The R0.5Z series DC/DC converter has been designed for isolating or converting DC power rails where board space is at a premium. Although no larger than a standard unregulated SMD converter, the R0.5Z series also incorporates an internal linear regulator to deliver a stable output voltage which makes it ideal for powering logic level or supply voltage sensitive circuitry.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R0.5Z-0505
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 2 |
|
R0.5Z-0505-R
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 3 |
|
R0.5Z-0505/H
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 4 |
|
R0.5Z-0505/H-R
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 5 |
|
R0.5Z-0505/HP
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 6 |
|
R0.5Z-0505/HP-R
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 7 |
|
R0.5Z-0505/P
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 8 |
|
R0.5Z-0505/P-R
| 0.5 | Isolated | 5 | 5 | SMD 10 Pin |
| ||||||
| 9 |
|
R0.5Z-0512
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 10 |
|
R0.5Z-0512-R
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 11 |
|
R0.5Z-0512/H
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 12 |
|
R0.5Z-0512/H-R
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 13 |
|
R0.5Z-0512/HP
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 14 |
|
R0.5Z-0512/HP-R
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 15 |
|
R0.5Z-0512/P
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 16 |
|
R0.5Z-0512/P-R
| 0.5 | Isolated | 5 | 12 | SMD 10 Pin |
| ||||||
| 17 |
|
R0.5Z-0515
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 18 |
|
R0.5Z-0515-R
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 19 |
|
R0.5Z-0515/H
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 20 |
|
R0.5Z-0515/H-R
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 21 |
|
R0.5Z-0515/HP
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 22 |
|
R0.5Z-0515/HP-R
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 23 |
|
R0.5Z-0515/P
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 24 |
|
R0.5Z-0515/P-R
| 0.5 | Isolated | 5 | 15 | SMD 10 Pin |
| ||||||
| 25 |
|
R0.5Z-1205
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 26 |
|
R0.5Z-1205-R
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 27 |
|
R0.5Z-1205/H
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 28 |
|
R0.5Z-1205/H-R
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 29 |
|
R0.5Z-1205/HP
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 30 |
|
R0.5Z-1205/HP-R
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 31 |
|
R0.5Z-1205/P
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 32 |
|
R0.5Z-1205/P-R
| 0.5 | Isolated | 12 | 5 | SMD 10 Pin |
| ||||||
| 33 |
|
R0.5Z-1212
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 34 |
|
R0.5Z-1212-R
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 35 |
|
R0.5Z-1212/H
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 36 |
|
R0.5Z-1212/H-R
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 37 |
|
R0.5Z-1212/HP
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 38 |
|
R0.5Z-1212/HP-R
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 39 |
|
R0.5Z-1212/P
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 40 |
|
R0.5Z-1212/P-R
| 0.5 | Isolated | 12 | 12 | SMD 10 Pin |
| ||||||
| 41 |
|
R0.5Z-1215
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 42 |
|
R0.5Z-1215-R
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 43 |
|
R0.5Z-1215/H
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 44 |
|
R0.5Z-1215/H-R
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 45 |
|
R0.5Z-1215/HP
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 46 |
|
R0.5Z-1215/HP-R
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 47 |
|
R0.5Z-1215/P
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 48 |
|
R0.5Z-1215/P-R
| 0.5 | Isolated | 12 | 15 | SMD 10 Pin |
| ||||||
| 49 |
|
R0.5Z-1505
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 50 |
|
R0.5Z-1505-R
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 51 |
|
R0.5Z-1505/H
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 52 |
|
R0.5Z-1505/H-R
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 53 |
|
R0.5Z-1505/HP
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 54 |
|
R0.5Z-1505/HP-R
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 55 |
|
R0.5Z-1505/P
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 56 |
|
R0.5Z-1505/P-R
| 0.5 | Isolated | 15 | 5 | SMD 10 Pin |
| ||||||
| 57 |
|
R0.5Z-1512
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 58 |
|
R0.5Z-1512-R
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 59 |
|
R0.5Z-1512/H
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 60 |
|
R0.5Z-1512/H-R
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 61 |
|
R0.5Z-1512/HP
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 62 |
|
R0.5Z-1512/HP-R
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 63 |
|
R0.5Z-1512/P
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 64 |
|
R0.5Z-1512/P-R
| 0.5 | Isolated | 15 | 12 | SMD 10 Pin |
| ||||||
| 65 |
|
R0.5Z-1515
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 66 |
|
R0.5Z-1515-R
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 67 |
|
R0.5Z-1515/H
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 68 |
|
R0.5Z-1515/H-R
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 69 |
|
R0.5Z-1515/HP
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 70 |
|
R0.5Z-1515/HP-R
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 71 |
|
R0.5Z-1515/P
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 72 |
|
R0.5Z-1515/P-R
| 0.5 | Isolated | 15 | 15 | SMD 10 Pin |
| ||||||
| 73 |
|
R0.5Z-2405
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 74 |
|
R0.5Z-2405-R
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 75 |
|
R0.5Z-2405/H
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 76 |
|
R0.5Z-2405/H-R
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 77 |
|
R0.5Z-2405/HP
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 78 |
|
R0.5Z-2405/HP-R
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 79 |
|
R0.5Z-2405/P
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 80 |
|
R0.5Z-2405/P-R
| 0.5 | Isolated | 24 | 5 | SMD 10 Pin |
| ||||||
| 81 |
|
R0.5Z-2412
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 82 |
|
R0.5Z-2412-R
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 83 |
|
R0.5Z-2412/H
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 84 |
|
R0.5Z-2412/H-R
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 85 |
|
R0.5Z-2412/HP
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 86 |
|
R0.5Z-2412/HP-R
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 87 |
|
R0.5Z-2412/P
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 88 |
|
R0.5Z-2412/P-R
| 0.5 | Isolated | 24 | 12 | SMD 10 Pin |
| ||||||
| 89 |
|
R0.5Z-2415
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 90 |
|
R0.5Z-2415-R
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 91 |
|
R0.5Z-2415/H
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 92 |
|
R0.5Z-2415/H-R
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 93 |
|
R0.5Z-2415/HP
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 94 |
|
R0.5Z-2415/HP-R
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 95 |
|
R0.5Z-2415/P
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
| ||||||
| 96 |
|
R0.5Z-2415/P-R
| 0.5 | Isolated | 24 | 15 | SMD 10 Pin |
|
| Attributes | R0.5Z |
|---|---|
| Product Category | DC/DC |
| Power (W) | 0.5 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Mounting Type | SMD |
| Package Style | SMD 10 Pin |
| Length (mm) | 15.24 |
| Width (mm) | 10.7 |
| Height (mm) | 7 |
| Certifications | EN 60950-1, IEC 60950-1 |
| Directives | RoHS 2 (6/6) |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R0.5Z-0505
| 0.5 | 5 | 5 | SMD |
| ||
| 2 |
|
R0.5Z-0505-R
| 0.5 | 5 | 5 | SMD |
| ||
| 3 |
|
R0.5Z-0505/H
| 0.5 | 5 | 5 | SMD |
| ||
| 4 |
|
R0.5Z-0505/H-R
| 0.5 | 5 | 5 | SMD |
| ||
| 5 |
|
R0.5Z-0505/HP
| 0.5 | 5 | 5 | SMD |
| ||
| 6 |
|
R0.5Z-0505/HP-R
| 0.5 | 5 | 5 | SMD |
| ||
| 7 |
|
R0.5Z-0505/P
| 0.5 | 5 | 5 | SMD |
| ||
| 8 |
|
R0.5Z-0505/P-R
| 0.5 | 5 | 5 | SMD |
| ||
| 9 |
|
R0.5Z-0512
| 0.5 | 12 | 5 | SMD |
| ||
| 10 |
|
R0.5Z-0512-R
| 0.5 | 12 | 5 | SMD |
| ||
| 11 |
|
R0.5Z-0512/H
| 0.5 | 12 | 5 | SMD |
| ||
| 12 |
|
R0.5Z-0512/H-R
| 0.5 | 12 | 5 | SMD |
| ||
| 13 |
|
R0.5Z-0512/HP
| 0.5 | 12 | 5 | SMD |
| ||
| 14 |
|
R0.5Z-0512/HP-R
| 0.5 | 12 | 5 | SMD |
| ||
| 15 |
|
R0.5Z-0512/P
| 0.5 | 12 | 5 | SMD |
| ||
| 16 |
|
R0.5Z-0512/P-R
| 0.5 | 12 | 5 | SMD |
| ||
| 17 |
|
R0.5Z-0515
| 0.5 | 15 | 5 | SMD |
| ||
| 18 |
|
R0.5Z-0515-R
| 0.5 | 15 | 5 | SMD |
| ||
| 19 |
|
R0.5Z-0515/H
| 0.5 | 15 | 5 | SMD |
| ||
| 20 |
|
R0.5Z-0515/H-R
| 0.5 | 15 | 5 | SMD |
| ||
| 21 |
|
R0.5Z-0515/HP
| 0.5 | 15 | 5 | SMD |
| ||
| 22 |
|
R0.5Z-0515/HP-R
| 0.5 | 15 | 5 | SMD |
| ||
| 23 |
|
R0.5Z-0515/P
| 0.5 | 15 | 5 | SMD |
| ||
| 24 |
|
R0.5Z-0515/P-R
| 0.5 | 15 | 5 | SMD |
| ||
| 25 |
|
R0.5Z-1205
| 0.5 | 5 | 12 | SMD |
| ||
| 26 |
|
R0.5Z-1205-R
| 0.5 | 5 | 12 | SMD |
| ||
| 27 |
|
R0.5Z-1205/H
| 0.5 | 5 | 12 | SMD |
| ||
| 28 |
|
R0.5Z-1205/H-R
| 0.5 | 5 | 12 | SMD |
| ||
| 29 |
|
R0.5Z-1205/HP
| 0.5 | 5 | 12 | SMD |
| ||
| 30 |
|
R0.5Z-1205/HP-R
| 0.5 | 5 | 12 | SMD |
| ||
| 31 |
|
R0.5Z-1205/P
| 0.5 | 5 | 12 | SMD |
| ||
| 32 |
|
R0.5Z-1205/P-R
| 0.5 | 5 | 12 | SMD |
| ||
| 33 |
|
R0.5Z-1212
| 0.5 | 12 | 12 | SMD |
| ||
| 34 |
|
R0.5Z-1212-R
| 0.5 | 12 | 12 | SMD |
| ||
| 35 |
|
R0.5Z-1212/H
| 0.5 | 12 | 12 | SMD |
| ||
| 36 |
|
R0.5Z-1212/H-R
| 0.5 | 12 | 12 | SMD |
| ||
| 37 |
|
R0.5Z-1212/HP
| 0.5 | 12 | 12 | SMD |
| ||
| 38 |
|
R0.5Z-1212/HP-R
| 0.5 | 12 | 12 | SMD |
| ||
| 39 |
|
R0.5Z-1212/P
| 0.5 | 12 | 12 | SMD |
| ||
| 40 |
|
R0.5Z-1212/P-R
| 0.5 | 12 | 12 | SMD |
| ||
| 41 |
|
R0.5Z-1215
| 0.5 | 15 | 12 | SMD |
| ||
| 42 |
|
R0.5Z-1215-R
| 0.5 | 15 | 12 | SMD |
| ||
| 43 |
|
R0.5Z-1215/H
| 0.5 | 15 | 12 | SMD |
| ||
| 44 |
|
R0.5Z-1215/H-R
| 0.5 | 15 | 12 | SMD |
| ||
| 45 |
|
R0.5Z-1215/HP
| 0.5 | 15 | 12 | SMD |
| ||
| 46 |
|
R0.5Z-1215/HP-R
| 0.5 | 15 | 12 | SMD |
| ||
| 47 |
|
R0.5Z-1215/P
| 0.5 | 15 | 12 | SMD |
| ||
| 48 |
|
R0.5Z-1215/P-R
| 0.5 | 15 | 12 | SMD |
| ||
| 49 |
|
R0.5Z-1505
| 0.5 | 5 | 15 | SMD |
| ||
| 50 |
|
R0.5Z-1505-R
| 0.5 | 5 | 15 | SMD |
| ||
| 51 |
|
R0.5Z-1505/H
| 0.5 | 5 | 15 | SMD |
| ||
| 52 |
|
R0.5Z-1505/H-R
| 0.5 | 5 | 15 | SMD |
| ||
| 53 |
|
R0.5Z-1505/HP
| 0.5 | 5 | 15 | SMD |
| ||
| 54 |
|
R0.5Z-1505/HP-R
| 0.5 | 5 | 15 | SMD |
| ||
| 55 |
|
R0.5Z-1505/P
| 0.5 | 5 | 15 | SMD |
| ||
| 56 |
|
R0.5Z-1505/P-R
| 0.5 | 5 | 15 | SMD |
| ||
| 57 |
|
R0.5Z-1512
| 0.5 | 12 | 15 | SMD |
| ||
| 58 |
|
R0.5Z-1512-R
| 0.5 | 12 | 15 | SMD |
| ||
| 59 |
|
R0.5Z-1512/H
| 0.5 | 12 | 15 | SMD |
| ||
| 60 |
|
R0.5Z-1512/H-R
| 0.5 | 12 | 15 | SMD |
| ||
| 61 |
|
R0.5Z-1512/HP
| 0.5 | 12 | 15 | SMD |
| ||
| 62 |
|
R0.5Z-1512/HP-R
| 0.5 | 12 | 15 | SMD |
| ||
| 63 |
|
R0.5Z-1512/P
| 0.5 | 12 | 15 | SMD |
| ||
| 64 |
|
R0.5Z-1512/P-R
| 0.5 | 12 | 15 | SMD |
| ||
| 65 |
|
R0.5Z-1515
| 0.5 | 15 | 15 | SMD |
| ||
| 66 |
|
R0.5Z-1515-R
| 0.5 | 15 | 15 | SMD |
| ||
| 67 |
|
R0.5Z-1515/H
| 0.5 | 15 | 15 | SMD |
| ||
| 68 |
|
R0.5Z-1515/H-R
| 0.5 | 15 | 15 | SMD |
| ||
| 69 |
|
R0.5Z-1515/HP
| 0.5 | 15 | 15 | SMD |
| ||
| 70 |
|
R0.5Z-1515/HP-R
| 0.5 | 15 | 15 | SMD |
| ||
| 71 |
|
R0.5Z-1515/P
| 0.5 | 15 | 15 | SMD |
| ||
| 72 |
|
R0.5Z-1515/P-R
| 0.5 | 15 | 15 | SMD |
| ||
| 73 |
|
R0.5Z-2405
| 0.5 | 5 | 24 | SMD |
| ||
| 74 |
|
R0.5Z-2405-R
| 0.5 | 5 | 24 | SMD |
| ||
| 75 |
|
R0.5Z-2405/H
| 0.5 | 5 | 24 | SMD |
| ||
| 76 |
|
R0.5Z-2405/H-R
| 0.5 | 5 | 24 | SMD |
| ||
| 77 |
|
R0.5Z-2405/HP
| 0.5 | 5 | 24 | SMD |
| ||
| 78 |
|
R0.5Z-2405/HP-R
| 0.5 | 5 | 24 | SMD |
| ||
| 79 |
|
R0.5Z-2405/P
| 0.5 | 5 | 24 | SMD |
| ||
| 80 |
|
R0.5Z-2405/P-R
| 0.5 | 5 | 24 | SMD |
| ||
| 81 |
|
R0.5Z-2412
| 0.5 | 12 | 24 | SMD |
| ||
| 82 |
|
R0.5Z-2412-R
| 0.5 | 12 | 24 | SMD |
| ||
| 83 |
|
R0.5Z-2412/H
| 0.5 | 12 | 24 | SMD |
| ||
| 84 |
|
R0.5Z-2412/H-R
| 0.5 | 12 | 24 | SMD |
| ||
| 85 |
|
R0.5Z-2412/HP
| 0.5 | 12 | 24 | SMD |
| ||
| 86 |
|
R0.5Z-2412/HP-R
| 0.5 | 12 | 24 | SMD |
| ||
| 87 |
|
R0.5Z-2412/P
| 0.5 | 12 | 24 | SMD |
| ||
| 88 |
|
R0.5Z-2412/P-R
| 0.5 | 12 | 24 | SMD |
| ||
| 89 |
|
R0.5Z-2415
| 0.5 | 15 | 24 | SMD |
| ||
| 90 |
|
R0.5Z-2415-R
| 0.5 | 15 | 24 | SMD |
| ||
| 91 |
|
R0.5Z-2415/H
| 0.5 | 15 | 24 | SMD |
| ||
| 92 |
|
R0.5Z-2415/H-R
| 0.5 | 15 | 24 | SMD |
| ||
| 93 |
|
R0.5Z-2415/HP
| 0.5 | 15 | 24 | SMD |
| ||
| 94 |
|
R0.5Z-2415/HP-R
| 0.5 | 15 | 24 | SMD |
| ||
| 95 |
|
R0.5Z-2415/P
| 0.5 | 15 | 24 | SMD |
| ||
| 96 |
|
R0.5Z-2415/P-R
| 0.5 | 15 | 24 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R0.5Z.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| High Isolation Medical-Grade Converters | Video | May 4, 2020 |