The R0.5ZX is similar to the R1SX but with the addition of an internal linear regulator to give a precise, load-independent and low noise output. The output is also continuously short circuit protected. In the event of a continuous overload or over-temperature condition, the output will shut down thus protecting the converter from damage. The output will automatically restart once the fault condition has been lifted. Typical applications include isolated 5V supplies for sensor, bus-interface and test and measurement circuits.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.5ZX-0505/HP-R
| 0.5 | Isolated | 5 | 5 | Open Frame |
| ||||||
2 |
![]() |
R0.5ZX-0505/HP-Tray
| 0.5 | Isolated | 5 | 5 | Open Frame |
| ||||||
3 |
![]() |
R0.5ZX-0505/P-R
| 0.5 | Isolated | 5 | 5 | Open Frame |
| ||||||
4 |
![]() |
R0.5ZX-0505/P-Tray
| 0.5 | Isolated | 5 | 5 | Open Frame |
|
Attributes | R0.5ZX |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.5 |
Isolation | Isolated |
Vin (V) | 5 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 100 |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 15.24 |
Width (mm) | 11.1 |
Height (mm) | 8.5 |
Certifications | CB, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.5ZX-0505/HP-R
| 0.5 | 5 | 5 | SMD |
| ||
2 |
![]() |
R0.5ZX-0505/HP-Tray
| 0.5 | 5 | 5 | SMD |
| ||
3 |
![]() |
R0.5ZX-0505/P-R
| 0.5 | 5 | 5 | SMD |
| ||
4 |
![]() |
R0.5ZX-0505/P-Tray
| 0.5 | 5 | 5 | SMD |
|
Title | Type | Date |
---|---|---|
R0.5ZX.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Jul 17, 2019 | |
| Blog Article | Mar 4, 2019 |
| Official Press Release | Feb 21, 2019 |
Title | Type | Date |
---|---|---|
| Youtube Video | Jan 27, 2016 |