The RP30-E series DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1.6” package meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP30-1205SE
| 30.0 | Isolated | 9.0 - 18.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
2 |
![]() |
RP30-1205SE-HC
| 30.0 | Isolated | 9.0 - 18.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
3 |
![]() |
RP30-1212DE
| 30.0 | Isolated | 9.0 - 18.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
4 |
![]() |
RP30-1212DE-HC
| 30.0 | Isolated | 9.0 - 18.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
5 |
![]() |
RP30-1212SE
| 30.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
6 |
![]() |
RP30-1212SE-HC
| 30.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
7 |
![]() |
RP30-1215DE
| 30.0 | Isolated | 9.0 - 18.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
8 |
![]() |
RP30-1215DE-HC
| 30.0 | Isolated | 9.0 - 18.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
9 |
![]() |
RP30-1215SE
| 30.0 | Isolated | 9.0 - 18.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
10 |
![]() |
RP30-1215SE-HC
| 30.0 | Isolated | 9.0 - 18.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
11 |
![]() |
RP30-123.3SE
| 30.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 2"x1.6" |
| ||||||
12 |
![]() |
RP30-123.3SE-HC
| 30.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 2"x1.6" |
| ||||||
13 |
![]() |
RP30-2405SE
| 30.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
14 |
![]() |
RP30-2405SE-HC
| 30.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
15 |
![]() |
RP30-2412DE
| 30.0 | Isolated | 18.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
16 |
![]() |
RP30-2412DE-HC
| 30.0 | Isolated | 18.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
17 |
![]() |
RP30-2412SE
| 30.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
18 |
![]() |
RP30-2412SE-HC
| 30.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
19 |
![]() |
RP30-2415DE
| 30.0 | Isolated | 18.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
20 |
![]() |
RP30-2415DE-HC
| 30.0 | Isolated | 18.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
21 |
![]() |
RP30-2415SE
| 30.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
22 |
![]() |
RP30-2415SE-HC
| 30.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
23 |
![]() |
RP30-243.3SE
| 30.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x1.6" |
| ||||||
24 |
![]() |
RP30-243.3SE-HC
| 30.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x1.6" |
| ||||||
25 |
![]() |
RP30-4805SE
| 30.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
26 |
![]() |
RP30-4805SE-HC
| 30.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x1.6" |
| ||||||
27 |
![]() |
RP30-4812DE
| 30.0 | Isolated | 36.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
28 |
![]() |
RP30-4812DE-HC
| 30.0 | Isolated | 36.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x1.6" |
| ||||||
29 |
![]() |
RP30-4812SE
| 30.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
30 |
![]() |
RP30-4812SE-HC
| 30.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x1.6" |
| ||||||
31 |
![]() |
RP30-4815DE
| 30.0 | Isolated | 36.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
32 |
![]() |
RP30-4815DE-HC
| 30.0 | Isolated | 36.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x1.6" |
| ||||||
33 |
![]() |
RP30-4815SE
| 30.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
34 |
![]() |
RP30-4815SE-HC
| 30.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x1.6" |
| ||||||
35 |
![]() |
RP30-483.3SE
| 30.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x1.6" |
| ||||||
36 |
![]() |
RP30-483.3SE-HC
| 30.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x1.6" |
|
Attributes | RP30-E |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x1.6" |
Width (mm) | 40.6 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 70.0 |
Protections | OLP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP30-1205SE
| 30.0 | 5.0 | 9.0 - 18.0 | THT |
| ||
2 |
![]() |
RP30-1205SE-HC
| 30.0 | 5.0 | 9.0 - 18.0 | THT |
| ||
3 |
![]() |
RP30-1212DE
| 30.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
4 |
![]() |
RP30-1212DE-HC
| 30.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
5 |
![]() |
RP30-1212SE
| 30.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
6 |
![]() |
RP30-1212SE-HC
| 30.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
7 |
![]() |
RP30-1215DE
| 30.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
8 |
![]() |
RP30-1215DE-HC
| 30.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
9 |
![]() |
RP30-1215SE
| 30.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
10 |
![]() |
RP30-1215SE-HC
| 30.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
11 |
![]() |
RP30-123.3SE
| 30.0 | 3.3 | 9.0 - 18.0 | THT |
| ||
12 |
![]() |
RP30-123.3SE-HC
| 30.0 | 3.3 | 9.0 - 18.0 | THT |
| ||
13 |
![]() |
RP30-2405SE
| 30.0 | 5.0 | 18.0 - 36.0 | THT |
| ||
14 |
![]() |
RP30-2405SE-HC
| 30.0 | 5.0 | 18.0 - 36.0 | THT |
| ||
15 |
![]() |
RP30-2412DE
| 30.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
16 |
![]() |
RP30-2412DE-HC
| 30.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
17 |
![]() |
RP30-2412SE
| 30.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
18 |
![]() |
RP30-2412SE-HC
| 30.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
19 |
![]() |
RP30-2415DE
| 30.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
20 |
![]() |
RP30-2415DE-HC
| 30.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
21 |
![]() |
RP30-2415SE
| 30.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
22 |
![]() |
RP30-2415SE-HC
| 30.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
23 |
![]() |
RP30-243.3SE
| 30.0 | 3.3 | 18.0 - 36.0 | THT |
| ||
24 |
![]() |
RP30-243.3SE-HC
| 30.0 | 3.3 | 18.0 - 36.0 | THT |
| ||
25 |
![]() |
RP30-4805SE
| 30.0 | 5.0 | 36.0 - 75.0 | THT |
| ||
26 |
![]() |
RP30-4805SE-HC
| 30.0 | 5.0 | 36.0 - 75.0 | THT |
| ||
27 |
![]() |
RP30-4812DE
| 30.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
28 |
![]() |
RP30-4812DE-HC
| 30.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
29 |
![]() |
RP30-4812SE
| 30.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
30 |
![]() |
RP30-4812SE-HC
| 30.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
31 |
![]() |
RP30-4815DE
| 30.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
32 |
![]() |
RP30-4815DE-HC
| 30.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
33 |
![]() |
RP30-4815SE
| 30.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
34 |
![]() |
RP30-4815SE-HC
| 30.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
35 |
![]() |
RP30-483.3SE
| 30.0 | 3.3 | 36.0 - 75.0 | THT |
| ||
36 |
![]() |
RP30-483.3SE-HC
| 30.0 | 3.3 | 36.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp30-e | ||
RP30-E.pdf | Datasheet |