The REM3 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage and is 60601-1 3rd Ed. certified for 250VAC continuous working. The compact DIP24 package offers tightly regulated single and dual outputs, even under no-load conditions.
The outputs are short circuit and overload protected. The converters are available in two different pinning options and optionally with an external control pin for standby consumption as low as 12.5mW. The converters are fully certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM3-2405DW/A
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
|
| |||||
| 2 |
|
REM3-2405DW/A/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
|
| |||||
| 3 |
|
REM3-2405DW/C
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
|
| |||||
| 4 |
|
REM3-2405SW/A
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
|
| |||||
| 5 |
|
REM3-2405SW/A/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
|
| |||||
| 6 |
|
REM3-2405SW/C
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
|
| |||||
| 7 |
|
REM3-2412DW/A
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
|
| |||||
| 8 |
|
REM3-2412DW/A/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
|
| |||||
| 9 |
|
REM3-2412DW/C
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
|
| |||||
| 10 |
|
REM3-2412SW/A
| 3 | Isolated | 9 - 36 | 12 | DIP24 |
|
| |||||
| 11 |
|
REM3-2412SW/A/CTRL
| 3 | Isolated | 9 - 36 | 12 | DIP24 |
|
| |||||
| 12 |
|
REM3-2412SW/C
| 3 | Isolated | 9 - 36 | 12 | DIP24 |
|
| |||||
| 13 |
|
REM3-2415DW/A
| 3 | Isolated | 9 - 36 | ± 15 | DIP24 |
|
| |||||
| 14 |
|
REM3-2415DW/A/CTRL
| 3 | Isolated | 9 - 36 | ± 15 | DIP24 |
|
| |||||
| 15 |
|
REM3-2415DW/C
| 3 | Isolated | 9 - 36 | ± 15 | DIP24 |
|
| |||||
| 16 |
|
REM3-2415SW/A
| 3 | Isolated | 9 - 36 | 15 | DIP24 |
|
| |||||
| 17 |
|
REM3-2415SW/A/CTRL
| 3 | Isolated | 9 - 36 | 15 | DIP24 |
|
| |||||
| 18 |
|
REM3-2415SW/C
| 3 | Isolated | 9 - 36 | 15 | DIP24 |
|
| |||||
| 19 |
|
REM3-2424SW/A
| 3 | Isolated | 9 - 36 | 24 | DIP24 |
|
| |||||
| 20 |
|
REM3-2424SW/A/CTRL
| 3 | Isolated | 9 - 36 | 24 | DIP24 |
|
| |||||
| 21 |
|
REM3-2424SW/C
| 3 | Isolated | 9 - 36 | 24 | DIP24 |
|
| |||||
| 22 |
|
REM3-243.3SW/A
| 3 | Isolated | 9 - 36 | 3.3 | DIP24 |
|
| |||||
| 23 |
|
REM3-243.3SW/A/CTRL
| 3 | Isolated | 9 - 36 | 3.3 | DIP24 |
|
| |||||
| 24 |
|
REM3-243.3SW/C
| 3 | Isolated | 9 - 36 | 3.3 | DIP24 |
|
| |||||
| 25 |
|
REM3-4805DW/A
| 3 | Isolated | 18 - 75 | ± 5 | DIP24 |
|
| |||||
| 26 |
|
REM3-4805DW/A/CTRL
| 3 | Isolated | 18 - 75 | ± 5 | DIP24 |
|
| |||||
| 27 |
|
REM3-4805DW/C
| 3 | Isolated | 18 - 75 | ± 5 | DIP24 |
|
| |||||
| 28 |
|
REM3-4805SW/A
| 3 | Isolated | 18 - 75 | 5 | DIP24 |
|
| |||||
| 29 |
|
REM3-4805SW/A/CTRL
| 3 | Isolated | 18 - 75 | 5 | DIP24 |
|
| |||||
| 30 |
|
REM3-4805SW/C
| 3 | Isolated | 18 - 75 | 5 | DIP24 |
|
| |||||
| 31 |
|
REM3-4812DW/A
| 3 | Isolated | 18 - 75 | ± 12 | DIP24 |
|
| |||||
| 32 |
|
REM3-4812DW/A/CTRL
| 3 | Isolated | 18 - 75 | ± 12 | DIP24 |
|
| |||||
| 33 |
|
REM3-4812DW/C
| 3 | Isolated | 18 - 75 | ± 12 | DIP24 |
|
| |||||
| 34 |
|
REM3-4812SW/A
| 3 | Isolated | 18 - 75 | 12 | DIP24 |
|
| |||||
| 35 |
|
REM3-4812SW/A/CTRL
| 3 | Isolated | 18 - 75 | 12 | DIP24 |
|
| |||||
| 36 |
|
REM3-4812SW/C
| 3 | Isolated | 18 - 75 | 12 | DIP24 |
|
| |||||
| 37 |
|
REM3-4815DW/A
| 3 | Isolated | 18 - 75 | ± 15 | DIP24 |
|
| |||||
| 38 |
|
REM3-4815DW/A/CTRL
| 3 | Isolated | 18 - 75 | ± 15 | DIP24 |
|
| |||||
| 39 |
|
REM3-4815DW/C
| 3 | Isolated | 18 - 75 | ± 15 | DIP24 |
|
| |||||
| 40 |
|
REM3-4815SW/A
| 3 | Isolated | 18 - 75 | 15 | DIP24 |
|
| |||||
| 41 |
|
REM3-4815SW/A/CTRL
| 3 | Isolated | 18 - 75 | 15 | DIP24 |
|
| |||||
| 42 |
|
REM3-4815SW/C
| 3 | Isolated | 18 - 75 | 15 | DIP24 |
|
| |||||
| 43 |
|
REM3-4824SW/A
| 3 | Isolated | 18 - 75 | 24 | DIP24 |
|
| |||||
| 44 |
|
REM3-4824SW/A/CTRL
| 3 | Isolated | 18 - 75 | 24 | DIP24 |
|
| |||||
| 45 |
|
REM3-4824SW/C
| 3 | Isolated | 18 - 75 | 24 | DIP24 |
|
| |||||
| 46 |
|
REM3-483.3SW/A
| 3 | Isolated | 18 - 75 | 3.3 | DIP24 |
|
| |||||
| 47 |
|
REM3-483.3SW/A/CTRL
| 3 | Isolated | 18 - 75 | 3.3 | DIP24 |
|
| |||||
| 48 |
|
REM3-483.3SW/C
| 3 | Isolated | 18 - 75 | 3.3 | DIP24 |
|
|
| Attributes | REM3-W |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Isolation (kV) | 5 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 31.8 |
| Width (mm) | 20.3 |
| Height (mm) | 10.7 |
| Certifications | CB, EN 55022, EN 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM3-2405DW/A
| 3 | 5 | 9 - 36 | THT |
|
| |
| 2 |
|
REM3-2405DW/A/CTRL
| 3 | 5 | 9 - 36 | THT |
|
| |
| 3 |
|
REM3-2405DW/C
| 3 | 5 | 9 - 36 | THT |
|
| |
| 4 |
|
REM3-2405SW/A
| 3 | 5 | 9 - 36 | THT |
|
| |
| 5 |
|
REM3-2405SW/A/CTRL
| 3 | 5 | 9 - 36 | THT |
|
| |
| 6 |
|
REM3-2405SW/C
| 3 | 5 | 9 - 36 | THT |
|
| |
| 7 |
|
REM3-2412DW/A
| 3 | 12 | 9 - 36 | THT |
|
| |
| 8 |
|
REM3-2412DW/A/CTRL
| 3 | 12 | 9 - 36 | THT |
|
| |
| 9 |
|
REM3-2412DW/C
| 3 | 12 | 9 - 36 | THT |
|
| |
| 10 |
|
REM3-2412SW/A
| 3 | 12 | 9 - 36 | THT |
|
| |
| 11 |
|
REM3-2412SW/A/CTRL
| 3 | 12 | 9 - 36 | THT |
|
| |
| 12 |
|
REM3-2412SW/C
| 3 | 12 | 9 - 36 | THT |
|
| |
| 13 |
|
REM3-2415DW/A
| 3 | 15 | 9 - 36 | THT |
|
| |
| 14 |
|
REM3-2415DW/A/CTRL
| 3 | 15 | 9 - 36 | THT |
|
| |
| 15 |
|
REM3-2415DW/C
| 3 | 15 | 9 - 36 | THT |
|
| |
| 16 |
|
REM3-2415SW/A
| 3 | 15 | 9 - 36 | THT |
|
| |
| 17 |
|
REM3-2415SW/A/CTRL
| 3 | 15 | 9 - 36 | THT |
|
| |
| 18 |
|
REM3-2415SW/C
| 3 | 15 | 9 - 36 | THT |
|
| |
| 19 |
|
REM3-2424SW/A
| 3 | 24 | 9 - 36 | THT |
|
| |
| 20 |
|
REM3-2424SW/A/CTRL
| 3 | 24 | 9 - 36 | THT |
|
| |
| 21 |
|
REM3-2424SW/C
| 3 | 24 | 9 - 36 | THT |
|
| |
| 22 |
|
REM3-243.3SW/A
| 3 | 3.3 | 9 - 36 | THT |
|
| |
| 23 |
|
REM3-243.3SW/A/CTRL
| 3 | 3.3 | 9 - 36 | THT |
|
| |
| 24 |
|
REM3-243.3SW/C
| 3 | 3.3 | 9 - 36 | THT |
|
| |
| 25 |
|
REM3-4805DW/A
| 3 | 5 | 18 - 75 | THT |
|
| |
| 26 |
|
REM3-4805DW/A/CTRL
| 3 | 5 | 18 - 75 | THT |
|
| |
| 27 |
|
REM3-4805DW/C
| 3 | 5 | 18 - 75 | THT |
|
| |
| 28 |
|
REM3-4805SW/A
| 3 | 5 | 18 - 75 | THT |
|
| |
| 29 |
|
REM3-4805SW/A/CTRL
| 3 | 5 | 18 - 75 | THT |
|
| |
| 30 |
|
REM3-4805SW/C
| 3 | 5 | 18 - 75 | THT |
|
| |
| 31 |
|
REM3-4812DW/A
| 3 | 12 | 18 - 75 | THT |
|
| |
| 32 |
|
REM3-4812DW/A/CTRL
| 3 | 12 | 18 - 75 | THT |
|
| |
| 33 |
|
REM3-4812DW/C
| 3 | 12 | 18 - 75 | THT |
|
| |
| 34 |
|
REM3-4812SW/A
| 3 | 12 | 18 - 75 | THT |
|
| |
| 35 |
|
REM3-4812SW/A/CTRL
| 3 | 12 | 18 - 75 | THT |
|
| |
| 36 |
|
REM3-4812SW/C
| 3 | 12 | 18 - 75 | THT |
|
| |
| 37 |
|
REM3-4815DW/A
| 3 | 15 | 18 - 75 | THT |
|
| |
| 38 |
|
REM3-4815DW/A/CTRL
| 3 | 15 | 18 - 75 | THT |
|
| |
| 39 |
|
REM3-4815DW/C
| 3 | 15 | 18 - 75 | THT |
|
| |
| 40 |
|
REM3-4815SW/A
| 3 | 15 | 18 - 75 | THT |
|
| |
| 41 |
|
REM3-4815SW/A/CTRL
| 3 | 15 | 18 - 75 | THT |
|
| |
| 42 |
|
REM3-4815SW/C
| 3 | 15 | 18 - 75 | THT |
|
| |
| 43 |
|
REM3-4824SW/A
| 3 | 24 | 18 - 75 | THT |
|
| |
| 44 |
|
REM3-4824SW/A/CTRL
| 3 | 24 | 18 - 75 | THT |
|
| |
| 45 |
|
REM3-4824SW/C
| 3 | 24 | 18 - 75 | THT |
|
| |
| 46 |
|
REM3-483.3SW/A
| 3 | 3.3 | 18 - 75 | THT |
|
| |
| 47 |
|
REM3-483.3SW/A/CTRL
| 3 | 3.3 | 18 - 75 | THT |
|
| |
| 48 |
|
REM3-483.3SW/C
| 3 | 3.3 | 18 - 75 | THT |
|
|
| Title | Type | Date |
|---|---|---|
| REM3.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Medical Grade DC/DC Converters – REM Series | Podcast | Feb 17, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
| Medical Power Supplies | Apr 15, 2019 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |