The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPM30-1205SE
| 30 | Isolated | 9.5 - 18 | 4.5 to 5.5 | Bulkhead |
| |||||||
2 |
RPM30-1212DE
| 30 | Isolated | 9.5 - 18 | ± 12 | Bulkhead |
| |||||||
3 |
RPM30-1212SE
| 30 | Isolated | 9.5 - 18 | 10.8 to 13.2 | Bulkhead |
| |||||||
4 |
RPM30-1215DE
| 30 | Isolated | 9.5 - 18 | ± 15 | Bulkhead |
| |||||||
5 |
RPM30-1215SE
| 30 | Isolated | 9.5 - 18 | 13.5 to 16.5 | Bulkhead |
| |||||||
6 |
RPM30-123.3SE
| 30 | Isolated | 9.5 - 18 | 2.97 to 3.63 | Bulkhead |
| |||||||
7 |
RPM30-2405SE
| 30 | Isolated | 18 - 36 | 4.5 to 5.5 | Bulkhead |
| |||||||
8 |
RPM30-2412DE
| 30 | Isolated | 18 - 36 | ± 12 | Bulkhead |
| |||||||
9 |
RPM30-2412SE
| 30 | Isolated | 18 - 36 | 10.8 to 13.2 | Bulkhead |
| |||||||
10 |
RPM30-2415DE
| 30 | Isolated | 18 - 36 | ± 15 | Bulkhead |
| |||||||
11 |
RPM30-2415SE
| 30 | Isolated | 18 - 36 | 13.5 to 16.5 | Bulkhead |
| |||||||
12 |
RPM30-243.3SE
| 30 | Isolated | 18 - 36 | 2.97 to 3.63 | Bulkhead |
| |||||||
13 |
RPM30-4805SE
| 30 | Isolated | 36 - 75 | 4.5 to 5.5 | Bulkhead |
| |||||||
14 |
RPM30-4812DE
| 30 | Isolated | 36 - 75 | ± 12 | Bulkhead |
| |||||||
15 |
RPM30-4812SE
| 30 | Isolated | 36 - 75 | 10.8 to 13.2 | Bulkhead |
| |||||||
16 |
RPM30-4815DE
| 30 | Isolated | 36 - 75 | ± 15 | Bulkhead |
| |||||||
17 |
RPM30-4815SE
| 30 | Isolated | 36 - 75 | 13.5 to 16.5 | Bulkhead |
| |||||||
18 |
RPM30-483.3SE
| 30 | Isolated | 36 - 75 | 2.97 to 3.63 | Bulkhead |
|
Attributes | RPM30-E |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | Connector |
Package Style | Bulkhead |
Length (mm) | 101.6 |
Width (mm) | 57.15 |
Height (mm) | 19 |
Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 70 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Single Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPM30-1205SE
| 30 | 5 | 9.5 - 18 | Connector |
|
| ||
2 |
RPM30-1212DE
| 30 | 12 | 9.5 - 18 | Connector |
|
| ||
3 |
RPM30-1212SE
| 30 | 12 | 9.5 - 18 | Connector |
|
| ||
4 |
RPM30-1215DE
| 30 | 15 | 9.5 - 18 | Connector |
|
| ||
5 |
RPM30-1215SE
| 30 | 15 | 9.5 - 18 | Connector |
|
| ||
6 |
RPM30-123.3SE
| 30 | 3.3 | 9.5 - 18 | Connector |
|
| ||
7 |
RPM30-2405SE
| 30 | 5 | 18 - 36 | Connector |
|
| ||
8 |
RPM30-2412DE
| 30 | 12 | 18 - 36 | Connector |
|
| ||
9 |
RPM30-2412SE
| 30 | 12 | 18 - 36 | Connector |
|
| ||
10 |
RPM30-2415DE
| 30 | 15 | 18 - 36 | Connector |
|
| ||
11 |
RPM30-2415SE
| 30 | 15 | 18 - 36 | Connector |
|
| ||
12 |
RPM30-243.3SE
| 30 | 3.3 | 18 - 36 | Connector |
|
| ||
13 |
RPM30-4805SE
| 30 | 5 | 36 - 75 | Connector |
|
| ||
14 |
RPM30-4812DE
| 30 | 12 | 36 - 75 | Connector |
|
| ||
15 |
RPM30-4812SE
| 30 | 12 | 36 - 75 | Connector |
|
| ||
16 |
RPM30-4815DE
| 30 | 15 | 36 - 75 | Connector |
|
| ||
17 |
RPM30-4815SE
| 30 | 15 | 36 - 75 | Connector |
|
| ||
18 |
RPM30-483.3SE
| 30 | 3.3 | 36 - 75 | Connector |
|
|
Title | Type | Date |
---|---|---|
Power_Modules.pdf | Datasheet |