The RP10-EW series wide input range DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and
vibration tolerance and is available with an optional remote on/off control pin.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP10-2405DEW
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 2 |
|
RP10-2405DEW-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 3 |
|
RP10-2405DEW/M2
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 4 |
|
RP10-2405DEW/M2-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 5 |
|
RP10-2405DEW/N
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 6 |
|
RP10-2405DEW/N-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 7 |
|
RP10-2405DEW/N/M2
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 8 |
|
RP10-2405DEW/N/M2-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 9 |
|
RP10-2405DEW/P
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 10 |
|
RP10-2405DEW/P-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 11 |
|
RP10-2405DEW/P/M2
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 12 |
|
RP10-2405DEW/P/M2-HC
| 10 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 13 |
|
RP10-2405SEW
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 14 |
|
RP10-2405SEW-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 15 |
|
RP10-2405SEW/M2
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 16 |
|
RP10-2405SEW/M2-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 17 |
|
RP10-2405SEW/N
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 18 |
|
RP10-2405SEW/N-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 19 |
|
RP10-2405SEW/N/M2
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 20 |
|
RP10-2405SEW/N/M2-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 21 |
|
RP10-2405SEW/P
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 22 |
|
RP10-2405SEW/P-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 23 |
|
RP10-2405SEW/P/M2
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 24 |
|
RP10-2405SEW/P/M2-HC
| 10 | Isolated | 9 - 36 | 5 | 2"x1" |
| ||||||
| 25 |
|
RP10-2412DEW
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 26 |
|
RP10-2412DEW-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 27 |
|
RP10-2412DEW/M2
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 28 |
|
RP10-2412DEW/M2-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 29 |
|
RP10-2412DEW/N
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 30 |
|
RP10-2412DEW/N-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 31 |
|
RP10-2412DEW/N/M2
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 32 |
|
RP10-2412DEW/N/M2-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 33 |
|
RP10-2412DEW/P
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 34 |
|
RP10-2412DEW/P-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 35 |
|
RP10-2412DEW/P/M2
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 36 |
|
RP10-2412DEW/P/M2-HC
| 10 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 37 |
|
RP10-2412SEW
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 38 |
|
RP10-2412SEW-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 39 |
|
RP10-2412SEW/M2
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 40 |
|
RP10-2412SEW/M2-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 41 |
|
RP10-2412SEW/N
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 42 |
|
RP10-2412SEW/N-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 43 |
|
RP10-2412SEW/N/M2
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 44 |
|
RP10-2412SEW/N/M2-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 45 |
|
RP10-2412SEW/P
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 46 |
|
RP10-2412SEW/P-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 47 |
|
RP10-2412SEW/P/M2
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 48 |
|
RP10-2412SEW/P/M2-HC
| 10 | Isolated | 9 - 36 | 12 | 2"x1" |
| ||||||
| 49 |
|
RP10-2415DEW
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 50 |
|
RP10-2415DEW-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 51 |
|
RP10-2415DEW/M2
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 52 |
|
RP10-2415DEW/M2-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 53 |
|
RP10-2415DEW/N
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 54 |
|
RP10-2415DEW/N-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 55 |
|
RP10-2415DEW/N/M2
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 56 |
|
RP10-2415DEW/N/M2-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 57 |
|
RP10-2415DEW/P
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 58 |
|
RP10-2415DEW/P-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 59 |
|
RP10-2415DEW/P/M2
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 60 |
|
RP10-2415DEW/P/M2-HC
| 10 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 61 |
|
RP10-2415SEW
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 62 |
|
RP10-2415SEW-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 63 |
|
RP10-2415SEW/M2
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 64 |
|
RP10-2415SEW/M2-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 65 |
|
RP10-2415SEW/N
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 66 |
|
RP10-2415SEW/N-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 67 |
|
RP10-2415SEW/N/M2
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 68 |
|
RP10-2415SEW/N/M2-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 69 |
|
RP10-2415SEW/P
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 70 |
|
RP10-2415SEW/P-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 71 |
|
RP10-2415SEW/P/M2
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 72 |
|
RP10-2415SEW/P/M2-HC
| 10 | Isolated | 9 - 36 | 15 | 2"x1" |
| ||||||
| 73 |
|
RP10-243.3SEW
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 74 |
|
RP10-243.3SEW-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 75 |
|
RP10-243.3SEW/M2
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 76 |
|
RP10-243.3SEW/M2-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 77 |
|
RP10-243.3SEW/N
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 78 |
|
RP10-243.3SEW/N-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 79 |
|
RP10-243.3SEW/N/M2
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 80 |
|
RP10-243.3SEW/N/M2-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 81 |
|
RP10-243.3SEW/P
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 82 |
|
RP10-243.3SEW/P-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 83 |
|
RP10-243.3SEW/P/M2
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 84 |
|
RP10-243.3SEW/P/M2-HC
| 10 | Isolated | 9 - 36 | 3.3 | 2"x1" |
| ||||||
| 85 |
|
RP10-4805DEW
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 86 |
|
RP10-4805DEW-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 87 |
|
RP10-4805DEW/M2
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 88 |
|
RP10-4805DEW/M2-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 89 |
|
RP10-4805DEW/N
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 90 |
|
RP10-4805DEW/N-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 91 |
|
RP10-4805DEW/N/M2
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 92 |
|
RP10-4805DEW/N/M2-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 93 |
|
RP10-4805DEW/P
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 94 |
|
RP10-4805DEW/P-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 95 |
|
RP10-4805DEW/P/M2
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 96 |
|
RP10-4805DEW/P/M2-HC
| 10 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 97 |
|
RP10-4805SEW
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 98 |
|
RP10-4805SEW-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 99 |
|
RP10-4805SEW/M2
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 100 |
|
RP10-4805SEW/M2-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 101 |
|
RP10-4805SEW/N
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 102 |
|
RP10-4805SEW/N-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 103 |
|
RP10-4805SEW/N/M2
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 104 |
|
RP10-4805SEW/N/M2-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 105 |
|
RP10-4805SEW/P
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 106 |
|
RP10-4805SEW/P-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 107 |
|
RP10-4805SEW/P/M2
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 108 |
|
RP10-4805SEW/P/M2-HC
| 10 | Isolated | 18 - 75 | 5 | 2"x1" |
| ||||||
| 109 |
|
RP10-4812DEW
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 110 |
|
RP10-4812DEW-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 111 |
|
RP10-4812DEW/M2
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 112 |
|
RP10-4812DEW/M2-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 113 |
|
RP10-4812DEW/N
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 114 |
|
RP10-4812DEW/N-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 115 |
|
RP10-4812DEW/N/M2
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 116 |
|
RP10-4812DEW/N/M2-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 117 |
|
RP10-4812DEW/P
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 118 |
|
RP10-4812DEW/P-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 119 |
|
RP10-4812DEW/P/M2
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 120 |
|
RP10-4812DEW/P/M2-HC
| 10 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 121 |
|
RP10-4812SEW
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 122 |
|
RP10-4812SEW-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 123 |
|
RP10-4812SEW/M2
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 124 |
|
RP10-4812SEW/M2-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 125 |
|
RP10-4812SEW/N
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 126 |
|
RP10-4812SEW/N-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 127 |
|
RP10-4812SEW/N/M2
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 128 |
|
RP10-4812SEW/N/M2-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 129 |
|
RP10-4812SEW/P
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 130 |
|
RP10-4812SEW/P-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 131 |
|
RP10-4812SEW/P/M2
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 132 |
|
RP10-4812SEW/P/M2-HC
| 10 | Isolated | 18 - 75 | 12 | 2"x1" |
| ||||||
| 133 |
|
RP10-4815DEW
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 134 |
|
RP10-4815DEW-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 135 |
|
RP10-4815DEW/M2
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 136 |
|
RP10-4815DEW/M2-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 137 |
|
RP10-4815DEW/N
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 138 |
|
RP10-4815DEW/N-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 139 |
|
RP10-4815DEW/N/M2
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 140 |
|
RP10-4815DEW/N/M2-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 141 |
|
RP10-4815DEW/P
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 142 |
|
RP10-4815DEW/P-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 143 |
|
RP10-4815DEW/P/M2
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 144 |
|
RP10-4815DEW/P/M2-HC
| 10 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 145 |
|
RP10-4815SEW
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 146 |
|
RP10-4815SEW-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 147 |
|
RP10-4815SEW/M2
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 148 |
|
RP10-4815SEW/M2-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 149 |
|
RP10-4815SEW/N
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 150 |
|
RP10-4815SEW/N-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 151 |
|
RP10-4815SEW/N/M2
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 152 |
|
RP10-4815SEW/N/M2-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 153 |
|
RP10-4815SEW/P
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 154 |
|
RP10-4815SEW/P-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 155 |
|
RP10-4815SEW/P/M2
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 156 |
|
RP10-4815SEW/P/M2-HC
| 10 | Isolated | 18 - 75 | 15 | 2"x1" |
| ||||||
| 157 |
|
RP10-483.3SEW
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 158 |
|
RP10-483.3SEW-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 159 |
|
RP10-483.3SEW/M2
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 160 |
|
RP10-483.3SEW/M2-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 161 |
|
RP10-483.3SEW/N
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 162 |
|
RP10-483.3SEW/N-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 163 |
|
RP10-483.3SEW/N/M2
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 164 |
|
RP10-483.3SEW/N/M2-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 165 |
|
RP10-483.3SEW/P
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 166 |
|
RP10-483.3SEW/P-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 167 |
|
RP10-483.3SEW/P/M2
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
| ||||||
| 168 |
|
RP10-483.3SEW/P/M2-HC
| 10 | Isolated | 18 - 75 | 3.3 | 2"x1" |
|
| Attributes | RP10-EW |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Width (mm) | 25.4 |
| Certifications | UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 78 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP10-2405DEW
| 10 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
RP10-2405DEW-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
RP10-2405DEW/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
RP10-2405DEW/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
RP10-2405DEW/N
| 10 | 5 | 9 - 36 | THT |
| ||
| 6 |
|
RP10-2405DEW/N-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 7 |
|
RP10-2405DEW/N/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 8 |
|
RP10-2405DEW/N/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 9 |
|
RP10-2405DEW/P
| 10 | 5 | 9 - 36 | THT |
| ||
| 10 |
|
RP10-2405DEW/P-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 11 |
|
RP10-2405DEW/P/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 12 |
|
RP10-2405DEW/P/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 13 |
|
RP10-2405SEW
| 10 | 5 | 9 - 36 | THT |
| ||
| 14 |
|
RP10-2405SEW-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 15 |
|
RP10-2405SEW/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 16 |
|
RP10-2405SEW/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 17 |
|
RP10-2405SEW/N
| 10 | 5 | 9 - 36 | THT |
| ||
| 18 |
|
RP10-2405SEW/N-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 19 |
|
RP10-2405SEW/N/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 20 |
|
RP10-2405SEW/N/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 21 |
|
RP10-2405SEW/P
| 10 | 5 | 9 - 36 | THT |
| ||
| 22 |
|
RP10-2405SEW/P-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 23 |
|
RP10-2405SEW/P/M2
| 10 | 5 | 9 - 36 | THT |
| ||
| 24 |
|
RP10-2405SEW/P/M2-HC
| 10 | 5 | 9 - 36 | THT |
| ||
| 25 |
|
RP10-2412DEW
| 10 | 12 | 9 - 36 | THT |
| ||
| 26 |
|
RP10-2412DEW-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 27 |
|
RP10-2412DEW/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 28 |
|
RP10-2412DEW/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 29 |
|
RP10-2412DEW/N
| 10 | 12 | 9 - 36 | THT |
| ||
| 30 |
|
RP10-2412DEW/N-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 31 |
|
RP10-2412DEW/N/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 32 |
|
RP10-2412DEW/N/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 33 |
|
RP10-2412DEW/P
| 10 | 12 | 9 - 36 | THT |
| ||
| 34 |
|
RP10-2412DEW/P-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 35 |
|
RP10-2412DEW/P/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 36 |
|
RP10-2412DEW/P/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 37 |
|
RP10-2412SEW
| 10 | 12 | 9 - 36 | THT |
| ||
| 38 |
|
RP10-2412SEW-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 39 |
|
RP10-2412SEW/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 40 |
|
RP10-2412SEW/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 41 |
|
RP10-2412SEW/N
| 10 | 12 | 9 - 36 | THT |
| ||
| 42 |
|
RP10-2412SEW/N-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 43 |
|
RP10-2412SEW/N/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 44 |
|
RP10-2412SEW/N/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 45 |
|
RP10-2412SEW/P
| 10 | 12 | 9 - 36 | THT |
| ||
| 46 |
|
RP10-2412SEW/P-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 47 |
|
RP10-2412SEW/P/M2
| 10 | 12 | 9 - 36 | THT |
| ||
| 48 |
|
RP10-2412SEW/P/M2-HC
| 10 | 12 | 9 - 36 | THT |
| ||
| 49 |
|
RP10-2415DEW
| 10 | 15 | 9 - 36 | THT |
| ||
| 50 |
|
RP10-2415DEW-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 51 |
|
RP10-2415DEW/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 52 |
|
RP10-2415DEW/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 53 |
|
RP10-2415DEW/N
| 10 | 15 | 9 - 36 | THT |
| ||
| 54 |
|
RP10-2415DEW/N-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 55 |
|
RP10-2415DEW/N/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 56 |
|
RP10-2415DEW/N/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 57 |
|
RP10-2415DEW/P
| 10 | 15 | 9 - 36 | THT |
| ||
| 58 |
|
RP10-2415DEW/P-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 59 |
|
RP10-2415DEW/P/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 60 |
|
RP10-2415DEW/P/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 61 |
|
RP10-2415SEW
| 10 | 15 | 9 - 36 | THT |
| ||
| 62 |
|
RP10-2415SEW-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 63 |
|
RP10-2415SEW/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 64 |
|
RP10-2415SEW/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 65 |
|
RP10-2415SEW/N
| 10 | 15 | 9 - 36 | THT |
| ||
| 66 |
|
RP10-2415SEW/N-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 67 |
|
RP10-2415SEW/N/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 68 |
|
RP10-2415SEW/N/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 69 |
|
RP10-2415SEW/P
| 10 | 15 | 9 - 36 | THT |
| ||
| 70 |
|
RP10-2415SEW/P-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 71 |
|
RP10-2415SEW/P/M2
| 10 | 15 | 9 - 36 | THT |
| ||
| 72 |
|
RP10-2415SEW/P/M2-HC
| 10 | 15 | 9 - 36 | THT |
| ||
| 73 |
|
RP10-243.3SEW
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 74 |
|
RP10-243.3SEW-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 75 |
|
RP10-243.3SEW/M2
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 76 |
|
RP10-243.3SEW/M2-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 77 |
|
RP10-243.3SEW/N
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 78 |
|
RP10-243.3SEW/N-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 79 |
|
RP10-243.3SEW/N/M2
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 80 |
|
RP10-243.3SEW/N/M2-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 81 |
|
RP10-243.3SEW/P
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 82 |
|
RP10-243.3SEW/P-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 83 |
|
RP10-243.3SEW/P/M2
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 84 |
|
RP10-243.3SEW/P/M2-HC
| 10 | 3.3 | 9 - 36 | THT |
| ||
| 85 |
|
RP10-4805DEW
| 10 | 5 | 18 - 75 | THT |
| ||
| 86 |
|
RP10-4805DEW-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 87 |
|
RP10-4805DEW/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 88 |
|
RP10-4805DEW/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 89 |
|
RP10-4805DEW/N
| 10 | 5 | 18 - 75 | THT |
| ||
| 90 |
|
RP10-4805DEW/N-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 91 |
|
RP10-4805DEW/N/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 92 |
|
RP10-4805DEW/N/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 93 |
|
RP10-4805DEW/P
| 10 | 5 | 18 - 75 | THT |
| ||
| 94 |
|
RP10-4805DEW/P-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 95 |
|
RP10-4805DEW/P/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 96 |
|
RP10-4805DEW/P/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 97 |
|
RP10-4805SEW
| 10 | 5 | 18 - 75 | THT |
| ||
| 98 |
|
RP10-4805SEW-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 99 |
|
RP10-4805SEW/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 100 |
|
RP10-4805SEW/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 101 |
|
RP10-4805SEW/N
| 10 | 5 | 18 - 75 | THT |
| ||
| 102 |
|
RP10-4805SEW/N-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 103 |
|
RP10-4805SEW/N/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 104 |
|
RP10-4805SEW/N/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 105 |
|
RP10-4805SEW/P
| 10 | 5 | 18 - 75 | THT |
| ||
| 106 |
|
RP10-4805SEW/P-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 107 |
|
RP10-4805SEW/P/M2
| 10 | 5 | 18 - 75 | THT |
| ||
| 108 |
|
RP10-4805SEW/P/M2-HC
| 10 | 5 | 18 - 75 | THT |
| ||
| 109 |
|
RP10-4812DEW
| 10 | 12 | 18 - 75 | THT |
| ||
| 110 |
|
RP10-4812DEW-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 111 |
|
RP10-4812DEW/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 112 |
|
RP10-4812DEW/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 113 |
|
RP10-4812DEW/N
| 10 | 12 | 18 - 75 | THT |
| ||
| 114 |
|
RP10-4812DEW/N-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 115 |
|
RP10-4812DEW/N/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 116 |
|
RP10-4812DEW/N/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 117 |
|
RP10-4812DEW/P
| 10 | 12 | 18 - 75 | THT |
| ||
| 118 |
|
RP10-4812DEW/P-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 119 |
|
RP10-4812DEW/P/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 120 |
|
RP10-4812DEW/P/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 121 |
|
RP10-4812SEW
| 10 | 12 | 18 - 75 | THT |
| ||
| 122 |
|
RP10-4812SEW-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 123 |
|
RP10-4812SEW/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 124 |
|
RP10-4812SEW/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 125 |
|
RP10-4812SEW/N
| 10 | 12 | 18 - 75 | THT |
| ||
| 126 |
|
RP10-4812SEW/N-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 127 |
|
RP10-4812SEW/N/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 128 |
|
RP10-4812SEW/N/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 129 |
|
RP10-4812SEW/P
| 10 | 12 | 18 - 75 | THT |
| ||
| 130 |
|
RP10-4812SEW/P-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 131 |
|
RP10-4812SEW/P/M2
| 10 | 12 | 18 - 75 | THT |
| ||
| 132 |
|
RP10-4812SEW/P/M2-HC
| 10 | 12 | 18 - 75 | THT |
| ||
| 133 |
|
RP10-4815DEW
| 10 | 15 | 18 - 75 | THT |
| ||
| 134 |
|
RP10-4815DEW-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 135 |
|
RP10-4815DEW/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 136 |
|
RP10-4815DEW/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 137 |
|
RP10-4815DEW/N
| 10 | 15 | 18 - 75 | THT |
| ||
| 138 |
|
RP10-4815DEW/N-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 139 |
|
RP10-4815DEW/N/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 140 |
|
RP10-4815DEW/N/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 141 |
|
RP10-4815DEW/P
| 10 | 15 | 18 - 75 | THT |
| ||
| 142 |
|
RP10-4815DEW/P-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 143 |
|
RP10-4815DEW/P/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 144 |
|
RP10-4815DEW/P/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 145 |
|
RP10-4815SEW
| 10 | 15 | 18 - 75 | THT |
| ||
| 146 |
|
RP10-4815SEW-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 147 |
|
RP10-4815SEW/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 148 |
|
RP10-4815SEW/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 149 |
|
RP10-4815SEW/N
| 10 | 15 | 18 - 75 | THT |
| ||
| 150 |
|
RP10-4815SEW/N-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 151 |
|
RP10-4815SEW/N/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 152 |
|
RP10-4815SEW/N/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 153 |
|
RP10-4815SEW/P
| 10 | 15 | 18 - 75 | THT |
| ||
| 154 |
|
RP10-4815SEW/P-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 155 |
|
RP10-4815SEW/P/M2
| 10 | 15 | 18 - 75 | THT |
| ||
| 156 |
|
RP10-4815SEW/P/M2-HC
| 10 | 15 | 18 - 75 | THT |
| ||
| 157 |
|
RP10-483.3SEW
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 158 |
|
RP10-483.3SEW-HC
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 159 |
|
RP10-483.3SEW/M2
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 160 |
|
RP10-483.3SEW/M2-HC
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 161 |
|
RP10-483.3SEW/N
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 162 |
|
RP10-483.3SEW/N-HC
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 163 |
|
RP10-483.3SEW/N/M2
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 164 |
|
RP10-483.3SEW/N/M2-HC
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 165 |
|
RP10-483.3SEW/P
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 166 |
|
RP10-483.3SEW/P-HC
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 167 |
|
RP10-483.3SEW/P/M2
| 10 | 3.3 | 18 - 75 | THT |
| ||
| 168 |
|
RP10-483.3SEW/P/M2-HC
| 10 | 3.3 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP10-EW.pdf | Datasheet |