The RP40-GW series wide input range DC/DC converters are certified to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 2” package meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP40-2405SGW
| 40.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
2 |
RP40-2405SGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
3 |
RP40-2405SGW/N
| 40.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
4 |
RP40-2405SGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
5 |
RP40-2412DGW
| 40.0 | Isolated | 9.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
6 |
RP40-2412DGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
7 |
RP40-2412DGW/N
| 40.0 | Isolated | 9.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
8 |
RP40-2412DGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
9 |
RP40-2412SGW
| 40.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
10 |
RP40-2412SGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
11 |
RP40-2412SGW/N
| 40.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
12 |
RP40-2412SGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
13 |
RP40-2415DGW
| 40.0 | Isolated | 9.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
14 |
RP40-2415DGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
15 |
RP40-2415DGW/N
| 40.0 | Isolated | 9.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
16 |
RP40-2415DGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
17 |
RP40-2415SGW
| 40.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
18 |
RP40-2415SGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
19 |
RP40-2415SGW/N
| 40.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
20 |
RP40-2415SGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
21 |
RP40-243.3SGW
| 40.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
22 |
RP40-243.3SGW-HC
| 40.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
23 |
RP40-243.3SGW/N
| 40.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
24 |
RP40-243.3SGW/N-HC
| 40.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
25 |
RP40-4805SGW
| 40.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
26 |
RP40-4805SGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
27 |
RP40-4805SGW/N
| 40.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
28 |
RP40-4805SGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
29 |
RP40-4812DGW
| 40.0 | Isolated | 18.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
30 |
RP40-4812DGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
31 |
RP40-4812DGW/N
| 40.0 | Isolated | 18.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
32 |
RP40-4812DGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
33 |
RP40-4812SGW
| 40.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
34 |
RP40-4812SGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
35 |
RP40-4812SGW/N
| 40.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
36 |
RP40-4812SGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
37 |
RP40-4815DGW
| 40.0 | Isolated | 18.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
38 |
RP40-4815DGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
39 |
RP40-4815DGW/N
| 40.0 | Isolated | 18.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
40 |
RP40-4815DGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
41 |
RP40-4815SGW
| 40.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
42 |
RP40-4815SGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
43 |
RP40-4815SGW/N
| 40.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
44 |
RP40-4815SGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
45 |
RP40-483.3SGW
| 40.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
46 |
RP40-483.3SGW-HC
| 40.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
47 |
RP40-483.3SGW/N
| 40.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
48 |
RP40-483.3SGW/N-HC
| 40.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
|
Attributes | RP40-GW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x2" |
Width (mm) | 50.8 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 57.0 |
Protections | OLP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP40-2405SGW
| 40.0 | 5.0 | 9.0 - 36.0 | THT |
|
| ||
2 |
RP40-2405SGW-HC
| 40.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
3 |
RP40-2405SGW/N
| 40.0 | 5.0 | 9.0 - 36.0 | THT |
|
| ||
4 |
RP40-2405SGW/N-HC
| 40.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
5 |
RP40-2412DGW
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
|
| ||
6 |
RP40-2412DGW-HC
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
7 |
RP40-2412DGW/N
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
|
| ||
8 |
RP40-2412DGW/N-HC
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
9 |
RP40-2412SGW
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
|
| ||
10 |
RP40-2412SGW-HC
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
11 |
RP40-2412SGW/N
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
|
| ||
12 |
RP40-2412SGW/N-HC
| 40.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
13 |
RP40-2415DGW
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
|
| ||
14 |
RP40-2415DGW-HC
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
15 |
RP40-2415DGW/N
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
|
| ||
16 |
RP40-2415DGW/N-HC
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
17 |
RP40-2415SGW
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
|
| ||
18 |
RP40-2415SGW-HC
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
19 |
RP40-2415SGW/N
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
|
| ||
20 |
RP40-2415SGW/N-HC
| 40.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
21 |
RP40-243.3SGW
| 40.0 | 3.3 | 9.0 - 36.0 | THT |
|
| ||
22 |
RP40-243.3SGW-HC
| 40.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
23 |
RP40-243.3SGW/N
| 40.0 | 3.3 | 9.0 - 36.0 | THT |
|
| ||
24 |
RP40-243.3SGW/N-HC
| 40.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
25 |
RP40-4805SGW
| 40.0 | 5.0 | 18.0 - 75.0 | THT |
|
| ||
26 |
RP40-4805SGW-HC
| 40.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
27 |
RP40-4805SGW/N
| 40.0 | 5.0 | 18.0 - 75.0 | THT |
|
| ||
28 |
RP40-4805SGW/N-HC
| 40.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
29 |
RP40-4812DGW
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
|
| ||
30 |
RP40-4812DGW-HC
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
31 |
RP40-4812DGW/N
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
|
| ||
32 |
RP40-4812DGW/N-HC
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
33 |
RP40-4812SGW
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
|
| ||
34 |
RP40-4812SGW-HC
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
35 |
RP40-4812SGW/N
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
|
| ||
36 |
RP40-4812SGW/N-HC
| 40.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
37 |
RP40-4815DGW
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
|
| ||
38 |
RP40-4815DGW-HC
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
39 |
RP40-4815DGW/N
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
|
| ||
40 |
RP40-4815DGW/N-HC
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
41 |
RP40-4815SGW
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
|
| ||
42 |
RP40-4815SGW-HC
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
43 |
RP40-4815SGW/N
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
|
| ||
44 |
RP40-4815SGW/N-HC
| 40.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
45 |
RP40-483.3SGW
| 40.0 | 3.3 | 18.0 - 75.0 | THT |
|
| ||
46 |
RP40-483.3SGW-HC
| 40.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
47 |
RP40-483.3SGW/N
| 40.0 | 3.3 | 18.0 - 75.0 | THT |
|
| ||
48 |
RP40-483.3SGW/N-HC
| 40.0 | 3.3 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp40gw | ||
RP40-GW.pdf | Datasheet |