The RP15-A series are ultraminiature power DC/DC converters in a case half the size of industry standard 15W converters. Despite their small size, the RP15-A converters are fully specified devices with output currents up to 4 Amps, no minimum load, 1600VDC isolation and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The RP15-A series will find many uses in applications where board space and/or board height is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-1205DA
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 2 |
|
RP15-1205DA-HC
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 3 |
|
RP15-1205DA/N
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 4 |
|
RP15-1205DA/N-HC
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 5 |
|
RP15-1205DA/P
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 6 |
|
RP15-1205DA/P-HC
| 15 | Isolated | 9 - 18 | ± 5 | 1"x1" |
| ||||||
| 7 |
|
RP15-1205SA
| 15 | Isolated | 9 - 18 | 5 | 1"x1" |
| ||||||
| 8 |
|
RP15-1205SA-HC
| 15 | Isolated | 9 - 18 | 5 | 1"x1" |
| ||||||
| 9 |
|
RP15-1205SA/N
| 15 | Isolated | 9 - 18 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 10 |
|
RP15-1205SA/N-HC
| 15 | Isolated | 9 - 18 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 11 |
|
RP15-1205SA/P
| 15 | Isolated | 9 - 18 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 12 |
|
RP15-1205SA/P-HC
| 15 | Isolated | 9 - 18 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 13 |
|
RP15-1212DA
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 14 |
|
RP15-1212DA-HC
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 15 |
|
RP15-1212DA/N
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 16 |
|
RP15-1212DA/N-HC
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 17 |
|
RP15-1212DA/P
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 18 |
|
RP15-1212DA/P-HC
| 15 | Isolated | 9 - 18 | ± 12 | 1"x1" |
| ||||||
| 19 |
|
RP15-1212SA
| 15 | Isolated | 9 - 18 | 12 | 1"x1" |
| ||||||
| 20 |
|
RP15-1212SA-HC
| 15 | Isolated | 9 - 18 | 12 | 1"x1" |
| ||||||
| 21 |
|
RP15-1212SA/N
| 15 | Isolated | 9 - 18 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 22 |
|
RP15-1212SA/N-HC
| 15 | Isolated | 9 - 18 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 23 |
|
RP15-1212SA/P
| 15 | Isolated | 9 - 18 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 24 |
|
RP15-1212SA/P-HC
| 15 | Isolated | 9 - 18 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 25 |
|
RP15-1215DA
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 26 |
|
RP15-1215DA-HC
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 27 |
|
RP15-1215DA/N
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 28 |
|
RP15-1215DA/N-HC
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 29 |
|
RP15-1215DA/P
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 30 |
|
RP15-1215DA/P-HC
| 15 | Isolated | 9 - 18 | ± 15 | 1"x1" |
| ||||||
| 31 |
|
RP15-1215SA
| 15 | Isolated | 9 - 18 | 15 | 1"x1" |
| ||||||
| 32 |
|
RP15-1215SA-HC
| 15 | Isolated | 9 - 18 | 15 | 1"x1" |
| ||||||
| 33 |
|
RP15-1215SA/N
| 15 | Isolated | 9 - 18 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 34 |
|
RP15-1215SA/N-HC
| 15 | Isolated | 9 - 18 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 35 |
|
RP15-1215SA/P
| 15 | Isolated | 9 - 18 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 36 |
|
RP15-1215SA/P-HC
| 15 | Isolated | 9 - 18 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 37 |
|
RP15-123.3SA
| 15 | Isolated | 9 - 18 | 3.3 | 1"x1" |
| ||||||
| 38 |
|
RP15-123.3SA-HC
| 15 | Isolated | 9 - 18 | 3.3 | 1"x1" |
| ||||||
| 39 |
|
RP15-123.3SA/N
| 15 | Isolated | 9 - 18 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 40 |
|
RP15-123.3SA/N-HC
| 15 | Isolated | 9 - 18 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 41 |
|
RP15-123.3SA/P
| 15 | Isolated | 9 - 18 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 42 |
|
RP15-123.3SA/P-HC
| 15 | Isolated | 9 - 18 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 43 |
|
RP15-2405DA
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 44 |
|
RP15-2405DA-HC
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 45 |
|
RP15-2405DA/N
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 46 |
|
RP15-2405DA/N-HC
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 47 |
|
RP15-2405DA/P
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 48 |
|
RP15-2405DA/P-HC
| 15 | Isolated | 18 - 36 | ± 5 | 1"x1" |
| ||||||
| 49 |
|
RP15-2405SA
| 15 | Isolated | 18 - 36 | 5 | 1"x1" |
| ||||||
| 50 |
|
RP15-2405SA-HC
| 15 | Isolated | 18 - 36 | 5 | 1"x1" |
| ||||||
| 51 |
|
RP15-2405SA/N
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 52 |
|
RP15-2405SA/N-HC
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 53 |
|
RP15-2405SA/P
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 54 |
|
RP15-2405SA/P-HC
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 55 |
|
RP15-2412DA
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 56 |
|
RP15-2412DA-HC
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 57 |
|
RP15-2412DA/N
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 58 |
|
RP15-2412DA/N-HC
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 59 |
|
RP15-2412DA/P
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 60 |
|
RP15-2412DA/P-HC
| 15 | Isolated | 18 - 36 | ± 12 | 1"x1" |
| ||||||
| 61 |
|
RP15-2412SA
| 15 | Isolated | 18 - 36 | 12 | 1"x1" |
| ||||||
| 62 |
|
RP15-2412SA-HC
| 15 | Isolated | 18 - 36 | 12 | 1"x1" |
| ||||||
| 63 |
|
RP15-2412SA/N
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 64 |
|
RP15-2412SA/N-HC
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 65 |
|
RP15-2412SA/P
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 66 |
|
RP15-2412SA/P-HC
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 67 |
|
RP15-2415DA
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 68 |
|
RP15-2415DA-HC
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 69 |
|
RP15-2415DA/N
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 70 |
|
RP15-2415DA/N-HC
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 71 |
|
RP15-2415DA/P
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 72 |
|
RP15-2415DA/P-HC
| 15 | Isolated | 18 - 36 | ± 15 | 1"x1" |
| ||||||
| 73 |
|
RP15-2415SA
| 15 | Isolated | 18 - 36 | 15 | 1"x1" |
| ||||||
| 74 |
|
RP15-2415SA-HC
| 15 | Isolated | 18 - 36 | 15 | 1"x1" |
| ||||||
| 75 |
|
RP15-2415SA/N
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 76 |
|
RP15-2415SA/N-HC
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 77 |
|
RP15-2415SA/P
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 78 |
|
RP15-2415SA/P-HC
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 79 |
|
RP15-243.3SA
| 15 | Isolated | 18 - 36 | 3.3 | 1"x1" |
| ||||||
| 80 |
|
RP15-243.3SA-HC
| 15 | Isolated | 18 - 36 | 3.3 | 1"x1" |
| ||||||
| 81 |
|
RP15-243.3SA/N
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 82 |
|
RP15-243.3SA/N-HC
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 83 |
|
RP15-243.3SA/P
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 84 |
|
RP15-243.3SA/P-HC
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 85 |
|
RP15-4805DA
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 86 |
|
RP15-4805DA-HC
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 87 |
|
RP15-4805DA/N
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 88 |
|
RP15-4805DA/N-HC
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 89 |
|
RP15-4805DA/P
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 90 |
|
RP15-4805DA/P-HC
| 15 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| ||||||
| 91 |
|
RP15-4805SA
| 15 | Isolated | 36 - 75 | 5 | 1"x1" |
| ||||||
| 92 |
|
RP15-4805SA-HC
| 15 | Isolated | 36 - 75 | 5 | 1"x1" |
| ||||||
| 93 |
|
RP15-4805SA/N
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 94 |
|
RP15-4805SA/N-HC
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 95 |
|
RP15-4805SA/P
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 96 |
|
RP15-4805SA/P-HC
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 97 |
|
RP15-4812DA
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 98 |
|
RP15-4812DA-HC
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 99 |
|
RP15-4812DA/N
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 100 |
|
RP15-4812DA/N-HC
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 101 |
|
RP15-4812DA/P
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 102 |
|
RP15-4812DA/P-HC
| 15 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| ||||||
| 103 |
|
RP15-4812SA
| 15 | Isolated | 36 - 75 | 12 | 1"x1" |
| ||||||
| 104 |
|
RP15-4812SA-HC
| 15 | Isolated | 36 - 75 | 12 | 1"x1" |
| ||||||
| 105 |
|
RP15-4812SA/N
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 106 |
|
RP15-4812SA/N-HC
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 107 |
|
RP15-4812SA/P
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 108 |
|
RP15-4812SA/P-HC
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 109 |
|
RP15-4815DA
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 110 |
|
RP15-4815DA-HC
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 111 |
|
RP15-4815DA/N
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 112 |
|
RP15-4815DA/N-HC
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 113 |
|
RP15-4815DA/P
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 114 |
|
RP15-4815DA/P-HC
| 15 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| ||||||
| 115 |
|
RP15-4815SA
| 15 | Isolated | 36 - 75 | 15 | 1"x1" |
| ||||||
| 116 |
|
RP15-4815SA-HC
| 15 | Isolated | 36 - 75 | 15 | 1"x1" |
| ||||||
| 117 |
|
RP15-4815SA/N
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 118 |
|
RP15-4815SA/N-HC
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 119 |
|
RP15-4815SA/P
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 120 |
|
RP15-4815SA/P-HC
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 121 |
|
RP15-483.3SA
| 15 | Isolated | 36 - 75 | 3.3 | 1"x1" |
| ||||||
| 122 |
|
RP15-483.3SA-HC
| 15 | Isolated | 36 - 75 | 3.3 | 1"x1" |
| ||||||
| 123 |
|
RP15-483.3SA/N
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 124 |
|
RP15-483.3SA/N-HC
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 125 |
|
RP15-483.3SA/P
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 126 |
|
RP15-483.3SA/P-HC
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | 1"x1" |
|
| Attributes | RP15-A |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 15 |
| Isolation | Isolated |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Width (mm) | 25.4 |
| Certifications | EN 55032, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 68 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-1205DA
| 15 | 5 | 9 - 18 | THT |
| ||
| 2 |
|
RP15-1205DA-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 3 |
|
RP15-1205DA/N
| 15 | 5 | 9 - 18 | THT |
| ||
| 4 |
|
RP15-1205DA/N-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 5 |
|
RP15-1205DA/P
| 15 | 5 | 9 - 18 | THT |
| ||
| 6 |
|
RP15-1205DA/P-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 7 |
|
RP15-1205SA
| 15 | 5 | 9 - 18 | THT |
| ||
| 8 |
|
RP15-1205SA-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 9 |
|
RP15-1205SA/N
| 15 | 5 | 9 - 18 | THT |
| ||
| 10 |
|
RP15-1205SA/N-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 11 |
|
RP15-1205SA/P
| 15 | 5 | 9 - 18 | THT |
| ||
| 12 |
|
RP15-1205SA/P-HC
| 15 | 5 | 9 - 18 | THT |
| ||
| 13 |
|
RP15-1212DA
| 15 | 12 | 9 - 18 | THT |
| ||
| 14 |
|
RP15-1212DA-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 15 |
|
RP15-1212DA/N
| 15 | 12 | 9 - 18 | THT |
| ||
| 16 |
|
RP15-1212DA/N-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 17 |
|
RP15-1212DA/P
| 15 | 12 | 9 - 18 | THT |
| ||
| 18 |
|
RP15-1212DA/P-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 19 |
|
RP15-1212SA
| 15 | 12 | 9 - 18 | THT |
| ||
| 20 |
|
RP15-1212SA-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 21 |
|
RP15-1212SA/N
| 15 | 12 | 9 - 18 | THT |
| ||
| 22 |
|
RP15-1212SA/N-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 23 |
|
RP15-1212SA/P
| 15 | 12 | 9 - 18 | THT |
| ||
| 24 |
|
RP15-1212SA/P-HC
| 15 | 12 | 9 - 18 | THT |
| ||
| 25 |
|
RP15-1215DA
| 15 | 15 | 9 - 18 | THT |
| ||
| 26 |
|
RP15-1215DA-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 27 |
|
RP15-1215DA/N
| 15 | 15 | 9 - 18 | THT |
| ||
| 28 |
|
RP15-1215DA/N-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 29 |
|
RP15-1215DA/P
| 15 | 15 | 9 - 18 | THT |
| ||
| 30 |
|
RP15-1215DA/P-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 31 |
|
RP15-1215SA
| 15 | 15 | 9 - 18 | THT |
| ||
| 32 |
|
RP15-1215SA-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 33 |
|
RP15-1215SA/N
| 15 | 15 | 9 - 18 | THT |
| ||
| 34 |
|
RP15-1215SA/N-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 35 |
|
RP15-1215SA/P
| 15 | 15 | 9 - 18 | THT |
| ||
| 36 |
|
RP15-1215SA/P-HC
| 15 | 15 | 9 - 18 | THT |
| ||
| 37 |
|
RP15-123.3SA
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 38 |
|
RP15-123.3SA-HC
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 39 |
|
RP15-123.3SA/N
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 40 |
|
RP15-123.3SA/N-HC
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 41 |
|
RP15-123.3SA/P
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 42 |
|
RP15-123.3SA/P-HC
| 15 | 3.3 | 9 - 18 | THT |
| ||
| 43 |
|
RP15-2405DA
| 15 | 5 | 18 - 36 | THT |
| ||
| 44 |
|
RP15-2405DA-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 45 |
|
RP15-2405DA/N
| 15 | 5 | 18 - 36 | THT |
| ||
| 46 |
|
RP15-2405DA/N-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 47 |
|
RP15-2405DA/P
| 15 | 5 | 18 - 36 | THT |
| ||
| 48 |
|
RP15-2405DA/P-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 49 |
|
RP15-2405SA
| 15 | 5 | 18 - 36 | THT |
| ||
| 50 |
|
RP15-2405SA-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 51 |
|
RP15-2405SA/N
| 15 | 5 | 18 - 36 | THT |
| ||
| 52 |
|
RP15-2405SA/N-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 53 |
|
RP15-2405SA/P
| 15 | 5 | 18 - 36 | THT |
| ||
| 54 |
|
RP15-2405SA/P-HC
| 15 | 5 | 18 - 36 | THT |
| ||
| 55 |
|
RP15-2412DA
| 15 | 12 | 18 - 36 | THT |
| ||
| 56 |
|
RP15-2412DA-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 57 |
|
RP15-2412DA/N
| 15 | 12 | 18 - 36 | THT |
| ||
| 58 |
|
RP15-2412DA/N-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 59 |
|
RP15-2412DA/P
| 15 | 12 | 18 - 36 | THT |
| ||
| 60 |
|
RP15-2412DA/P-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 61 |
|
RP15-2412SA
| 15 | 12 | 18 - 36 | THT |
| ||
| 62 |
|
RP15-2412SA-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 63 |
|
RP15-2412SA/N
| 15 | 12 | 18 - 36 | THT |
| ||
| 64 |
|
RP15-2412SA/N-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 65 |
|
RP15-2412SA/P
| 15 | 12 | 18 - 36 | THT |
| ||
| 66 |
|
RP15-2412SA/P-HC
| 15 | 12 | 18 - 36 | THT |
| ||
| 67 |
|
RP15-2415DA
| 15 | 15 | 18 - 36 | THT |
| ||
| 68 |
|
RP15-2415DA-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 69 |
|
RP15-2415DA/N
| 15 | 15 | 18 - 36 | THT |
| ||
| 70 |
|
RP15-2415DA/N-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 71 |
|
RP15-2415DA/P
| 15 | 15 | 18 - 36 | THT |
| ||
| 72 |
|
RP15-2415DA/P-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 73 |
|
RP15-2415SA
| 15 | 15 | 18 - 36 | THT |
| ||
| 74 |
|
RP15-2415SA-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 75 |
|
RP15-2415SA/N
| 15 | 15 | 18 - 36 | THT |
| ||
| 76 |
|
RP15-2415SA/N-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 77 |
|
RP15-2415SA/P
| 15 | 15 | 18 - 36 | THT |
| ||
| 78 |
|
RP15-2415SA/P-HC
| 15 | 15 | 18 - 36 | THT |
| ||
| 79 |
|
RP15-243.3SA
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 80 |
|
RP15-243.3SA-HC
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 81 |
|
RP15-243.3SA/N
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 82 |
|
RP15-243.3SA/N-HC
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 83 |
|
RP15-243.3SA/P
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 84 |
|
RP15-243.3SA/P-HC
| 15 | 3.3 | 18 - 36 | THT |
| ||
| 85 |
|
RP15-4805DA
| 15 | 5 | 36 - 75 | THT |
| ||
| 86 |
|
RP15-4805DA-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 87 |
|
RP15-4805DA/N
| 15 | 5 | 36 - 75 | THT |
| ||
| 88 |
|
RP15-4805DA/N-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 89 |
|
RP15-4805DA/P
| 15 | 5 | 36 - 75 | THT |
| ||
| 90 |
|
RP15-4805DA/P-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 91 |
|
RP15-4805SA
| 15 | 5 | 36 - 75 | THT |
| ||
| 92 |
|
RP15-4805SA-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 93 |
|
RP15-4805SA/N
| 15 | 5 | 36 - 75 | THT |
| ||
| 94 |
|
RP15-4805SA/N-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 95 |
|
RP15-4805SA/P
| 15 | 5 | 36 - 75 | THT |
| ||
| 96 |
|
RP15-4805SA/P-HC
| 15 | 5 | 36 - 75 | THT |
| ||
| 97 |
|
RP15-4812DA
| 15 | 12 | 36 - 75 | THT |
| ||
| 98 |
|
RP15-4812DA-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 99 |
|
RP15-4812DA/N
| 15 | 12 | 36 - 75 | THT |
| ||
| 100 |
|
RP15-4812DA/N-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 101 |
|
RP15-4812DA/P
| 15 | 12 | 36 - 75 | THT |
| ||
| 102 |
|
RP15-4812DA/P-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 103 |
|
RP15-4812SA
| 15 | 12 | 36 - 75 | THT |
| ||
| 104 |
|
RP15-4812SA-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 105 |
|
RP15-4812SA/N
| 15 | 12 | 36 - 75 | THT |
| ||
| 106 |
|
RP15-4812SA/N-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 107 |
|
RP15-4812SA/P
| 15 | 12 | 36 - 75 | THT |
| ||
| 108 |
|
RP15-4812SA/P-HC
| 15 | 12 | 36 - 75 | THT |
| ||
| 109 |
|
RP15-4815DA
| 15 | 15 | 36 - 75 | THT |
| ||
| 110 |
|
RP15-4815DA-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 111 |
|
RP15-4815DA/N
| 15 | 15 | 36 - 75 | THT |
| ||
| 112 |
|
RP15-4815DA/N-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 113 |
|
RP15-4815DA/P
| 15 | 15 | 36 - 75 | THT |
| ||
| 114 |
|
RP15-4815DA/P-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 115 |
|
RP15-4815SA
| 15 | 15 | 36 - 75 | THT |
| ||
| 116 |
|
RP15-4815SA-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 117 |
|
RP15-4815SA/N
| 15 | 15 | 36 - 75 | THT |
| ||
| 118 |
|
RP15-4815SA/N-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 119 |
|
RP15-4815SA/P
| 15 | 15 | 36 - 75 | THT |
| ||
| 120 |
|
RP15-4815SA/P-HC
| 15 | 15 | 36 - 75 | THT |
| ||
| 121 |
|
RP15-483.3SA
| 15 | 3.3 | 36 - 75 | THT |
| ||
| 122 |
|
RP15-483.3SA-HC
| 15 | 3.3 | 36 - 75 | THT |
| ||
| 123 |
|
RP15-483.3SA/N
| 15 | 3.3 | 36 - 75 | THT |
| ||
| 124 |
|
RP15-483.3SA/N-HC
| 15 | 3.3 | 36 - 75 | THT |
| ||
| 125 |
|
RP15-483.3SA/P
| 15 | 3.3 | 36 - 75 | THT |
| ||
| 126 |
|
RP15-483.3SA/P-HC
| 15 | 3.3 | 36 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP15-A.pdf | Datasheet |