The RP40-G series DC/DC converters are certified to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 2” package meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP40-120512TG
| 40 | Isolated | 9 - 18 | 5 / ± 12 | 2"x2" |
| |||||||
2 |
RP40-120512TG/HC
| 40 | Isolated | 9 - 18 | 5 / ± 12 | 2"x2" |
| |||||||
3 |
RP40-120515TG
| 40 | Isolated | 9 - 18 | 5 / ± 15 | 2"x2" |
| |||||||
4 |
RP40-120515TG/HC
| 40 | Isolated | 9 - 18 | 5 / ± 15 | 2"x2" |
| |||||||
5 |
RP40-1205SG
| 40 | Isolated | 9 - 18 | 4.5 to 5.5 | 2"x2" |
| |||||||
6 |
RP40-1205SG-HC
| 40 | Isolated | 9 - 18 | 4.5 to 5.5 | 2"x2" |
| |||||||
7 |
RP40-1212DG
| 40 | Isolated | 9 - 18 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
8 |
RP40-1212DG-HC
| 40 | Isolated | 9 - 18 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
9 |
RP40-1212SG
| 40 | Isolated | 9 - 18 | 10.8 to 13.2 | 2"x2" |
| |||||||
10 |
RP40-1212SG-HC
| 40 | Isolated | 9 - 18 | 10.8 to 13.2 | 2"x2" |
| |||||||
11 |
RP40-1215DG
| 40 | Isolated | 9 - 18 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
12 |
RP40-1215DG-HC
| 40 | Isolated | 9 - 18 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
13 |
RP40-1215SG
| 40 | Isolated | 9 - 18 | 13.5 to 16.5 | 2"x2" |
| |||||||
14 |
RP40-1215SG-HC
| 40 | Isolated | 9 - 18 | 13.5 to 16.5 | 2"x2" |
| |||||||
15 |
RP40-123.3SG
| 40 | Isolated | 9 - 18 | 2.97 to 3.63 | 2"x2" |
| |||||||
16 |
RP40-123.3SG-HC
| 40 | Isolated | 9 - 18 | 2.97 to 3.63 | 2"x2" |
| |||||||
17 |
RP40-240512TG
| 40 | Isolated | 18 - 36 | 5 / ± 12 | 2"x2" |
| |||||||
18 |
RP40-240512TG/HC
| 40 | Isolated | 18 - 36 | 5 / ± 12 | 2"x2" |
| |||||||
19 |
RP40-240515TG
| 40 | Isolated | 18 - 36 | 5 / ± 15 | 2"x2" |
| |||||||
20 |
RP40-240515TG/HC
| 40 | Isolated | 18 - 36 | 5 / ± 15 | 2"x2" |
| |||||||
21 |
RP40-2405SG
| 40 | Isolated | 18 - 36 | 4.5 to 5.5 | 2"x2" |
| |||||||
22 |
RP40-2405SG-HC
| 40 | Isolated | 18 - 36 | 4.5 to 5.5 | 2"x2" |
| |||||||
23 |
RP40-2412DG
| 40 | Isolated | 18 - 36 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
24 |
RP40-2412DG-HC
| 40 | Isolated | 18 - 36 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
25 |
RP40-2412SG
| 40 | Isolated | 18 - 36 | 10.8 to 13.2 | 2"x2" |
| |||||||
26 |
RP40-2412SG-HC
| 40 | Isolated | 18 - 36 | 10.8 to 13.2 | 2"x2" |
| |||||||
27 |
RP40-2415DG
| 40 | Isolated | 18 - 36 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
28 |
RP40-2415DG-HC
| 40 | Isolated | 18 - 36 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
29 |
RP40-2415SG
| 40 | Isolated | 18 - 36 | 13.5 to 16.5 | 2"x2" |
| |||||||
30 |
RP40-2415SG-HC
| 40 | Isolated | 18 - 36 | 13.5 to 16.5 | 2"x2" |
| |||||||
31 |
RP40-243.3SG
| 40 | Isolated | 18 - 36 | 2.97 to 3.63 | 2"x2" |
| |||||||
32 |
RP40-243.3SG-HC
| 40 | Isolated | 18 - 36 | 2.97 to 3.63 | 2"x2" |
| |||||||
33 |
RP40-480512TG
| 40 | Isolated | 36 - 75 | 5 / ± 12 | 2"x2" |
| |||||||
34 |
RP40-480512TG/HC
| 40 | Isolated | 36 - 75 | 5 / ± 12 | 2"x2" |
| |||||||
35 |
RP40-480515TG
| 40 | Isolated | 36 - 75 | 5 / ± 15 | 2"x2" |
| |||||||
36 |
RP40-480515TG/HC
| 40 | Isolated | 36 - 75 | 5 / ± 15 | 2"x2" |
| |||||||
37 |
RP40-4805SG
| 40 | Isolated | 36 - 75 | 4.5 to 5.5 | 2"x2" |
| |||||||
38 |
RP40-4805SG-HC
| 40 | Isolated | 36 - 75 | 4.5 to 5.5 | 2"x2" |
| |||||||
39 |
RP40-4812DG
| 40 | Isolated | 36 - 75 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
40 |
RP40-4812DG-HC
| 40 | Isolated | 36 - 75 | ± 10.8 to ± 13.2 | 2"x2" |
| |||||||
41 |
RP40-4812SG
| 40 | Isolated | 36 - 75 | 10.8 to 13.2 | 2"x2" |
| |||||||
42 |
RP40-4812SG-HC
| 40 | Isolated | 36 - 75 | 10.8 to 13.2 | 2"x2" |
| |||||||
43 |
RP40-4815DG
| 40 | Isolated | 36 - 75 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
44 |
RP40-4815DG-HC
| 40 | Isolated | 36 - 75 | ± 13.5 to ± 16.5 | 2"x2" |
| |||||||
45 |
RP40-4815SG
| 40 | Isolated | 36 - 75 | 13.5 to 16.5 | 2"x2" |
| |||||||
46 |
RP40-4815SG-HC
| 40 | Isolated | 36 - 75 | 13.5 to 16.5 | 2"x2" |
| |||||||
47 |
RP40-483.3SG
| 40 | Isolated | 36 - 75 | 2.97 to 3.63 | 2"x2" |
| |||||||
48 |
RP40-483.3SG-HC
| 40 | Isolated | 36 - 75 | 2.97 to 3.63 | 2"x2" |
|
Attributes | RP40-G |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x2" |
Width (mm) | 50.8 |
Certifications | UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 66 |
Protections | OLP, OTP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP40-120512TG
| 40 | 5 | 9 - 18 | THT |
| |||
2 |
RP40-120512TG/HC
| 40 | 5 | 9 - 18 | THT |
| |||
3 |
RP40-120515TG
| 40 | 5 | 9 - 18 | THT |
| |||
4 |
RP40-120515TG/HC
| 40 | 5 | 9 - 18 | THT |
| |||
5 |
RP40-1205SG
| 40 | 5 | 9 - 18 | THT |
| |||
6 |
RP40-1205SG-HC
| 40 | 5 | 9 - 18 | THT |
| |||
7 |
RP40-1212DG
| 40 | 12 | 9 - 18 | THT |
| |||
8 |
RP40-1212DG-HC
| 40 | 12 | 9 - 18 | THT |
| |||
9 |
RP40-1212SG
| 40 | 12 | 9 - 18 | THT |
| |||
10 |
RP40-1212SG-HC
| 40 | 12 | 9 - 18 | THT |
| |||
11 |
RP40-1215DG
| 40 | 15 | 9 - 18 | THT |
| |||
12 |
RP40-1215DG-HC
| 40 | 15 | 9 - 18 | THT |
| |||
13 |
RP40-1215SG
| 40 | 15 | 9 - 18 | THT |
| |||
14 |
RP40-1215SG-HC
| 40 | 15 | 9 - 18 | THT |
| |||
15 |
RP40-123.3SG
| 40 | 3.3 | 9 - 18 | THT |
| |||
16 |
RP40-123.3SG-HC
| 40 | 3.3 | 9 - 18 | THT |
| |||
17 |
RP40-240512TG
| 40 | 5 | 18 - 36 | THT |
| |||
18 |
RP40-240512TG/HC
| 40 | 5 | 18 - 36 | THT |
| |||
19 |
RP40-240515TG
| 40 | 5 | 18 - 36 | THT |
| |||
20 |
RP40-240515TG/HC
| 40 | 5 | 18 - 36 | THT |
| |||
21 |
RP40-2405SG
| 40 | 5 | 18 - 36 | THT |
| |||
22 |
RP40-2405SG-HC
| 40 | 5 | 18 - 36 | THT |
| |||
23 |
RP40-2412DG
| 40 | 12 | 18 - 36 | THT |
| |||
24 |
RP40-2412DG-HC
| 40 | 12 | 18 - 36 | THT |
| |||
25 |
RP40-2412SG
| 40 | 12 | 18 - 36 | THT |
| |||
26 |
RP40-2412SG-HC
| 40 | 12 | 18 - 36 | THT |
| |||
27 |
RP40-2415DG
| 40 | 15 | 18 - 36 | THT |
| |||
28 |
RP40-2415DG-HC
| 40 | 15 | 18 - 36 | THT |
| |||
29 |
RP40-2415SG
| 40 | 15 | 18 - 36 | THT |
| |||
30 |
RP40-2415SG-HC
| 40 | 15 | 18 - 36 | THT |
| |||
31 |
RP40-243.3SG
| 40 | 3.3 | 18 - 36 | THT |
| |||
32 |
RP40-243.3SG-HC
| 40 | 3.3 | 18 - 36 | THT |
| |||
33 |
RP40-480512TG
| 40 | 5 | 36 - 75 | THT |
| |||
34 |
RP40-480512TG/HC
| 40 | 5 | 36 - 75 | THT |
| |||
35 |
RP40-480515TG
| 40 | 5 | 36 - 75 | THT |
| |||
36 |
RP40-480515TG/HC
| 40 | 5 | 36 - 75 | THT |
| |||
37 |
RP40-4805SG
| 40 | 5 | 36 - 75 | THT |
| |||
38 |
RP40-4805SG-HC
| 40 | 5 | 36 - 75 | THT |
| |||
39 |
RP40-4812DG
| 40 | 12 | 36 - 75 | THT |
| |||
40 |
RP40-4812DG-HC
| 40 | 12 | 36 - 75 | THT |
| |||
41 |
RP40-4812SG
| 40 | 12 | 36 - 75 | THT |
| |||
42 |
RP40-4812SG-HC
| 40 | 12 | 36 - 75 | THT |
| |||
43 |
RP40-4815DG
| 40 | 15 | 36 - 75 | THT |
| |||
44 |
RP40-4815DG-HC
| 40 | 15 | 36 - 75 | THT |
| |||
45 |
RP40-4815SG
| 40 | 15 | 36 - 75 | THT |
| |||
46 |
RP40-4815SG-HC
| 40 | 15 | 36 - 75 | THT |
| |||
47 |
RP40-483.3SG
| 40 | 3.3 | 36 - 75 | THT |
| |||
48 |
RP40-483.3SG-HC
| 40 | 3.3 | 36 - 75 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp40-g | ||
RP40-G.pdf | Datasheet |