The RPA40-FR series wide range input DC/DC converters have been especially designed for railway applications and are EN45545-2, EN50155, and UL/EN/IEC 62368-1 certified. With an input voltage range from 36 to 110VDC and a reinforced isolation barrier rated up to 3kVAC/1min, these high power density converters in a 2“ x 1“ case are particularly suited for rolling stock rail applications. Despite their small size, the RPA40-FR converters are fully specified devices with output currents up to 8 amps, up to 90% typical efficiency, no minimum load, UVLO, tight regulation, and low ripple/noise figures. The trimmable outputs are also fully protected against over temperature, short circuits, overcurrent, and overvoltage.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA40-11005SFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
2 |
![]() |
RPA40-11012DFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | ± 12 | 2"x1" |
| ||||||
3 |
![]() |
RPA40-11012SFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
4 |
![]() |
RPA40-11015DFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | ± 15 | 2"x1" |
| ||||||
5 |
![]() |
RPA40-11015SFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
6 |
![]() |
RPA40-11024SFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | 21.6 to 26.4 | 2"x1" |
| ||||||
7 |
![]() |
RPA40-1105.1SFR
Focus
| 40.0 | Isolated | 36.0 - 160.0 | 4.49 to 5.51 | 2"x1" |
|
Attributes | RPA40-FR |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40.0 |
Isolation | Isolated |
Vin (V) | 36.0 - 160.0 |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 56.4 |
Width (mm) | 36.83 |
Height (mm) | 15.0 |
Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 105.0 |
Protections | OLP, OTP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA40-11005SFR
Focus
| 40.0 | 5.0 | 36.0 - 160.0 | THT |
| ||
2 |
![]() |
RPA40-11012DFR
Focus
| 40.0 | 12.0 | 36.0 - 160.0 | THT |
| ||
3 |
![]() |
RPA40-11012SFR
Focus
| 40.0 | 12.0 | 36.0 - 160.0 | THT |
| ||
4 |
![]() |
RPA40-11015DFR
Focus
| 40.0 | 15.0 | 36.0 - 160.0 | THT |
| ||
5 |
![]() |
RPA40-11015SFR
Focus
| 40.0 | 15.0 | 36.0 - 160.0 | THT |
| ||
6 |
![]() |
RPA40-11024SFR
Focus
| 40.0 | 24.0 | 36.0 - 160.0 | THT |
| ||
7 |
![]() |
RPA40-1105.1SFR
Focus
| 40.0 | 5.1 | 36.0 - 160.0 | THT |
|
Title | Type | Date |
---|---|---|
RPA40-FR.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | Apr 12, 2023 |