The REC3.5 series uses a reinforced isolation transformer to offer exceptionally high isolation of 8kVDC (4kVAC/1 minute) or 10kVDC (5kVAC/1minute) making it suitable for HT monitoring circuits, mains power meters, IGBT isolated power supplies and other sophisticated industrial and medical applications. The isolation capacitance of only 20pF makes them also suitable for low leakage applications. The isolation transformer is recognized by CSA as reinforced isolated with a minimum internal clearance of 2.4mm and a minimum internal creepage clearance of 4.6mm. The REC3.5 is available in two industry-standard pinouts (= "/A" or "/C"). Remote on/off control is possible with the /CTRL option (A pinning only) and an optional undervoltage lockout function is also available (="/X1"). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC3.5-0505DRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 2 |
|
REC3.5-0505DRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 3 |
|
REC3.5-0505DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 4 |
|
REC3.5-0505DRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 5 |
|
REC3.5-0505DRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 6 |
|
REC3.5-0505DRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 7 |
|
REC3.5-0505DRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 8 |
|
REC3.5-0505DRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 9 |
|
REC3.5-0505DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 10 |
|
REC3.5-0505DRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 11 |
|
REC3.5-0505DRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 12 |
|
REC3.5-0505DRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| ||||||
| 13 |
|
REC3.5-0505SRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 14 |
|
REC3.5-0505SRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 15 |
|
REC3.5-0505SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 16 |
|
REC3.5-0505SRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 17 |
|
REC3.5-0505SRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 18 |
|
REC3.5-0505SRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 19 |
|
REC3.5-0505SRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 20 |
|
REC3.5-0505SRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 21 |
|
REC3.5-0505SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 22 |
|
REC3.5-0505SRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 23 |
|
REC3.5-0505SRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 24 |
|
REC3.5-0505SRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | 5 | DIP24 |
| ||||||
| 25 |
|
REC3.5-0509DRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 26 |
|
REC3.5-0509DRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 27 |
|
REC3.5-0509DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 28 |
|
REC3.5-0509DRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 29 |
|
REC3.5-0509DRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 30 |
|
REC3.5-0509DRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 31 |
|
REC3.5-0509DRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 32 |
|
REC3.5-0509DRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 33 |
|
REC3.5-0509DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 34 |
|
REC3.5-0509DRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 35 |
|
REC3.5-0509DRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 36 |
|
REC3.5-0509DRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 9 | DIP24 |
| ||||||
| 37 |
|
REC3.5-0509SRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 38 |
|
REC3.5-0509SRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 39 |
|
REC3.5-0509SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 40 |
|
REC3.5-0509SRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 41 |
|
REC3.5-0509SRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 42 |
|
REC3.5-0509SRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 43 |
|
REC3.5-0509SRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 44 |
|
REC3.5-0509SRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 45 |
|
REC3.5-0509SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 46 |
|
REC3.5-0509SRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 47 |
|
REC3.5-0509SRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 48 |
|
REC3.5-0509SRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | 9 | DIP24 |
| ||||||
| 49 |
|
REC3.5-0512DRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 50 |
|
REC3.5-0512DRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 51 |
|
REC3.5-0512DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 52 |
|
REC3.5-0512DRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 53 |
|
REC3.5-0512DRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 54 |
|
REC3.5-0512DRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 55 |
|
REC3.5-0512DRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 56 |
|
REC3.5-0512DRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 57 |
|
REC3.5-0512DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 58 |
|
REC3.5-0512DRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 59 |
|
REC3.5-0512DRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 60 |
|
REC3.5-0512DRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| ||||||
| 61 |
|
REC3.5-0512SRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 62 |
|
REC3.5-0512SRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 63 |
|
REC3.5-0512SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 64 |
|
REC3.5-0512SRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 65 |
|
REC3.5-0512SRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 66 |
|
REC3.5-0512SRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 67 |
|
REC3.5-0512SRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 68 |
|
REC3.5-0512SRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 69 |
|
REC3.5-0512SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 70 |
|
REC3.5-0512SRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 71 |
|
REC3.5-0512SRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 72 |
|
REC3.5-0512SRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | 12 | DIP24 |
| ||||||
| 73 |
|
REC3.5-0515DRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 74 |
|
REC3.5-0515DRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 75 |
|
REC3.5-0515DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 76 |
|
REC3.5-0515DRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 77 |
|
REC3.5-0515DRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 78 |
|
REC3.5-0515DRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 79 |
|
REC3.5-0515DRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 80 |
|
REC3.5-0515DRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 81 |
|
REC3.5-0515DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 82 |
|
REC3.5-0515DRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 83 |
|
REC3.5-0515DRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 84 |
|
REC3.5-0515DRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| ||||||
| 85 |
|
REC3.5-0515SRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 86 |
|
REC3.5-0515SRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 87 |
|
REC3.5-0515SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 88 |
|
REC3.5-0515SRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 89 |
|
REC3.5-0515SRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 90 |
|
REC3.5-0515SRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 91 |
|
REC3.5-0515SRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 92 |
|
REC3.5-0515SRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 93 |
|
REC3.5-0515SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 94 |
|
REC3.5-0515SRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 95 |
|
REC3.5-0515SRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 96 |
|
REC3.5-0515SRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | 15 | DIP24 |
| ||||||
| 97 |
|
REC3.5-0524SRW/R10/A
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 98 |
|
REC3.5-0524SRW/R10/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 99 |
|
REC3.5-0524SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 100 |
|
REC3.5-0524SRW/R10/A/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 101 |
|
REC3.5-0524SRW/R10/C
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 102 |
|
REC3.5-0524SRW/R10/C/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 103 |
|
REC3.5-0524SRW/R8/A
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 104 |
|
REC3.5-0524SRW/R8/A/CTRL
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 105 |
|
REC3.5-0524SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 106 |
|
REC3.5-0524SRW/R8/A/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 107 |
|
REC3.5-0524SRW/R8/C
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 108 |
|
REC3.5-0524SRW/R8/C/X1
| 3.5 | Isolated | 4.5 - 9 | 24 | DIP24 |
| ||||||
| 109 |
|
REC3.5-1205DRW/R10/A
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 110 |
|
REC3.5-1205DRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 111 |
|
REC3.5-1205DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 112 |
|
REC3.5-1205DRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 113 |
|
REC3.5-1205DRW/R10/C
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 114 |
|
REC3.5-1205DRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 115 |
|
REC3.5-1205DRW/R8/A
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 116 |
|
REC3.5-1205DRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 117 |
|
REC3.5-1205DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 118 |
|
REC3.5-1205DRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 119 |
|
REC3.5-1205DRW/R8/C
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 120 |
|
REC3.5-1205DRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 121 |
|
REC3.5-1205SRW/R10/A
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 122 |
|
REC3.5-1205SRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 123 |
|
REC3.5-1205SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 124 |
|
REC3.5-1205SRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 125 |
|
REC3.5-1205SRW/R10/C
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 126 |
|
REC3.5-1205SRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 127 |
|
REC3.5-1205SRW/R8/A
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 128 |
|
REC3.5-1205SRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 129 |
|
REC3.5-1205SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 130 |
|
REC3.5-1205SRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 131 |
|
REC3.5-1205SRW/R8/C
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 132 |
|
REC3.5-1205SRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 133 |
|
REC3.5-1209DRW/R10/A
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 134 |
|
REC3.5-1209DRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 135 |
|
REC3.5-1209DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 136 |
|
REC3.5-1209DRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 137 |
|
REC3.5-1209DRW/R10/C
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 138 |
|
REC3.5-1209DRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 139 |
|
REC3.5-1209DRW/R8/A
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 140 |
|
REC3.5-1209DRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 141 |
|
REC3.5-1209DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 142 |
|
REC3.5-1209DRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 143 |
|
REC3.5-1209DRW/R8/C
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 144 |
|
REC3.5-1209DRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | ± 9 | DIP24 |
| ||||||
| 145 |
|
REC3.5-1209SRW/R10/A
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 146 |
|
REC3.5-1209SRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 147 |
|
REC3.5-1209SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 148 |
|
REC3.5-1209SRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 149 |
|
REC3.5-1209SRW/R10/C
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 150 |
|
REC3.5-1209SRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 151 |
|
REC3.5-1209SRW/R8/A
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 152 |
|
REC3.5-1209SRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 153 |
|
REC3.5-1209SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 154 |
|
REC3.5-1209SRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 155 |
|
REC3.5-1209SRW/R8/C
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 156 |
|
REC3.5-1209SRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | 9 | DIP24 |
| ||||||
| 157 |
|
REC3.5-1212DRW/R10/A
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 158 |
|
REC3.5-1212DRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 159 |
|
REC3.5-1212DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 160 |
|
REC3.5-1212DRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 161 |
|
REC3.5-1212DRW/R10/C
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 162 |
|
REC3.5-1212DRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 163 |
|
REC3.5-1212DRW/R8/A
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 164 |
|
REC3.5-1212DRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 165 |
|
REC3.5-1212DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 166 |
|
REC3.5-1212DRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 167 |
|
REC3.5-1212DRW/R8/C
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 168 |
|
REC3.5-1212DRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 169 |
|
REC3.5-1212SRW/R10/A
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 170 |
|
REC3.5-1212SRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 171 |
|
REC3.5-1212SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 172 |
|
REC3.5-1212SRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 173 |
|
REC3.5-1212SRW/R10/C
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 174 |
|
REC3.5-1212SRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 175 |
|
REC3.5-1212SRW/R8/A
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 176 |
|
REC3.5-1212SRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 177 |
|
REC3.5-1212SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 178 |
|
REC3.5-1212SRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 179 |
|
REC3.5-1212SRW/R8/C
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 180 |
|
REC3.5-1212SRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 181 |
|
REC3.5-1215DRW/R10/A
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 182 |
|
REC3.5-1215DRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 183 |
|
REC3.5-1215DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 184 |
|
REC3.5-1215DRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 185 |
|
REC3.5-1215DRW/R10/C
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 186 |
|
REC3.5-1215DRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 187 |
|
REC3.5-1215DRW/R8/A
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 188 |
|
REC3.5-1215DRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 189 |
|
REC3.5-1215DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 190 |
|
REC3.5-1215DRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 191 |
|
REC3.5-1215DRW/R8/C
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 192 |
|
REC3.5-1215DRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 193 |
|
REC3.5-1215SRW/R10/A
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 194 |
|
REC3.5-1215SRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 195 |
|
REC3.5-1215SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 196 |
|
REC3.5-1215SRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 197 |
|
REC3.5-1215SRW/R10/C
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 198 |
|
REC3.5-1215SRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 199 |
|
REC3.5-1215SRW/R8/A
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 200 |
|
REC3.5-1215SRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 201 |
|
REC3.5-1215SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 202 |
|
REC3.5-1215SRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 203 |
|
REC3.5-1215SRW/R8/C
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 204 |
|
REC3.5-1215SRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 205 |
|
REC3.5-1224SRW/R10/A
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 206 |
|
REC3.5-1224SRW/R10/A/CTRL
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 207 |
|
REC3.5-1224SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 208 |
|
REC3.5-1224SRW/R10/A/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 209 |
|
REC3.5-1224SRW/R10/C
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 210 |
|
REC3.5-1224SRW/R10/C/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 211 |
|
REC3.5-1224SRW/R8/A
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 212 |
|
REC3.5-1224SRW/R8/A/CTRL
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 213 |
|
REC3.5-1224SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 214 |
|
REC3.5-1224SRW/R8/A/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 215 |
|
REC3.5-1224SRW/R8/C
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 216 |
|
REC3.5-1224SRW/R8/C/X1
| 3.5 | Isolated | 9 - 18 | 24 | DIP24 |
| ||||||
| 217 |
|
REC3.5-2405DRW/R10/A
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 218 |
|
REC3.5-2405DRW/R10/A/CTRL
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 219 |
|
REC3.5-2405DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 220 |
|
REC3.5-2405DRW/R10/A/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 221 |
|
REC3.5-2405DRW/R10/C
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 222 |
|
REC3.5-2405DRW/R10/C/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 223 |
|
REC3.5-2405DRW/R8/A
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 224 |
|
REC3.5-2405DRW/R8/A/CTRL
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 225 |
|
REC3.5-2405DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 226 |
|
REC3.5-2405DRW/R8/A/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 227 |
|
REC3.5-2405DRW/R8/C
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 228 |
|
REC3.5-2405DRW/R8/C/X1
| 3.5 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 229 |
|
REC3.5-2405SRW/R10/A
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 230 |
|
REC3.5-2405SRW/R10/A/CTRL
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 231 |
|
REC3.5-2405SRW/R10/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 232 |
|
REC3.5-2405SRW/R10/A/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 233 |
|
REC3.5-2405SRW/R10/C
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 234 |
|
REC3.5-2405SRW/R10/C/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 235 |
|
REC3.5-2405SRW/R8/A
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 236 |
|
REC3.5-2405SRW/R8/A/CTRL
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 237 |
|
REC3.5-2405SRW/R8/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 238 |
|
REC3.5-2405SRW/R8/A/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 239 |
|
REC3.5-2405SRW/R8/C
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 240 |
|
REC3.5-2405SRW/R8/C/X1
| 3.5 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 241 |
|
REC3.5-2409DRW/R10/A
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 242 |
|
REC3.5-2409DRW/R10/A/CTRL
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 243 |
|
REC3.5-2409DRW/R10/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 244 |
|
REC3.5-2409DRW/R10/A/X1
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 245 |
|
REC3.5-2409DRW/R10/C
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 246 |
|
REC3.5-2409DRW/R10/C/X1
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 247 |
|
REC3.5-2409DRW/R8/A
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 248 |
|
REC3.5-2409DRW/R8/A/CTRL
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 249 |
|
REC3.5-2409DRW/R8/A/CTRL/X1
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
| ||||||
| 250 |
|
REC3.5-2409DRW/R8/A/X1
| 3.5 | Isolated | 18 - 36 | ± 9 | DIP24 |
|
| Attributes | REC3.5-RW/R |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 3.5 |
| Isolation | Isolated |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 32 |
| Width (mm) | 20.3 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 60601-1, UL 60601-1, UL 60950-1 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC3.5-0505DRW/R10/A
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 2 |
|
REC3.5-0505DRW/R10/A/CTRL
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 3 |
|
REC3.5-0505DRW/R10/A/CTRL/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 4 |
|
REC3.5-0505DRW/R10/A/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 5 |
|
REC3.5-0505DRW/R10/C
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 6 |
|
REC3.5-0505DRW/R10/C/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 7 |
|
REC3.5-0505DRW/R8/A
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 8 |
|
REC3.5-0505DRW/R8/A/CTRL
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 9 |
|
REC3.5-0505DRW/R8/A/CTRL/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 10 |
|
REC3.5-0505DRW/R8/A/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 11 |
|
REC3.5-0505DRW/R8/C
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 12 |
|
REC3.5-0505DRW/R8/C/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 13 |
|
REC3.5-0505SRW/R10/A
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 14 |
|
REC3.5-0505SRW/R10/A/CTRL
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 15 |
|
REC3.5-0505SRW/R10/A/CTRL/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 16 |
|
REC3.5-0505SRW/R10/A/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 17 |
|
REC3.5-0505SRW/R10/C
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 18 |
|
REC3.5-0505SRW/R10/C/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 19 |
|
REC3.5-0505SRW/R8/A
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 20 |
|
REC3.5-0505SRW/R8/A/CTRL
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 21 |
|
REC3.5-0505SRW/R8/A/CTRL/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 22 |
|
REC3.5-0505SRW/R8/A/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 23 |
|
REC3.5-0505SRW/R8/C
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 24 |
|
REC3.5-0505SRW/R8/C/X1
| 3.5 | 5 | 4.5 - 9 | THT |
| ||
| 25 |
|
REC3.5-0509DRW/R10/A
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 26 |
|
REC3.5-0509DRW/R10/A/CTRL
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 27 |
|
REC3.5-0509DRW/R10/A/CTRL/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 28 |
|
REC3.5-0509DRW/R10/A/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 29 |
|
REC3.5-0509DRW/R10/C
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 30 |
|
REC3.5-0509DRW/R10/C/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 31 |
|
REC3.5-0509DRW/R8/A
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 32 |
|
REC3.5-0509DRW/R8/A/CTRL
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 33 |
|
REC3.5-0509DRW/R8/A/CTRL/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 34 |
|
REC3.5-0509DRW/R8/A/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 35 |
|
REC3.5-0509DRW/R8/C
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 36 |
|
REC3.5-0509DRW/R8/C/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 37 |
|
REC3.5-0509SRW/R10/A
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 38 |
|
REC3.5-0509SRW/R10/A/CTRL
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 39 |
|
REC3.5-0509SRW/R10/A/CTRL/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 40 |
|
REC3.5-0509SRW/R10/A/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 41 |
|
REC3.5-0509SRW/R10/C
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 42 |
|
REC3.5-0509SRW/R10/C/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 43 |
|
REC3.5-0509SRW/R8/A
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 44 |
|
REC3.5-0509SRW/R8/A/CTRL
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 45 |
|
REC3.5-0509SRW/R8/A/CTRL/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 46 |
|
REC3.5-0509SRW/R8/A/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 47 |
|
REC3.5-0509SRW/R8/C
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 48 |
|
REC3.5-0509SRW/R8/C/X1
| 3.5 | 9 | 4.5 - 9 | THT |
| ||
| 49 |
|
REC3.5-0512DRW/R10/A
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 50 |
|
REC3.5-0512DRW/R10/A/CTRL
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 51 |
|
REC3.5-0512DRW/R10/A/CTRL/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 52 |
|
REC3.5-0512DRW/R10/A/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 53 |
|
REC3.5-0512DRW/R10/C
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 54 |
|
REC3.5-0512DRW/R10/C/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 55 |
|
REC3.5-0512DRW/R8/A
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 56 |
|
REC3.5-0512DRW/R8/A/CTRL
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 57 |
|
REC3.5-0512DRW/R8/A/CTRL/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 58 |
|
REC3.5-0512DRW/R8/A/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 59 |
|
REC3.5-0512DRW/R8/C
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 60 |
|
REC3.5-0512DRW/R8/C/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 61 |
|
REC3.5-0512SRW/R10/A
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 62 |
|
REC3.5-0512SRW/R10/A/CTRL
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 63 |
|
REC3.5-0512SRW/R10/A/CTRL/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 64 |
|
REC3.5-0512SRW/R10/A/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 65 |
|
REC3.5-0512SRW/R10/C
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 66 |
|
REC3.5-0512SRW/R10/C/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 67 |
|
REC3.5-0512SRW/R8/A
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 68 |
|
REC3.5-0512SRW/R8/A/CTRL
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 69 |
|
REC3.5-0512SRW/R8/A/CTRL/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 70 |
|
REC3.5-0512SRW/R8/A/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 71 |
|
REC3.5-0512SRW/R8/C
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 72 |
|
REC3.5-0512SRW/R8/C/X1
| 3.5 | 12 | 4.5 - 9 | THT |
| ||
| 73 |
|
REC3.5-0515DRW/R10/A
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 74 |
|
REC3.5-0515DRW/R10/A/CTRL
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 75 |
|
REC3.5-0515DRW/R10/A/CTRL/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 76 |
|
REC3.5-0515DRW/R10/A/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 77 |
|
REC3.5-0515DRW/R10/C
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 78 |
|
REC3.5-0515DRW/R10/C/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 79 |
|
REC3.5-0515DRW/R8/A
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 80 |
|
REC3.5-0515DRW/R8/A/CTRL
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 81 |
|
REC3.5-0515DRW/R8/A/CTRL/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 82 |
|
REC3.5-0515DRW/R8/A/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 83 |
|
REC3.5-0515DRW/R8/C
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 84 |
|
REC3.5-0515DRW/R8/C/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 85 |
|
REC3.5-0515SRW/R10/A
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 86 |
|
REC3.5-0515SRW/R10/A/CTRL
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 87 |
|
REC3.5-0515SRW/R10/A/CTRL/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 88 |
|
REC3.5-0515SRW/R10/A/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 89 |
|
REC3.5-0515SRW/R10/C
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 90 |
|
REC3.5-0515SRW/R10/C/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 91 |
|
REC3.5-0515SRW/R8/A
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 92 |
|
REC3.5-0515SRW/R8/A/CTRL
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 93 |
|
REC3.5-0515SRW/R8/A/CTRL/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 94 |
|
REC3.5-0515SRW/R8/A/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 95 |
|
REC3.5-0515SRW/R8/C
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 96 |
|
REC3.5-0515SRW/R8/C/X1
| 3.5 | 15 | 4.5 - 9 | THT |
| ||
| 97 |
|
REC3.5-0524SRW/R10/A
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 98 |
|
REC3.5-0524SRW/R10/A/CTRL
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 99 |
|
REC3.5-0524SRW/R10/A/CTRL/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 100 |
|
REC3.5-0524SRW/R10/A/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 101 |
|
REC3.5-0524SRW/R10/C
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 102 |
|
REC3.5-0524SRW/R10/C/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 103 |
|
REC3.5-0524SRW/R8/A
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 104 |
|
REC3.5-0524SRW/R8/A/CTRL
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 105 |
|
REC3.5-0524SRW/R8/A/CTRL/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 106 |
|
REC3.5-0524SRW/R8/A/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 107 |
|
REC3.5-0524SRW/R8/C
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 108 |
|
REC3.5-0524SRW/R8/C/X1
| 3.5 | 24 | 4.5 - 9 | THT |
| ||
| 109 |
|
REC3.5-1205DRW/R10/A
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 110 |
|
REC3.5-1205DRW/R10/A/CTRL
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 111 |
|
REC3.5-1205DRW/R10/A/CTRL/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 112 |
|
REC3.5-1205DRW/R10/A/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 113 |
|
REC3.5-1205DRW/R10/C
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 114 |
|
REC3.5-1205DRW/R10/C/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 115 |
|
REC3.5-1205DRW/R8/A
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 116 |
|
REC3.5-1205DRW/R8/A/CTRL
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 117 |
|
REC3.5-1205DRW/R8/A/CTRL/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 118 |
|
REC3.5-1205DRW/R8/A/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 119 |
|
REC3.5-1205DRW/R8/C
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 120 |
|
REC3.5-1205DRW/R8/C/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 121 |
|
REC3.5-1205SRW/R10/A
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 122 |
|
REC3.5-1205SRW/R10/A/CTRL
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 123 |
|
REC3.5-1205SRW/R10/A/CTRL/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 124 |
|
REC3.5-1205SRW/R10/A/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 125 |
|
REC3.5-1205SRW/R10/C
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 126 |
|
REC3.5-1205SRW/R10/C/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 127 |
|
REC3.5-1205SRW/R8/A
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 128 |
|
REC3.5-1205SRW/R8/A/CTRL
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 129 |
|
REC3.5-1205SRW/R8/A/CTRL/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 130 |
|
REC3.5-1205SRW/R8/A/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 131 |
|
REC3.5-1205SRW/R8/C
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 132 |
|
REC3.5-1205SRW/R8/C/X1
| 3.5 | 5 | 9 - 18 | THT |
| ||
| 133 |
|
REC3.5-1209DRW/R10/A
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 134 |
|
REC3.5-1209DRW/R10/A/CTRL
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 135 |
|
REC3.5-1209DRW/R10/A/CTRL/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 136 |
|
REC3.5-1209DRW/R10/A/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 137 |
|
REC3.5-1209DRW/R10/C
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 138 |
|
REC3.5-1209DRW/R10/C/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 139 |
|
REC3.5-1209DRW/R8/A
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 140 |
|
REC3.5-1209DRW/R8/A/CTRL
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 141 |
|
REC3.5-1209DRW/R8/A/CTRL/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 142 |
|
REC3.5-1209DRW/R8/A/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 143 |
|
REC3.5-1209DRW/R8/C
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 144 |
|
REC3.5-1209DRW/R8/C/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 145 |
|
REC3.5-1209SRW/R10/A
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 146 |
|
REC3.5-1209SRW/R10/A/CTRL
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 147 |
|
REC3.5-1209SRW/R10/A/CTRL/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 148 |
|
REC3.5-1209SRW/R10/A/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 149 |
|
REC3.5-1209SRW/R10/C
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 150 |
|
REC3.5-1209SRW/R10/C/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 151 |
|
REC3.5-1209SRW/R8/A
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 152 |
|
REC3.5-1209SRW/R8/A/CTRL
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 153 |
|
REC3.5-1209SRW/R8/A/CTRL/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 154 |
|
REC3.5-1209SRW/R8/A/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 155 |
|
REC3.5-1209SRW/R8/C
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 156 |
|
REC3.5-1209SRW/R8/C/X1
| 3.5 | 9 | 9 - 18 | THT |
| ||
| 157 |
|
REC3.5-1212DRW/R10/A
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 158 |
|
REC3.5-1212DRW/R10/A/CTRL
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 159 |
|
REC3.5-1212DRW/R10/A/CTRL/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 160 |
|
REC3.5-1212DRW/R10/A/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 161 |
|
REC3.5-1212DRW/R10/C
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 162 |
|
REC3.5-1212DRW/R10/C/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 163 |
|
REC3.5-1212DRW/R8/A
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 164 |
|
REC3.5-1212DRW/R8/A/CTRL
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 165 |
|
REC3.5-1212DRW/R8/A/CTRL/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 166 |
|
REC3.5-1212DRW/R8/A/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 167 |
|
REC3.5-1212DRW/R8/C
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 168 |
|
REC3.5-1212DRW/R8/C/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 169 |
|
REC3.5-1212SRW/R10/A
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 170 |
|
REC3.5-1212SRW/R10/A/CTRL
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 171 |
|
REC3.5-1212SRW/R10/A/CTRL/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 172 |
|
REC3.5-1212SRW/R10/A/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 173 |
|
REC3.5-1212SRW/R10/C
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 174 |
|
REC3.5-1212SRW/R10/C/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 175 |
|
REC3.5-1212SRW/R8/A
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 176 |
|
REC3.5-1212SRW/R8/A/CTRL
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 177 |
|
REC3.5-1212SRW/R8/A/CTRL/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 178 |
|
REC3.5-1212SRW/R8/A/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 179 |
|
REC3.5-1212SRW/R8/C
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 180 |
|
REC3.5-1212SRW/R8/C/X1
| 3.5 | 12 | 9 - 18 | THT |
| ||
| 181 |
|
REC3.5-1215DRW/R10/A
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 182 |
|
REC3.5-1215DRW/R10/A/CTRL
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 183 |
|
REC3.5-1215DRW/R10/A/CTRL/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 184 |
|
REC3.5-1215DRW/R10/A/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 185 |
|
REC3.5-1215DRW/R10/C
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 186 |
|
REC3.5-1215DRW/R10/C/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 187 |
|
REC3.5-1215DRW/R8/A
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 188 |
|
REC3.5-1215DRW/R8/A/CTRL
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 189 |
|
REC3.5-1215DRW/R8/A/CTRL/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 190 |
|
REC3.5-1215DRW/R8/A/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 191 |
|
REC3.5-1215DRW/R8/C
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 192 |
|
REC3.5-1215DRW/R8/C/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 193 |
|
REC3.5-1215SRW/R10/A
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 194 |
|
REC3.5-1215SRW/R10/A/CTRL
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 195 |
|
REC3.5-1215SRW/R10/A/CTRL/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 196 |
|
REC3.5-1215SRW/R10/A/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 197 |
|
REC3.5-1215SRW/R10/C
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 198 |
|
REC3.5-1215SRW/R10/C/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 199 |
|
REC3.5-1215SRW/R8/A
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 200 |
|
REC3.5-1215SRW/R8/A/CTRL
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 201 |
|
REC3.5-1215SRW/R8/A/CTRL/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 202 |
|
REC3.5-1215SRW/R8/A/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 203 |
|
REC3.5-1215SRW/R8/C
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 204 |
|
REC3.5-1215SRW/R8/C/X1
| 3.5 | 15 | 9 - 18 | THT |
| ||
| 205 |
|
REC3.5-1224SRW/R10/A
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 206 |
|
REC3.5-1224SRW/R10/A/CTRL
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 207 |
|
REC3.5-1224SRW/R10/A/CTRL/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 208 |
|
REC3.5-1224SRW/R10/A/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 209 |
|
REC3.5-1224SRW/R10/C
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 210 |
|
REC3.5-1224SRW/R10/C/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 211 |
|
REC3.5-1224SRW/R8/A
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 212 |
|
REC3.5-1224SRW/R8/A/CTRL
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 213 |
|
REC3.5-1224SRW/R8/A/CTRL/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 214 |
|
REC3.5-1224SRW/R8/A/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 215 |
|
REC3.5-1224SRW/R8/C
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 216 |
|
REC3.5-1224SRW/R8/C/X1
| 3.5 | 24 | 9 - 18 | THT |
| ||
| 217 |
|
REC3.5-2405DRW/R10/A
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 218 |
|
REC3.5-2405DRW/R10/A/CTRL
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 219 |
|
REC3.5-2405DRW/R10/A/CTRL/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 220 |
|
REC3.5-2405DRW/R10/A/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 221 |
|
REC3.5-2405DRW/R10/C
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 222 |
|
REC3.5-2405DRW/R10/C/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 223 |
|
REC3.5-2405DRW/R8/A
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 224 |
|
REC3.5-2405DRW/R8/A/CTRL
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 225 |
|
REC3.5-2405DRW/R8/A/CTRL/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 226 |
|
REC3.5-2405DRW/R8/A/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 227 |
|
REC3.5-2405DRW/R8/C
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 228 |
|
REC3.5-2405DRW/R8/C/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 229 |
|
REC3.5-2405SRW/R10/A
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 230 |
|
REC3.5-2405SRW/R10/A/CTRL
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 231 |
|
REC3.5-2405SRW/R10/A/CTRL/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 232 |
|
REC3.5-2405SRW/R10/A/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 233 |
|
REC3.5-2405SRW/R10/C
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 234 |
|
REC3.5-2405SRW/R10/C/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 235 |
|
REC3.5-2405SRW/R8/A
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 236 |
|
REC3.5-2405SRW/R8/A/CTRL
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 237 |
|
REC3.5-2405SRW/R8/A/CTRL/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 238 |
|
REC3.5-2405SRW/R8/A/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 239 |
|
REC3.5-2405SRW/R8/C
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 240 |
|
REC3.5-2405SRW/R8/C/X1
| 3.5 | 5 | 18 - 36 | THT |
| ||
| 241 |
|
REC3.5-2409DRW/R10/A
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 242 |
|
REC3.5-2409DRW/R10/A/CTRL
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 243 |
|
REC3.5-2409DRW/R10/A/CTRL/X1
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 244 |
|
REC3.5-2409DRW/R10/A/X1
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 245 |
|
REC3.5-2409DRW/R10/C
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 246 |
|
REC3.5-2409DRW/R10/C/X1
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 247 |
|
REC3.5-2409DRW/R8/A
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 248 |
|
REC3.5-2409DRW/R8/A/CTRL
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 249 |
|
REC3.5-2409DRW/R8/A/CTRL/X1
| 3.5 | 9 | 18 - 36 | THT |
| ||
| 250 |
|
REC3.5-2409DRW/R8/A/X1
| 3.5 | 9 | 18 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| REC3.5-RW_R.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| High Isolation Medical-Grade Converters | Video | May 4, 2020 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |