The RP15-AW series are ultraminiature wide input voltage range power DC/DC converters in a case half the size of industry standard 15W converters. Despite their small size, the RP15-AW converters are fully specified devices with output currents up to 4 Amps, no minimum load, 1600VDC isolation and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The RP15-AW series will find many uses in applications where board space and/or board height is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-2405DAW
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 2 |
|
RP15-2405DAW-HC
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 3 |
|
RP15-2405DAW/N
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 4 |
|
RP15-2405DAW/N-HC
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 5 |
|
RP15-2405DAW/P
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 6 |
|
RP15-2405DAW/P-HC
| 15 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| ||||||
| 7 |
|
RP15-2405SAW
| 15 | Isolated | 9 - 36 | 5 | 1"x1" |
| ||||||
| 8 |
|
RP15-2405SAW-HC
| 15 | Isolated | 9 - 36 | 5 | 1"x1" |
| ||||||
| 9 |
|
RP15-2405SAW/N
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 10 |
|
RP15-2405SAW/N-HC
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 11 |
|
RP15-2405SAW/P
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 12 |
|
RP15-2405SAW/P-HC
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 13 |
|
RP15-2412DAW
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 14 |
|
RP15-2412DAW-HC
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 15 |
|
RP15-2412DAW/N
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 16 |
|
RP15-2412DAW/N-HC
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 17 |
|
RP15-2412DAW/P
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 18 |
|
RP15-2412DAW/P-HC
| 15 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 19 |
|
RP15-2412SAW
| 15 | Isolated | 9 - 36 | 12 | 1"x1" |
| ||||||
| 20 |
|
RP15-2412SAW-HC
| 15 | Isolated | 9 - 36 | 12 | 1"x1" |
| ||||||
| 21 |
|
RP15-2412SAW/N
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 22 |
|
RP15-2412SAW/N-HC
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 23 |
|
RP15-2412SAW/P
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 24 |
|
RP15-2412SAW/P-HC
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 25 |
|
RP15-2415DAW
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 26 |
|
RP15-2415DAW-HC
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 27 |
|
RP15-2415DAW/N
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 28 |
|
RP15-2415DAW/N-HC
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 29 |
|
RP15-2415DAW/P
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 30 |
|
RP15-2415DAW/P-HC
| 15 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 31 |
|
RP15-2415SAW
| 15 | Isolated | 9 - 36 | 15 | 1"x1" |
| ||||||
| 32 |
|
RP15-2415SAW-HC
| 15 | Isolated | 9 - 36 | 15 | 1"x1" |
| ||||||
| 33 |
|
RP15-2415SAW/N
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 34 |
|
RP15-2415SAW/N-HC
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 35 |
|
RP15-2415SAW/P
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 36 |
|
RP15-2415SAW/P-HC
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 37 |
|
RP15-243.3SAW
| 15 | Isolated | 9 - 36 | 3.3 | 1"x1" |
| ||||||
| 38 |
|
RP15-243.3SAW-HC
| 15 | Isolated | 9 - 36 | 3.3 | 1"x1" |
| ||||||
| 39 |
|
RP15-243.3SAW/N
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 40 |
|
RP15-243.3SAW/N-HC
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 41 |
|
RP15-243.3SAW/P
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 42 |
|
RP15-243.3SAW/P-HC
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 43 |
|
RP15-4805DAW
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 44 |
|
RP15-4805DAW-HC
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 45 |
|
RP15-4805DAW/N
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 46 |
|
RP15-4805DAW/N-HC
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 47 |
|
RP15-4805DAW/P
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 48 |
|
RP15-4805DAW/P-HC
| 15 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| ||||||
| 49 |
|
RP15-4805SAW
| 15 | Isolated | 18 - 75 | 5 | 1"x1" |
| ||||||
| 50 |
|
RP15-4805SAW-HC
| 15 | Isolated | 18 - 75 | 5 | 1"x1" |
| ||||||
| 51 |
|
RP15-4805SAW/N
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 52 |
|
RP15-4805SAW/N-HC
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 53 |
|
RP15-4805SAW/P
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 54 |
|
RP15-4805SAW/P-HC
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 55 |
|
RP15-4812DAW
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 56 |
|
RP15-4812DAW-HC
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 57 |
|
RP15-4812DAW/N
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 58 |
|
RP15-4812DAW/N-HC
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 59 |
|
RP15-4812DAW/P
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 60 |
|
RP15-4812DAW/P-HC
| 15 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 61 |
|
RP15-4812SAW
| 15 | Isolated | 18 - 75 | 12 | 1"x1" |
| ||||||
| 62 |
|
RP15-4812SAW-HC
| 15 | Isolated | 18 - 75 | 12 | 1"x1" |
| ||||||
| 63 |
|
RP15-4812SAW/N
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 64 |
|
RP15-4812SAW/N-HC
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 65 |
|
RP15-4812SAW/P
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 66 |
|
RP15-4812SAW/P-HC
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 67 |
|
RP15-4815DAW
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 68 |
|
RP15-4815DAW-HC
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 69 |
|
RP15-4815DAW/N
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 70 |
|
RP15-4815DAW/N-HC
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 71 |
|
RP15-4815DAW/P
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 72 |
|
RP15-4815DAW/P-HC
| 15 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 73 |
|
RP15-4815SAW
| 15 | Isolated | 18 - 75 | 15 | 1"x1" |
| ||||||
| 74 |
|
RP15-4815SAW-HC
| 15 | Isolated | 18 - 75 | 15 | 1"x1" |
| ||||||
| 75 |
|
RP15-4815SAW/N
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 76 |
|
RP15-4815SAW/N-HC
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 77 |
|
RP15-4815SAW/P
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 78 |
|
RP15-4815SAW/P-HC
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 79 |
|
RP15-483.3SAW
| 15 | Isolated | 18 - 75 | 3.3 | 1"x1" |
| ||||||
| 80 |
|
RP15-483.3SAW-HC
| 15 | Isolated | 18 - 75 | 3.3 | 1"x1" |
| ||||||
| 81 |
|
RP15-483.3SAW/N
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 82 |
|
RP15-483.3SAW/N-HC
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 83 |
|
RP15-483.3SAW/P
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 84 |
|
RP15-483.3SAW/P-HC
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
|
| Attributes | RP15-AW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 15 |
| Isolation | Isolated |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Width (mm) | 25.4 |
| Certifications | EN 55032, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 67 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-2405DAW
| 15 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
RP15-2405DAW-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
RP15-2405DAW/N
| 15 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
RP15-2405DAW/N-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
RP15-2405DAW/P
| 15 | 5 | 9 - 36 | THT |
| ||
| 6 |
|
RP15-2405DAW/P-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 7 |
|
RP15-2405SAW
| 15 | 5 | 9 - 36 | THT |
| ||
| 8 |
|
RP15-2405SAW-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 9 |
|
RP15-2405SAW/N
| 15 | 5 | 9 - 36 | THT |
| ||
| 10 |
|
RP15-2405SAW/N-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 11 |
|
RP15-2405SAW/P
| 15 | 5 | 9 - 36 | THT |
| ||
| 12 |
|
RP15-2405SAW/P-HC
| 15 | 5 | 9 - 36 | THT |
| ||
| 13 |
|
RP15-2412DAW
| 15 | 12 | 9 - 36 | THT |
| ||
| 14 |
|
RP15-2412DAW-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 15 |
|
RP15-2412DAW/N
| 15 | 12 | 9 - 36 | THT |
| ||
| 16 |
|
RP15-2412DAW/N-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 17 |
|
RP15-2412DAW/P
| 15 | 12 | 9 - 36 | THT |
| ||
| 18 |
|
RP15-2412DAW/P-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 19 |
|
RP15-2412SAW
| 15 | 12 | 9 - 36 | THT |
| ||
| 20 |
|
RP15-2412SAW-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 21 |
|
RP15-2412SAW/N
| 15 | 12 | 9 - 36 | THT |
| ||
| 22 |
|
RP15-2412SAW/N-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 23 |
|
RP15-2412SAW/P
| 15 | 12 | 9 - 36 | THT |
| ||
| 24 |
|
RP15-2412SAW/P-HC
| 15 | 12 | 9 - 36 | THT |
| ||
| 25 |
|
RP15-2415DAW
| 15 | 15 | 9 - 36 | THT |
| ||
| 26 |
|
RP15-2415DAW-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 27 |
|
RP15-2415DAW/N
| 15 | 15 | 9 - 36 | THT |
| ||
| 28 |
|
RP15-2415DAW/N-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 29 |
|
RP15-2415DAW/P
| 15 | 15 | 9 - 36 | THT |
| ||
| 30 |
|
RP15-2415DAW/P-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 31 |
|
RP15-2415SAW
| 15 | 15 | 9 - 36 | THT |
| ||
| 32 |
|
RP15-2415SAW-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 33 |
|
RP15-2415SAW/N
| 15 | 15 | 9 - 36 | THT |
| ||
| 34 |
|
RP15-2415SAW/N-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 35 |
|
RP15-2415SAW/P
| 15 | 15 | 9 - 36 | THT |
| ||
| 36 |
|
RP15-2415SAW/P-HC
| 15 | 15 | 9 - 36 | THT |
| ||
| 37 |
|
RP15-243.3SAW
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 38 |
|
RP15-243.3SAW-HC
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 39 |
|
RP15-243.3SAW/N
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 40 |
|
RP15-243.3SAW/N-HC
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 41 |
|
RP15-243.3SAW/P
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 42 |
|
RP15-243.3SAW/P-HC
| 15 | 3.3 | 9 - 36 | THT |
| ||
| 43 |
|
RP15-4805DAW
| 15 | 5 | 18 - 75 | THT |
| ||
| 44 |
|
RP15-4805DAW-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 45 |
|
RP15-4805DAW/N
| 15 | 5 | 18 - 75 | THT |
| ||
| 46 |
|
RP15-4805DAW/N-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 47 |
|
RP15-4805DAW/P
| 15 | 5 | 18 - 75 | THT |
| ||
| 48 |
|
RP15-4805DAW/P-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 49 |
|
RP15-4805SAW
| 15 | 5 | 18 - 75 | THT |
| ||
| 50 |
|
RP15-4805SAW-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 51 |
|
RP15-4805SAW/N
| 15 | 5 | 18 - 75 | THT |
| ||
| 52 |
|
RP15-4805SAW/N-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 53 |
|
RP15-4805SAW/P
| 15 | 5 | 18 - 75 | THT |
| ||
| 54 |
|
RP15-4805SAW/P-HC
| 15 | 5 | 18 - 75 | THT |
| ||
| 55 |
|
RP15-4812DAW
| 15 | 12 | 18 - 75 | THT |
| ||
| 56 |
|
RP15-4812DAW-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 57 |
|
RP15-4812DAW/N
| 15 | 12 | 18 - 75 | THT |
| ||
| 58 |
|
RP15-4812DAW/N-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 59 |
|
RP15-4812DAW/P
| 15 | 12 | 18 - 75 | THT |
| ||
| 60 |
|
RP15-4812DAW/P-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 61 |
|
RP15-4812SAW
| 15 | 12 | 18 - 75 | THT |
| ||
| 62 |
|
RP15-4812SAW-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 63 |
|
RP15-4812SAW/N
| 15 | 12 | 18 - 75 | THT |
| ||
| 64 |
|
RP15-4812SAW/N-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 65 |
|
RP15-4812SAW/P
| 15 | 12 | 18 - 75 | THT |
| ||
| 66 |
|
RP15-4812SAW/P-HC
| 15 | 12 | 18 - 75 | THT |
| ||
| 67 |
|
RP15-4815DAW
| 15 | 15 | 18 - 75 | THT |
| ||
| 68 |
|
RP15-4815DAW-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 69 |
|
RP15-4815DAW/N
| 15 | 15 | 18 - 75 | THT |
| ||
| 70 |
|
RP15-4815DAW/N-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 71 |
|
RP15-4815DAW/P
| 15 | 15 | 18 - 75 | THT |
| ||
| 72 |
|
RP15-4815DAW/P-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 73 |
|
RP15-4815SAW
| 15 | 15 | 18 - 75 | THT |
| ||
| 74 |
|
RP15-4815SAW-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 75 |
|
RP15-4815SAW/N
| 15 | 15 | 18 - 75 | THT |
| ||
| 76 |
|
RP15-4815SAW/N-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 77 |
|
RP15-4815SAW/P
| 15 | 15 | 18 - 75 | THT |
| ||
| 78 |
|
RP15-4815SAW/P-HC
| 15 | 15 | 18 - 75 | THT |
| ||
| 79 |
|
RP15-483.3SAW
| 15 | 3.3 | 18 - 75 | THT |
| ||
| 80 |
|
RP15-483.3SAW-HC
| 15 | 3.3 | 18 - 75 | THT |
| ||
| 81 |
|
RP15-483.3SAW/N
| 15 | 3.3 | 18 - 75 | THT |
| ||
| 82 |
|
RP15-483.3SAW/N-HC
| 15 | 3.3 | 18 - 75 | THT |
| ||
| 83 |
|
RP15-483.3SAW/P
| 15 | 3.3 | 18 - 75 | THT |
| ||
| 84 |
|
RP15-483.3SAW/P-HC
| 15 | 3.3 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP15-AW.pdf | Datasheet |