The RP12-AR series DC/DC converters are designed for railway rolling stock applications with an extra wide continuous input voltage range of 36-160VDC (185VDC for 1s), making them suitable for 48V, 72V, 96V and 110VDC railway systems, but they are also suitable for non-railway high voltage battery applications. They have a built-in class A filter network and offer single or dual outputs from 3.3V up to +/-24V. The high efficiency permits an ambient temperature range from -40°C to +85°C without derating, forced cooling or the need for heatsinks. The RP12-AR series feature UVLO, OVP, SCP and OLP. This makes them ideal for many harsh railway and industrial applications such as powering IoT sensors, battery management systems or electric fork-lift trucks. The RP12-AR is available in an industry standard 1" x 1" package and comes with a 3 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP12-11005SAR/N
| 12 | Isolated | 36 - 160 | 4.5 to 5.5 | 1"x1" |
| ||||||
2 |
![]() |
RP12-11005SAR/P
| 12 | Isolated | 36 - 160 | 4.5 to 5.5 | 1"x1" |
| ||||||
3 |
![]() |
RP12-11005SAR/XC
| 12 | Isolated | 36 - 160 | 4.5 to 5.5 | 1"x1" |
| ||||||
4 |
![]() |
RP12-11012DAR/N
| 12 | Isolated | 36 - 160 | ± 12 | 1"x1" |
| ||||||
5 |
![]() |
RP12-11012DAR/P
| 12 | Isolated | 36 - 160 | ± 12 | 1"x1" |
| ||||||
6 |
![]() |
RP12-11012DAR/XC
| 12 | Isolated | 36 - 160 | ± 12 | 1"x1" |
| ||||||
7 |
![]() |
RP12-11012SAR/N
| 12 | Isolated | 36 - 160 | 10.8 to 13.2 | 1"x1" |
| ||||||
8 |
![]() |
RP12-11012SAR/P
| 12 | Isolated | 36 - 160 | 10.8 to 13.2 | 1"x1" |
| ||||||
9 |
![]() |
RP12-11012SAR/XC
| 12 | Isolated | 36 - 160 | 10.8 to 13.2 | 1"x1" |
| ||||||
10 |
![]() |
RP12-11015DAR/N
| 12 | Isolated | 36 - 160 | ± 15 | 1"x1" |
| ||||||
11 |
![]() |
RP12-11015DAR/P
| 12 | Isolated | 36 - 160 | ± 15 | 1"x1" |
| ||||||
12 |
![]() |
RP12-11015DAR/XC
| 12 | Isolated | 36 - 160 | ± 15 | 1"x1" |
| ||||||
13 |
![]() |
RP12-11015SAR/N
| 12 | Isolated | 36 - 160 | 13.5 to 18 | 1"x1" |
| ||||||
14 |
![]() |
RP12-11015SAR/P
| 12 | Isolated | 36 - 160 | 13.5 to 18 | 1"x1" |
| ||||||
15 |
![]() |
RP12-11015SAR/XC
| 12 | Isolated | 36 - 160 | 13.5 to 18 | 1"x1" |
| ||||||
16 |
![]() |
RP12-11024DAR/N
| 12 | Isolated | 36 - 160 | ± 24 | 1"x1" |
| ||||||
17 |
![]() |
RP12-11024DAR/P
| 12 | Isolated | 36 - 160 | ± 24 | 1"x1" |
| ||||||
18 |
![]() |
RP12-11024DAR/XC
| 12 | Isolated | 36 - 160 | ± 24 | 1"x1" |
| ||||||
19 |
![]() |
RP12-11024SAR/N
| 12 | Isolated | 36 - 160 | 21.6 to 28.8 | 1"x1" |
| ||||||
20 |
![]() |
RP12-11024SAR/P
| 12 | Isolated | 36 - 160 | 21.6 to 28.8 | 1"x1" |
| ||||||
21 |
![]() |
RP12-11024SAR/XC
| 12 | Isolated | 36 - 160 | 21.6 to 28.8 | 1"x1" |
| ||||||
22 |
![]() |
RP12-1103.3SAR/N
| 12 | Isolated | 36 - 160 | 2.97 to 3.63 | 1"x1" |
| ||||||
23 |
![]() |
RP12-1103.3SAR/P
| 12 | Isolated | 36 - 160 | 2.97 to 3.63 | 1"x1" |
| ||||||
24 |
![]() |
RP12-1103.3SAR/XC
| 12 | Isolated | 36 - 160 | 2.97 to 3.63 | 1"x1" |
|
Attributes | RP12-AR |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12 |
Isolation | Isolated |
Vin (V) | 36 - 160 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 9.9 |
Certifications | CE, EN 50155, EN 55024, EN 55032, EN 60950-1, IEC 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP12-11005SAR/N
| 12 | 5 | 36 - 160 | THT |
| ||
2 |
![]() |
RP12-11005SAR/P
| 12 | 5 | 36 - 160 | THT |
| ||
3 |
![]() |
RP12-11005SAR/XC
| 12 | 5 | 36 - 160 | THT |
| ||
4 |
![]() |
RP12-11012DAR/N
| 12 | 12 | 36 - 160 | THT |
| ||
5 |
![]() |
RP12-11012DAR/P
| 12 | 12 | 36 - 160 | THT |
| ||
6 |
![]() |
RP12-11012DAR/XC
| 12 | 12 | 36 - 160 | THT |
| ||
7 |
![]() |
RP12-11012SAR/N
| 12 | 12 | 36 - 160 | THT |
| ||
8 |
![]() |
RP12-11012SAR/P
| 12 | 12 | 36 - 160 | THT |
| ||
9 |
![]() |
RP12-11012SAR/XC
| 12 | 12 | 36 - 160 | THT |
| ||
10 |
![]() |
RP12-11015DAR/N
| 12 | 15 | 36 - 160 | THT |
| ||
11 |
![]() |
RP12-11015DAR/P
| 12 | 15 | 36 - 160 | THT |
| ||
12 |
![]() |
RP12-11015DAR/XC
| 12 | 15 | 36 - 160 | THT |
| ||
13 |
![]() |
RP12-11015SAR/N
| 12 | 15 | 36 - 160 | THT |
| ||
14 |
![]() |
RP12-11015SAR/P
| 12 | 15 | 36 - 160 | THT |
| ||
15 |
![]() |
RP12-11015SAR/XC
| 12 | 15 | 36 - 160 | THT |
| ||
16 |
![]() |
RP12-11024DAR/N
| 12 | 24 | 36 - 160 | THT |
| ||
17 |
![]() |
RP12-11024DAR/P
| 12 | 24 | 36 - 160 | THT |
| ||
18 |
![]() |
RP12-11024DAR/XC
| 12 | 24 | 36 - 160 | THT |
| ||
19 |
![]() |
RP12-11024SAR/N
| 12 | 24 | 36 - 160 | THT |
| ||
20 |
![]() |
RP12-11024SAR/P
| 12 | 24 | 36 - 160 | THT |
| ||
21 |
![]() |
RP12-11024SAR/XC
| 12 | 24 | 36 - 160 | THT |
| ||
22 |
![]() |
RP12-1103.3SAR/N
| 12 | 3.3 | 36 - 160 | THT |
| ||
23 |
![]() |
RP12-1103.3SAR/P
| 12 | 3.3 | 36 - 160 | THT |
| ||
24 |
![]() |
RP12-1103.3SAR/XC
| 12 | 3.3 | 36 - 160 | THT |
|
Title | Type | Date |
---|---|---|
RP12-AR.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Jul 24, 2019 |
| May 22, 2019 | |
| Mar 12, 2019 | |
| Official Press Release | Mar 7, 2019 |
Title | Type | Date |
---|---|---|
| Youtube Video | Mar 12, 2018 |