The REC15-xxxxS_D/M-series offer single and dual regulated outputs in a 2”x1” package with 2kVDC or 3kVDC isolation options and are suitable for higher power industrial applications. Remote on/off control is standard. The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents. The outputs with 3A load current have raised output voltages to compensate for track losses as standard.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC15-2405DZ/H2/M
| 15 | Isolated | 9 - 36 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 2 |
|
REC15-2405DZ/H2/M/X2
| 15 | Isolated | 9 - 36 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 3 |
|
REC15-2405DZ/H3/M
| 15 | Isolated | 9 - 36 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 4 |
|
REC15-2405DZ/H3/M/X2
| 15 | Isolated | 9 - 36 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 5 |
|
REC15-2412DZ/H2/M
| 15 | Isolated | 9 - 36 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 6 |
|
REC15-2412DZ/H2/M/X2
| 15 | Isolated | 9 - 36 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 7 |
|
REC15-2412DZ/H3/M
| 15 | Isolated | 9 - 36 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 8 |
|
REC15-2412DZ/H3/M/X2
| 15 | Isolated | 9 - 36 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 9 |
|
REC15-2412SZ/H2/M
| 15 | Isolated | 9 - 36 | 12 | 2"x1"/DIP24 |
|
| |||||
| 10 |
|
REC15-2412SZ/H2/M/X2
| 15 | Isolated | 9 - 36 | 12 | 2"x1"/DIP24 |
|
| |||||
| 11 |
|
REC15-2412SZ/H3/M
| 15 | Isolated | 9 - 36 | 12 | 2"x1"/DIP24 |
|
| |||||
| 12 |
|
REC15-2412SZ/H3/M/X2
| 15 | Isolated | 9 - 36 | 12 | 2"x1"/DIP24 |
|
| |||||
| 13 |
|
REC15-2415DZ/H2/M
| 15 | Isolated | 9 - 36 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 14 |
|
REC15-2415DZ/H2/M/X2
| 15 | Isolated | 9 - 36 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 15 |
|
REC15-2415DZ/H3/M
| 15 | Isolated | 9 - 36 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 16 |
|
REC15-2415DZ/H3/M/X2
| 15 | Isolated | 9 - 36 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 17 |
|
REC15-2415SZ/H2/M
| 15 | Isolated | 9 - 36 | 15 | 2"x1"/DIP24 |
|
| |||||
| 18 |
|
REC15-2415SZ/H2/M/X2
| 15 | Isolated | 9 - 36 | 15 | 2"x1"/DIP24 |
|
| |||||
| 19 |
|
REC15-2415SZ/H3/M
| 15 | Isolated | 9 - 36 | 15 | 2"x1"/DIP24 |
|
| |||||
| 20 |
|
REC15-2415SZ/H3/M/X2
| 15 | Isolated | 9 - 36 | 15 | 2"x1"/DIP24 |
|
| |||||
| 21 |
|
REC15-243.4SZ/H2/M
| 15 | Isolated | 9 - 36 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 22 |
|
REC15-243.4SZ/H2/M/X2
| 15 | Isolated | 9 - 36 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 23 |
|
REC15-243.4SZ/H3/M
| 15 | Isolated | 9 - 36 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 24 |
|
REC15-243.4SZ/H3/M/X2
| 15 | Isolated | 9 - 36 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 25 |
|
REC15-245.1SZ/H2/M
| 15 | Isolated | 9 - 36 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 26 |
|
REC15-245.1SZ/H2/M/X2
| 15 | Isolated | 9 - 36 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 27 |
|
REC15-245.1SZ/H3/M
| 15 | Isolated | 9 - 36 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 28 |
|
REC15-245.1SZ/H3/M/X2
| 15 | Isolated | 9 - 36 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 29 |
|
REC15-4805DZ/H2/M
| 15 | Isolated | 18 - 75 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 30 |
|
REC15-4805DZ/H2/M/X2
| 15 | Isolated | 18 - 75 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 31 |
|
REC15-4805DZ/H3/M
| 15 | Isolated | 18 - 75 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 32 |
|
REC15-4805DZ/H3/M/X2
| 15 | Isolated | 18 - 75 | ± 5 | 2"x1"/DIP24 |
|
| |||||
| 33 |
|
REC15-4812DZ/H2/M
| 15 | Isolated | 18 - 75 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 34 |
|
REC15-4812DZ/H2/M/X2
| 15 | Isolated | 18 - 75 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 35 |
|
REC15-4812DZ/H3/M
| 15 | Isolated | 18 - 75 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 36 |
|
REC15-4812DZ/H3/M/X2
| 15 | Isolated | 18 - 75 | ± 12 | 2"x1"/DIP24 |
|
| |||||
| 37 |
|
REC15-4812SZ/H2/M
| 15 | Isolated | 18 - 75 | 12 | 2"x1"/DIP24 |
|
| |||||
| 38 |
|
REC15-4812SZ/H2/M/X2
| 15 | Isolated | 18 - 75 | 12 | 2"x1"/DIP24 |
|
| |||||
| 39 |
|
REC15-4812SZ/H3/M
| 15 | Isolated | 18 - 75 | 12 | 2"x1"/DIP24 |
|
| |||||
| 40 |
|
REC15-4812SZ/H3/M/X2
| 15 | Isolated | 18 - 75 | 12 | 2"x1"/DIP24 |
|
| |||||
| 41 |
|
REC15-4815DZ/H2/M
| 15 | Isolated | 18 - 75 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 42 |
|
REC15-4815DZ/H2/M/X2
| 15 | Isolated | 18 - 75 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 43 |
|
REC15-4815DZ/H3/M
| 15 | Isolated | 18 - 75 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 44 |
|
REC15-4815DZ/H3/M/X2
| 15 | Isolated | 18 - 75 | ± 15 | 2"x1"/DIP24 |
|
| |||||
| 45 |
|
REC15-4815SZ/H2/M
| 15 | Isolated | 18 - 75 | 15 | 2"x1"/DIP24 |
|
| |||||
| 46 |
|
REC15-4815SZ/H2/M/X2
| 15 | Isolated | 18 - 75 | 15 | 2"x1"/DIP24 |
|
| |||||
| 47 |
|
REC15-4815SZ/H3/M
| 15 | Isolated | 18 - 75 | 15 | 2"x1"/DIP24 |
|
| |||||
| 48 |
|
REC15-4815SZ/H3/M/X2
| 15 | Isolated | 18 - 75 | 15 | 2"x1"/DIP24 |
|
| |||||
| 49 |
|
REC15-483.4SZ/H2/M
| 15 | Isolated | 18 - 75 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 50 |
|
REC15-483.4SZ/H2/M/X2
| 15 | Isolated | 18 - 75 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 51 |
|
REC15-483.4SZ/H3/M
| 15 | Isolated | 18 - 75 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 52 |
|
REC15-483.4SZ/H3/M/X2
| 15 | Isolated | 18 - 75 | 3.4 | 2"x1"/DIP24 |
|
| |||||
| 53 |
|
REC15-485.1SZ/H2/M
| 15 | Isolated | 18 - 75 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 54 |
|
REC15-485.1SZ/H2/M/X2
| 15 | Isolated | 18 - 75 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 55 |
|
REC15-485.1SZ/H3/M
| 15 | Isolated | 18 - 75 | 5.1 | 2"x1"/DIP24 |
|
| |||||
| 56 |
|
REC15-485.1SZ/H3/M/X2
| 15 | Isolated | 18 - 75 | 5.1 | 2"x1"/DIP24 |
|
|
| Attributes | REC15-Z/M |
|---|---|
| Product Category | DC/DC |
| Power (W) | 15 |
| Isolation | Isolated |
| Mounting Type | THT |
| Package Style | 2"x1"/DIP24 |
| Length (mm) | 50.8 |
| Width (mm) | 25.4 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 55022, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 90 |
| Protections | OLP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC15-2405DZ/H2/M
| 15 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
REC15-2405DZ/H2/M/X2
| 15 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
REC15-2405DZ/H3/M
| 15 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
REC15-2405DZ/H3/M/X2
| 15 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
REC15-2412DZ/H2/M
| 15 | 12 | 9 - 36 | THT |
| ||
| 6 |
|
REC15-2412DZ/H2/M/X2
| 15 | 12 | 9 - 36 | THT |
| ||
| 7 |
|
REC15-2412DZ/H3/M
| 15 | 12 | 9 - 36 | THT |
| ||
| 8 |
|
REC15-2412DZ/H3/M/X2
| 15 | 12 | 9 - 36 | THT |
| ||
| 9 |
|
REC15-2412SZ/H2/M
| 15 | 12 | 9 - 36 | THT |
| ||
| 10 |
|
REC15-2412SZ/H2/M/X2
| 15 | 12 | 9 - 36 | THT |
| ||
| 11 |
|
REC15-2412SZ/H3/M
| 15 | 12 | 9 - 36 | THT |
| ||
| 12 |
|
REC15-2412SZ/H3/M/X2
| 15 | 12 | 9 - 36 | THT |
| ||
| 13 |
|
REC15-2415DZ/H2/M
| 15 | 15 | 9 - 36 | THT |
| ||
| 14 |
|
REC15-2415DZ/H2/M/X2
| 15 | 15 | 9 - 36 | THT |
| ||
| 15 |
|
REC15-2415DZ/H3/M
| 15 | 15 | 9 - 36 | THT |
| ||
| 16 |
|
REC15-2415DZ/H3/M/X2
| 15 | 15 | 9 - 36 | THT |
| ||
| 17 |
|
REC15-2415SZ/H2/M
| 15 | 15 | 9 - 36 | THT |
| ||
| 18 |
|
REC15-2415SZ/H2/M/X2
| 15 | 15 | 9 - 36 | THT |
| ||
| 19 |
|
REC15-2415SZ/H3/M
| 15 | 15 | 9 - 36 | THT |
| ||
| 20 |
|
REC15-2415SZ/H3/M/X2
| 15 | 15 | 9 - 36 | THT |
| ||
| 21 |
|
REC15-243.4SZ/H2/M
| 15 | 3.4 | 9 - 36 | THT |
| ||
| 22 |
|
REC15-243.4SZ/H2/M/X2
| 15 | 3.4 | 9 - 36 | THT |
| ||
| 23 |
|
REC15-243.4SZ/H3/M
| 15 | 3.4 | 9 - 36 | THT |
| ||
| 24 |
|
REC15-243.4SZ/H3/M/X2
| 15 | 3.4 | 9 - 36 | THT |
| ||
| 25 |
|
REC15-245.1SZ/H2/M
| 15 | 5.1 | 9 - 36 | THT |
| ||
| 26 |
|
REC15-245.1SZ/H2/M/X2
| 15 | 5.1 | 9 - 36 | THT |
| ||
| 27 |
|
REC15-245.1SZ/H3/M
| 15 | 5.1 | 9 - 36 | THT |
| ||
| 28 |
|
REC15-245.1SZ/H3/M/X2
| 15 | 5.1 | 9 - 36 | THT |
| ||
| 29 |
|
REC15-4805DZ/H2/M
| 15 | 5 | 18 - 75 | THT |
| ||
| 30 |
|
REC15-4805DZ/H2/M/X2
| 15 | 5 | 18 - 75 | THT |
| ||
| 31 |
|
REC15-4805DZ/H3/M
| 15 | 5 | 18 - 75 | THT |
| ||
| 32 |
|
REC15-4805DZ/H3/M/X2
| 15 | 5 | 18 - 75 | THT |
| ||
| 33 |
|
REC15-4812DZ/H2/M
| 15 | 12 | 18 - 75 | THT |
| ||
| 34 |
|
REC15-4812DZ/H2/M/X2
| 15 | 12 | 18 - 75 | THT |
| ||
| 35 |
|
REC15-4812DZ/H3/M
| 15 | 12 | 18 - 75 | THT |
| ||
| 36 |
|
REC15-4812DZ/H3/M/X2
| 15 | 12 | 18 - 75 | THT |
| ||
| 37 |
|
REC15-4812SZ/H2/M
| 15 | 12 | 18 - 75 | THT |
| ||
| 38 |
|
REC15-4812SZ/H2/M/X2
| 15 | 12 | 18 - 75 | THT |
| ||
| 39 |
|
REC15-4812SZ/H3/M
| 15 | 12 | 18 - 75 | THT |
| ||
| 40 |
|
REC15-4812SZ/H3/M/X2
| 15 | 12 | 18 - 75 | THT |
| ||
| 41 |
|
REC15-4815DZ/H2/M
| 15 | 15 | 18 - 75 | THT |
| ||
| 42 |
|
REC15-4815DZ/H2/M/X2
| 15 | 15 | 18 - 75 | THT |
| ||
| 43 |
|
REC15-4815DZ/H3/M
| 15 | 15 | 18 - 75 | THT |
| ||
| 44 |
|
REC15-4815DZ/H3/M/X2
| 15 | 15 | 18 - 75 | THT |
| ||
| 45 |
|
REC15-4815SZ/H2/M
| 15 | 15 | 18 - 75 | THT |
| ||
| 46 |
|
REC15-4815SZ/H2/M/X2
| 15 | 15 | 18 - 75 | THT |
| ||
| 47 |
|
REC15-4815SZ/H3/M
| 15 | 15 | 18 - 75 | THT |
| ||
| 48 |
|
REC15-4815SZ/H3/M/X2
| 15 | 15 | 18 - 75 | THT |
| ||
| 49 |
|
REC15-483.4SZ/H2/M
| 15 | 3.4 | 18 - 75 | THT |
| ||
| 50 |
|
REC15-483.4SZ/H2/M/X2
| 15 | 3.4 | 18 - 75 | THT |
| ||
| 51 |
|
REC15-483.4SZ/H3/M
| 15 | 3.4 | 18 - 75 | THT |
| ||
| 52 |
|
REC15-483.4SZ/H3/M/X2
| 15 | 3.4 | 18 - 75 | THT |
| ||
| 53 |
|
REC15-485.1SZ/H2/M
| 15 | 5.1 | 18 - 75 | THT |
| ||
| 54 |
|
REC15-485.1SZ/H2/M/X2
| 15 | 5.1 | 18 - 75 | THT |
| ||
| 55 |
|
REC15-485.1SZ/H3/M
| 15 | 5.1 | 18 - 75 | THT |
| ||
| 56 |
|
REC15-485.1SZ/H3/M/X2
| 15 | 5.1 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| REC15_M.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| RECOM REC DC/DC Converters | Digi-Key Daily | Youtube Video | Feb 23, 2016 |