Very high power density, 2:1 or 3:1 input voltage range and a wide operating temperature range -40°C to +71°C and extra features such as On/Off control are just some of the characteristics of this converter which is ideal for highly sophisticated industrial designs. The RS3 is available with 2kV or 3kV isolation options (1kVDC is standard).
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RS3-2405DZ
| 3 | Isolated | 9 - 27 | ± 5 | SIP8 |
| ||||||
| 2 |
|
RS3-2405DZ/H2
| 3 | Isolated | 9 - 27 | ± 5 | SIP8 |
| ||||||
| 3 |
|
RS3-2405DZ/H3
| 3 | Isolated | 9 - 27 | ± 5 | SIP8 |
| ||||||
| 4 |
|
RS3-2405SZ
| 3 | Isolated | 9 - 27 | 5 | SIP8 |
| ||||||
| 5 |
|
RS3-2405SZ/H2
| 3 | Isolated | 9 - 27 | 5 | SIP8 |
| ||||||
| 6 |
|
RS3-2405SZ/H3
| 3 | Isolated | 9 - 27 | 5 | SIP8 |
| ||||||
| 7 |
|
RS3-2409DZ
| 3 | Isolated | 9 - 27 | ± 9 | SIP8 |
| ||||||
| 8 |
|
RS3-2409DZ/H2
| 3 | Isolated | 9 - 27 | ± 9 | SIP8 |
| ||||||
| 9 |
|
RS3-2409DZ/H3
| 3 | Isolated | 9 - 27 | ± 9 | SIP8 |
| ||||||
| 10 |
|
RS3-2409SZ
| 3 | Isolated | 9 - 27 | 9 | SIP8 |
| ||||||
| 11 |
|
RS3-2409SZ/H2
| 3 | Isolated | 9 - 27 | 9 | SIP8 |
| ||||||
| 12 |
|
RS3-2409SZ/H3
| 3 | Isolated | 9 - 27 | 9 | SIP8 |
| ||||||
| 13 |
|
RS3-2412DZ
| 3 | Isolated | 9 - 27 | ± 12 | SIP8 |
| ||||||
| 14 |
|
RS3-2412DZ/H2
| 3 | Isolated | 9 - 27 | ± 12 | SIP8 |
| ||||||
| 15 |
|
RS3-2412DZ/H3
| 3 | Isolated | 9 - 27 | ± 12 | SIP8 |
| ||||||
| 16 |
|
RS3-2412SZ
| 3 | Isolated | 9 - 27 | 12 | SIP8 |
| ||||||
| 17 |
|
RS3-2412SZ/H2
| 3 | Isolated | 9 - 27 | 12 | SIP8 |
| ||||||
| 18 |
|
RS3-2412SZ/H3
| 3 | Isolated | 9 - 27 | 12 | SIP8 |
| ||||||
| 19 |
|
RS3-2415DZ
| 3 | Isolated | 9 - 27 | ± 15 | SIP8 |
| ||||||
| 20 |
|
RS3-2415DZ/H2
| 3 | Isolated | 9 - 27 | ± 15 | SIP8 |
| ||||||
| 21 |
|
RS3-2415DZ/H3
| 3 | Isolated | 9 - 27 | ± 15 | SIP8 |
| ||||||
| 22 |
|
RS3-2415SZ
| 3 | Isolated | 9 - 27 | 15 | SIP8 |
| ||||||
| 23 |
|
RS3-2415SZ/H2
| 3 | Isolated | 9 - 27 | 15 | SIP8 |
| ||||||
| 24 |
|
RS3-2415SZ/H3
| 3 | Isolated | 9 - 27 | 15 | SIP8 |
| ||||||
| 25 |
|
RS3-243.3DZ
| 3 | Isolated | 9 - 27 | ± 3.3 | SIP8 |
| ||||||
| 26 |
|
RS3-243.3DZ/H2
| 3 | Isolated | 9 - 27 | ± 3.3 | SIP8 |
| ||||||
| 27 |
|
RS3-243.3DZ/H3
| 3 | Isolated | 9 - 27 | ± 3.3 | SIP8 |
| ||||||
| 28 |
|
RS3-243.3SZ
| 3 | Isolated | 9 - 27 | 3.3 | SIP8 |
| ||||||
| 29 |
|
RS3-243.3SZ/H2
| 3 | Isolated | 9 - 27 | 3.3 | SIP8 |
| ||||||
| 30 |
|
RS3-243.3SZ/H3
| 3 | Isolated | 9 - 27 | 3.3 | SIP8 |
| ||||||
| 31 |
|
RS3-4805DZ
| 3 | Isolated | 20 - 60 | ± 5 | SIP8 |
| ||||||
| 32 |
|
RS3-4805DZ/H2
| 3 | Isolated | 20 - 60 | ± 5 | SIP8 |
| ||||||
| 33 |
|
RS3-4805DZ/H3
| 3 | Isolated | 20 - 60 | ± 5 | SIP8 |
| ||||||
| 34 |
|
RS3-4805SZ
| 3 | Isolated | 20 - 60 | 5 | SIP8 |
| ||||||
| 35 |
|
RS3-4805SZ/H2
| 3 | Isolated | 20 - 60 | 5 | SIP8 |
| ||||||
| 36 |
|
RS3-4805SZ/H3
| 3 | Isolated | 20 - 60 | 5 | SIP8 |
| ||||||
| 37 |
|
RS3-4809DZ
| 3 | Isolated | 20 - 60 | ± 9 | SIP8 |
| ||||||
| 38 |
|
RS3-4809DZ/H2
| 3 | Isolated | 20 - 60 | ± 9 | SIP8 |
| ||||||
| 39 |
|
RS3-4809DZ/H3
| 3 | Isolated | 20 - 60 | ± 9 | SIP8 |
| ||||||
| 40 |
|
RS3-4809SZ
| 3 | Isolated | 20 - 60 | 9 | SIP8 |
| ||||||
| 41 |
|
RS3-4809SZ/H2
| 3 | Isolated | 20 - 60 | 9 | SIP8 |
| ||||||
| 42 |
|
RS3-4809SZ/H3
| 3 | Isolated | 20 - 60 | 9 | SIP8 |
| ||||||
| 43 |
|
RS3-4812DZ
| 3 | Isolated | 20 - 60 | ± 12 | SIP8 |
| ||||||
| 44 |
|
RS3-4812DZ/H2
| 3 | Isolated | 20 - 60 | ± 12 | SIP8 |
| ||||||
| 45 |
|
RS3-4812DZ/H3
| 3 | Isolated | 20 - 60 | ± 12 | SIP8 |
| ||||||
| 46 |
|
RS3-4812SZ
| 3 | Isolated | 20 - 60 | 12 | SIP8 |
| ||||||
| 47 |
|
RS3-4812SZ/H2
| 3 | Isolated | 20 - 60 | 12 | SIP8 |
| ||||||
| 48 |
|
RS3-4812SZ/H3
| 3 | Isolated | 20 - 60 | 12 | SIP8 |
| ||||||
| 49 |
|
RS3-4815DZ
| 3 | Isolated | 20 - 60 | ± 15 | SIP8 |
| ||||||
| 50 |
|
RS3-4815DZ/H2
| 3 | Isolated | 20 - 60 | ± 15 | SIP8 |
| ||||||
| 51 |
|
RS3-4815DZ/H3
| 3 | Isolated | 20 - 60 | ± 15 | SIP8 |
| ||||||
| 52 |
|
RS3-4815SZ
| 3 | Isolated | 20 - 60 | 15 | SIP8 |
| ||||||
| 53 |
|
RS3-4815SZ/H2
| 3 | Isolated | 20 - 60 | 15 | SIP8 |
| ||||||
| 54 |
|
RS3-4815SZ/H3
| 3 | Isolated | 20 - 60 | 15 | SIP8 |
| ||||||
| 55 |
|
RS3-483.3DZ
| 3 | Isolated | 20 - 60 | ± 3.3 | SIP8 |
| ||||||
| 56 |
|
RS3-483.3DZ/H2
| 3 | Isolated | 20 - 60 | ± 3.3 | SIP8 |
| ||||||
| 57 |
|
RS3-483.3DZ/H3
| 3 | Isolated | 20 - 60 | ± 3.3 | SIP8 |
| ||||||
| 58 |
|
RS3-483.3SZ
| 3 | Isolated | 20 - 60 | 3.3 | SIP8 |
| ||||||
| 59 |
|
RS3-483.3SZ/H2
| 3 | Isolated | 20 - 60 | 3.3 | SIP8 |
| ||||||
| 60 |
|
RS3-483.3SZ/H3
| 3 | Isolated | 20 - 60 | 3.3 | SIP8 |
|
| Attributes | RS3-Z |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| Certifications | CB, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 71 |
| Protections | SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RS3-2405DZ
| 3 | 5 | 9 - 27 | THT |
| ||
| 2 |
|
RS3-2405DZ/H2
| 3 | 5 | 9 - 27 | THT |
| ||
| 3 |
|
RS3-2405DZ/H3
| 3 | 5 | 9 - 27 | THT |
| ||
| 4 |
|
RS3-2405SZ
| 3 | 5 | 9 - 27 | THT |
| ||
| 5 |
|
RS3-2405SZ/H2
| 3 | 5 | 9 - 27 | THT |
| ||
| 6 |
|
RS3-2405SZ/H3
| 3 | 5 | 9 - 27 | THT |
| ||
| 7 |
|
RS3-2409DZ
| 3 | 9 | 9 - 27 | THT |
| ||
| 8 |
|
RS3-2409DZ/H2
| 3 | 9 | 9 - 27 | THT |
| ||
| 9 |
|
RS3-2409DZ/H3
| 3 | 9 | 9 - 27 | THT |
| ||
| 10 |
|
RS3-2409SZ
| 3 | 9 | 9 - 27 | THT |
| ||
| 11 |
|
RS3-2409SZ/H2
| 3 | 9 | 9 - 27 | THT |
| ||
| 12 |
|
RS3-2409SZ/H3
| 3 | 9 | 9 - 27 | THT |
| ||
| 13 |
|
RS3-2412DZ
| 3 | 12 | 9 - 27 | THT |
| ||
| 14 |
|
RS3-2412DZ/H2
| 3 | 12 | 9 - 27 | THT |
| ||
| 15 |
|
RS3-2412DZ/H3
| 3 | 12 | 9 - 27 | THT |
| ||
| 16 |
|
RS3-2412SZ
| 3 | 12 | 9 - 27 | THT |
| ||
| 17 |
|
RS3-2412SZ/H2
| 3 | 12 | 9 - 27 | THT |
| ||
| 18 |
|
RS3-2412SZ/H3
| 3 | 12 | 9 - 27 | THT |
| ||
| 19 |
|
RS3-2415DZ
| 3 | 15 | 9 - 27 | THT |
| ||
| 20 |
|
RS3-2415DZ/H2
| 3 | 15 | 9 - 27 | THT |
| ||
| 21 |
|
RS3-2415DZ/H3
| 3 | 15 | 9 - 27 | THT |
| ||
| 22 |
|
RS3-2415SZ
| 3 | 15 | 9 - 27 | THT |
| ||
| 23 |
|
RS3-2415SZ/H2
| 3 | 15 | 9 - 27 | THT |
| ||
| 24 |
|
RS3-2415SZ/H3
| 3 | 15 | 9 - 27 | THT |
| ||
| 25 |
|
RS3-243.3DZ
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 26 |
|
RS3-243.3DZ/H2
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 27 |
|
RS3-243.3DZ/H3
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 28 |
|
RS3-243.3SZ
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 29 |
|
RS3-243.3SZ/H2
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 30 |
|
RS3-243.3SZ/H3
| 3 | 3.3 | 9 - 27 | THT |
| ||
| 31 |
|
RS3-4805DZ
| 3 | 5 | 20 - 60 | THT |
| ||
| 32 |
|
RS3-4805DZ/H2
| 3 | 5 | 20 - 60 | THT |
| ||
| 33 |
|
RS3-4805DZ/H3
| 3 | 5 | 20 - 60 | THT |
| ||
| 34 |
|
RS3-4805SZ
| 3 | 5 | 20 - 60 | THT |
| ||
| 35 |
|
RS3-4805SZ/H2
| 3 | 5 | 20 - 60 | THT |
| ||
| 36 |
|
RS3-4805SZ/H3
| 3 | 5 | 20 - 60 | THT |
| ||
| 37 |
|
RS3-4809DZ
| 3 | 9 | 20 - 60 | THT |
| ||
| 38 |
|
RS3-4809DZ/H2
| 3 | 9 | 20 - 60 | THT |
| ||
| 39 |
|
RS3-4809DZ/H3
| 3 | 9 | 20 - 60 | THT |
| ||
| 40 |
|
RS3-4809SZ
| 3 | 9 | 20 - 60 | THT |
| ||
| 41 |
|
RS3-4809SZ/H2
| 3 | 9 | 20 - 60 | THT |
| ||
| 42 |
|
RS3-4809SZ/H3
| 3 | 9 | 20 - 60 | THT |
| ||
| 43 |
|
RS3-4812DZ
| 3 | 12 | 20 - 60 | THT |
| ||
| 44 |
|
RS3-4812DZ/H2
| 3 | 12 | 20 - 60 | THT |
| ||
| 45 |
|
RS3-4812DZ/H3
| 3 | 12 | 20 - 60 | THT |
| ||
| 46 |
|
RS3-4812SZ
| 3 | 12 | 20 - 60 | THT |
| ||
| 47 |
|
RS3-4812SZ/H2
| 3 | 12 | 20 - 60 | THT |
| ||
| 48 |
|
RS3-4812SZ/H3
| 3 | 12 | 20 - 60 | THT |
| ||
| 49 |
|
RS3-4815DZ
| 3 | 15 | 20 - 60 | THT |
| ||
| 50 |
|
RS3-4815DZ/H2
| 3 | 15 | 20 - 60 | THT |
| ||
| 51 |
|
RS3-4815DZ/H3
| 3 | 15 | 20 - 60 | THT |
| ||
| 52 |
|
RS3-4815SZ
| 3 | 15 | 20 - 60 | THT |
| ||
| 53 |
|
RS3-4815SZ/H2
| 3 | 15 | 20 - 60 | THT |
| ||
| 54 |
|
RS3-4815SZ/H3
| 3 | 15 | 20 - 60 | THT |
| ||
| 55 |
|
RS3-483.3DZ
| 3 | 3.3 | 20 - 60 | THT |
| ||
| 56 |
|
RS3-483.3DZ/H2
| 3 | 3.3 | 20 - 60 | THT |
| ||
| 57 |
|
RS3-483.3DZ/H3
| 3 | 3.3 | 20 - 60 | THT |
| ||
| 58 |
|
RS3-483.3SZ
| 3 | 3.3 | 20 - 60 | THT |
| ||
| 59 |
|
RS3-483.3SZ/H2
| 3 | 3.3 | 20 - 60 | THT |
| ||
| 60 |
|
RS3-483.3SZ/H3
| 3 | 3.3 | 20 - 60 | THT |
|
| Title | Type | Date |
|---|---|---|
| RS3.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Will 48V Power Replace 24V in Industrial Systems? | Blog Article | Mar 21, 2019 |