The RPA20-FR series wide range input DC/DC converters have been especially designed for railway applications and are EN45545-2, EN50155, and UL/EN/IEC 62368-1 certified. With an input voltage range from 36 to 160VDC and a reinforced isolation barrier rated up to 3kVAC/1min, these high power density converters in a 1.6“ x 1“ case are particularly suited for rolling stock rail applications. Despite their small size, the RPA20-FR converters are fully specified devices with output currents up to 4 amps, up to 90.5% typical efficiency, no minimum load, UVLO, tight regulation, and low ripple/noise figures. The trimmable outputs are also fully protected against over-temperature, short circuits, over-current, and over-voltage.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPA20-11005DFR
Coming Soon
| 20 | Isolated | 36 - 160 | ± 5 | Encapsulated 1.6"x1" |
| |||||||
2 |
RPA20-11005DFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | ± 5 | Encapsulated 1.6"x1" |
| |||||||
3 |
RPA20-11005SFR
Coming Soon
| 20 | Isolated | 36 - 160 | 4.5 to 5.5 | Encapsulated 1.6"x1" |
| |||||||
4 |
RPA20-11005SFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | 4.5 to 5.5 | Encapsulated 1.6"x1" |
| |||||||
5 |
RPA20-11012DFR
Coming Soon
| 20 | Isolated | 36 - 160 | ± 12 | Encapsulated 1.6"x1" |
| |||||||
6 |
RPA20-11012DFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | ± 12 | Encapsulated 1.6"x1" |
| |||||||
7 |
RPA20-11012SFR
Coming Soon
| 20 | Isolated | 36 - 160 | 10.8 to 13.2 | Encapsulated 1.6"x1" |
| |||||||
8 |
RPA20-11012SFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | 10.8 to 13.2 | Encapsulated 1.6"x1" |
| |||||||
9 |
RPA20-11015DFR
Coming Soon
| 20 | Isolated | 36 - 160 | ± 15 | Encapsulated 1.6"x1" |
| |||||||
10 |
RPA20-11015DFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | ± 15 | Encapsulated 1.6"x1" |
| |||||||
11 |
RPA20-11015SFR
Coming Soon
| 20 | Isolated | 36 - 160 | 13.5 to 18 | Encapsulated 1.6"x1" |
| |||||||
12 |
RPA20-11015SFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | 13.5 to 18 | Encapsulated 1.6"x1" |
| |||||||
13 |
RPA20-11024SFR
Coming Soon
| 20 | Isolated | 36 - 160 | 21.6 to 28.8 | Encapsulated 1.6"x1" |
| |||||||
14 |
RPA20-11024SFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | 21.6 to 28.8 | Encapsulated 1.6"x1" |
| |||||||
15 |
RPA20-1105.1SFR
Coming Soon
| 20 | Isolated | 36 - 160 | 4.59 to 5.61 | Encapsulated 1.6"x1" |
| |||||||
16 |
RPA20-1105.1SFR/N
Coming Soon
| 20 | Isolated | 36 - 160 | 4.59 to 5.61 | Encapsulated 1.6"x1" |
|
Attributes | RPA20-FR |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20 |
Isolation | Isolated |
Vin (V) | 36 - 160 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Encapsulated 1.6"x1" |
Length (mm) | 40.6 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPA20-11005DFR
Coming Soon
| 20 | 5 | 36 - 160 | THT |
| |||
2 |
RPA20-11005DFR/N
Coming Soon
| 20 | 5 | 36 - 160 | THT |
| |||
3 |
RPA20-11005SFR
Coming Soon
| 20 | 5 | 36 - 160 | THT |
| |||
4 |
RPA20-11005SFR/N
Coming Soon
| 20 | 5 | 36 - 160 | THT |
| |||
5 |
RPA20-11012DFR
Coming Soon
| 20 | 12 | 36 - 160 | THT |
| |||
6 |
RPA20-11012DFR/N
Coming Soon
| 20 | 12 | 36 - 160 | THT |
| |||
7 |
RPA20-11012SFR
Coming Soon
| 20 | 12 | 36 - 160 | THT |
| |||
8 |
RPA20-11012SFR/N
Coming Soon
| 20 | 12 | 36 - 160 | THT |
| |||
9 |
RPA20-11015DFR
Coming Soon
| 20 | 15 | 36 - 160 | THT |
| |||
10 |
RPA20-11015DFR/N
Coming Soon
| 20 | 15 | 36 - 160 | THT |
| |||
11 |
RPA20-11015SFR
Coming Soon
| 20 | 15 | 36 - 160 | THT |
| |||
12 |
RPA20-11015SFR/N
Coming Soon
| 20 | 15 | 36 - 160 | THT |
| |||
13 |
RPA20-11024SFR
Coming Soon
| 20 | 24 | 36 - 160 | THT |
| |||
14 |
RPA20-11024SFR/N
Coming Soon
| 20 | 24 | 36 - 160 | THT |
| |||
15 |
RPA20-1105.1SFR
Coming Soon
| 20 | 5.1 | 36 - 160 | THT |
| |||
16 |
RPA20-1105.1SFR/N
Coming Soon
| 20 | 5.1 | 36 - 160 | THT |
|
Title | Type | Date |
---|---|---|
RPA20-FR.pdf | Datasheet |