The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPM20-2405SFW
| 20 | Isolated | 9.5 - 36 | 4.5 to 5.5 | Bulkhead |
| ||||||
2 |
![]() |
RPM20-2405SFW/N
| 20 | Isolated | 9.5 - 36 | 4.5 to 5.5 | Bulkhead |
| ||||||
3 |
![]() |
RPM20-2412DFW
| 20 | Isolated | 9.5 - 36 | ± 12 | Bulkhead |
| ||||||
4 |
![]() |
RPM20-2412DFW/N
| 20 | Isolated | 9.5 - 36 | ± 12 | Bulkhead |
| ||||||
5 |
![]() |
RPM20-2412SFW
| 20 | Isolated | 9.5 - 36 | 10.8 to 13.2 | Bulkhead |
| ||||||
6 |
![]() |
RPM20-2412SFW/N
| 20 | Isolated | 9.5 - 36 | 10.8 to 13.2 | Bulkhead |
| ||||||
7 |
![]() |
RPM20-2415DFW
| 20 | Isolated | 9.5 - 36 | ± 15 | Bulkhead |
| ||||||
8 |
![]() |
RPM20-2415DFW/N
| 20 | Isolated | 9.5 - 36 | ± 15 | Bulkhead |
| ||||||
9 |
![]() |
RPM20-2415SFW
| 20 | Isolated | 9.5 - 36 | 13.5 to 16.5 | Bulkhead |
| ||||||
10 |
![]() |
RPM20-2415SFW/N
| 20 | Isolated | 9.5 - 36 | 13.5 to 16.5 | Bulkhead |
| ||||||
11 |
![]() |
RPM20-243.3SFW
| 20 | Isolated | 9.5 - 36 | 2.97 to 3.63 | Bulkhead |
| ||||||
12 |
![]() |
RPM20-243.3SFW/N
| 20 | Isolated | 9.5 - 36 | 2.97 to 3.63 | Bulkhead |
| ||||||
13 |
![]() |
RPM20-4805SFW
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | Bulkhead |
| ||||||
14 |
![]() |
RPM20-4805SFW/N
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | Bulkhead |
| ||||||
15 |
![]() |
RPM20-4812DFW
| 20 | Isolated | 18 - 75 | ± 12 | Bulkhead |
| ||||||
16 |
![]() |
RPM20-4812DFW/N
| 20 | Isolated | 18 - 75 | ± 12 | Bulkhead |
| ||||||
17 |
![]() |
RPM20-4812SFW
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | Bulkhead |
| ||||||
18 |
![]() |
RPM20-4812SFW/N
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | Bulkhead |
| ||||||
19 |
![]() |
RPM20-4815DFW
| 20 | Isolated | 18 - 75 | ± 15 | Bulkhead |
| ||||||
20 |
![]() |
RPM20-4815DFW/N
| 20 | Isolated | 18 - 75 | ± 15 | Bulkhead |
| ||||||
21 |
![]() |
RPM20-4815SFW
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | Bulkhead |
| ||||||
22 |
![]() |
RPM20-4815SFW/N
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | Bulkhead |
| ||||||
23 |
![]() |
RPM20-483.3SFW
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | Bulkhead |
| ||||||
24 |
![]() |
RPM20-483.3SFW/N
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | Bulkhead |
|
Attributes | RPM20-FW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | Connector |
Package Style | Bulkhead |
Length (mm) | 101.6 |
Width (mm) | 57.15 |
Height (mm) | 19 |
Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 72 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Single Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPM20-2405SFW
| 20 | 5 | 9.5 - 36 | Connector |
|
| |
2 |
![]() |
RPM20-2405SFW/N
| 20 | 5 | 9.5 - 36 | Connector |
|
| |
3 |
![]() |
RPM20-2412DFW
| 20 | 12 | 9.5 - 36 | Connector |
|
| |
4 |
![]() |
RPM20-2412DFW/N
| 20 | 12 | 9.5 - 36 | Connector |
|
| |
5 |
![]() |
RPM20-2412SFW
| 20 | 12 | 9.5 - 36 | Connector |
|
| |
6 |
![]() |
RPM20-2412SFW/N
| 20 | 12 | 9.5 - 36 | Connector |
|
| |
7 |
![]() |
RPM20-2415DFW
| 20 | 15 | 9.5 - 36 | Connector |
|
| |
8 |
![]() |
RPM20-2415DFW/N
| 20 | 15 | 9.5 - 36 | Connector |
|
| |
9 |
![]() |
RPM20-2415SFW
| 20 | 15 | 9.5 - 36 | Connector |
|
| |
10 |
![]() |
RPM20-2415SFW/N
| 20 | 15 | 9.5 - 36 | Connector |
|
| |
11 |
![]() |
RPM20-243.3SFW
| 20 | 3.3 | 9.5 - 36 | Connector |
|
| |
12 |
![]() |
RPM20-243.3SFW/N
| 20 | 3.3 | 9.5 - 36 | Connector |
|
| |
13 |
![]() |
RPM20-4805SFW
| 20 | 5 | 18 - 75 | Connector |
|
| |
14 |
![]() |
RPM20-4805SFW/N
| 20 | 5 | 18 - 75 | Connector |
|
| |
15 |
![]() |
RPM20-4812DFW
| 20 | 12 | 18 - 75 | Connector |
|
| |
16 |
![]() |
RPM20-4812DFW/N
| 20 | 12 | 18 - 75 | Connector |
|
| |
17 |
![]() |
RPM20-4812SFW
| 20 | 12 | 18 - 75 | Connector |
|
| |
18 |
![]() |
RPM20-4812SFW/N
| 20 | 12 | 18 - 75 | Connector |
|
| |
19 |
![]() |
RPM20-4815DFW
| 20 | 15 | 18 - 75 | Connector |
|
| |
20 |
![]() |
RPM20-4815DFW/N
| 20 | 15 | 18 - 75 | Connector |
|
| |
21 |
![]() |
RPM20-4815SFW
| 20 | 15 | 18 - 75 | Connector |
|
| |
22 |
![]() |
RPM20-4815SFW/N
| 20 | 15 | 18 - 75 | Connector |
|
| |
23 |
![]() |
RPM20-483.3SFW
| 20 | 3.3 | 18 - 75 | Connector |
|
| |
24 |
![]() |
RPM20-483.3SFW/N
| 20 | 3.3 | 18 - 75 | Connector |
|
|
Title | Type | Date |
---|---|---|
Power_Modules.pdf | Datasheet |