The REM30 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage (B, BF and CF compatible) and are 60601-1 3rd Ed. certified for 250VAC continuous working voltage isolation. The industry standard 2"x1" package offers tightly regulated single and dual outputs, with low output ripple and zero-load operation. The outputs are also short circuit and overload protected. The converters are certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM30-2405DW
| 30 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 2 |
|
REM30-2405DW/P
| 30 | Isolated | 9 - 36 | ± 5 | 2"x1" |
| ||||||
| 3 |
|
REM30-2405SW
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| ||||||
| 4 |
|
REM30-2405SW/P
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| ||||||
| 5 |
|
REM30-2412DW
| 30 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 6 |
|
REM30-2412DW/P
| 30 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| ||||||
| 7 |
|
REM30-2412SW
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| ||||||
| 8 |
|
REM30-2412SW/P
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| ||||||
| 9 |
|
REM30-2415DW
| 30 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 10 |
|
REM30-2415DW/P
| 30 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| ||||||
| 11 |
|
REM30-2415SW
| 30 | Isolated | 9 - 36 | 13.5 to 18 | 2"x1" |
| ||||||
| 12 |
|
REM30-2415SW/P
| 30 | Isolated | 9 - 36 | 13.5 to 18 | 2"x1" |
| ||||||
| 13 |
|
REM30-2424SW
| 30 | Isolated | 9 - 36 | 21.6 to 28.8 | 2"x1" |
| ||||||
| 14 |
|
REM30-2424SW/P
| 30 | Isolated | 9 - 36 | 21.6 to 28.8 | 2"x1" |
| ||||||
| 15 |
|
REM30-4805DW
| 30 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 16 |
|
REM30-4805DW/P
| 30 | Isolated | 18 - 75 | ± 5 | 2"x1" |
| ||||||
| 17 |
|
REM30-4805SW
| 30 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| ||||||
| 18 |
|
REM30-4805SW/P
| 30 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| ||||||
| 19 |
|
REM30-4812DW
| 30 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 20 |
|
REM30-4812DW/P
| 30 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| ||||||
| 21 |
|
REM30-4812SW
| 30 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| ||||||
| 22 |
|
REM30-4812SW/P
| 30 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| ||||||
| 23 |
|
REM30-4815DW
| 30 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 24 |
|
REM30-4815DW/P
| 30 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| ||||||
| 25 |
|
REM30-4815SW
| 30 | Isolated | 18 - 75 | 13.5 to 18 | 2"x1" |
| ||||||
| 26 |
|
REM30-4815SW/P
| 30 | Isolated | 18 - 75 | 13.5 to 18 | 2"x1" |
| ||||||
| 27 |
|
REM30-4824SW
| 30 | Isolated | 18 - 75 | 21.6 to 28.8 | 2"x1" |
| ||||||
| 28 |
|
REM30-4824SW/P
| 30 | Isolated | 18 - 75 | 21.6 to 28.8 | 2"x1" |
|
| Attributes | REM30-W |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Isolation (kV) | 5 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 50.8 |
| Width (mm) | 25.4 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 60601-1-2, UL 60601-1, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OLP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 5 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM30-2405DW
| 30 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
REM30-2405DW/P
| 30 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
REM30-2405SW
| 30 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
REM30-2405SW/P
| 30 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
REM30-2412DW
| 30 | 12 | 9 - 36 | THT |
| ||
| 6 |
|
REM30-2412DW/P
| 30 | 12 | 9 - 36 | THT |
| ||
| 7 |
|
REM30-2412SW
| 30 | 12 | 9 - 36 | THT |
| ||
| 8 |
|
REM30-2412SW/P
| 30 | 12 | 9 - 36 | THT |
| ||
| 9 |
|
REM30-2415DW
| 30 | 15 | 9 - 36 | THT |
| ||
| 10 |
|
REM30-2415DW/P
| 30 | 15 | 9 - 36 | THT |
| ||
| 11 |
|
REM30-2415SW
| 30 | 15 | 9 - 36 | THT |
| ||
| 12 |
|
REM30-2415SW/P
| 30 | 15 | 9 - 36 | THT |
| ||
| 13 |
|
REM30-2424SW
| 30 | 24 | 9 - 36 | THT |
| ||
| 14 |
|
REM30-2424SW/P
| 30 | 24 | 9 - 36 | THT |
| ||
| 15 |
|
REM30-4805DW
| 30 | 5 | 18 - 75 | THT |
| ||
| 16 |
|
REM30-4805DW/P
| 30 | 5 | 18 - 75 | THT |
| ||
| 17 |
|
REM30-4805SW
| 30 | 5 | 18 - 75 | THT |
| ||
| 18 |
|
REM30-4805SW/P
| 30 | 5 | 18 - 75 | THT |
| ||
| 19 |
|
REM30-4812DW
| 30 | 12 | 18 - 75 | THT |
| ||
| 20 |
|
REM30-4812DW/P
| 30 | 12 | 18 - 75 | THT |
| ||
| 21 |
|
REM30-4812SW
| 30 | 12 | 18 - 75 | THT |
| ||
| 22 |
|
REM30-4812SW/P
| 30 | 12 | 18 - 75 | THT |
| ||
| 23 |
|
REM30-4815DW
| 30 | 15 | 18 - 75 | THT |
| ||
| 24 |
|
REM30-4815DW/P
| 30 | 15 | 18 - 75 | THT |
| ||
| 25 |
|
REM30-4815SW
| 30 | 15 | 18 - 75 | THT |
| ||
| 26 |
|
REM30-4815SW/P
| 30 | 15 | 18 - 75 | THT |
| ||
| 27 |
|
REM30-4824SW
| 30 | 24 | 18 - 75 | THT |
| ||
| 28 |
|
REM30-4824SW/P
| 30 | 24 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| REM30-W.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Handling High Voltages in E-Mobility / EV Traction Battery Tester | Case Study | Dec 22, 2022 |
| Medical Grade DC/DC Converters – REM Series | Podcast | Feb 17, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
| Medical Power Supplies | Apr 15, 2019 | |
| 15, 20 and 30W Medical DC/DC Converters provide 2MOPP | Official Press Release | Oct 25, 2018 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |