The REM30 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage (B, BF and CF compatible) and are 60601-1 3rd Ed. certified for 250VAC continuous working voltage isolation. The industry standard 2"x1" package offers tightly regulated single and dual outputs, with low output ripple and zero-load operation. The outputs are also short circuit and overload protected. The converters are certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
| Attributes | REM30-2412SW/P | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 30 | 
| Isolation | Isolated | 
| Vin (V) | 9 - 36 | 
| Main Vout (V) | 10.8 to 13.2 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 2500 | 
| Isolation (kV) | 5 | 
| Mounting Type | THT | 
| Package Style | 2"x1" | 
| Length (mm) | 50.8 | 
| Width (mm) | 25.4 | 
| Height (mm) | 10.2 | 
| Certifications | CB, EN 60601-1-2, UL 60601-1, UL 60950-1, UL 62368-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 105 | 
| Protections | OLP, OTP, OVP, SCP | 
| Trim Pin Output Voltage Adjustment | +/-10% | 
| Control Pin Function | Positive | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 5 Years | 
| Regulation | Regulated | 
| Title | Type | Date | 
|---|---|---|
| REM30-W.pdf | Datasheet | |
| REM30-W.step | 2D/3D | Jul 25, 2019 | 
| Title | Type | Date | 
|---|---|---|
| Handling High Voltages in E-Mobility / EV Traction Battery Tester | Case Study | Dec 22, 2022 | 
| Medical Grade DC/DC Converters - REM Series | Podcast | Feb 17, 2020 | 
| Medical Power Supplies | Aug 22, 2019 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 | 
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 | 
| Medical Power Supplies | Apr 15, 2019 | |
| 15, 20 and 30W Medical DC/DC Converters provide 2MOPP | Official Press Release | Oct 25, 2018 | 
| Title | Type | Date | 
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 | 
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |