The RP30-FW series DC/DC converters are designed to meet to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and
vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP30-2405DFW
| 30.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| ||||||
2 |
![]() |
RP30-2405DFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| ||||||
3 |
![]() |
RP30-2405DFW/N
| 30.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| ||||||
4 |
![]() |
RP30-2405DFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| ||||||
5 |
![]() |
RP30-2405SFW
| 30.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
6 |
![]() |
RP30-2405SFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
7 |
![]() |
RP30-2405SFW/N
| 30.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
8 |
![]() |
RP30-2405SFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
9 |
![]() |
RP30-2412DFW
| 30.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| ||||||
10 |
![]() |
RP30-2412DFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| ||||||
11 |
![]() |
RP30-2412DFW/N
| 30.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| ||||||
12 |
![]() |
RP30-2412DFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| ||||||
13 |
![]() |
RP30-2412SFW
| 30.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
14 |
![]() |
RP30-2412SFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
15 |
![]() |
RP30-2412SFW/N
| 30.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
16 |
![]() |
RP30-2412SFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
17 |
![]() |
RP30-2415DFW
| 30.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| ||||||
18 |
![]() |
RP30-2415DFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| ||||||
19 |
![]() |
RP30-2415DFW/N
| 30.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| ||||||
20 |
![]() |
RP30-2415DFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| ||||||
21 |
![]() |
RP30-2415SFW
| 30.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
22 |
![]() |
RP30-2415SFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
23 |
![]() |
RP30-2415SFW/N
| 30.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
24 |
![]() |
RP30-2415SFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
25 |
![]() |
RP30-243.3SFW
| 30.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
26 |
![]() |
RP30-243.3SFW-HC
| 30.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
27 |
![]() |
RP30-243.3SFW/N
| 30.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
28 |
![]() |
RP30-243.3SFW/N-HC
| 30.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
29 |
![]() |
RP30-4805DFW
| 30.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| ||||||
30 |
![]() |
RP30-4805DFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| ||||||
31 |
![]() |
RP30-4805DFW/N
| 30.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| ||||||
32 |
![]() |
RP30-4805DFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| ||||||
33 |
![]() |
RP30-4805SFW
| 30.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
34 |
![]() |
RP30-4805SFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
35 |
![]() |
RP30-4805SFW/N
| 30.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
36 |
![]() |
RP30-4805SFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 2"x1" |
| ||||||
37 |
![]() |
RP30-4812DFW
| 30.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| ||||||
38 |
![]() |
RP30-4812DFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| ||||||
39 |
![]() |
RP30-4812DFW/N
| 30.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| ||||||
40 |
![]() |
RP30-4812DFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| ||||||
41 |
![]() |
RP30-4812SFW
| 30.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
42 |
![]() |
RP30-4812SFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
43 |
![]() |
RP30-4812SFW/N
| 30.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
44 |
![]() |
RP30-4812SFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 2"x1" |
| ||||||
45 |
![]() |
RP30-4815DFW
| 30.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| ||||||
46 |
![]() |
RP30-4815DFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| ||||||
47 |
![]() |
RP30-4815DFW/N
| 30.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| ||||||
48 |
![]() |
RP30-4815DFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| ||||||
49 |
![]() |
RP30-4815SFW
| 30.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
50 |
![]() |
RP30-4815SFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
51 |
![]() |
RP30-4815SFW/N
| 30.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
52 |
![]() |
RP30-4815SFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 2"x1" |
| ||||||
53 |
![]() |
RP30-483.3SFW
| 30.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
54 |
![]() |
RP30-483.3SFW-HC
| 30.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
55 |
![]() |
RP30-483.3SFW/N
| 30.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x1" |
| ||||||
56 |
![]() |
RP30-483.3SFW/N-HC
| 30.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 2"x1" |
|
Attributes | RP30-FW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x1" |
Width (mm) | 25.4 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 62.0 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP30-2405DFW
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
2 |
![]() |
RP30-2405DFW-HC
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
3 |
![]() |
RP30-2405DFW/N
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
4 |
![]() |
RP30-2405DFW/N-HC
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
5 |
![]() |
RP30-2405SFW
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
6 |
![]() |
RP30-2405SFW-HC
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
7 |
![]() |
RP30-2405SFW/N
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
8 |
![]() |
RP30-2405SFW/N-HC
| 30.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
9 |
![]() |
RP30-2412DFW
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
10 |
![]() |
RP30-2412DFW-HC
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
11 |
![]() |
RP30-2412DFW/N
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
12 |
![]() |
RP30-2412DFW/N-HC
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
13 |
![]() |
RP30-2412SFW
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
14 |
![]() |
RP30-2412SFW-HC
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
15 |
![]() |
RP30-2412SFW/N
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
16 |
![]() |
RP30-2412SFW/N-HC
| 30.0 | 12.0 | 9.0 - 36.0 | THT |
| ||
17 |
![]() |
RP30-2415DFW
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
18 |
![]() |
RP30-2415DFW-HC
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
19 |
![]() |
RP30-2415DFW/N
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
20 |
![]() |
RP30-2415DFW/N-HC
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
21 |
![]() |
RP30-2415SFW
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
22 |
![]() |
RP30-2415SFW-HC
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
23 |
![]() |
RP30-2415SFW/N
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
24 |
![]() |
RP30-2415SFW/N-HC
| 30.0 | 15.0 | 9.0 - 36.0 | THT |
| ||
25 |
![]() |
RP30-243.3SFW
| 30.0 | 3.3 | 9.0 - 36.0 | THT |
| ||
26 |
![]() |
RP30-243.3SFW-HC
| 30.0 | 3.3 | 9.0 - 36.0 | THT |
| ||
27 |
![]() |
RP30-243.3SFW/N
| 30.0 | 3.3 | 9.0 - 36.0 | THT |
| ||
28 |
![]() |
RP30-243.3SFW/N-HC
| 30.0 | 3.3 | 9.0 - 36.0 | THT |
| ||
29 |
![]() |
RP30-4805DFW
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
30 |
![]() |
RP30-4805DFW-HC
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
31 |
![]() |
RP30-4805DFW/N
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
32 |
![]() |
RP30-4805DFW/N-HC
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
33 |
![]() |
RP30-4805SFW
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
34 |
![]() |
RP30-4805SFW-HC
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
35 |
![]() |
RP30-4805SFW/N
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
36 |
![]() |
RP30-4805SFW/N-HC
| 30.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
37 |
![]() |
RP30-4812DFW
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
38 |
![]() |
RP30-4812DFW-HC
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
39 |
![]() |
RP30-4812DFW/N
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
40 |
![]() |
RP30-4812DFW/N-HC
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
41 |
![]() |
RP30-4812SFW
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
42 |
![]() |
RP30-4812SFW-HC
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
43 |
![]() |
RP30-4812SFW/N
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
44 |
![]() |
RP30-4812SFW/N-HC
| 30.0 | 12.0 | 18.0 - 75.0 | THT |
| ||
45 |
![]() |
RP30-4815DFW
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
46 |
![]() |
RP30-4815DFW-HC
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
47 |
![]() |
RP30-4815DFW/N
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
48 |
![]() |
RP30-4815DFW/N-HC
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
49 |
![]() |
RP30-4815SFW
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
50 |
![]() |
RP30-4815SFW-HC
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
51 |
![]() |
RP30-4815SFW/N
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
52 |
![]() |
RP30-4815SFW/N-HC
| 30.0 | 15.0 | 18.0 - 75.0 | THT |
| ||
53 |
![]() |
RP30-483.3SFW
| 30.0 | 3.3 | 18.0 - 75.0 | THT |
| ||
54 |
![]() |
RP30-483.3SFW-HC
| 30.0 | 3.3 | 18.0 - 75.0 | THT |
| ||
55 |
![]() |
RP30-483.3SFW/N
| 30.0 | 3.3 | 18.0 - 75.0 | THT |
| ||
56 |
![]() |
RP30-483.3SFW/N-HC
| 30.0 | 3.3 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp30-fw | ||
RP30-FW.pdf | Datasheet |