The R1M is an isolated 1W DC/DC converter in a compact SMD package available with 4:1 inputs covering 5, 12, 24, and 48V rails providing single or dual regulated, short-circuit protected outputs. There is no minimum load requirement. Isolation is 1.6kVDC/1min, and the operating temperature is from -40°C up to +90°C without derating. Class A and Class B EMC conformity requires only a few external components. Standard packaging is tube.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1M-1205D/SMD
Focus
| 1 | Isolated | 4.5 - 18 | ± 5 | SMD 8 Pin |
| ||||||
2 |
![]() |
R1M-1205S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 5 | SMD 8 Pin |
| ||||||
3 |
![]() |
R1M-1209S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 9 | SMD 8 Pin |
| ||||||
4 |
![]() |
R1M-1212D/SMD
Focus
| 1 | Isolated | 4.5 - 18 | ± 12 | SMD 8 Pin |
| ||||||
5 |
![]() |
R1M-1212S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 12 | SMD 8 Pin |
| ||||||
6 |
![]() |
R1M-1215D/SMD
Focus
| 1 | Isolated | 4.5 - 18 | ± 15 | SMD 8 Pin |
| ||||||
7 |
![]() |
R1M-1215S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 15 | SMD 8 Pin |
| ||||||
8 |
![]() |
R1M-1224S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 24 | SMD 8 Pin |
| ||||||
9 |
![]() |
R1M-123.3S/SMD
Focus
| 1 | Isolated | 4.5 - 18 | 3.3 | SMD 8 Pin |
| ||||||
10 |
![]() |
R1M-2405D/SMD
Focus
| 1 | Isolated | 9 - 36 | ± 5 | SMD 8 Pin |
| ||||||
11 |
![]() |
R1M-2405S/SMD
Focus
| 1 | Isolated | 9 - 36 | 5 | SMD 8 Pin |
| ||||||
12 |
![]() |
R1M-2409S/SMD
Focus
| 1 | Isolated | 9 - 36 | 9 | SMD 8 Pin |
| ||||||
13 |
![]() |
R1M-2412D/SMD
Focus
| 1 | Isolated | 9 - 36 | ± 12 | SMD 8 Pin |
| ||||||
14 |
![]() |
R1M-2412S/SMD
Focus
| 1 | Isolated | 9 - 36 | 12 | SMD 8 Pin |
| ||||||
15 |
![]() |
R1M-2415D/SMD
Focus
| 1 | Isolated | 9 - 36 | ± 15 | SMD 8 Pin |
| ||||||
16 |
![]() |
R1M-2415S/SMD
Focus
| 1 | Isolated | 9 - 36 | 15 | SMD 8 Pin |
| ||||||
17 |
![]() |
R1M-2424S/SMD
Focus
| 1 | Isolated | 9 - 36 | 24 | SMD 8 Pin |
| ||||||
18 |
![]() |
R1M-243.3S/SMD
Focus
| 1 | Isolated | 9 - 36 | 3.3 | SMD 8 Pin |
| ||||||
19 |
![]() |
R1M-4805D/SMD
Focus
| 1 | Isolated | 18 - 75 | ± 5 | SMD 8 Pin |
| ||||||
20 |
![]() |
R1M-4805S/SMD
Focus
| 1 | Isolated | 18 - 75 | 5 | SMD 8 Pin |
| ||||||
21 |
![]() |
R1M-4809S/SMD
Focus
| 1 | Isolated | 18 - 75 | 9 | SMD 8 Pin |
| ||||||
22 |
![]() |
R1M-4812D/SMD
Focus
| 1 | Isolated | 18 - 75 | ± 12 | SMD 8 Pin |
| ||||||
23 |
![]() |
R1M-4812S/SMD
Focus
| 1 | Isolated | 18 - 75 | 12 | SMD 8 Pin |
| ||||||
24 |
![]() |
R1M-4815D/SMD
Focus
| 1 | Isolated | 18 - 75 | ± 15 | SMD 8 Pin |
| ||||||
25 |
![]() |
R1M-4815S/SMD
Focus
| 1 | Isolated | 18 - 75 | 15 | SMD 8 Pin |
| ||||||
26 |
![]() |
R1M-4824S/SMD
Focus
| 1 | Isolated | 18 - 75 | 24 | SMD 8 Pin |
| ||||||
27 |
![]() |
R1M-483.3S/SMD
Focus
| 1 | Isolated | 18 - 75 | 3.3 | SMD 8 Pin |
|
Attributes | R1M |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | SMD |
Package Style | SMD 8 Pin |
Length (mm) | 14.2 |
Width (mm) | 9.1 |
Height (mm) | 10.2 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 90 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1M-1205D/SMD
Focus
| 1 | 5 | 4.5 - 18 | SMD |
| ||
2 |
![]() |
R1M-1205S/SMD
Focus
| 1 | 5 | 4.5 - 18 | SMD |
| ||
3 |
![]() |
R1M-1209S/SMD
Focus
| 1 | 9 | 4.5 - 18 | SMD |
| ||
4 |
![]() |
R1M-1212D/SMD
Focus
| 1 | 12 | 4.5 - 18 | SMD |
| ||
5 |
![]() |
R1M-1212S/SMD
Focus
| 1 | 12 | 4.5 - 18 | SMD |
| ||
6 |
![]() |
R1M-1215D/SMD
Focus
| 1 | 15 | 4.5 - 18 | SMD |
| ||
7 |
![]() |
R1M-1215S/SMD
Focus
| 1 | 15 | 4.5 - 18 | SMD |
| ||
8 |
![]() |
R1M-1224S/SMD
Focus
| 1 | 24 | 4.5 - 18 | SMD |
| ||
9 |
![]() |
R1M-123.3S/SMD
Focus
| 1 | 3.3 | 4.5 - 18 | SMD |
| ||
10 |
![]() |
R1M-2405D/SMD
Focus
| 1 | 5 | 9 - 36 | SMD |
| ||
11 |
![]() |
R1M-2405S/SMD
Focus
| 1 | 5 | 9 - 36 | SMD |
| ||
12 |
![]() |
R1M-2409S/SMD
Focus
| 1 | 9 | 9 - 36 | SMD |
| ||
13 |
![]() |
R1M-2412D/SMD
Focus
| 1 | 12 | 9 - 36 | SMD |
| ||
14 |
![]() |
R1M-2412S/SMD
Focus
| 1 | 12 | 9 - 36 | SMD |
| ||
15 |
![]() |
R1M-2415D/SMD
Focus
| 1 | 15 | 9 - 36 | SMD |
| ||
16 |
![]() |
R1M-2415S/SMD
Focus
| 1 | 15 | 9 - 36 | SMD |
| ||
17 |
![]() |
R1M-2424S/SMD
Focus
| 1 | 24 | 9 - 36 | SMD |
| ||
18 |
![]() |
R1M-243.3S/SMD
Focus
| 1 | 3.3 | 9 - 36 | SMD |
| ||
19 |
![]() |
R1M-4805D/SMD
Focus
| 1 | 5 | 18 - 75 | SMD |
| ||
20 |
![]() |
R1M-4805S/SMD
Focus
| 1 | 5 | 18 - 75 | SMD |
| ||
21 |
![]() |
R1M-4809S/SMD
Focus
| 1 | 9 | 18 - 75 | SMD |
| ||
22 |
![]() |
R1M-4812D/SMD
Focus
| 1 | 12 | 18 - 75 | SMD |
| ||
23 |
![]() |
R1M-4812S/SMD
Focus
| 1 | 12 | 18 - 75 | SMD |
| ||
24 |
![]() |
R1M-4815D/SMD
Focus
| 1 | 15 | 18 - 75 | SMD |
| ||
25 |
![]() |
R1M-4815S/SMD
Focus
| 1 | 15 | 18 - 75 | SMD |
| ||
26 |
![]() |
R1M-4824S/SMD
Focus
| 1 | 24 | 18 - 75 | SMD |
| ||
27 |
![]() |
R1M-483.3S/SMD
Focus
| 1 | 3.3 | 18 - 75 | SMD |
|
Title | Type | Date |
---|---|---|
R1M.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | Jan 18, 2023 |