The REM6 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage and are 60601-1 3rd Ed. certified for 250VAC continuous working. The compact DIP24 package offers tightly regulated single and dual outputs, even under no-load condi-tions. The outputs are short circuit and overload protected. The converters are available in two different pinning options and optionally with an external control pin for standby consumption as low as 12.5mW. The converters are fully certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM6-0505D/A
| 6 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
|
| |||||
| 2 |
|
REM6-0505D/A/CTRL
| 6 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
|
| |||||
| 3 |
|
REM6-0505D/C
| 6 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
|
| |||||
| 4 |
|
REM6-0505S/A
| 6 | Isolated | 4.5 - 9 | 5 | DIP24 |
|
| |||||
| 5 |
|
REM6-0505S/A/CTRL
| 6 | Isolated | 4.5 - 9 | 5 | DIP24 |
|
| |||||
| 6 |
|
REM6-0505S/C
| 6 | Isolated | 4.5 - 9 | 5 | DIP24 |
|
| |||||
| 7 |
|
REM6-0512D/A
| 6 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
|
| |||||
| 8 |
|
REM6-0512D/A/CTRL
| 6 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
|
| |||||
| 9 |
|
REM6-0512D/C
| 6 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
|
| |||||
| 10 |
|
REM6-0512S/A
| 6 | Isolated | 4.5 - 9 | 12 | DIP24 |
|
| |||||
| 11 |
|
REM6-0512S/A/CTRL
| 6 | Isolated | 4.5 - 9 | 12 | DIP24 |
|
| |||||
| 12 |
|
REM6-0512S/C
| 6 | Isolated | 4.5 - 9 | 12 | DIP24 |
|
| |||||
| 13 |
|
REM6-0515D/A
| 6 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
|
| |||||
| 14 |
|
REM6-0515D/A/CTRL
| 6 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
|
| |||||
| 15 |
|
REM6-0515D/C
| 6 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
|
| |||||
| 16 |
|
REM6-0515S/A
| 6 | Isolated | 4.5 - 9 | 15 | DIP24 |
|
| |||||
| 17 |
|
REM6-0515S/A/CTRL
| 6 | Isolated | 4.5 - 9 | 15 | DIP24 |
|
| |||||
| 18 |
|
REM6-0515S/C
| 6 | Isolated | 4.5 - 9 | 15 | DIP24 |
|
| |||||
| 19 |
|
REM6-0524S/A
| 6 | Isolated | 4.5 - 9 | 24 | DIP24 |
|
| |||||
| 20 |
|
REM6-0524S/A/CTRL
| 6 | Isolated | 4.5 - 9 | 24 | DIP24 |
|
| |||||
| 21 |
|
REM6-0524S/C
| 6 | Isolated | 4.5 - 9 | 24 | DIP24 |
|
| |||||
| 22 |
|
REM6-053.3S/A
| 6 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
|
| |||||
| 23 |
|
REM6-053.3S/A/CTRL
| 6 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
|
| |||||
| 24 |
|
REM6-053.3S/C
| 6 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
|
| |||||
| 25 |
|
REM6-1205D/A
| 6 | Isolated | 9 - 18 | ± 5 | DIP24 |
|
| |||||
| 26 |
|
REM6-1205D/A/CTRL
| 6 | Isolated | 9 - 18 | ± 5 | DIP24 |
|
| |||||
| 27 |
|
REM6-1205D/C
| 6 | Isolated | 9 - 18 | ± 5 | DIP24 |
|
| |||||
| 28 |
|
REM6-1205S/A
| 6 | Isolated | 9 - 18 | 5 | DIP24 |
|
| |||||
| 29 |
|
REM6-1205S/A/CTRL
| 6 | Isolated | 9 - 18 | 5 | DIP24 |
|
| |||||
| 30 |
|
REM6-1205S/C
| 6 | Isolated | 9 - 18 | 5 | DIP24 |
|
| |||||
| 31 |
|
REM6-1212D/A
| 6 | Isolated | 9 - 18 | ± 12 | DIP24 |
|
| |||||
| 32 |
|
REM6-1212D/A/CTRL
| 6 | Isolated | 9 - 18 | ± 12 | DIP24 |
|
| |||||
| 33 |
|
REM6-1212D/C
| 6 | Isolated | 9 - 18 | ± 12 | DIP24 |
|
| |||||
| 34 |
|
REM6-1212S/A
| 6 | Isolated | 9 - 18 | 12 | DIP24 |
|
| |||||
| 35 |
|
REM6-1212S/A/CTRL
| 6 | Isolated | 9 - 18 | 12 | DIP24 |
|
| |||||
| 36 |
|
REM6-1212S/C
| 6 | Isolated | 9 - 18 | 12 | DIP24 |
|
| |||||
| 37 |
|
REM6-1215D/A
| 6 | Isolated | 9 - 18 | ± 15 | DIP24 |
|
| |||||
| 38 |
|
REM6-1215D/A/CTRL
| 6 | Isolated | 9 - 18 | ± 15 | DIP24 |
|
| |||||
| 39 |
|
REM6-1215D/C
| 6 | Isolated | 9 - 18 | ± 15 | DIP24 |
|
| |||||
| 40 |
|
REM6-1215S/A
| 6 | Isolated | 9 - 18 | 15 | DIP24 |
|
| |||||
| 41 |
|
REM6-1215S/A/CTRL
| 6 | Isolated | 9 - 18 | 15 | DIP24 |
|
| |||||
| 42 |
|
REM6-1215S/C
| 6 | Isolated | 9 - 18 | 15 | DIP24 |
|
| |||||
| 43 |
|
REM6-1224S/A
| 6 | Isolated | 9 - 18 | 24 | DIP24 |
|
| |||||
| 44 |
|
REM6-1224S/A/CTRL
| 6 | Isolated | 9 - 18 | 24 | DIP24 |
|
| |||||
| 45 |
|
REM6-1224S/C
| 6 | Isolated | 9 - 18 | 24 | DIP24 |
|
| |||||
| 46 |
|
REM6-123.3S/A
| 6 | Isolated | 9 - 18 | 3.3 | DIP24 |
|
| |||||
| 47 |
|
REM6-123.3S/A/CTRL
| 6 | Isolated | 9 - 18 | 3.3 | DIP24 |
|
| |||||
| 48 |
|
REM6-123.3S/C
| 6 | Isolated | 9 - 18 | 3.3 | DIP24 |
|
| |||||
| 49 |
|
REM6-2405D/A
| 6 | Isolated | 18 - 36 | ± 5 | DIP24 |
|
| |||||
| 50 |
|
REM6-2405D/A/CTRL
| 6 | Isolated | 18 - 36 | ± 5 | DIP24 |
|
| |||||
| 51 |
|
REM6-2405D/C
| 6 | Isolated | 18 - 36 | ± 5 | DIP24 |
|
| |||||
| 52 |
|
REM6-2405S/A
| 6 | Isolated | 18 - 36 | 5 | DIP24 |
|
| |||||
| 53 |
|
REM6-2405S/A/CTRL
| 6 | Isolated | 18 - 36 | 5 | DIP24 |
|
| |||||
| 54 |
|
REM6-2405S/C
| 6 | Isolated | 18 - 36 | 5 | DIP24 |
|
| |||||
| 55 |
|
REM6-2412D/A
| 6 | Isolated | 18 - 36 | ± 12 | DIP24 |
|
| |||||
| 56 |
|
REM6-2412D/A/CTRL
| 6 | Isolated | 18 - 36 | ± 12 | DIP24 |
|
| |||||
| 57 |
|
REM6-2412D/C
| 6 | Isolated | 18 - 36 | ± 12 | DIP24 |
|
| |||||
| 58 |
|
REM6-2412S/A
| 6 | Isolated | 18 - 36 | 12 | DIP24 |
|
| |||||
| 59 |
|
REM6-2412S/A/CTRL
| 6 | Isolated | 18 - 36 | 12 | DIP24 |
|
| |||||
| 60 |
|
REM6-2412S/C
| 6 | Isolated | 18 - 36 | 12 | DIP24 |
|
| |||||
| 61 |
|
REM6-2415D/A
| 6 | Isolated | 18 - 36 | ± 15 | DIP24 |
|
| |||||
| 62 |
|
REM6-2415D/A/CTRL
| 6 | Isolated | 18 - 36 | ± 15 | DIP24 |
|
| |||||
| 63 |
|
REM6-2415D/C
| 6 | Isolated | 18 - 36 | ± 15 | DIP24 |
|
| |||||
| 64 |
|
REM6-2415S/A
| 6 | Isolated | 18 - 36 | 15 | DIP24 |
|
| |||||
| 65 |
|
REM6-2415S/A/CTRL
| 6 | Isolated | 18 - 36 | 15 | DIP24 |
|
| |||||
| 66 |
|
REM6-2415S/C
| 6 | Isolated | 18 - 36 | 15 | DIP24 |
|
| |||||
| 67 |
|
REM6-2424S/A
| 6 | Isolated | 18 - 36 | 24 | DIP24 |
|
| |||||
| 68 |
|
REM6-2424S/A/CTRL
| 6 | Isolated | 18 - 36 | 24 | DIP24 |
|
| |||||
| 69 |
|
REM6-2424S/C
| 6 | Isolated | 18 - 36 | 24 | DIP24 |
|
| |||||
| 70 |
|
REM6-243.3S/A
| 6 | Isolated | 18 - 36 | 3.3 | DIP24 |
|
| |||||
| 71 |
|
REM6-243.3S/A/CTRL
| 6 | Isolated | 18 - 36 | 3.3 | DIP24 |
|
| |||||
| 72 |
|
REM6-243.3S/C
| 6 | Isolated | 18 - 36 | 3.3 | DIP24 |
|
| |||||
| 73 |
|
REM6-4805D/A
| 6 | Isolated | 36 - 75 | ± 5 | DIP24 |
|
| |||||
| 74 |
|
REM6-4805D/A/CTRL
| 6 | Isolated | 36 - 75 | ± 5 | DIP24 |
|
| |||||
| 75 |
|
REM6-4805D/C
| 6 | Isolated | 36 - 75 | ± 5 | DIP24 |
|
| |||||
| 76 |
|
REM6-4805S/A
| 6 | Isolated | 36 - 75 | 5 | DIP24 |
|
| |||||
| 77 |
|
REM6-4805S/A/CTRL
| 6 | Isolated | 36 - 75 | 5 | DIP24 |
|
| |||||
| 78 |
|
REM6-4805S/C
| 6 | Isolated | 36 - 75 | 5 | DIP24 |
|
| |||||
| 79 |
|
REM6-4812D/A
| 6 | Isolated | 36 - 75 | ± 12 | DIP24 |
|
| |||||
| 80 |
|
REM6-4812D/A/CTRL
| 6 | Isolated | 36 - 75 | ± 12 | DIP24 |
|
| |||||
| 81 |
|
REM6-4812D/C
| 6 | Isolated | 36 - 75 | ± 12 | DIP24 |
|
| |||||
| 82 |
|
REM6-4812S/A
| 6 | Isolated | 36 - 75 | 12 | DIP24 |
|
| |||||
| 83 |
|
REM6-4812S/A/CTRL
| 6 | Isolated | 36 - 75 | 12 | DIP24 |
|
| |||||
| 84 |
|
REM6-4812S/C
| 6 | Isolated | 36 - 75 | 12 | DIP24 |
|
| |||||
| 85 |
|
REM6-4815D/A
| 6 | Isolated | 36 - 75 | ± 15 | DIP24 |
|
| |||||
| 86 |
|
REM6-4815D/A/CTRL
| 6 | Isolated | 36 - 75 | ± 15 | DIP24 |
|
| |||||
| 87 |
|
REM6-4815D/C
| 6 | Isolated | 36 - 75 | ± 15 | DIP24 |
|
| |||||
| 88 |
|
REM6-4815S/A
| 6 | Isolated | 36 - 75 | 15 | DIP24 |
|
| |||||
| 89 |
|
REM6-4815S/A/CTRL
| 6 | Isolated | 36 - 75 | 15 | DIP24 |
|
| |||||
| 90 |
|
REM6-4815S/C
| 6 | Isolated | 36 - 75 | 15 | DIP24 |
|
| |||||
| 91 |
|
REM6-4824S/A
| 6 | Isolated | 36 - 75 | 24 | DIP24 |
|
| |||||
| 92 |
|
REM6-4824S/A/CTRL
| 6 | Isolated | 36 - 75 | 24 | DIP24 |
|
| |||||
| 93 |
|
REM6-4824S/C
| 6 | Isolated | 36 - 75 | 24 | DIP24 |
|
| |||||
| 94 |
|
REM6-483.3S/A
| 6 | Isolated | 36 - 75 | 3.3 | DIP24 |
|
| |||||
| 95 |
|
REM6-483.3S/A/CTRL
| 6 | Isolated | 36 - 75 | 3.3 | DIP24 |
|
| |||||
| 96 |
|
REM6-483.3S/C
| 6 | Isolated | 36 - 75 | 3.3 | DIP24 |
|
|
| Attributes | REM6 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 6 |
| Isolation | Isolated |
| Isolation (kV) | 5 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 31.8 |
| Width (mm) | 20.3 |
| Height (mm) | 10.7 |
| Certifications | CB, EN 55022, EN 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM6-0505D/A
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 2 |
|
REM6-0505D/A/CTRL
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 3 |
|
REM6-0505D/C
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 4 |
|
REM6-0505S/A
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 5 |
|
REM6-0505S/A/CTRL
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 6 |
|
REM6-0505S/C
| 6 | 5 | 4.5 - 9 | THT |
| ||
| 7 |
|
REM6-0512D/A
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 8 |
|
REM6-0512D/A/CTRL
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 9 |
|
REM6-0512D/C
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 10 |
|
REM6-0512S/A
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 11 |
|
REM6-0512S/A/CTRL
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 12 |
|
REM6-0512S/C
| 6 | 12 | 4.5 - 9 | THT |
| ||
| 13 |
|
REM6-0515D/A
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 14 |
|
REM6-0515D/A/CTRL
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 15 |
|
REM6-0515D/C
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 16 |
|
REM6-0515S/A
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 17 |
|
REM6-0515S/A/CTRL
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 18 |
|
REM6-0515S/C
| 6 | 15 | 4.5 - 9 | THT |
| ||
| 19 |
|
REM6-0524S/A
| 6 | 24 | 4.5 - 9 | THT |
| ||
| 20 |
|
REM6-0524S/A/CTRL
| 6 | 24 | 4.5 - 9 | THT |
| ||
| 21 |
|
REM6-0524S/C
| 6 | 24 | 4.5 - 9 | THT |
| ||
| 22 |
|
REM6-053.3S/A
| 6 | 3.3 | 4.5 - 9 | THT |
| ||
| 23 |
|
REM6-053.3S/A/CTRL
| 6 | 3.3 | 4.5 - 9 | THT |
| ||
| 24 |
|
REM6-053.3S/C
| 6 | 3.3 | 4.5 - 9 | THT |
| ||
| 25 |
|
REM6-1205D/A
| 6 | 5 | 9 - 18 | THT |
| ||
| 26 |
|
REM6-1205D/A/CTRL
| 6 | 5 | 9 - 18 | THT |
| ||
| 27 |
|
REM6-1205D/C
| 6 | 5 | 9 - 18 | THT |
| ||
| 28 |
|
REM6-1205S/A
| 6 | 5 | 9 - 18 | THT |
| ||
| 29 |
|
REM6-1205S/A/CTRL
| 6 | 5 | 9 - 18 | THT |
| ||
| 30 |
|
REM6-1205S/C
| 6 | 5 | 9 - 18 | THT |
| ||
| 31 |
|
REM6-1212D/A
| 6 | 12 | 9 - 18 | THT |
| ||
| 32 |
|
REM6-1212D/A/CTRL
| 6 | 12 | 9 - 18 | THT |
| ||
| 33 |
|
REM6-1212D/C
| 6 | 12 | 9 - 18 | THT |
| ||
| 34 |
|
REM6-1212S/A
| 6 | 12 | 9 - 18 | THT |
| ||
| 35 |
|
REM6-1212S/A/CTRL
| 6 | 12 | 9 - 18 | THT |
| ||
| 36 |
|
REM6-1212S/C
| 6 | 12 | 9 - 18 | THT |
| ||
| 37 |
|
REM6-1215D/A
| 6 | 15 | 9 - 18 | THT |
| ||
| 38 |
|
REM6-1215D/A/CTRL
| 6 | 15 | 9 - 18 | THT |
| ||
| 39 |
|
REM6-1215D/C
| 6 | 15 | 9 - 18 | THT |
| ||
| 40 |
|
REM6-1215S/A
| 6 | 15 | 9 - 18 | THT |
| ||
| 41 |
|
REM6-1215S/A/CTRL
| 6 | 15 | 9 - 18 | THT |
| ||
| 42 |
|
REM6-1215S/C
| 6 | 15 | 9 - 18 | THT |
| ||
| 43 |
|
REM6-1224S/A
| 6 | 24 | 9 - 18 | THT |
| ||
| 44 |
|
REM6-1224S/A/CTRL
| 6 | 24 | 9 - 18 | THT |
| ||
| 45 |
|
REM6-1224S/C
| 6 | 24 | 9 - 18 | THT |
| ||
| 46 |
|
REM6-123.3S/A
| 6 | 3.3 | 9 - 18 | THT |
| ||
| 47 |
|
REM6-123.3S/A/CTRL
| 6 | 3.3 | 9 - 18 | THT |
| ||
| 48 |
|
REM6-123.3S/C
| 6 | 3.3 | 9 - 18 | THT |
| ||
| 49 |
|
REM6-2405D/A
| 6 | 5 | 18 - 36 | THT |
| ||
| 50 |
|
REM6-2405D/A/CTRL
| 6 | 5 | 18 - 36 | THT |
| ||
| 51 |
|
REM6-2405D/C
| 6 | 5 | 18 - 36 | THT |
| ||
| 52 |
|
REM6-2405S/A
| 6 | 5 | 18 - 36 | THT |
| ||
| 53 |
|
REM6-2405S/A/CTRL
| 6 | 5 | 18 - 36 | THT |
| ||
| 54 |
|
REM6-2405S/C
| 6 | 5 | 18 - 36 | THT |
| ||
| 55 |
|
REM6-2412D/A
| 6 | 12 | 18 - 36 | THT |
| ||
| 56 |
|
REM6-2412D/A/CTRL
| 6 | 12 | 18 - 36 | THT |
| ||
| 57 |
|
REM6-2412D/C
| 6 | 12 | 18 - 36 | THT |
| ||
| 58 |
|
REM6-2412S/A
| 6 | 12 | 18 - 36 | THT |
| ||
| 59 |
|
REM6-2412S/A/CTRL
| 6 | 12 | 18 - 36 | THT |
| ||
| 60 |
|
REM6-2412S/C
| 6 | 12 | 18 - 36 | THT |
| ||
| 61 |
|
REM6-2415D/A
| 6 | 15 | 18 - 36 | THT |
| ||
| 62 |
|
REM6-2415D/A/CTRL
| 6 | 15 | 18 - 36 | THT |
| ||
| 63 |
|
REM6-2415D/C
| 6 | 15 | 18 - 36 | THT |
| ||
| 64 |
|
REM6-2415S/A
| 6 | 15 | 18 - 36 | THT |
| ||
| 65 |
|
REM6-2415S/A/CTRL
| 6 | 15 | 18 - 36 | THT |
| ||
| 66 |
|
REM6-2415S/C
| 6 | 15 | 18 - 36 | THT |
| ||
| 67 |
|
REM6-2424S/A
| 6 | 24 | 18 - 36 | THT |
| ||
| 68 |
|
REM6-2424S/A/CTRL
| 6 | 24 | 18 - 36 | THT |
| ||
| 69 |
|
REM6-2424S/C
| 6 | 24 | 18 - 36 | THT |
| ||
| 70 |
|
REM6-243.3S/A
| 6 | 3.3 | 18 - 36 | THT |
| ||
| 71 |
|
REM6-243.3S/A/CTRL
| 6 | 3.3 | 18 - 36 | THT |
| ||
| 72 |
|
REM6-243.3S/C
| 6 | 3.3 | 18 - 36 | THT |
| ||
| 73 |
|
REM6-4805D/A
| 6 | 5 | 36 - 75 | THT |
| ||
| 74 |
|
REM6-4805D/A/CTRL
| 6 | 5 | 36 - 75 | THT |
| ||
| 75 |
|
REM6-4805D/C
| 6 | 5 | 36 - 75 | THT |
| ||
| 76 |
|
REM6-4805S/A
| 6 | 5 | 36 - 75 | THT |
| ||
| 77 |
|
REM6-4805S/A/CTRL
| 6 | 5 | 36 - 75 | THT |
| ||
| 78 |
|
REM6-4805S/C
| 6 | 5 | 36 - 75 | THT |
| ||
| 79 |
|
REM6-4812D/A
| 6 | 12 | 36 - 75 | THT |
| ||
| 80 |
|
REM6-4812D/A/CTRL
| 6 | 12 | 36 - 75 | THT |
| ||
| 81 |
|
REM6-4812D/C
| 6 | 12 | 36 - 75 | THT |
| ||
| 82 |
|
REM6-4812S/A
| 6 | 12 | 36 - 75 | THT |
| ||
| 83 |
|
REM6-4812S/A/CTRL
| 6 | 12 | 36 - 75 | THT |
| ||
| 84 |
|
REM6-4812S/C
| 6 | 12 | 36 - 75 | THT |
| ||
| 85 |
|
REM6-4815D/A
| 6 | 15 | 36 - 75 | THT |
| ||
| 86 |
|
REM6-4815D/A/CTRL
| 6 | 15 | 36 - 75 | THT |
| ||
| 87 |
|
REM6-4815D/C
| 6 | 15 | 36 - 75 | THT |
| ||
| 88 |
|
REM6-4815S/A
| 6 | 15 | 36 - 75 | THT |
| ||
| 89 |
|
REM6-4815S/A/CTRL
| 6 | 15 | 36 - 75 | THT |
| ||
| 90 |
|
REM6-4815S/C
| 6 | 15 | 36 - 75 | THT |
| ||
| 91 |
|
REM6-4824S/A
| 6 | 24 | 36 - 75 | THT |
| ||
| 92 |
|
REM6-4824S/A/CTRL
| 6 | 24 | 36 - 75 | THT |
| ||
| 93 |
|
REM6-4824S/C
| 6 | 24 | 36 - 75 | THT |
| ||
| 94 |
|
REM6-483.3S/A
| 6 | 3.3 | 36 - 75 | THT |
| ||
| 95 |
|
REM6-483.3S/A/CTRL
| 6 | 3.3 | 36 - 75 | THT |
| ||
| 96 |
|
REM6-483.3S/C
| 6 | 3.3 | 36 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| REM6.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Medical Grade DC/DC Converters – REM Series | Podcast | Feb 17, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
| Medical Power Supplies | Apr 15, 2019 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |
| RECOM REM3/6/10 Medical Grade Regulated DC/DC Converters | Digi-Key Daily | Youtube Video | Sep 14, 2016 |