의료 등급 전원 - 간략형

의료 분야에는 매우 까다로운 규제 요건이 지속적으로 추가되고 있으므로, RECOM의 의료용 컨버터는 최신의 의료 규제를 완벽히 충족시키도록 특별히 설계되었습니다.
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
X-ray machines
Diagnostic imaging equipment such as computer tomography scanners are used in almost every large hospital, emergency department or critical care centre. Due to their high cost, they are typically in operation 24/7 to maximise the return on investment and reliability is essential as any downtime is expensive. With their proven operational reliability, RECOM DC/DC converters are in use in many different CT models. Similar applications: CAT scanners, MRT machines ultrasonic imagers
CT Scanner
The OT is an integral part of the operating room equipment, combining ergonomics and flexible powered patient movement to allow surgeons to operate comfortably without straining. The cantilevered motor drives have to be precise and flexible and yet powerful enough to cope with heavy patients. RECOM’s RACM1200 medical grade AC/DC is compact enough to be easily positioned in the table base, but can deliver 1200W of peak power without forced air cooling. Similar applications: Patient transporters, critical care beds, HAPI reduction massage beds, dental chairs, powered hospital beds
Operating Table
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
Patient Monitoring
Portable multifunctional machines that support cardiac or pulmonary function for patients suffering from respiratory or circulatory failure or waiting for organ transplants. Uninterrupted operational reliability is essential, so these systems are designed to run from either universal AC or DC supply voltages. The power supply needs to be dual voltage and yet compact and light enough to be fitted into a helicopter-transportable unit. Similar applications: Bedside monitors, data loggers, infusion pumps, Adult, paediatric and neonatal ventilation, blood analysis, dialysis, lab equipment and blood centrifuges
Bedside Heart-Lung Support Machine
LEDs have revolutionised surgical lighting, offering intense, glare-free, cold illumination which can be focussed or colour-matched to the organs to give maximum contrast. RECOM offers a range of DC/DC LED drivers as well as constant-current or constant-voltage AC/DC power supplies that are light and small enough to be built into the lamp or ceiling-mount support hub. Similar applications: Laser treatment systems, UV glue bonding, direct and indirect lighting, endoscopy, dermatology and beauty treatment, UV disinfection
Surgical Lamp
Operating rooms require information on tap – providing dynamic, pre-processed and real-time patient data to the surgeon and medical staff. Such systems require both medical grade AC supplies for the base station and DC/DC voltage converters/regulators for the battery–powered remote monitors. Similar applications: Medical-grade IT servers, data-processors and high resolution displays, diagnostic systems, patient and neonatal life-support monitoring
Multi-Parameter Information System
의료 분야는 리스크가 매우 높으므로, 이 분야에 사용되는 전자 장비는 매우 높은 수준의 안전성과 신뢰성을 유지해야합니다. RECOM의 모듈식 REM 및 RACM 시리즈 컨버터를 회로에 적용하면 설계 시간을 단축하고 인증을 간소시킬 수 있으므로 제품의 품질도 높이고 출시 기간도 단축시킬 수도 있습니다. 리콤의 DC/DC 및 AC/DC 컨버터는 환자를 이중으로 보호하며 (2 x MOPP), 낮은 누설 (BF 준수) 및 >8mm 연면 거리 및 간극 거리의 강화된 절연 성능을 가지고 있습니다. 모든 의료용 변환기는 완벽하게 테스트한 후에 출하되며 완전한 드롭 인 제품입니다. RxxPxx/R & RxxP2xx/R 시리즈와 함께 RECOM은 고전압 분야에 적합한 최대 8kVDC의 확장된 절연 기능이 있는 의료용 DC/DC 컨버터도 제공합니다.

What is a Medical Power Supply?

Compact Medical Grade AC/DC Power Supply
It is an energy source that must meet stringent standards for medical use in hospital and homecare environments.

The worldwide ES/IEC/EN 60601-1 3rd Ed. standard provides us with guidelines, which are more stringent compared to guidelines for commercial or industrial appliances. Higher safety standards and lower electromagnetic interference are required, ensuring EMC compliance.

Medical Power Supply Requirements

What to consider for complying with ES/IEC/EN 60601-1 3rd Ed.? The 3rd edition of IEC 60601 focuses on the safety of operating personnel and patients. To assess medical electrical equipment, a new classification system (MOP — means of protection) has been introduced.

MOOP (Means of Operator Protection) and MOPP (Means of Patient Protection)

When electronic devices do not come into direct contact with the patient and are only handled by trained operators, they are classified in category MOOP, which means they typically only need to meet 60950-1 and 62368-1 ITE standards for Laboratory Environment Compliance. The product falls into category MOPP when there will be direct physical contact between the device and the patient and then must meet extremely stringent safety standards, especially in regards to insulation.

To protect patients against electric shock, such products must feature two separate insulation barriers. The closer the contact between the device and the patient, the lower the permissible leakage current. Application devices are therefore classified according to the type of contact to the patient.

Low Leakage Currents

We all know that electric currents through the body are extremely dangerous and often result in death. For a healthy person, currents as low as 40mA could be fatal. For a person who is anaesthetised or weakened by an illness, this threshold is likely to be much lower. To protect patients, power supplies for medical devices must meet stringent requirements in regards to leakage and stray currents. The limit values vary depending on the type and nature of the applied part (AP) that is brought into direct contact with the patient's body.

Classification of Patient Environment

Although the power supply meets both leakage-current and isolation requirements, the end-use system is still required to further evaluate and confirm compliance with the patient environment.

Type B (Body): No direct physical contact with patient. Examples: LED lighting in operating theatres, medical laser units, etc.
Type BF (Body Float): Physical contact with patient, or risk to patient from device failure. Examples: Incubators, ultrasonic devices, diagnostic equipment, etc.
Type CF (Cardiac Float): Direct contact to patient's heart, risk of injury or death in the event of device failure. Examples: Defibrillators, heart-lung machines, etc.

Power supplies for BF & CF applications: Medical-grade power supplies for type BF & CF medical devices are designed to provide 2MOPP of input to output isolation.

EMC Standard and Limits

When it comes to life-supporting or life-saving devices, faults and malfunctions caused by electromagnetic or radio interference could obviously be fatal. The failure criteria of the IEC60601-1-2 in regards to electromagnetic interference and electromagnetic immunity must be taken into account in the risk management.

The 4th edition of the IEC standard on EMC stipulates much more stringent requirements for electromagnetic immunity than its ancestor. Equipment must now be immune to HF fields up to 2.7GHz, an increase by 0.2GHz. In addition, the standard wants to prevent damage caused by electrostatic discharge, and the relevant limits have been increased accordingly. For contact discharge, the threshold went up from 6 to 8kV. For air discharge, it has been increased from 8 to 15kV.

제품

In order to meet the above requirements, in particular those related to insulation and leakage currents, a combination of high-quality medical AC/DC power supplies and DC/DC converters is often the most practical solution. This approach makes it easier to meet the stringent requirements of double patient protection (2MOPP).

We offer a broad selection of products that are certified for use in medical electrical equipment. Apart from DC/DC converters from 1 to 60W, we also manufacture AC/DC power supplies with up to 3000W. They are certified to EN/ES 60601-1 3rd edition, EN/UL 60950-1 and EN/UL 62368-1, and do not contain any hazardous substances according to the RoHS2 and REACH Directives. Another benefit is the 5-year warranty that we grant on all these products.

주요 특징:

  • UL/IEC/EN60601 3rd Ed. CB 보고서를 포함한 인증
  • 추가 회로 구성 없이 정상 작동
  • 내장 EN55022 클래스 A 필터
  • 강화 절연 성능
  • 2 x MOPP
  • 낮은 누설 전류

응용 분야 :

  • 임상 의료 기기
  • 가정용 건강 관리 장비
  • 고전압 모니터링 시스템
의료 전원 공급 장치 Image

의료 전원 공급 장치

Broad AC/DC and DC/DC PSU range

고급 의료용 DC/DC 컨버터입니다.

REM3, REM6 및 REM10 의료 등급 DC/DC 컨버터는 250VAC 작동 전압, 최대 5kVAC/1분 강화 절연 및 2μA의 매우 낮은 누설 전류를 특징으로 가지고 있는 레귤레이션 타입 컨버터입니다. 외부 제어 핀(옵션)을 통해 대기 전력 소비량을 12.5mW까지 낮출 수 있습니다.

REM15-W, REM20-W 및 REM30-W 시리즈는 의료 핵심 분야에 적합하도록 균형 잡힌 사양을 갖춘 신뢰도가 높은 컨버터입니다. 컴팩트한 1.6”x1” 및 2”x1” 소형 케이스에 4:1의 넓은 입력 전압 범위를 가지고 있으므로 호환성이 매우 높습니다.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | REM10 Series | DC/DC, THT, 10W
Focus
10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
2 RECOM | REM2A Series | DC/DC, 2W
Focus
2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD
3 RECOM | REM4A Series | DC/DC, 4W
Focus
4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD
4 RECOM | REM60-W Series | DC/DC, THT, 60W
Focus
60 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 5, 5.1, ± 12, ± 15 THT
5 RECOM | REM15-W Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
6 RECOM | REM20-W Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
7 RECOM | REM3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
8 RECOM | REM30-W Series | DC/DC, THT, 30W
30 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
9 RECOM | REM6 Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT

Cost-Effective Medical DC/DC Converters

혁신적인 RxxPxx/R 및 RxxP2xx/R 시리즈의 설계를 통해 우리는 고전압 분야에 적합한 최대 8kVDC까지의 강화 절연을 갖춘 의료용 DC/DC 컨버터를 제공할 수 있게 되었습니다.

REM1, REM2, REM3.5E, REM5E 및 REM6E 시리즈는 8mm 이상의 표면거리/공간거리를 통해 2 x MOPP를 제공하며 250VAC에서 강화된 절연 성능을 지속적으로 나타냅니다. 이 컨버터는 의료 핵심 분야에 필요한 모든 주요 기능을 제공하는 동시에 비용도 절감된 모듈형 솔루션입니다. 그들은 핀뿐만 아니라 SMD 사용할 수 있습니다.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 Single 12, 3.3, 5 THT
2 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
3 RECOM | REM5E Series | DC/DC, 5W
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
4 RECOM | REM6E Series | DC/DC, 6W
Focus
6 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD
5 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
6 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
7 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
8 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
9 RECOM | REM2 Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
10 RECOM | RV/R Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
11 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
2 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

Compact Medical AC/DC power supplies

RECOM의 RACM 시리즈는 고효율 6W~3000W AC/DC 2MOPP 의료용 등급의 전원공급 장치로, 메인 전원용 B 및 BF 의료용 안전 승인 IEC EN ANSI/AAMI 60601-1을 취득했습니다. 이러한 전원공급 장치는 주변 온도 정격이 -40°C~+85°C이고, 작동 고도는 5,000m, 절연 수준은 4kVAC 이상이며 범용 AC 전압 범위를 지원하고 /277 버전의 경우 최고 305VAC까지 수용하므로 전 세계 어디서나 사용하기에 적합합니다.

모든 버전의 대기 모드 전력 사용량이 적고 최소 부하가 필요하지 않아 예비전원 공급용으로 이상적입니다. 또한 RACM 시리즈에는 EN 60601-1-2 의료용 EMC 표준 인증 Class B EMI 필터가 기본 내장되어 있어 외부 구성품이 따로 필요하지 않습니다.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
2 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
5 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
6 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus 신규
3000 90 - 264 24 to 28, 33 to 40, 42 to 53.5 4 Connector/Screw Terminal
10 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
11 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal
12 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
13 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal
14 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
15 RECOM | RACA100 Series | AC/DC, 100W, Single Output
Coming Soon
100 90 - 264 12, 24 4 IEC C8 Inlet/BCP Output Plug, IEC C14 Inlet/BCP Output Plug, IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
16 RECOM | RACA150 Series | AC/DC, 150W, Single Output
Coming Soon
150 90 - 264 12, 24 4 IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
17 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
150 80 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 4.2 Connector
18 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector
19 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 THT
20 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 Wired
21 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
30 90 - 264 12, 24 4.4 THT
22 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
30 90 - 264 12, 24 4.4 Wired
23 RECOM | RACM65 Series | AC/DC, 65W, Single Output
65 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector
24 RECOM | RACM40 Series | AC/DC, 40W, Single Output
NRND
40 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector
Series Type 설명
MA512
MA512
신규
1AC/DC Medical Power supply with multiple Output
SA4509
신규
4,5kW Medical 1AC/DC with adjustable HV-Output

절연 계산기

본 온라인 절연 계산기는 절연 전압을 DC에서 AC로  환산하고1초, 1분 그리고 지속절연과 관련된 수치들 사이의  환산에 사용됩니다. 또한 절연 요구를 일반목적, 의료기술, IGBT 와 고압 혹은 강화절연과 같은 사용목적에 따라 편리하게 표시해 줍니다.
VDC AC/DC VAC
1 sec 1 min Cont 1 sec 1 min
* 본 절연 등가값은 참고용으로만 제공되며, 적용에 따른 책임은 RECOM 과 관련이 없습니다.

...원하는 제품을 찾지 못하셨나요?

RECOM 매개변수 검색을 사용하거나, 맞춤 제작 솔루션을 살펴보거나, 가까운 문의처를 검색해 보세요.