평가 보드 및 키트

For our customers, releasing a new product onto the market can be a large risk. Reference designs are a costly investment in resources and the market window may be short in which to generate enough sales to cover the high initial costs. It such cases, time-to-market is a critical factor in the return on investment calculation. To support our customers, RECOM offers a range of evaluation boards and reference designs, allowing engineers to quickly evaluate and check that our converter products will fulfil the needs of their applications.

The evaluation boards come with pre-soldered converters on PCBs with break-out connectors for power, control, sense or trim pins. Also included are filter components to meet Class B EMC levels. The customer can solder alternate filter components onto spare pads to optimize the EMI performance in their application. Output voltage setting resistors are also included so that multiple voltage rail power supplies can be quickly realized.

Our reference designs are complete sub-assemblies to allow customers to try out different components and converters to optimise the performance of their design. We include full BoM and Gerber file information with the reference design tools, allowing engineers to accelerate their design process by cut-and-pasting known working solutions into their final application.
  Series Current (A) Mounting Type Package Style
1 DC/DC, 15 W, Single Output RPH-3.0-EVM-1 Series
Focus
3 Open Frame
2 DC/DC, 5 W, Single Output RPL-1.0-EVM-1 Series
Focus
1 Open Frame
3 DC/DC, 50 W, Single Output RPL-10-EVM-1 Series
Focus
10 Open Frame
4 DC/DC, 100 W, Single Output RPL-20-EVM-1 Series
Focus
20 Open Frame
5 DC/DC, 15 W, Single Output RPL-3.0-EVM-1 Series
Focus
3 Open Frame
6 DC/DC, 25 W, Single Output RPL-5.0-EVM-1 Series
Focus
5 Open Frame
7 DC/DC, 2.5 W, Single Output RPX-0.5Q-EVM-1 Series
Focus
0.5 Open Frame
8 DC/DC, 7.5 W, Single Output RPX-1.5Q-EVM-1 Series
Focus
1.5 Open Frame
9 DC/DC, 20 W, Single Output RPX-4.0-EVM-1 Series
Focus
4 Open Frame
10 DC/DC, 7.5 W, Single Output RPY-1.5Q-EVM-1 Series
Focus
1.5 Open Frame
11 DC/DC, 2.5 W, Single Output RPZ-0.5-EVM-1 Series
Focus
0.5 Open Frame
12 DC/DC, 5 W, Single Output RPZ-1.0-EVM-1 Series
Focus
1 Open Frame
13 DC/DC, 10 W, Single Output RPZ-2.0-EVM-1 Series
Focus
2 Open Frame
14 DC/DC, 15 W, Single Output RPZ-3.0A-EVM-1 Series
Focus
3 Open Frame
15 DC/DC, 30 W, Single Output RPZ-6.0-EVM-1 Series
Focus
6 Open Frame
16 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1 Series
0.1 Open Frame
17 DC/DC R-78S3.3-0.1-EVM-1/SBL-1 Series
18 DC/DC R-78S3.3-0.1-EVM-1/STM-1 Series
19 DC/DC R-REF01-HB Series
Open Frame
20 DC/DC, 0.33 W, Single Output R-REF02-78S Series
0.1 Open Frame
21 DC/DC, 1 W, Single Output R-REF03-CAN1 Series
Open Frame
22 DC/DC R-REF04-RIA12 Series
Open Frame
23 DC/DC, 20 W, Single Output RBB10-2.0-EVM-1 Series
4 Open Frame
24 DC/DC, Dual Output REH-3.31.8-EVM-1 Series
Open Frame
25 DC/DC, Single Output RPM-1.0-EVM-1 Series
1 Open Frame
26 DC/DC, Single Output RPM-2.0-EVM-1 Series
2 Open Frame
27 DC/DC, Single Output RPM-3.0-EVM-1 Series
3 Open Frame
28 DC/DC, Single Output RPM-6.0-EVM-1 Series
6 Open Frame
29 DC/DC, Single Output RPMB-2.0-EVM-1 Series
2 Open Frame
30 DC/DC, Single Output RPMB-3.0-EVM-1 Series
3 Open Frame
31 DC/DC, Single Output RPMH-0.5-EVM-1 Series
0.5 Open Frame
32 DC/DC, Single Output RPMH-1.5-EVM-1 Series
1.5 Open Frame
33 DC/DC, 5 W, Single Output RPX-1.0-EVM-1 Series
1 Open Frame
34 DC/DC, 7.5 W, Single Output RPX-1.5-EVM-1 Series
1.5 Open Frame
35 DC/DC, 12.5 W, Single Output RPX-2.5-EVM-1 Series
2.5 Open Frame

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.