Special Applications & Rugged Vehicle Solutions

  • For critical operating conditions
  • Power solutions up to 4kW using on-board EMI filtering
  • High mechanical protection and water resistance
  • Extremely robust
  • High power density
Our solutions for critical applications and special equipment fulfil the highest demands on robust and lasting technology. Extremely broad voltage input ranges, the most stringent EMC limit classes and relevant shock and vibration requirements according to VG, MIL, DO and Stanag standards are all covered, as are requirements on ambient conditions, extreme temperature ranges, and moisture and corrosion protection.

These products are produced as converters with very high levels of functionality, multiple outputs, and matching thermal compatibility and mechanical properties and are suitable for on-board installation. We also supply stand-alone units that serve as on-board electricity supply adaptors in defense automotive, marine and aviation applications or as intelligent AC chargers for system or on-board batteries. Redundant devices with AC and DC inputs are also available for continuous supply with automatic switching. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

  • Broad input voltage range and most stringent EMC limits
  • Applications for marine, avionics and defense automotive
  • DC/DC – AC/DC – DC/AC solutions
Series Type 설명
MD200
MD200
MIL-Std PSU Power 220W, Vin 28VDC, Vout 5V / 2 x 12V
RMOC4000
RMOC4000
MIL-Std PSU Power 4kW, Vin 400V3AC or 700VDC, Vout 24V
SD280
SD280
신규
MIL-Std PSU Power 280W, Vin 28VDC, Vout Multiple output
Attributes Special Applications and Rugged Vehicle Solutions
AC/DC or DC/DC or DC/AC
Power (W) up to 4000W
Isolation Isolated or non isolated
Nr. of Outputs Single or multiple
Vin (V) 20 - 264 1AC
200 - 600 3AC
8 - 800V DC
Isolation (kV) up to 6
Mounting Type any
Mechanical style Open frame
Chassis mounting, enclosed
Baseplate conduction cooling
19"-Rack style
Certifications UL,EN;IEC 60601 CE, EN 61010, UL,IEC,EN62368, UL 60950-1,
MIL-Std461/810/704, VG96916-5/20, DEF-STAN 59-41, DO-160
MIN Operating Temp (°C) -40.0/-50.0
MAX Operating Temp (°C) 70.0 / 85.0
Protections OCP, OTP, OVP, SCP; OVC III; PD3
Trim Pin Output Voltage Adjustment ADJUSTABLE
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

Sales Representative

Ask your inquiries or questions about our RPS products.