Discrete Power Supply Solutions

To simplify the design of discrete DC power supplies, RECOM offers complete discrete solutions with a primary driver IC, secondary-side rectification and a transformer, all pre-tested to ensure compatibility and correct function, removing the guesswork from discrete power supply design.

The discrete solutions offer a complete DC/DC power solution pre-mounted on a PCB for pilot runs or evaluation purposes, available with common input and output voltage combinations and isolation voltages from 1.5kVDC to 8kVDC.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Protections
    Regulation
      Part Number Power (W) Vin (V) Vout 1 (V) Iout 1 (mA) Isolation (kV)
    1
    신규
    1 5 5 200 1.5
    2
    신규
    1 5 5 200 3
    3
    신규
    1 5 5 200 6.36
    4
    신규
    1 5 5 200 7
    5
    신규
    1 12 12 83 3
    6
    신규
    1 12 24 42 3
    7
    신규
    1 24 12 83 3
    8
    신규
    1 24 24 42 3
    9
    신규
    1 12 5 200 1.5
    10
    신규
    1 12 5 200 3
    11
    신규
    1 24 5 200 3
    12
    신규
    1 12 15 67 3
    13
    신규
    1 24 15 67 3
    14
    신규
    1 24 15 67 3
    15
    신규
    1 3.3 5 200 1.5
    16
    신규
    1 5 5 400 1.5
    17
    신규
    1 5 3.3 303 1.5
    18
    신규
    1 5 12 83 1.5
    19
    신규
    1 5 15 67 3
    20
    신규
    1 5 12 83 3
    21
    신규
    1 5 5 200 1.5
    22
    신규
    6 16 - 32 3.3 2000 6
    23
    신규
    10 40 - 60 5 2000 6
    24
    신규
    6 9 - 36 5 1200 1.5
    25
    신규
    6 9 - 36 15 400 1.5
    26
    신규
    6 9 - 36 12 500 3
    27
    신규
    6 9 - 36 12 500 1.5
    28
    신규
    6 18 - 75 5 1200 1.5
    29
    신규
    10 9 - 36 333 1.5