Power Conversion for Data Centers & AI Infrastructure

Artificial Intelligence, high-performance computing, cloud services and data-intensive applications are driving rapidly increasing power demand in data centers and AI infrastructure. As rack power and compute density increase, every conversion stage adversely affects system efficiency, thermal load, power density and reliability.

RECOM provides AC/DC and DC/DC power-conversion solutions to support data center and AI power architectures. These include AC/DC conversion for 48VDC-class distribution, high-voltage DC input conversion for emerging architectures, intermediate-bus and board-level DC/DC conversion, point-of-load regulation and auxiliary power with monitoring and control functions where required.

Power Conversion Across Data Center and AI Power Architectures

Modern data center and AI compute systems use distributed power architectures to move energy efficiently from the incoming supply to individual electronic loads. Depending on the system, the power chain can include bidirectional AC/DC conversion, an AC/DC or DC/DC 48VDC-class rack or system bus supply, intermediate-bus conversion and local point-of-load regulation. Higher distribution voltages reduce current for a given power level and can therefore lower resistive losses and conductor requirements.

48VDC-Class Power Distribution and Conversion

48VDC-class distribution is widely used in current data center and rack architectures because it carries the same power at substantially lower current than legacy lower-voltage buses. Efficient conversion to a 48VDC-class rail helps limit conversion losses and heat while providing a practical intermediate voltage for downstream DC/DC stages. Compatible power supplies can also provide standby rails, remote on/off, status signals and digital interfaces for monitoring and control. In many rack-level systems, hot-swappable, backplane-connected power shelves are standard. RECOM solutions are therefore primarily positioned in selected downstream, board-level and auxiliary power-conversion stages rather than as a direct replacement for the rack power shelf itself.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
2 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal
3 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Coming Soon
3000 90 - 264 24 to 28, 33 to 40, 42 to 53.5 4 Connector/Screw Terminal

High-Voltage DC for Next-Generation AI Infrastructure

The rapid increase in AI rack power is accelerating the move toward higher-voltage DC distribution. Emerging 800VDC architectures are being developed and standardized to reduce distribution current, conductor requirements and the number of power-conversion stages between the facility and high-density compute equipment. Power conversion connected directly to an 800VDC rail requires converter architectures designed for the relevant continuous working voltage and system insulation requirements; a high isolation test voltage alone does not indicate suitability for operation from an 800VDC rail.

As photovoltaic generation and ESS batteries are inherently DC, high-voltage DC/DC conversion can interface these sources with lower equipment-level DC rails and support the transition from established 48VDC-class architectures toward higher-voltage data center power distribution. Related power-electronics systems such as energy-storage converters, solar inverters and high-voltage converters may also require isolated auxiliary power for control, monitoring and gate-drive circuits.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail
2 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
3 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail

Intermediate-Bus and Board-Level DC/DC Conversion

As AI power architectures evolve, multiple DC/DC conversion stages may bridge high-voltage distribution, 48VDC-class intermediate rails and the low-voltage rails required by board-level electronics. After rack- or system-level distribution, DC/DC converters step the bus voltage down to intermediate and local supply rails. A common example is conversion from a 48VDC-class bus to a lower intermediate voltage before additional regulation close to the load. High efficiency, power density, transient behavior and thermal performance are critical at this stage because conversion losses directly increase the heat that must be removed from the system.

Depending on the architecture, isolated converters can separate voltage domains, while compact SMD switching regulators and non-isolated power modules can generate local rails for controllers, FPGAs, networking, storage and other digital electronics. Discrete power solutions combining power ICs with matched transformers can provide an alternative approach for compact isolated auxiliary and board-level DC/DC conversion.

Isolated DC/DC Converters

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
Focus
3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 5.2 SMD (pinless)
2 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus 신규
1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless)
3 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 10.8 to 13.2, 4 to 5.5 1.5 THT
4 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 16 to 35 2.25 THT
5
신규
10 40 - 60 5 1.5 SMD (pinless)
6
신규
6 18 - 75 5 1.5 SMD (pinless)

Switching Regulators

  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 RECOM | RPH-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
Focus
3 4.5 - 55 1 to 15 SMD (pinless) 47-Pad QFN
2 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
1 3 - 22 0.6 to 12 SMD (pinless) 11 pad LGA
3 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
10 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
4 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
20 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
5 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
Focus
3 4 - 18 0.8 to 5.2 SMD (pinless) 10 pad LGA
6 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
Focus
5 2.75 - 17 0.6 to 12 SMD (pinless) 24-Pad QFN
7 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
Focus
1 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
8 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
Focus
2 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
9 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
Focus
3 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
10 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
Focus
6 4 - 15 0.9 to 6 SMD (pinless) 25 pad LGA
11 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
Focus
2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
12 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
Focus
3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
13 RECOM | RPMGE-10 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
10 18 - 75 3.3 to 8, 8 to 15 PCB Mounting Pins Open Frame Eighth Brick
14 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
40 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Half Brick
15 RECOM | RPMGQ-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
20 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Quarter Brick
16 RECOM | RPMGS-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
20 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Sixteenth Brick
17 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus
0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
18 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
Focus
1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
19 RECOM | RPMVH-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus 신규
0.5 6 - 115, 7.5 - 115, 14.5 - 115, 28 - 115 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2 SMD (pinless) 25 pad LGA
20 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
0.5 4 - 36 0.8 to 34 SMD (pinless) QFN
21 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
1 4 - 36 0.8 to 30 SMD (pinless) QFN
22 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
23 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
24 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
Focus
2.5 4.5 - 28 1.2 to 6 SMD (pinless) QFN
25 RECOM | RPZ-0.5 Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
0.5 2.3 - 5.5 0.6 to 5.375 SMD (pinless) 10-Pad QFN
26 RECOM | RPZ-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
1 2.3 - 5.5 0.6 to 5.25 SMD (pinless) 10-Pad QFN
27 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
Focus
2 2.75 - 6 0.6 to 5.74 SMD (pinless) 18-Pad QFN
28 RECOM | RPZ-3.0A Series | DC/DC, SMD (pinless), 15W, Single Output
Focus
3 2.75 - 6 0.6 to 5.5 SMD (pinless) 18-Pad QFN
29 RECOM | RPZ-6.0 Series | DC/DC, SMD (pinless), 30W, Single Output
Focus
6 2.75 - 7 0.6 to 6.65 SMD (pinless) 24-Pad QFN
30 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 Connector Bulkhead
31 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
32 RECOM | RPM30-E Series | DC/DC, Connector, 30W
9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
33 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
34 RECOM | RPM40-G Series | DC/DC, Connector, 40W
9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
35 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
36 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 Connector Bulkhead

Power ICs

  Series Vin (V) Main Vout (V) MAX Iout (mA) Package Style MAX Operating Temp (°C) Topology
1 RECOM | RVPW012 Series | IC, SMD (pinless)
Focus 신규
4 - 80 2 to 999 6600 QFN5x5 125 Flyback
2 RECOM | RVPW015 Series | IC, SMD
Focus 신규
4 - 80 2 to 999 1800 ESOP-8 125 Flyback

Transformers

  Series Isolation (kV) Topology Primary Inductance (µH) WindingTurnsRatio Mounting Type
1 RECOM | RBE-027 Series | TRANSFORMER, SMD
Focus 신규
1.5 Flyback 48 3.6:2.4:1:1 SMD
2 RECOM | RBE-038 Series | TRANSFORMER, SMD
Focus 신규
1.5 Flyback 36 1:4.67:1:4.67:1:1.67 SMD

Auxiliary, Standby and Digital Power Management

Data center and AI infrastructure equipment also needs auxiliary and standby power for system management, monitoring, communication interfaces, cooling controls and other functions that may remain active independently of the main compute load. Power supplies with digital interfaces such as PMBus or CAN support remote monitoring, configuration and fault reporting when these functions are available on the selected product. N+1 redundant power supplies, OR-ing modules and e-fuses ensure power availability during fault or outage conditions.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
2 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal
3 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 24 DIN-Rail
4 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus 신규
9 - 56 12 / 24 / 48 0.5 DIN-Rail
5 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus 신규
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
6 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus 신규
240 85 - 277 24 to 29 4 DIN-Rail
7 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus 신규
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
8 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus 신규
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail

자주 묻는 질문

For a given power level, increasing the distribution voltage reduces current. As the I²R conduction losses are proportional to the square of the current, halving the current reduces the losses four-fold, which reduces the size and weight of busbars and cabling. 48VDC-class distribution is therefore widely used in modern rack and data center power architectures.
An intermediate bus converter, or IBC, converts a rack- or board-level DC distribution voltage into a lower intermediate voltage for downstream regulation. A typical architecture may convert a 48VDC-class bus to a lower intermediate bus before local regulators generate the individual supply rails required by digital electronics.
800VDC is an emerging high-voltage distribution architecture being standardized for next-generation AI infrastructure. The higher voltage reduces current for a given power level, which can reduce conductor requirements and distribution losses. Deployment is expected to coexist with established AC and 48VDC-class architectures during the transition. Converter stages connected directly to an 800VDC rail must be designed for the relevant continuous working voltage and system insulation requirements.
Every conversion loss becomes heat that must be removed by the cooling system. Higher conversion efficiency therefore reduces both electrical losses and thermal load, supporting higher compute density within a given power and cooling envelope. For example, a 96% efficient conversion stage will lose 4% as heat. Increasing the efficiency to 98% halves the losses.
Digital interfaces such as PMBus or CAN can provide remote status, configuration and fault information when supported by the selected power supply. Typical functions may include voltage and current monitoring, status signals, fault diagnostics and programmable operating parameters.
IEC/EN/UL 62368-1 is a key product-safety standard for audio/video and information and communication technology equipment, while IEC/EN/UL 61010-1 and 61010-2-201 are key product standards for measurement and control equipment. The applicable standards requirements depend on the end product, intended use, market and system architecture, so designers should verify the certification requirements of the selected power supply before installation.

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.