THT/와이어 타입

Switching regulators are high power density, compact voltage regulators with extremely high efficiencies of up to 97%. The R78 series are 3-pin THT replacements for 78xx series linear regulators. The R78 series are one of our most popular product series, being drop-in replacements for TO-220 regulators so the efficiency of legacy power supply boards can be upgraded from around 60% to well over 90% without needing to re-spin the circuit board or fit any heatsinking. The wired versions are designed to be used provide local regulated and short-circuit proof power supplies without the need of any external components or even a circuit board.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
    Current (A)
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 DC/DC, 1.5 W, Single Output, THT R-78HE-0.3 Series
    Focus
    0.3 6.5 - 72 5 THT SIP3
    2 DC/DC, Single Output, THT R-78CK-0.5 Series
    Focus
    0.5 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 12, 15, 3.3, 5 THT SIP3
    3 DC/DC, Single Output, THT R-78K-0.5 Series
    Focus
    0.5 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    4 DC/DC, Single Output, THT R-78K-1.0 Series
    Focus
    1 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    5 DC/DC, Single Output, THT R-78K-2.0 Series
    Focus
    2 4.5 - 36, 6.5 - 36, 11 - 36, 14 - 36, 18 - 36 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    6 DC/DC, 22.5 W, Single Output, THT RPMA-4.5 Series
    Focus
    4.5 9 - 53 5 to 30 THT Open Frame Thirty-second Brick
    7 DC/DC, 40 W, Single Output, THT RPMA-8.0 Series
    Focus
    8 9 - 53 3.3 to 16.5 THT Open Frame Thirty-second Brick
    8 DC/DC, Single Output, PCB Mounting Pins RPMGE-10 Series
    Focus
    10 18 - 75 3.3 to 8, 8 to 15 PCB Mounting Pins Open Frame Eighth Brick
    9 DC/DC, Single Output, PCB Mounting Pins RPMGQ-20 Series
    Focus
    20 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Quarter Brick
    10 DC/DC, Single Output, PCB Mounting Pins RPMGS-20 Series
    Focus
    20 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Sixteenth Brick
    11 DC/DC, Single Output, PCB Mounting Pins RPMGH-40 Series
    Focus
    40 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Half Brick
    12 DC/DC, Single Output, THT R-78S-0.1 Series
    0.1 0.65 - 1.3, 0.65 - 3.15, 0.65 - 3.3 1.8, 3.3, 3.6 THT SIP4
    13 DC/DC, 7.2 W, Single Output, THT R-78HB-0.3 Series
    0.3 36 - 72 24 THT SIP3
    14 DC/DC, Single Output, THT R-78-0.5 Series
    0.5 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    15 DC/DC, Single Output, THT R-78E-0.5 Series
    0.5 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 12, 15, 3.3, 5, 9 THT SIP3
    16 DC/DC, Single Output, THT R-78HB-0.5 Series
    0.5 9 - 72, 14 - 72, 17 - 72, 20 - 72 12, 15, 3.3, 5, 6.5, 9 THT SIP3
    17 DC/DC, Single Output, Wired R-78HB-0.5/W Series
    0.5 9 - 72, 17 - 72 12, 5 Wired SIP3
    18 DC/DC, Single Output, Wired R-78W-0.5 Series
    0.5 6.5 - 32, 11 - 32, 15 - 32 12, 3.3, 5, 9 Wired SIP3
    19 DC/DC, Single Output, THT R-6 Series
    1, 2 9 - 32, 11 - 32, 14 - 32 1.5 to 3.6, 1.5 to 4.5, 1.8 to 6, 1.8 to 9, 3.3 to 15 THT SIP12
    20 DC/DC, Single Output, THT R-78-1.0 Series
    1 4.75 - 18, 6.5 - 18 1.8, 2.5, 3.3, 5 THT SIP3
    21 DC/DC, Single Output, THT R-78B-1.0 Series
    1 4.75 - 26, 4.75 - 32, 6.5 - 32, 9 - 32, 12 - 32, 16 - 32, 20 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    22 DC/DC, Single Output, THT R-78C-1.0 Series
    1 5 - 42, 7 - 42, 8 - 42, 12 - 42, 15 - 42, 18 - 42 1.8, 12, 15, 3.3, 5, 9 THT SIP3
    23 DC/DC, Single Output, THT R-78E-1.0 Series
    1 7 - 28, 8 - 28, 15 - 27 12, 3.3, 5 THT SIP3
    24 DC/DC, Single Output, THT R-78B-1.5 Series
    1.5 4.75 - 18, 6.5 - 18, 8 - 18 3.3, 5, 6.5 THT SIP3
    25 DC/DC, Single Output, THT R-5A Series
    2 - 5 4.5 - 18, 6.5 - 18, 7 - 18 1 to 3, 1.1 to 4.5, 1.6 to 5.5, 3 to 5.5 THT SIP12
    26 DC/DC, Single Output, THT R-7 Series
    2, 3, 4 4.5 - 28, 6.5 - 28, 8.5 - 28, 12 - 28, 15 - 28, 19 - 28 10 to 14, 13 to 17, 2.5 to 5.5, 3 to 5.5, 5 to 7.5, 5 to 8, 7 to 11 THT SIP12
    27 DC/DC, Single Output, THT R-78B-2.0 Series
    2 4.75 - 32, 6.5 - 32, 11 - 32, 15 - 32, 18 - 32 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.