Enter your specs. Scroll to view the results. To reset singles values click the icon. To reset everything, click the button below.
Series | ||||||||
---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78CK-0.5
Focus
(4 products)
|
|
| ||||
2 |
![]() |
R-78HE-0.3
Focus
(1 product)
|
|
| ||||
3 |
![]() |
R-78K-0.5
Focus
(9 products)
|
|
| ||||
4 |
![]() |
R-78K-1.0
Focus
(7 products)
|
|
| ||||
5 |
![]() |
R-78K-2.0
Focus
(18 products)
|
|
| ||||
6 |
![]() |
R12C2T12/R
Focus
(2 products)
|
|
| ||||
7 |
![]() |
R12C2T25/R
Focus
(2 products)
|
|
| ||||
8 |
![]() |
R15C2T25/R
Focus
(2 products)
|
|
| ||||
9 |
![]() |
R1DX
Focus
(16 products)
|
|
| ||||
10 |
![]() |
R1M
Focus
(27 products)
|
|
| ||||
11 |
![]() |
R1S
Focus
(600 products)
|
|
| ||||
12 |
![]() |
R1SE
Focus
(4 products)
|
|
| ||||
13 |
![]() |
R1SE/H2
Focus
(6 products)
|
|
| ||||
14 |
![]() |
R1SX
Focus
(8 products)
|
|
| ||||
15 |
![]() |
R24C2T25
Focus
(2 products)
|
|
| ||||
16 |
![]() |
R24C2T25/R
Focus
(2 products)
|
|
| ||||
17 |
![]() |
R2M
Focus
(54 products)
|
|
| ||||
18 |
![]() |
R2SX
Focus
(24 products)
|
|
| ||||
19 |
![]() |
R3M
Focus
(27 products)
|
|
| ||||
20 |
![]() |
R5M
Focus
(18 products)
|
|
| ||||
21 |
![]() |
R9C1T18/R
Focus
(2 products)
|
|
| ||||
22 |
![]() |
RA3
Focus
(32 products)
|
|
| ||||
23 |
![]() |
RAC02E-K/277
Focus
(5 products)
|
|
| ||||
24 |
![]() |
RAC03-K
Focus
(11 products)
|
|
| ||||
25 |
![]() |
RAC03E-K/277
Focus
(5 products)
|
|
| ||||
26 |
![]() |
RAC04NE-K/277
Focus
New
(8 products)
|
|
| ||||
27 |
![]() |
RAC05-K/277
Focus
(5 products)
|
|
| ||||
28 |
![]() |
RAC05-K/480
Focus
(3 products)
|
|
| ||||
29 |
![]() |
RAC05-K/C14
Focus
(5 products)
|
|
| ||||
30 |
![]() |
RAC05E-KT
Focus
(5 products)
|
|
| ||||
31 |
![]() |
RAC10-K/277
Focus
(8 products)
|
|
| ||||
32 |
![]() |
RAC10E-K/277
Focus
(5 products)
|
|
| ||||
33 |
![]() |
RAC15-K/480
Focus
(4 products)
|
|
| ||||
34 |
![]() |
RAC15-K/WI
Focus
New
(10 products)
|
|
| ||||
35 |
![]() |
RAC20-K
Focus
(8 products)
|
|
| ||||
36 |
![]() |
RAC20-K/277/NE/W
Focus
New
(2 products)
|
|
| ||||
37 |
![]() |
RAC20-K/W
Focus
(5 products)
|
|
| ||||
38 |
![]() |
RAC20E-K/277
Focus
(3 products)
|
|
| ||||
39 |
![]() |
RAC20NE-K/277
Focus
New
(10 products)
|
|
| ||||
40 |
![]() |
RAC20NE-K/277/EPID
Focus
New
(5 products)
|
|
| ||||
41 |
![]() |
RAC25-K/480
Focus
(4 products)
|
|
| ||||
42 |
![]() |
RACM06E-K/277
Focus
(6 products)
|
|
| ||||
43 |
![]() |
RACM1200-V
Focus
(5 products)
|
|
| ||||
44 |
![]() |
RACM130E-K
Focus
(10 products)
|
|
| ||||
45 |
![]() |
RACM140E-K
Focus
(8 products)
|
|
| ||||
46 |
![]() |
RACM15E-K
Focus
(11 products)
|
|
| ||||
47 |
![]() |
RACM16E-K/277
Focus
(9 products)
|
|
| ||||
48 |
![]() |
RACM230-G
Focus
(10 products)
|
|
| ||||
49 |
![]() |
RACM30-K/277
Focus
New
(29 products)
|
|
| ||||
50 |
![]() |
RACM40-K
Focus
(35 products)
|
|
| ||||
51 |
![]() |
RACM550-G
Focus
(8 products)
|
|
| ||||
52 |
![]() |
RACM60-K
Focus
(24 products)
|
|
| ||||
53 |
![]() |
RACM600-L
Focus
(3 products)
|
|
| ||||
54 |
![]() |
RACM90-K
Focus
(10 products)
|
|
| ||||
55 |
![]() |
RACPRO1-4SP
Focus
New
(2 products)
|
|
| ||||
56 |
![]() |
RACPRO1-T240
Focus
New
(1 product)
|
|
| ||||
57 |
![]() |
RACPRO1-T480
Focus
New
(2 products)
|
|
| ||||
58 |
![]() |
RACPRO1-T960
Focus
New
(2 products)
|
|
| ||||
59 |
![]() |
RACV22-W
Focus
(1 product)
|
|
| ||||
60 |
![]() |
RB
Focus
(240 products)
|
|
| ||||
61 |
![]() |
RBBA3000
Focus
(1 product)
|
|
| ||||
62 |
![]() |
RBE
Focus
(1 product)
|
|
| ||||
63 |
![]() |
RCD-24
Focus
(45 products)
|
|
| ||||
64 |
![]() |
RCDE-48
Focus
(3 products)
|
|
| ||||
65 |
![]() |
REC10K-AW
Focus
(20 products)
|
|
| ||||
66 |
![]() |
REC150H-UW
Focus
(5 products)
|
|
| ||||
67 |
![]() |
REC20K-Z
Focus
(16 products)
|
|
| ||||
68 |
![]() |
REC300H-W
Focus
(4 products)
|
|
| ||||
69 |
![]() |
REC30E-Z
Focus
(14 products)
|
|
| ||||
70 |
![]() |
REC30K
Focus
(27 products)
|
|
| ||||
71 |
![]() |
REC3A-W
Focus
(4 products)
|
|
| ||||
72 |
![]() |
REC5A-W
Focus
(4 products)
|
|
| ||||
73 |
![]() |
REC5K-AW
Focus
(1 product)
|
|
| ||||
74 |
![]() |
REC5K-RW
Focus
(2 products)
|
|
| ||||
75 |
![]() |
REC6A-W
Focus
(4 products)
|
|
| ||||
76 |
![]() |
REC8E
Focus
(21 products)
|
|
| ||||
77 |
![]() |
REDIIN120
Focus
(3 products)
|
|
| ||||
78 |
![]() |
REDIIN240
Focus
(2 products)
|
|
| ||||
79 |
![]() |
REDIIN480
Focus
(2 products)
|
|
| ||||
80 |
![]() |
REE
Focus
(1 product)
|
|
| ||||
81 |
![]() |
REM1
Focus
(12 products)
|
|
| ||||
82 |
![]() |
REM10
Focus
(96 products)
|
|
| ||||
83 |
![]() |
REM2A
Focus
(64 products)
|
|
| ||||
84 |
![]() |
REM3.5E
Focus
(360 products)
|
|
| ||||
85 |
![]() |
REM4A
Focus
(56 products)
|
|
| ||||
86 |
![]() |
REM5E
Focus
(360 products)
|
|
| ||||
87 |
![]() |
REM60-W
Focus
(14 products)
|
|
| ||||
88 |
![]() |
REM6E
Focus
(210 products)
|
|
| ||||
89 |
![]() |
RFB
Focus
(1 product)
|
|
| ||||
90 |
![]() |
RFM
Focus
(1 product)
|
|
| ||||
91 |
![]() |
RFMM
Focus
(1 product)
|
|
| ||||
92 |
![]() |
RK
Focus
(64 products)
|
|
| ||||
93 |
![]() |
RKE
Focus
(3 products)
|
|
| ||||
94 |
![]() |
RKK
Focus
(1 product)
|
|
| ||||
95 |
![]() |
RKZE
Focus
(112 products)
|
|
| ||||
96 |
![]() |
RMD150-UW
Focus
(2 products)
|
|
| ||||
97 |
![]() |
RMD300-UW
Focus
(4 products)
|
|
| ||||
98 |
![]() |
RMD500-EW
Focus
(1 product)
|
|
| ||||
99 |
![]() |
RMOD300-UW
Focus
(11 products)
|
|
| ||||
100 |
![]() |
RMOD360-UW
Focus
(2 products)
|
|
| ||||
101 |
![]() |
RMOD400-EW
Focus
(1 product)
|
|
| ||||
102 |
![]() |
RMOD400-W
Focus
(2 products)
|
|
| ||||
103 |
![]() |
RMOD500-W
Focus
(6 products)
|
|
| ||||
104 |
![]() |
RMOD600-EW
Focus
(1 product)
|
|
| ||||
105 |
![]() |
RMOD600-W
Focus
(1 product)
|
|
| ||||
106 |
![]() |
ROE
Focus
(7 products)
|
|
| ||||
107 |
![]() |
RP
Focus
(180 products)
|
|
| ||||
108 |
![]() |
RP03-RAW
Focus
(8 products)
|
|
| ||||
109 |
![]() |
RP06-RAW
Focus
(8 products)
|
|
| ||||
110 |
![]() |
RP08-AW
Focus
(42 products)
|
|
| ||||
111 |
![]() |
RP10-RAW
Focus
(9 products)
|
|
| ||||
112 |
![]() |
RP40Q-RUW
Focus
(40 products)
|
|
| ||||
113 |
![]() |
RP60Q-RUW
Focus
(40 products)
|
|
| ||||
114 |
![]() |
RPA100E-W
Focus
(2 products)
|
|
| ||||
115 |
![]() |
RPA150E-EW
Focus
(3 products)
|
|
| ||||
116 |
![]() |
RPA150Q-RUW
Focus
(3 products)
|
|
| ||||
117 |
![]() |
RPA20-AW
Focus
(36 products)
|
|
| ||||
118 |
![]() |
RPA20-FR
Focus
New
(16 products)
|
|
| ||||
119 |
![]() |
RPA30-AW
Focus
(36 products)
|
|
| ||||
120 |
![]() |
RPA300E
Focus
(1 product)
|
|
| ||||
121 |
![]() |
RPA40-FR
Focus
(7 products)
|
|
| ||||
122 |
![]() |
RPA60-FW
Focus
(24 products)
|
|
| ||||
123 |
![]() |
RPH-3.0
Focus
(2 products)
|
|
| ||||
124 |
![]() |
RPH-3.0-EVM-1
Focus
(1 product)
|
|
| ||||
125 |
![]() |
RPL-1.0
Focus
(2 products)
|
|
| ||||
126 |
![]() |
RPL-1.0-EVM-1
Focus
(1 product)
|
|
| ||||
127 |
![]() |
RPL-10
Focus
(2 products)
|
|
| ||||
128 |
![]() |
RPL-10-EVM-1
Focus
(1 product)
|
|
| ||||
129 |
![]() |
RPL-20
Focus
(2 products)
|
|
| ||||
130 |
![]() |
RPL-20-EVM-1
Focus
(1 product)
|
|
| ||||
131 |
![]() |
RPL-3.0
Focus
(2 products)
|
|
| ||||
132 |
![]() |
RPL-3.0-EVM-1
Focus
(1 product)
|
|
| ||||
133 |
![]() |
RPL-5.0
Focus
(2 products)
|
|
| ||||
134 |
![]() |
RPL-5.0-EVM-1
Focus
(1 product)
|
|
| ||||
135 |
![]() |
RPM-1.0
Focus
(4 products)
|
|
| ||||
136 |
![]() |
RPM-2.0
Focus
(4 products)
|
|
| ||||
137 |
![]() |
RPM-3.0
Focus
(4 products)
|
|
| ||||
138 |
![]() |
RPM-6.0
Focus
(4 products)
|
|
| ||||
139 |
![]() |
RPMA-4.5
Focus
(1 product)
|
|
| ||||
140 |
![]() |
RPMA-8.0
Focus
(1 product)
|
|
| ||||
141 |
![]() |
RPMB-2.0
Focus
(8 products)
|
|
| ||||
142 |
![]() |
RPMB-3.0
Focus
(8 products)
|
|
| ||||
143 |
![]() |
RPMGE-10
Focus
(2 products)
|
|
| ||||
144 |
![]() |
RPMGH-40
Focus
(2 products)
|
|
| ||||
145 |
![]() |
RPMGQ-20
Focus
(2 products)
|
|
| ||||
146 |
![]() |
RPMGS-20
Focus
(2 products)
|
|
| ||||
147 |
![]() |
RPMH-0.5
Focus
(10 products)
|
|
| ||||
148 |
![]() |
RPMH-1.5
Focus
(10 products)
|
|
| ||||
149 |
![]() |
RPX-0.5Q
Focus
(2 products)
|
|
| ||||
150 |
![]() |
RPX-0.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
151 |
![]() |
RPX-1.0
Focus
(2 products)
|
|
| ||||
152 |
![]() |
RPX-1.5
Focus
(2 products)
|
|
| ||||
153 |
![]() |
RPX-1.5Q
Focus
(2 products)
|
|
| ||||
154 |
![]() |
RPX-1.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
155 |
![]() |
RPX-2.5
Focus
(2 products)
|
|
| ||||
156 |
![]() |
RPX-4.0
Focus
(2 products)
|
|
| ||||
157 |
![]() |
RPX-4.0-EVM-1
Focus
(1 product)
|
|
| ||||
158 |
![]() |
RPY-1.5Q
Focus
(2 products)
|
|
| ||||
159 |
![]() |
RPY-1.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
160 |
![]() |
RPZ-0.5
Focus
(2 products)
|
|
| ||||
161 |
![]() |
RPZ-0.5-EVM-1
Focus
(1 product)
|
|
| ||||
162 |
![]() |
RPZ-1.0
Focus
(2 products)
|
|
| ||||
163 |
![]() |
RPZ-1.0-EVM-1
Focus
(1 product)
|
|
| ||||
164 |
![]() |
RPZ-2.0
Focus
(2 products)
|
|
| ||||
165 |
![]() |
RPZ-2.0-EVM-1
Focus
(1 product)
|
|
| ||||
166 |
![]() |
RPZ-3.0A
Focus
(2 products)
|
|
| ||||
167 |
![]() |
RPZ-3.0A-EVM-1
Focus
(1 product)
|
|
| ||||
168 |
![]() |
RPZ-6.0
Focus
(2 products)
|
|
| ||||
169 |
![]() |
RPZ-6.0-EVM-1
Focus
(1 product)
|
|
| ||||
170 |
![]() |
RS12-Z
Focus
(10 products)
|
|
| ||||
171 |
![]() |
RS3E
Focus
(24 products)
|
|
| ||||
172 |
![]() |
RS3K
Focus
(20 products)
|
|
| ||||
173 |
![]() |
RSE
Focus
(2 products)
|
|
| ||||
174 |
![]() |
RSE-Z
Focus
(2 products)
|
|
| ||||
175 |
![]() |
RSH2
Focus
(80 products)
|
|
| ||||
176 |
![]() |
RSH3
Focus
(48 products)
|
|
| ||||
177 |
![]() |
RSK-RUW
Focus
(2 products)
|
|
| ||||
178 |
![]() |
RSOE
Focus
(2 products)
|
|
| ||||
179 |
![]() |
RSOE-Z
Focus
(2 products)
|
|
| ||||
180 |
![]() |
RSOK-Z
Focus
(2 products)
|
|
| ||||
181 |
![]() |
RTC2-RW
Focus
(4 products)
|
|
| ||||
182 |
![]() |
RYK
Focus
(2 products)
|
|
| ||||
183 |
![]() |
RxxC05TExxS
Focus
(2 products)
|
|
| ||||
184 |
![]() |
RxxC1TFxxS
Focus
(2 products)
|
|
| ||||
185 |
![]() |
RxxCTExxS
Focus
(2 products)
|
|
| ||||
186 |
![]() |
RxxCTxxS
Focus
(2 products)
|
|
| ||||
187 |
![]() |
RxxPxx/R
Focus
(300 products)
|
|
| ||||
188 |
![]() |
REC10K-RW
Coming Soon
(20 products)
|
|
| ||||
189 |
![]() |
RMD40-UW
Coming Soon
(1 product)
|
|
| ||||
190 |
![]() |
RMD75-UW
Coming Soon
(1 product)
|
|
| ||||
191 |
![]() |
RMOD2000-EW
Coming Soon
(2 products)
|
|
| ||||
192 |
![]() |
RMOD4000-EW
Coming Soon
(2 products)
|
|
| ||||
193 |
![]() |
ROJ
Coming Soon
(5 products)
|
|
| ||||
194 |
![]() |
R-5A
(40 products)
|
|
| ||||
195 |
![]() |
R-6
(24 products)
|
|
| ||||
196 |
![]() |
R-7
(30 products)
|
|
| ||||
197 |
![]() |
R-78-0.5
(9 products)
|
|
| ||||
198 |
![]() |
R-78-1.0
(4 products)
|
|
| ||||
199 |
![]() |
R-78AA-0.5
(18 products)
|
|
| ||||
200 |
![]() |
R-78AA-1.0
(10 products)
|
|
| ||||
201 |
![]() |
R-78B-1.0
(18 products)
|
|
| ||||
202 |
![]() |
R-78B-1.5
(6 products)
|
|
| ||||
203 |
![]() |
R-78B-2.0
(9 products)
|
|
| ||||
204 |
![]() |
R-78C-1.0
(6 products)
|
|
| ||||
205 |
![]() |
R-78E-0.5
(5 products)
|
|
| ||||
206 |
![]() |
R-78E-1.0
(3 products)
|
|
| ||||
207 |
![]() |
R-78HB-0.3
(2 products)
|
|
| ||||
208 |
![]() |
R-78HB-0.5
(12 products)
|
|
| ||||
209 |
![]() |
R-78HB-0.5/W
(2 products)
|
|
| ||||
210 |
![]() |
R-78S-0.1
(3 products)
|
|
| ||||
211 |
![]() |
R-78S3.3-0.1-EVM-1
(1 product)
|
|
| ||||
212 |
![]() |
R-78S3.3-0.1-EVM-1/SBL-1
(1 product)
|
| |||||
213 |
![]() |
R-78S3.3-0.1-EVM-1/STM-1
(1 product)
|
| |||||
214 |
![]() |
R-78T-1.0
(18 products)
|
|
| ||||
215 |
![]() |
R-78W-0.5
(4 products)
|
|
| ||||
216 |
![]() |
R-DR/CLIP
(1 product)
|
|
| ||||
217 |
![]() |
R-REF01-HB
(1 product)
|
|
| ||||
218 |
![]() |
R-REF02-78S
(1 product)
|
|
| ||||
219 |
![]() |
R-REF03-CAN1
(1 product)
|
|
| ||||
220 |
![]() |
R-REF04-RIA12
(2 products)
|
|
| ||||
221 |
![]() |
R0.25D
(600 products)
|
|
| ||||
222 |
![]() |
R0.25DA
(40 products)
|
|
| ||||
223 |
![]() |
R0.25S
(600 products)
|
|
| ||||
224 |
![]() |
R0.25S/E
(36 products)
|
|
| ||||
225 |
![]() |
R0.5D
(240 products)
|
|
| ||||
226 |
![]() |
R0.5S
(240 products)
|
|
| ||||
227 |
![]() |
R0.5Z
(96 products)
|
|
| ||||
228 |
![]() |
R0.5ZX
(4 products)
|
|
| ||||
229 |
![]() |
R1D
(600 products)
|
|
| ||||
230 |
![]() |
R1DA
(120 products)
|
|
| ||||
231 |
![]() |
R1S/E
(48 products)
|
|
| ||||
232 |
![]() |
R1Z
(200 products)
|
|
| ||||
233 |
![]() |
R1ZX
(4 products)
|
|
| ||||
234 |
![]() |
R2D
(400 products)
|
|
| ||||
235 |
![]() |
R2S
(480 products)
|
|
| ||||
236 |
![]() |
RAC-ADAPT-ST-1
(1 product)
|
|
| ||||
237 |
![]() |
RAC-MB1
(1 product)
|
|
| ||||
238 |
![]() |
RAC01-GA
(2 products)
|
|
| ||||
239 |
![]() |
RAC01-GB
(4 products)
|
|
| ||||
240 |
![]() |
RAC02-E/277
(4 products)
|
|
| ||||
241 |
![]() |
RAC02-GA
(5 products)
|
|
| ||||
242 |
![]() |
RAC02-GB
(5 products)
|
|
| ||||
243 |
![]() |
RAC03-E/277
(4 products)
|
|
| ||||
244 |
![]() |
RAC03-ER/277
(8 products)
|
|
| ||||
245 |
![]() |
RAC03-GA
(5 products)
|
|
| ||||
246 |
![]() |
RAC03-GB
(6 products)
|
|
| ||||
247 |
![]() |
RAC04-GA
(4 products)
|
|
| ||||
248 |
![]() |
RAC04-GB
(6 products)
|
|
| ||||
249 |
![]() |
RAC04-K/277
(5 products)
|
|
| ||||
250 |
![]() |
RAC05-K
(5 products)
|
|
|
Part Number | AC/DC or DC/DC | Power (W) | Vin (V) | Main Vout (V) | Package Style | Isolation (kV) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78CK12-0.5
Focus
| DC/DC | 6 | 15 - 40 | 12 | SIP3 | |||||
2 |
![]() |
R-78CK15-0.5
Focus
| DC/DC | 7.5 | 18 - 40 | 15 | SIP3 | |||||
3 |
![]() |
R-78CK3.3-0.5
Focus
| DC/DC | 1.65 | 5 - 40 | 3.3 | SIP3 | |||||
4 |
![]() |
R-78CK5.0-0.5
Focus
| DC/DC | 2.5 | 6.5 - 40 | 5 | SIP3 | |||||
5 |
![]() |
R-78HE5.0-0.3
Focus
| DC/DC | 1.5 | 6.5 - 72 | 5 | SIP3 | |||||
6 |
![]() |
R-78K1.2-2.0
Focus
| DC/DC | 2.4 | 4.5 - 36 | 1.2 | SIP3 | |||||
7 |
![]() |
R-78K1.2-2.0L
Focus
| DC/DC | 2.4 | 4.5 - 36 | 1.2 | SIP3 | |||||
8 |
![]() |
R-78K1.5-0.5
Focus
| DC/DC | 0.75 | 4.5 - 36 | 1.5 | SIP3 | |||||
9 |
![]() |
R-78K1.5-2.0
Focus
| DC/DC | 3 | 4.5 - 36 | 1.5 | SIP3 | |||||
10 |
![]() |
R-78K1.5-2.0L
Focus
| DC/DC | 3 | 4.5 - 36 | 1.5 | SIP3 | |||||
11 |
![]() |
R-78K1.8-0.5
Focus
| DC/DC | 0.9 | 4.5 - 36 | 1.8 | SIP3 | |||||
12 |
![]() |
R-78K1.8-1.0
Focus
| DC/DC | 1.8 | 4.5 - 36 | 1.8 | SIP3 | |||||
13 |
![]() |
R-78K1.8-2.0
Focus
| DC/DC | 3.6 | 4.5 - 36 | 1.8 | SIP3 | |||||
14 |
![]() |
R-78K1.8-2.0L
Focus
| DC/DC | 3.6 | 4.5 - 36 | 1.8 | SIP3 | |||||
15 |
![]() |
R-78K12-0.5
Focus
| DC/DC | 6 | 15 - 36 | 12 | SIP3 | |||||
16 |
![]() |
R-78K12-1.0
Focus
| DC/DC | 12 | 15 - 36 | 12 | SIP3 | |||||
17 |
![]() |
R-78K12-2.0
Focus
| DC/DC | 24 | 14 - 36 | 12 | SIP3 | |||||
18 |
![]() |
R-78K12-2.0L
Focus
| DC/DC | 24 | 14 - 36 | 12 | SIP3 | |||||
19 |
![]() |
R-78K15-0.5
Focus
| DC/DC | 7.5 | 18 - 36 | 15 | SIP3 | |||||
20 |
![]() |
R-78K15-1.0
Focus
| DC/DC | 15 | 18 - 36 | 15 | SIP3 | |||||
21 |
![]() |
R-78K15-2.0
Focus
| DC/DC | 30 | 18 - 36 | 15 | SIP3 | |||||
22 |
![]() |
R-78K15-2.0L
Focus
| DC/DC | 30 | 18 - 36 | 15 | SIP3 | |||||
23 |
![]() |
R-78K2.5-0.5
Focus
| DC/DC | 1.25 | 4.5 - 36 | 2.5 | SIP3 | |||||
24 |
![]() |
R-78K2.5-1.0
Focus
| DC/DC | 2.5 | 4.5 - 36 | 2.5 | SIP3 | |||||
25 |
![]() |
R-78K2.5-2.0
Focus
| DC/DC | 5 | 4.5 - 36 | 2.5 | SIP3 | |||||
26 |
![]() |
R-78K2.5-2.0L
Focus
| DC/DC | 5 | 4.5 - 36 | 2.5 | SIP3 | |||||
27 |
![]() |
R-78K3.3-0.5
Focus
| DC/DC | 1.65 | 4.5 - 36 | 3.3 | SIP3 | |||||
28 |
![]() |
R-78K3.3-1.0
Focus
| DC/DC | 3.3 | 4.5 - 36 | 3.3 | SIP3 | |||||
29 |
![]() |
R-78K3.3-2.0
Focus
| DC/DC | 6.6 | 4.5 - 36 | 3.3 | SIP3 | |||||
30 |
![]() |
R-78K3.3-2.0L
Focus
| DC/DC | 6.6 | 4.5 - 36 | 3.3 | SIP3 | |||||
31 |
![]() |
R-78K5.0-0.5
Focus
| DC/DC | 2.5 | 6.5 - 36 | 5 | SIP3 | |||||
32 |
![]() |
R-78K5.0-1.0
Focus
| DC/DC | 5 | 6.5 - 36 | 5 | SIP3 | |||||
33 |
![]() |
R-78K5.0-2.0
Focus
| DC/DC | 10 | 6.5 - 36 | 5 | SIP3 | |||||
34 |
![]() |
R-78K5.0-2.0L
Focus
| DC/DC | 10 | 6.5 - 36 | 5 | SIP3 | |||||
35 |
![]() |
R-78K6.5-0.5
Focus
| DC/DC | 3.25 | 8 - 36 | 6.5 | SIP3 | |||||
36 |
![]() |
R-78K9.0-0.5
Focus
| DC/DC | 4.5 | 12 - 36 | 9 | SIP3 | |||||
37 |
![]() |
R-78K9.0-1.0
Focus
| DC/DC | 9 | 12 - 36 | 9 | SIP3 | |||||
38 |
![]() |
R-78K9.0-2.0
Focus
| DC/DC | 18 | 11 - 36 | 9 | SIP3 | |||||
39 |
![]() |
R-78K9.0-2.0L
Focus
| DC/DC | 18 | 11 - 36 | 9 | SIP3 | |||||
40 |
![]() |
R05C05TE05S-CT
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 3 | ||||
41 |
![]() |
R05C05TE05S-R
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 3 | ||||
42 |
![]() |
R05C1TF05S-CT
Focus
| DC/DC | 1 | 5 | 5 | 12 pad LGA | 3 | ||||
43 |
![]() |
R05C1TF05S-R
Focus
| DC/DC | 1 | 5 | 5 | 12 pad LGA | 3 | ||||
44 |
![]() |
R05CT05S-CT
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 5 | ||||
45 |
![]() |
R05CT05S-R
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 5 | ||||
46 |
![]() |
R05CTE05S-CT
Focus
| DC/DC | 1 | 5 | 5 | SMD 16 Pin | 3 | ||||
47 |
![]() |
R05CTE05S-R
Focus
| DC/DC | 1 | 5 | 5 | SMD 16 Pin | 3 | ||||
48 |
![]() |
R05P05D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 6.4 | ||||
49 |
![]() |
R05P05D/P/R8
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 8 | ||||
50 |
![]() |
R05P05D/R6.4
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 6.4 | ||||
51 |
![]() |
R05P05D/R8
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 8 | ||||
52 |
![]() |
R05P05S/P/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
53 |
![]() |
R05P05S/P/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
54 |
![]() |
R05P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
55 |
![]() |
R05P05S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
56 |
![]() |
R05P05S/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
57 |
![]() |
R05P05S/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
58 |
![]() |
R05P05S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
59 |
![]() |
R05P05S/X2/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
60 |
![]() |
R05P09D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 6.4 | ||||
61 |
![]() |
R05P09D/P/R8
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 8 | ||||
62 |
![]() |
R05P09D/R6.4
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 6.4 | ||||
63 |
![]() |
R05P09D/R8
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 8 | ||||
64 |
![]() |
R05P09S/P/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
65 |
![]() |
R05P09S/P/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
66 |
![]() |
R05P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
67 |
![]() |
R05P09S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
68 |
![]() |
R05P09S/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
69 |
![]() |
R05P09S/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
70 |
![]() |
R05P09S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
71 |
![]() |
R05P09S/X2/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
72 |
![]() |
R05P12D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 6.4 | ||||
73 |
![]() |
R05P12D/P/R8
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 8 | ||||
74 |
![]() |
R05P12D/R6.4
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 6.4 | ||||
75 |
![]() |
R05P12D/R8
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 8 | ||||
76 |
![]() |
R05P12S/P/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
77 |
![]() |
R05P12S/P/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
78 |
![]() |
R05P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
79 |
![]() |
R05P12S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
80 |
![]() |
R05P12S/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
81 |
![]() |
R05P12S/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
82 |
![]() |
R05P12S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
83 |
![]() |
R05P12S/X2/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
84 |
![]() |
R05P15D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 6.4 | ||||
85 |
![]() |
R05P15D/P/R8
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 8 | ||||
86 |
![]() |
R05P15D/R6.4
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 6.4 | ||||
87 |
![]() |
R05P15D/R8
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 8 | ||||
88 |
![]() |
R05P15S/P/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
89 |
![]() |
R05P15S/P/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
90 |
![]() |
R05P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
91 |
![]() |
R05P15S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
92 |
![]() |
R05P15S/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
93 |
![]() |
R05P15S/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
94 |
![]() |
R05P15S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
95 |
![]() |
R05P15S/X2/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
96 |
![]() |
R05P3.3D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 6.4 | ||||
97 |
![]() |
R05P3.3D/P/R8
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 8 | ||||
98 |
![]() |
R05P3.3D/R6.4
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 6.4 | ||||
99 |
![]() |
R05P3.3D/R8
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 8 | ||||
100 |
![]() |
R05P3.3S/P/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
101 |
![]() |
R05P3.3S/P/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
102 |
![]() |
R05P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
103 |
![]() |
R05P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
104 |
![]() |
R05P3.3S/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
105 |
![]() |
R05P3.3S/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
106 |
![]() |
R05P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
107 |
![]() |
R05P3.3S/X2/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
108 |
![]() |
R09P05D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 6.4 | ||||
109 |
![]() |
R09P05D/P/R8
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 8 | ||||
110 |
![]() |
R09P05D/R6.4
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 6.4 | ||||
111 |
![]() |
R09P05D/R8
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 8 | ||||
112 |
![]() |
R09P05S/P/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
113 |
![]() |
R09P05S/P/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
114 |
![]() |
R09P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
115 |
![]() |
R09P05S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
116 |
![]() |
R09P05S/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
117 |
![]() |
R09P05S/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
118 |
![]() |
R09P05S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
119 |
![]() |
R09P05S/X2/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
120 |
![]() |
R09P09D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 6.4 | ||||
121 |
![]() |
R09P09D/P/R8
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 8 | ||||
122 |
![]() |
R09P09D/R6.4
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 6.4 | ||||
123 |
![]() |
R09P09D/R8
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 8 | ||||
124 |
![]() |
R09P09S/P/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
125 |
![]() |
R09P09S/P/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
126 |
![]() |
R09P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
127 |
![]() |
R09P09S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
128 |
![]() |
R09P09S/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
129 |
![]() |
R09P09S/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
130 |
![]() |
R09P09S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
131 |
![]() |
R09P09S/X2/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
132 |
![]() |
R09P12D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 6.4 | ||||
133 |
![]() |
R09P12D/P/R8
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 8 | ||||
134 |
![]() |
R09P12D/R6.4
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 6.4 | ||||
135 |
![]() |
R09P12D/R8
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 8 | ||||
136 |
![]() |
R09P12S/P/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
137 |
![]() |
R09P12S/P/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
138 |
![]() |
R09P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
139 |
![]() |
R09P12S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
140 |
![]() |
R09P12S/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
141 |
![]() |
R09P12S/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
142 |
![]() |
R09P12S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
143 |
![]() |
R09P12S/X2/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
144 |
![]() |
R09P15D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 6.4 | ||||
145 |
![]() |
R09P15D/P/R8
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 8 | ||||
146 |
![]() |
R09P15D/R6.4
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 6.4 | ||||
147 |
![]() |
R09P15D/R8
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 8 | ||||
148 |
![]() |
R09P15S/P/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
149 |
![]() |
R09P15S/P/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
150 |
![]() |
R09P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
151 |
![]() |
R09P15S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
152 |
![]() |
R09P15S/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
153 |
![]() |
R09P15S/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
154 |
![]() |
R09P15S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
155 |
![]() |
R09P15S/X2/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
156 |
![]() |
R09P3.3D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 6.4 | ||||
157 |
![]() |
R09P3.3D/P/R8
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 8 | ||||
158 |
![]() |
R09P3.3D/R6.4
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 6.4 | ||||
159 |
![]() |
R09P3.3D/R8
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 8 | ||||
160 |
![]() |
R09P3.3S/P/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
161 |
![]() |
R09P3.3S/P/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
162 |
![]() |
R09P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
163 |
![]() |
R09P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
164 |
![]() |
R09P3.3S/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
165 |
![]() |
R09P3.3S/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
166 |
![]() |
R09P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
167 |
![]() |
R09P3.3S/X2/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
168 |
![]() |
R12C2T12/R-CT
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
169 |
![]() |
R12C2T12/R-R
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
170 |
![]() |
R12C2T25/R-CT
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
171 |
![]() |
R12C2T25/R-R
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
172 |
![]() |
R12P05D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 6.4 | ||||
173 |
![]() |
R12P05D/P/R8
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 8 | ||||
174 |
![]() |
R12P05D/R6.4
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 6.4 | ||||
175 |
![]() |
R12P05D/R8
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 8 | ||||
176 |
![]() |
R12P05S/P/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
177 |
![]() |
R12P05S/P/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
178 |
![]() |
R12P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
179 |
![]() |
R12P05S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
180 |
![]() |
R12P05S/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
181 |
![]() |
R12P05S/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
182 |
![]() |
R12P05S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
183 |
![]() |
R12P05S/X2/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
184 |
![]() |
R12P09D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 6.4 | ||||
185 |
![]() |
R12P09D/P/R8
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 8 | ||||
186 |
![]() |
R12P09D/R6.4
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 6.4 | ||||
187 |
![]() |
R12P09D/R8
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 8 | ||||
188 |
![]() |
R12P09S/P/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
189 |
![]() |
R12P09S/P/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
190 |
![]() |
R12P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
191 |
![]() |
R12P09S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
192 |
![]() |
R12P09S/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
193 |
![]() |
R12P09S/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
194 |
![]() |
R12P09S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
195 |
![]() |
R12P09S/X2/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
196 |
![]() |
R12P12D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 6.4 | ||||
197 |
![]() |
R12P12D/P/R8
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 8 | ||||
198 |
![]() |
R12P12D/R6.4
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 6.4 | ||||
199 |
![]() |
R12P12D/R8
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 8 | ||||
200 |
![]() |
R12P12S/P/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
201 |
![]() |
R12P12S/P/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
202 |
![]() |
R12P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
203 |
![]() |
R12P12S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
204 |
![]() |
R12P12S/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
205 |
![]() |
R12P12S/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
206 |
![]() |
R12P12S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
207 |
![]() |
R12P12S/X2/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
208 |
![]() |
R12P15D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 6.4 | ||||
209 |
![]() |
R12P15D/P/R8
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 8 | ||||
210 |
![]() |
R12P15D/R6.4
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 6.4 | ||||
211 |
![]() |
R12P15D/R8
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 8 | ||||
212 |
![]() |
R12P15S/P/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
213 |
![]() |
R12P15S/P/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
214 |
![]() |
R12P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
215 |
![]() |
R12P15S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
216 |
![]() |
R12P15S/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
217 |
![]() |
R12P15S/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
218 |
![]() |
R12P15S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
219 |
![]() |
R12P15S/X2/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
220 |
![]() |
R12P3.3D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 6.4 | ||||
221 |
![]() |
R12P3.3D/P/R8
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 8 | ||||
222 |
![]() |
R12P3.3D/R6.4
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 6.4 | ||||
223 |
![]() |
R12P3.3D/R8
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 8 | ||||
224 |
![]() |
R12P3.3S/P/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
225 |
![]() |
R12P3.3S/P/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
226 |
![]() |
R12P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
227 |
![]() |
R12P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
228 |
![]() |
R12P3.3S/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
229 |
![]() |
R12P3.3S/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
230 |
![]() |
R12P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
231 |
![]() |
R12P3.3S/X2/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
232 |
![]() |
R15C2T25/R-CT
Focus
| DC/DC | 2.5 | 13.5 - 18 | 36-Pin SSOP | 5 | |||||
233 |
![]() |
R15C2T25/R-R
Focus
| DC/DC | 2.5 | 13.5 - 18 | 36-Pin SSOP | 5 | |||||
234 |
![]() |
R15P05D/P/R6.4
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 6.4 | ||||
235 |
![]() |
R15P05D/P/R8
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 8 | ||||
236 |
![]() |
R15P05D/R6.4
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 6.4 | ||||
237 |
![]() |
R15P05D/R8
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 8 | ||||
238 |
![]() |
R15P05S/P/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
239 |
![]() |
R15P05S/P/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
240 |
![]() |
R15P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
241 |
![]() |
R15P05S/P/X2/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
242 |
![]() |
R15P05S/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
243 |
![]() |
R15P05S/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
244 |
![]() |
R15P05S/X2/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
245 |
![]() |
R15P05S/X2/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
246 |
![]() |
R15P09D/P/R6.4
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 6.4 | ||||
247 |
![]() |
R15P09D/P/R8
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 8 | ||||
248 |
![]() |
R15P09D/R6.4
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 6.4 | ||||
249 |
![]() |
R15P09D/R8
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 8 | ||||
250 |
![]() |
R15P09S/P/R6.4
Focus
| DC/DC | 1 | 15 | 9 | SIP7 | 6.4 |