The RB series DC/DC converter has been designed for isolating or converting DC power rails in general purpose applications. Although low cost, it does not compromise on features and offers 1KVDC/1s or 2kVDC/1s isolation, a –40°C to +85°C operating temperature range and optional continuous short circuit protection.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RB-0505D
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
2 |
![]() |
RB-0505D/H
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
3 |
![]() |
RB-0505D/HP
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
4 |
![]() |
RB-0505D/P
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
5 |
![]() |
RB-0505S
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
6 |
![]() |
RB-0505S/H
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
7 |
![]() |
RB-0505S/HP
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
8 |
![]() |
RB-0505S/P
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
9 |
![]() |
RB-0509D
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
10 |
![]() |
RB-0509D/H
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
11 |
![]() |
RB-0509D/HP
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
12 |
![]() |
RB-0509D/P
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
13 |
![]() |
RB-0509S
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
14 |
![]() |
RB-0509S/H
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
15 |
![]() |
RB-0509S/HP
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
|
Attributes | RB |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.6 |
Width (mm) | 6.0 |
Height (mm) | 10.2 |
Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RB-0505D
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
RB-0505D/H
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
3 |
![]() |
RB-0505D/HP
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
4 |
![]() |
RB-0505D/P
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
5 |
![]() |
RB-0505S
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
6 |
![]() |
RB-0505S/H
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
7 |
![]() |
RB-0505S/HP
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
8 |
![]() |
RB-0505S/P
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
9 |
![]() |
RB-0509D
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
10 |
![]() |
RB-0509D/H
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RB.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Video | May 4, 2020 |