The R-7xxx series is a high performance 2.5V to 17V, 2Amp to 4Amp, 12-Pin SIP (single in-line package), integrated switching regulator (ISR). The synchronous - rectified design yields excellent efficiencies up to 97%. Short circuit protection reduces the short circuit input current to under 50mA.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-7212D
| 15 - 28 | 10 to 14 | SIP12 | 2 |
| ||||||
| 2 |
|
R-7212P
| 15 - 28 | 10 to 14 | SIP12 | 2 |
| ||||||
| 3 |
|
R-7215D
| 19 - 28 | 13 to 17 | SIP12 | 2 |
| ||||||
| 4 |
|
R-7215P
| 19 - 28 | 13 to 17 | SIP12 | 2 |
| ||||||
| 5 |
|
R-723.3D
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 2 |
| ||||||
| 6 |
|
R-723.3P
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 2 |
| ||||||
| 7 |
|
R-725.0D
| 6.5 - 28 | 3 to 5.5 | SIP12 | 2 |
| ||||||
| 8 |
|
R-725.0P
| 6.5 - 28 | 3 to 5.5 | SIP12 | 2 |
| ||||||
| 9 |
|
R-726.5D
| 8.5 - 28 | 5 to 8 | SIP12 | 2 |
| ||||||
| 10 |
|
R-726.5P
| 8.5 - 28 | 5 to 8 | SIP12 | 2 |
| ||||||
| 11 |
|
R-729.0D
| 12 - 28 | 7 to 11 | SIP12 | 2 |
| ||||||
| 12 |
|
R-729.0P
| 12 - 28 | 7 to 11 | SIP12 | 2 |
| ||||||
| 13 |
|
R-7312D
| 15 - 28 | 10 to 14 | SIP12 | 3 |
| ||||||
| 14 |
|
R-7312P
| 15 - 28 | 10 to 14 | SIP12 | 3 |
| ||||||
| 15 |
|
R-7315D
| 19 - 28 | 13 to 17 | SIP12 | 3 |
| ||||||
| 16 |
|
R-7315P
| 19 - 28 | 13 to 17 | SIP12 | 3 |
| ||||||
| 17 |
|
R-733.3D
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 3 |
| ||||||
| 18 |
|
R-733.3P
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 3 |
| ||||||
| 19 |
|
R-735.0D
| 6.5 - 28 | 3 to 5.5 | SIP12 | 3 |
| ||||||
| 20 |
|
R-735.0P
| 6.5 - 28 | 3 to 5.5 | SIP12 | 3 |
| ||||||
| 21 |
|
R-736.5D
| 8.5 - 28 | 5 to 8 | SIP12 | 3 |
| ||||||
| 22 |
|
R-736.5P
| 8.5 - 28 | 5 to 8 | SIP12 | 3 |
| ||||||
| 23 |
|
R-739.0D
| 12 - 28 | 7 to 11 | SIP12 | 3 |
| ||||||
| 24 |
|
R-739.0P
| 12 - 28 | 7 to 11 | SIP12 | 3 |
| ||||||
| 25 |
|
R-743.3D
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 4 |
| ||||||
| 26 |
|
R-743.3P
| 4.5 - 28 | 2.5 to 5.5 | SIP12 | 4 |
| ||||||
| 27 |
|
R-745.0D
| 6.5 - 28 | 3 to 5.5 | SIP12 | 4 |
| ||||||
| 28 |
|
R-745.0P
| 6.5 - 28 | 3 to 5.5 | SIP12 | 4 |
| ||||||
| 29 |
|
R-746.5D
| 8.5 - 28 | 5 to 7.5 | SIP12 | 4 |
| ||||||
| 30 |
|
R-746.5P
| 8.5 - 28 | 5 to 7.5 | SIP12 | 4 |
|
| Attributes | R-7 |
|---|---|
| Product Category | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | SIP12 |
| Length (mm) | 32.2 |
| Width (mm) | 9.1 |
| Height (mm) | 15 |
| Certifications | EN 60950-1, IEC 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | ADJUSTABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-7212D
| 24 | 12 | 15 - 28 | THT |
| ||
| 2 |
|
R-7212P
| 24 | 12 | 15 - 28 | THT |
| ||
| 3 |
|
R-7215D
| 30 | 15 | 19 - 28 | THT |
| ||
| 4 |
|
R-7215P
| 30 | 15 | 19 - 28 | THT |
| ||
| 5 |
|
R-723.3D
| 6.6 | 3.3 | 4.5 - 28 | THT |
| ||
| 6 |
|
R-723.3P
| 6.6 | 3.3 | 4.5 - 28 | THT |
| ||
| 7 |
|
R-725.0D
| 10 | 5 | 6.5 - 28 | THT |
| ||
| 8 |
|
R-725.0P
| 10 | 5 | 6.5 - 28 | THT |
| ||
| 9 |
|
R-726.5D
| 11 | 6.5 | 8.5 - 28 | THT |
| ||
| 10 |
|
R-726.5P
| 11 | 6.5 | 8.5 - 28 | THT |
| ||
| 11 |
|
R-729.0D
| 18 | 9 | 12 - 28 | THT |
| ||
| 12 |
|
R-729.0P
| 18 | 9 | 12 - 28 | THT |
| ||
| 13 |
|
R-7312D
| 36 | 12 | 15 - 28 | THT |
| ||
| 14 |
|
R-7312P
| 36 | 12 | 15 - 28 | THT |
| ||
| 15 |
|
R-7315D
| 45 | 15 | 19 - 28 | THT |
| ||
| 16 |
|
R-7315P
| 45 | 15 | 19 - 28 | THT |
| ||
| 17 |
|
R-733.3D
| 9.9 | 3.3 | 4.5 - 28 | THT |
| ||
| 18 |
|
R-733.3P
| 9.9 | 3.3 | 4.5 - 28 | THT |
| ||
| 19 |
|
R-735.0D
| 15 | 5 | 6.5 - 28 | THT |
| ||
| 20 |
|
R-735.0P
| 15 | 5 | 6.5 - 28 | THT |
| ||
| 21 |
|
R-736.5D
| 19.5 | 6.5 | 8.5 - 28 | THT |
| ||
| 22 |
|
R-736.5P
| 19.5 | 6.5 | 8.5 - 28 | THT |
| ||
| 23 |
|
R-739.0D
| 27 | 9 | 12 - 28 | THT |
| ||
| 24 |
|
R-739.0P
| 27 | 9 | 12 - 28 | THT |
| ||
| 25 |
|
R-743.3D
| 13.2 | 3.3 | 4.5 - 28 | THT |
| ||
| 26 |
|
R-743.3P
| 13.2 | 3.3 | 4.5 - 28 | THT |
| ||
| 27 |
|
R-745.0D
| 20 | 5 | 6.5 - 28 | THT |
| ||
| 28 |
|
R-745.0P
| 20 | 5 | 6.5 - 28 | THT |
| ||
| 29 |
|
R-746.5D
| 26 | 6.5 | 8.5 - 28 | THT |
| ||
| 30 |
|
R-746.5P
| 26 | 6.5 | 8.5 - 28 | THT |
|
| Title | Type | Date |
|---|---|---|
| R-7.pdf | Datasheet |