The R0.5S and R0.5D converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low power isolation and voltage matching applications where a SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to single and dual outputs, the converters are also available prepackaged as tape and reel for use with automatic insertion machines.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.5S-0505
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
2 |
![]() |
R0.5S-0505-R
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
3 |
![]() |
R0.5S-0505/H
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
4 |
![]() |
R0.5S-0505/H-R
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
5 |
![]() |
R0.5S-0505/HP
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
6 |
![]() |
R0.5S-0505/HP-R
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
7 |
![]() |
R0.5S-0505/P
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
8 |
![]() |
R0.5S-0505/P-R
| 0.5 | Isolated | 5 | 5 | SMD 5 Pin |
| ||||||
9 |
![]() |
R0.5S-0512
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
10 |
![]() |
R0.5S-0512-R
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
11 |
![]() |
R0.5S-0512/H
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
12 |
![]() |
R0.5S-0512/H-R
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
13 |
![]() |
R0.5S-0512/HP
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
14 |
![]() |
R0.5S-0512/HP-R
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
15 |
![]() |
R0.5S-0512/P
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
16 |
![]() |
R0.5S-0512/P-R
| 0.5 | Isolated | 5 | 12 | SMD 5 Pin |
| ||||||
17 |
![]() |
R0.5S-0515
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
18 |
![]() |
R0.5S-0515-R
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
19 |
![]() |
R0.5S-0515/H
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
20 |
![]() |
R0.5S-0515/H-R
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
21 |
![]() |
R0.5S-0515/HP
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
22 |
![]() |
R0.5S-0515/HP-R
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
23 |
![]() |
R0.5S-0515/P
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
24 |
![]() |
R0.5S-0515/P-R
| 0.5 | Isolated | 5 | 15 | SMD 5 Pin |
| ||||||
25 |
![]() |
R0.5S-1205
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
26 |
![]() |
R0.5S-1205-R
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
27 |
![]() |
R0.5S-1205/H
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
28 |
![]() |
R0.5S-1205/H-R
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
29 |
![]() |
R0.5S-1205/HP
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
30 |
![]() |
R0.5S-1205/HP-R
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
31 |
![]() |
R0.5S-1205/P
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
32 |
![]() |
R0.5S-1205/P-R
| 0.5 | Isolated | 12 | 5 | SMD 5 Pin |
| ||||||
33 |
![]() |
R0.5S-1212
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
34 |
![]() |
R0.5S-1212-R
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
35 |
![]() |
R0.5S-1212/H
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
36 |
![]() |
R0.5S-1212/H-R
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
37 |
![]() |
R0.5S-1212/HP
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
38 |
![]() |
R0.5S-1212/HP-R
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
39 |
![]() |
R0.5S-1212/P
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
40 |
![]() |
R0.5S-1212/P-R
| 0.5 | Isolated | 12 | 12 | SMD 5 Pin |
| ||||||
41 |
![]() |
R0.5S-1215
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
42 |
![]() |
R0.5S-1215-R
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
43 |
![]() |
R0.5S-1215/H
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
44 |
![]() |
R0.5S-1215/H-R
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
45 |
![]() |
R0.5S-1215/HP
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
46 |
![]() |
R0.5S-1215/HP-R
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
47 |
![]() |
R0.5S-1215/P
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
48 |
![]() |
R0.5S-1215/P-R
| 0.5 | Isolated | 12 | 15 | SMD 5 Pin |
| ||||||
49 |
![]() |
R0.5S-2405
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
50 |
![]() |
R0.5S-2405-R
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
51 |
![]() |
R0.5S-2405/H
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
52 |
![]() |
R0.5S-2405/H-R
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
53 |
![]() |
R0.5S-2405/HP
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
54 |
![]() |
R0.5S-2405/HP-R
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
55 |
![]() |
R0.5S-2405/P
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
56 |
![]() |
R0.5S-2405/P-R
| 0.5 | Isolated | 24 | 5 | SMD 5 Pin |
| ||||||
57 |
![]() |
R0.5S-2412
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
58 |
![]() |
R0.5S-2412-R
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
59 |
![]() |
R0.5S-2412/H
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
60 |
![]() |
R0.5S-2412/H-R
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
61 |
![]() |
R0.5S-2412/HP
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
62 |
![]() |
R0.5S-2412/HP-R
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
63 |
![]() |
R0.5S-2412/P
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
64 |
![]() |
R0.5S-2412/P-R
| 0.5 | Isolated | 24 | 12 | SMD 5 Pin |
| ||||||
65 |
![]() |
R0.5S-2415
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
66 |
![]() |
R0.5S-2415-R
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
67 |
![]() |
R0.5S-2415/H
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
68 |
![]() |
R0.5S-2415/H-R
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
69 |
![]() |
R0.5S-2415/HP
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
70 |
![]() |
R0.5S-2415/HP-R
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
71 |
![]() |
R0.5S-2415/P
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
72 |
![]() |
R0.5S-2415/P-R
| 0.5 | Isolated | 24 | 15 | SMD 5 Pin |
| ||||||
73 |
![]() |
R0.5S-3.305
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
74 |
![]() |
R0.5S-3.305-R
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
75 |
![]() |
R0.5S-3.305/H
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
76 |
![]() |
R0.5S-3.305/H-R
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
77 |
![]() |
R0.5S-3.305/HP
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
78 |
![]() |
R0.5S-3.305/HP-R
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
79 |
![]() |
R0.5S-3.305/P
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
80 |
![]() |
R0.5S-3.305/P-R
| 0.5 | Isolated | 3.3 | 5 | SMD 5 Pin |
| ||||||
81 |
![]() |
R0.5S-3.312
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
82 |
![]() |
R0.5S-3.312-R
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
83 |
![]() |
R0.5S-3.312/H
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
84 |
![]() |
R0.5S-3.312/H-R
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
85 |
![]() |
R0.5S-3.312/HP
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
86 |
![]() |
R0.5S-3.312/HP-R
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
87 |
![]() |
R0.5S-3.312/P
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
88 |
![]() |
R0.5S-3.312/P-R
| 0.5 | Isolated | 3.3 | 12 | SMD 5 Pin |
| ||||||
89 |
![]() |
R0.5S-3.315
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
90 |
![]() |
R0.5S-3.315-R
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
91 |
![]() |
R0.5S-3.315/H
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
92 |
![]() |
R0.5S-3.315/H-R
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
93 |
![]() |
R0.5S-3.315/HP
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
94 |
![]() |
R0.5S-3.315/HP-R
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
95 |
![]() |
R0.5S-3.315/P
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
96 |
![]() |
R0.5S-3.315/P-R
| 0.5 | Isolated | 3.3 | 15 | SMD 5 Pin |
| ||||||
97 |
![]() |
R0.5S12-0505
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
98 |
![]() |
R0.5S12-0505-R
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
99 |
![]() |
R0.5S12-0505/H
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
100 |
![]() |
R0.5S12-0505/H-R
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
101 |
![]() |
R0.5S12-0505/HP
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
102 |
![]() |
R0.5S12-0505/HP-R
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
103 |
![]() |
R0.5S12-0505/P
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
104 |
![]() |
R0.5S12-0505/P-R
| 0.5 | Isolated | 5 | 5 | SMD 12 Pin |
| ||||||
105 |
![]() |
R0.5S12-0512
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
106 |
![]() |
R0.5S12-0512-R
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
107 |
![]() |
R0.5S12-0512/H
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
108 |
![]() |
R0.5S12-0512/H-R
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
109 |
![]() |
R0.5S12-0512/HP
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
110 |
![]() |
R0.5S12-0512/HP-R
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
111 |
![]() |
R0.5S12-0512/P
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
112 |
![]() |
R0.5S12-0512/P-R
| 0.5 | Isolated | 5 | 12 | SMD 12 Pin |
| ||||||
113 |
![]() |
R0.5S12-0515
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
114 |
![]() |
R0.5S12-0515-R
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
115 |
![]() |
R0.5S12-0515/H
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
116 |
![]() |
R0.5S12-0515/H-R
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
117 |
![]() |
R0.5S12-0515/HP
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
118 |
![]() |
R0.5S12-0515/HP-R
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
119 |
![]() |
R0.5S12-0515/P
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
120 |
![]() |
R0.5S12-0515/P-R
| 0.5 | Isolated | 5 | 15 | SMD 12 Pin |
| ||||||
121 |
![]() |
R0.5S12-1205
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
122 |
![]() |
R0.5S12-1205-R
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
123 |
![]() |
R0.5S12-1205/H
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
124 |
![]() |
R0.5S12-1205/H-R
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
125 |
![]() |
R0.5S12-1205/HP
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
126 |
![]() |
R0.5S12-1205/HP-R
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
127 |
![]() |
R0.5S12-1205/P
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
128 |
![]() |
R0.5S12-1205/P-R
| 0.5 | Isolated | 12 | 5 | SMD 12 Pin |
| ||||||
129 |
![]() |
R0.5S12-1212
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
130 |
![]() |
R0.5S12-1212-R
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
131 |
![]() |
R0.5S12-1212/H
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
132 |
![]() |
R0.5S12-1212/H-R
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
133 |
![]() |
R0.5S12-1212/HP
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
134 |
![]() |
R0.5S12-1212/HP-R
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
135 |
![]() |
R0.5S12-1212/P
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
136 |
![]() |
R0.5S12-1212/P-R
| 0.5 | Isolated | 12 | 12 | SMD 12 Pin |
| ||||||
137 |
![]() |
R0.5S12-1215
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
138 |
![]() |
R0.5S12-1215-R
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
139 |
![]() |
R0.5S12-1215/H
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
140 |
![]() |
R0.5S12-1215/H-R
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
141 |
![]() |
R0.5S12-1215/HP
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
142 |
![]() |
R0.5S12-1215/HP-R
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
143 |
![]() |
R0.5S12-1215/P
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
144 |
![]() |
R0.5S12-1215/P-R
| 0.5 | Isolated | 12 | 15 | SMD 12 Pin |
| ||||||
145 |
![]() |
R0.5S12-2405
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
146 |
![]() |
R0.5S12-2405-R
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
147 |
![]() |
R0.5S12-2405/H
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
148 |
![]() |
R0.5S12-2405/H-R
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
149 |
![]() |
R0.5S12-2405/HP
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
150 |
![]() |
R0.5S12-2405/HP-R
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
151 |
![]() |
R0.5S12-2405/P
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
152 |
![]() |
R0.5S12-2405/P-R
| 0.5 | Isolated | 24 | 5 | SMD 12 Pin |
| ||||||
153 |
![]() |
R0.5S12-2412
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
154 |
![]() |
R0.5S12-2412-R
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
155 |
![]() |
R0.5S12-2412/H
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
156 |
![]() |
R0.5S12-2412/H-R
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
157 |
![]() |
R0.5S12-2412/HP
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
158 |
![]() |
R0.5S12-2412/HP-R
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
159 |
![]() |
R0.5S12-2412/P
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
160 |
![]() |
R0.5S12-2412/P-R
| 0.5 | Isolated | 24 | 12 | SMD 12 Pin |
| ||||||
161 |
![]() |
R0.5S12-2415
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
162 |
![]() |
R0.5S12-2415-R
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
163 |
![]() |
R0.5S12-2415/H
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
164 |
![]() |
R0.5S12-2415/H-R
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
165 |
![]() |
R0.5S12-2415/HP
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
166 |
![]() |
R0.5S12-2415/HP-R
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
167 |
![]() |
R0.5S12-2415/P
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
168 |
![]() |
R0.5S12-2415/P-R
| 0.5 | Isolated | 24 | 15 | SMD 12 Pin |
| ||||||
169 |
![]() |
R0.5S12-3.305
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
170 |
![]() |
R0.5S12-3.305-R
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
171 |
![]() |
R0.5S12-3.305/H
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
172 |
![]() |
R0.5S12-3.305/H-R
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
173 |
![]() |
R0.5S12-3.305/HP
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
174 |
![]() |
R0.5S12-3.305/HP-R
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
175 |
![]() |
R0.5S12-3.305/P
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
176 |
![]() |
R0.5S12-3.305/P-R
| 0.5 | Isolated | 3.3 | 5 | SMD 12 Pin |
| ||||||
177 |
![]() |
R0.5S12-3.312
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
178 |
![]() |
R0.5S12-3.312-R
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
179 |
![]() |
R0.5S12-3.312/H
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
180 |
![]() |
R0.5S12-3.312/H-R
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
181 |
![]() |
R0.5S12-3.312/HP
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
182 |
![]() |
R0.5S12-3.312/HP-R
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
183 |
![]() |
R0.5S12-3.312/P
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
184 |
![]() |
R0.5S12-3.312/P-R
| 0.5 | Isolated | 3.3 | 12 | SMD 12 Pin |
| ||||||
185 |
![]() |
R0.5S12-3.315
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
186 |
![]() |
R0.5S12-3.315-R
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
187 |
![]() |
R0.5S12-3.315/H
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
188 |
![]() |
R0.5S12-3.315/H-R
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
189 |
![]() |
R0.5S12-3.315/HP
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
190 |
![]() |
R0.5S12-3.315/HP-R
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
191 |
![]() |
R0.5S12-3.315/P
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
192 |
![]() |
R0.5S12-3.315/P-R
| 0.5 | Isolated | 3.3 | 15 | SMD 12 Pin |
| ||||||
193 |
![]() |
R0.5S8-0505
| 0.5 | Isolated | 5 | 5 | SMD 8 Pin |
| ||||||
194 |
![]() |
R0.5S8-0505-R
| 0.5 | Isolated | 5 | 5 | SMD 8 Pin |
| ||||||
195 |
![]() |
R0.5S8-0505/P
| 0.5 | Isolated | 5 | 5 | SMD 8 Pin |
| ||||||
196 |
![]() |
R0.5S8-0505/P-R
| 0.5 | Isolated | 5 | 5 | SMD 8 Pin |
| ||||||
197 |
![]() |
R0.5S8-0512
| 0.5 | Isolated | 5 | 12 | SMD 8 Pin |
| ||||||
198 |
![]() |
R0.5S8-0512-R
| 0.5 | Isolated | 5 | 12 | SMD 8 Pin |
| ||||||
199 |
![]() |
R0.5S8-0512/P
| 0.5 | Isolated | 5 | 12 | SMD 8 Pin |
| ||||||
200 |
![]() |
R0.5S8-0512/P-R
| 0.5 | Isolated | 5 | 12 | SMD 8 Pin |
| ||||||
201 |
![]() |
R0.5S8-0515
| 0.5 | Isolated | 5 | 15 | SMD 8 Pin |
| ||||||
202 |
![]() |
R0.5S8-0515-R
| 0.5 | Isolated | 5 | 15 | SMD 8 Pin |
| ||||||
203 |
![]() |
R0.5S8-0515/P
| 0.5 | Isolated | 5 | 15 | SMD 8 Pin |
| ||||||
204 |
![]() |
R0.5S8-0515/P-R
| 0.5 | Isolated | 5 | 15 | SMD 8 Pin |
| ||||||
205 |
![]() |
R0.5S8-1205
| 0.5 | Isolated | 12 | 5 | SMD 8 Pin |
| ||||||
206 |
![]() |
R0.5S8-1205-R
| 0.5 | Isolated | 12 | 5 | SMD 8 Pin |
| ||||||
207 |
![]() |
R0.5S8-1205/P
| 0.5 | Isolated | 12 | 5 | SMD 8 Pin |
| ||||||
208 |
![]() |
R0.5S8-1205/P-R
| 0.5 | Isolated | 12 | 5 | SMD 8 Pin |
| ||||||
209 |
![]() |
R0.5S8-1212
| 0.5 | Isolated | 12 | 12 | SMD 8 Pin |
| ||||||
210 |
![]() |
R0.5S8-1212-R
| 0.5 | Isolated | 12 | 12 | SMD 8 Pin |
| ||||||
211 |
![]() |
R0.5S8-1212/P
| 0.5 | Isolated | 12 | 12 | SMD 8 Pin |
| ||||||
212 |
![]() |
R0.5S8-1212/P-R
| 0.5 | Isolated | 12 | 12 | SMD 8 Pin |
| ||||||
213 |
![]() |
R0.5S8-1215
| 0.5 | Isolated | 12 | 15 | SMD 8 Pin |
| ||||||
214 |
![]() |
R0.5S8-1215-R
| 0.5 | Isolated | 12 | 15 | SMD 8 Pin |
| ||||||
215 |
![]() |
R0.5S8-1215/P
| 0.5 | Isolated | 12 | 15 | SMD 8 Pin |
| ||||||
216 |
![]() |
R0.5S8-1215/P-R
| 0.5 | Isolated | 12 | 15 | SMD 8 Pin |
| ||||||
217 |
![]() |
R0.5S8-2405
| 0.5 | Isolated | 24 | 5 | SMD 8 Pin |
| ||||||
218 |
![]() |
R0.5S8-2405-R
| 0.5 | Isolated | 24 | 5 | SMD 8 Pin |
| ||||||
219 |
![]() |
R0.5S8-2405/P
| 0.5 | Isolated | 24 | 5 | SMD 8 Pin |
| ||||||
220 |
![]() |
R0.5S8-2405/P-R
| 0.5 | Isolated | 24 | 5 | SMD 8 Pin |
| ||||||
221 |
![]() |
R0.5S8-2412
| 0.5 | Isolated | 24 | 12 | SMD 8 Pin |
| ||||||
222 |
![]() |
R0.5S8-2412-R
| 0.5 | Isolated | 24 | 12 | SMD 8 Pin |
| ||||||
223 |
![]() |
R0.5S8-2412/P
| 0.5 | Isolated | 24 | 12 | SMD 8 Pin |
| ||||||
224 |
![]() |
R0.5S8-2412/P-R
| 0.5 | Isolated | 24 | 12 | SMD 8 Pin |
| ||||||
225 |
![]() |
R0.5S8-2415
| 0.5 | Isolated | 24 | 15 | SMD 8 Pin |
| ||||||
226 |
![]() |
R0.5S8-2415-R
| 0.5 | Isolated | 24 | 15 | SMD 8 Pin |
| ||||||
227 |
![]() |
R0.5S8-2415/P
| 0.5 | Isolated | 24 | 15 | SMD 8 Pin |
| ||||||
228 |
![]() |
R0.5S8-2415/P-R
| 0.5 | Isolated | 24 | 15 | SMD 8 Pin |
| ||||||
229 |
![]() |
R0.5S8-3.305
| 0.5 | Isolated | 3.3 | 5 | SMD 8 Pin |
| ||||||
230 |
![]() |
R0.5S8-3.305-R
| 0.5 | Isolated | 3.3 | 5 | SMD 8 Pin |
| ||||||
231 |
![]() |
R0.5S8-3.305/P
| 0.5 | Isolated | 3.3 | 5 | SMD 8 Pin |
| ||||||
232 |
![]() |
R0.5S8-3.305/P-R
| 0.5 | Isolated | 3.3 | 5 | SMD 8 Pin |
| ||||||
233 |
![]() |
R0.5S8-3.312
| 0.5 | Isolated | 3.3 | 12 | SMD 8 Pin |
| ||||||
234 |
![]() |
R0.5S8-3.312-R
| 0.5 | Isolated | 3.3 | 12 | SMD 8 Pin |
| ||||||
235 |
![]() |
R0.5S8-3.312/P
| 0.5 | Isolated | 3.3 | 12 | SMD 8 Pin |
| ||||||
236 |
![]() |
R0.5S8-3.312/P-R
| 0.5 | Isolated | 3.3 | 12 | SMD 8 Pin |
| ||||||
237 |
![]() |
R0.5S8-3.315
| 0.5 | Isolated | 3.3 | 15 | SMD 8 Pin |
| ||||||
238 |
![]() |
R0.5S8-3.315-R
| 0.5 | Isolated | 3.3 | 15 | SMD 8 Pin |
| ||||||
239 |
![]() |
R0.5S8-3.315/P
| 0.5 | Isolated | 3.3 | 15 | SMD 8 Pin |
| ||||||
240 |
![]() |
R0.5S8-3.315/P-R
| 0.5 | Isolated | 3.3 | 15 | SMD 8 Pin |
|
Attributes | R0.5S |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.5 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | SMD |
Width (mm) | 10.7 |
Height (mm) | 7 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.5S-0505
| 0.5 | 5 | 5 | SMD |
| ||
2 |
![]() |
R0.5S-0505-R
| 0.5 | 5 | 5 | SMD |
| ||
3 |
![]() |
R0.5S-0505/H
| 0.5 | 5 | 5 | SMD |
| ||
4 |
![]() |
R0.5S-0505/H-R
| 0.5 | 5 | 5 | SMD |
| ||
5 |
![]() |
R0.5S-0505/HP
| 0.5 | 5 | 5 | SMD |
| ||
6 |
![]() |
R0.5S-0505/HP-R
| 0.5 | 5 | 5 | SMD |
| ||
7 |
![]() |
R0.5S-0505/P
| 0.5 | 5 | 5 | SMD |
| ||
8 |
![]() |
R0.5S-0505/P-R
| 0.5 | 5 | 5 | SMD |
| ||
9 |
![]() |
R0.5S-0512
| 0.5 | 12 | 5 | SMD |
| ||
10 |
![]() |
R0.5S-0512-R
| 0.5 | 12 | 5 | SMD |
| ||
11 |
![]() |
R0.5S-0512/H
| 0.5 | 12 | 5 | SMD |
| ||
12 |
![]() |
R0.5S-0512/H-R
| 0.5 | 12 | 5 | SMD |
| ||
13 |
![]() |
R0.5S-0512/HP
| 0.5 | 12 | 5 | SMD |
| ||
14 |
![]() |
R0.5S-0512/HP-R
| 0.5 | 12 | 5 | SMD |
| ||
15 |
![]() |
R0.5S-0512/P
| 0.5 | 12 | 5 | SMD |
| ||
16 |
![]() |
R0.5S-0512/P-R
| 0.5 | 12 | 5 | SMD |
| ||
17 |
![]() |
R0.5S-0515
| 0.5 | 15 | 5 | SMD |
| ||
18 |
![]() |
R0.5S-0515-R
| 0.5 | 15 | 5 | SMD |
| ||
19 |
![]() |
R0.5S-0515/H
| 0.5 | 15 | 5 | SMD |
| ||
20 |
![]() |
R0.5S-0515/H-R
| 0.5 | 15 | 5 | SMD |
| ||
21 |
![]() |
R0.5S-0515/HP
| 0.5 | 15 | 5 | SMD |
| ||
22 |
![]() |
R0.5S-0515/HP-R
| 0.5 | 15 | 5 | SMD |
| ||
23 |
![]() |
R0.5S-0515/P
| 0.5 | 15 | 5 | SMD |
| ||
24 |
![]() |
R0.5S-0515/P-R
| 0.5 | 15 | 5 | SMD |
| ||
25 |
![]() |
R0.5S-1205
| 0.5 | 5 | 12 | SMD |
| ||
26 |
![]() |
R0.5S-1205-R
| 0.5 | 5 | 12 | SMD |
| ||
27 |
![]() |
R0.5S-1205/H
| 0.5 | 5 | 12 | SMD |
| ||
28 |
![]() |
R0.5S-1205/H-R
| 0.5 | 5 | 12 | SMD |
| ||
29 |
![]() |
R0.5S-1205/HP
| 0.5 | 5 | 12 | SMD |
| ||
30 |
![]() |
R0.5S-1205/HP-R
| 0.5 | 5 | 12 | SMD |
| ||
31 |
![]() |
R0.5S-1205/P
| 0.5 | 5 | 12 | SMD |
| ||
32 |
![]() |
R0.5S-1205/P-R
| 0.5 | 5 | 12 | SMD |
| ||
33 |
![]() |
R0.5S-1212
| 0.5 | 12 | 12 | SMD |
| ||
34 |
![]() |
R0.5S-1212-R
| 0.5 | 12 | 12 | SMD |
| ||
35 |
![]() |
R0.5S-1212/H
| 0.5 | 12 | 12 | SMD |
| ||
36 |
![]() |
R0.5S-1212/H-R
| 0.5 | 12 | 12 | SMD |
| ||
37 |
![]() |
R0.5S-1212/HP
| 0.5 | 12 | 12 | SMD |
| ||
38 |
![]() |
R0.5S-1212/HP-R
| 0.5 | 12 | 12 | SMD |
| ||
39 |
![]() |
R0.5S-1212/P
| 0.5 | 12 | 12 | SMD |
| ||
40 |
![]() |
R0.5S-1212/P-R
| 0.5 | 12 | 12 | SMD |
| ||
41 |
![]() |
R0.5S-1215
| 0.5 | 15 | 12 | SMD |
| ||
42 |
![]() |
R0.5S-1215-R
| 0.5 | 15 | 12 | SMD |
| ||
43 |
![]() |
R0.5S-1215/H
| 0.5 | 15 | 12 | SMD |
| ||
44 |
![]() |
R0.5S-1215/H-R
| 0.5 | 15 | 12 | SMD |
| ||
45 |
![]() |
R0.5S-1215/HP
| 0.5 | 15 | 12 | SMD |
| ||
46 |
![]() |
R0.5S-1215/HP-R
| 0.5 | 15 | 12 | SMD |
| ||
47 |
![]() |
R0.5S-1215/P
| 0.5 | 15 | 12 | SMD |
| ||
48 |
![]() |
R0.5S-1215/P-R
| 0.5 | 15 | 12 | SMD |
| ||
49 |
![]() |
R0.5S-2405
| 0.5 | 5 | 24 | SMD |
| ||
50 |
![]() |
R0.5S-2405-R
| 0.5 | 5 | 24 | SMD |
| ||
51 |
![]() |
R0.5S-2405/H
| 0.5 | 5 | 24 | SMD |
| ||
52 |
![]() |
R0.5S-2405/H-R
| 0.5 | 5 | 24 | SMD |
| ||
53 |
![]() |
R0.5S-2405/HP
| 0.5 | 5 | 24 | SMD |
| ||
54 |
![]() |
R0.5S-2405/HP-R
| 0.5 | 5 | 24 | SMD |
| ||
55 |
![]() |
R0.5S-2405/P
| 0.5 | 5 | 24 | SMD |
| ||
56 |
![]() |
R0.5S-2405/P-R
| 0.5 | 5 | 24 | SMD |
| ||
57 |
![]() |
R0.5S-2412
| 0.5 | 12 | 24 | SMD |
| ||
58 |
![]() |
R0.5S-2412-R
| 0.5 | 12 | 24 | SMD |
| ||
59 |
![]() |
R0.5S-2412/H
| 0.5 | 12 | 24 | SMD |
| ||
60 |
![]() |
R0.5S-2412/H-R
| 0.5 | 12 | 24 | SMD |
| ||
61 |
![]() |
R0.5S-2412/HP
| 0.5 | 12 | 24 | SMD |
| ||
62 |
![]() |
R0.5S-2412/HP-R
| 0.5 | 12 | 24 | SMD |
| ||
63 |
![]() |
R0.5S-2412/P
| 0.5 | 12 | 24 | SMD |
| ||
64 |
![]() |
R0.5S-2412/P-R
| 0.5 | 12 | 24 | SMD |
| ||
65 |
![]() |
R0.5S-2415
| 0.5 | 15 | 24 | SMD |
| ||
66 |
![]() |
R0.5S-2415-R
| 0.5 | 15 | 24 | SMD |
| ||
67 |
![]() |
R0.5S-2415/H
| 0.5 | 15 | 24 | SMD |
| ||
68 |
![]() |
R0.5S-2415/H-R
| 0.5 | 15 | 24 | SMD |
| ||
69 |
![]() |
R0.5S-2415/HP
| 0.5 | 15 | 24 | SMD |
| ||
70 |
![]() |
R0.5S-2415/HP-R
| 0.5 | 15 | 24 | SMD |
| ||
71 |
![]() |
R0.5S-2415/P
| 0.5 | 15 | 24 | SMD |
| ||
72 |
![]() |
R0.5S-2415/P-R
| 0.5 | 15 | 24 | SMD |
| ||
73 |
![]() |
R0.5S-3.305
| 0.5 | 5 | 3.3 | SMD |
| ||
74 |
![]() |
R0.5S-3.305-R
| 0.5 | 5 | 3.3 | SMD |
| ||
75 |
![]() |
R0.5S-3.305/H
| 0.5 | 5 | 3.3 | SMD |
| ||
76 |
![]() |
R0.5S-3.305/H-R
| 0.5 | 5 | 3.3 | SMD |
| ||
77 |
![]() |
R0.5S-3.305/HP
| 0.5 | 5 | 3.3 | SMD |
| ||
78 |
![]() |
R0.5S-3.305/HP-R
| 0.5 | 5 | 3.3 | SMD |
| ||
79 |
![]() |
R0.5S-3.305/P
| 0.5 | 5 | 3.3 | SMD |
| ||
80 |
![]() |
R0.5S-3.305/P-R
| 0.5 | 5 | 3.3 | SMD |
| ||
81 |
![]() |
R0.5S-3.312
| 0.5 | 12 | 3.3 | SMD |
| ||
82 |
![]() |
R0.5S-3.312-R
| 0.5 | 12 | 3.3 | SMD |
| ||
83 |
![]() |
R0.5S-3.312/H
| 0.5 | 12 | 3.3 | SMD |
| ||
84 |
![]() |
R0.5S-3.312/H-R
| 0.5 | 12 | 3.3 | SMD |
| ||
85 |
![]() |
R0.5S-3.312/HP
| 0.5 | 12 | 3.3 | SMD |
| ||
86 |
![]() |
R0.5S-3.312/HP-R
| 0.5 | 12 | 3.3 | SMD |
| ||
87 |
![]() |
R0.5S-3.312/P
| 0.5 | 12 | 3.3 | SMD |
| ||
88 |
![]() |
R0.5S-3.312/P-R
| 0.5 | 12 | 3.3 | SMD |
| ||
89 |
![]() |
R0.5S-3.315
| 0.5 | 15 | 3.3 | SMD |
| ||
90 |
![]() |
R0.5S-3.315-R
| 0.5 | 15 | 3.3 | SMD |
| ||
91 |
![]() |
R0.5S-3.315/H
| 0.5 | 15 | 3.3 | SMD |
| ||
92 |
![]() |
R0.5S-3.315/H-R
| 0.5 | 15 | 3.3 | SMD |
| ||
93 |
![]() |
R0.5S-3.315/HP
| 0.5 | 15 | 3.3 | SMD |
| ||
94 |
![]() |
R0.5S-3.315/HP-R
| 0.5 | 15 | 3.3 | SMD |
| ||
95 |
![]() |
R0.5S-3.315/P
| 0.5 | 15 | 3.3 | SMD |
| ||
96 |
![]() |
R0.5S-3.315/P-R
| 0.5 | 15 | 3.3 | SMD |
| ||
97 |
![]() |
R0.5S12-0505
| 0.5 | 5 | 5 | SMD |
| ||
98 |
![]() |
R0.5S12-0505-R
| 0.5 | 5 | 5 | SMD |
| ||
99 |
![]() |
R0.5S12-0505/H
| 0.5 | 5 | 5 | SMD |
| ||
100 |
![]() |
R0.5S12-0505/H-R
| 0.5 | 5 | 5 | SMD |
| ||
101 |
![]() |
R0.5S12-0505/HP
| 0.5 | 5 | 5 | SMD |
| ||
102 |
![]() |
R0.5S12-0505/HP-R
| 0.5 | 5 | 5 | SMD |
| ||
103 |
![]() |
R0.5S12-0505/P
| 0.5 | 5 | 5 | SMD |
| ||
104 |
![]() |
R0.5S12-0505/P-R
| 0.5 | 5 | 5 | SMD |
| ||
105 |
![]() |
R0.5S12-0512
| 0.5 | 12 | 5 | SMD |
| ||
106 |
![]() |
R0.5S12-0512-R
| 0.5 | 12 | 5 | SMD |
| ||
107 |
![]() |
R0.5S12-0512/H
| 0.5 | 12 | 5 | SMD |
| ||
108 |
![]() |
R0.5S12-0512/H-R
| 0.5 | 12 | 5 | SMD |
| ||
109 |
![]() |
R0.5S12-0512/HP
| 0.5 | 12 | 5 | SMD |
| ||
110 |
![]() |
R0.5S12-0512/HP-R
| 0.5 | 12 | 5 | SMD |
| ||
111 |
![]() |
R0.5S12-0512/P
| 0.5 | 12 | 5 | SMD |
| ||
112 |
![]() |
R0.5S12-0512/P-R
| 0.5 | 12 | 5 | SMD |
| ||
113 |
![]() |
R0.5S12-0515
| 0.5 | 15 | 5 | SMD |
| ||
114 |
![]() |
R0.5S12-0515-R
| 0.5 | 15 | 5 | SMD |
| ||
115 |
![]() |
R0.5S12-0515/H
| 0.5 | 15 | 5 | SMD |
| ||
116 |
![]() |
R0.5S12-0515/H-R
| 0.5 | 15 | 5 | SMD |
| ||
117 |
![]() |
R0.5S12-0515/HP
| 0.5 | 15 | 5 | SMD |
| ||
118 |
![]() |
R0.5S12-0515/HP-R
| 0.5 | 15 | 5 | SMD |
| ||
119 |
![]() |
R0.5S12-0515/P
| 0.5 | 15 | 5 | SMD |
| ||
120 |
![]() |
R0.5S12-0515/P-R
| 0.5 | 15 | 5 | SMD |
| ||
121 |
![]() |
R0.5S12-1205
| 0.5 | 5 | 12 | SMD |
| ||
122 |
![]() |
R0.5S12-1205-R
| 0.5 | 5 | 12 | SMD |
| ||
123 |
![]() |
R0.5S12-1205/H
| 0.5 | 5 | 12 | SMD |
| ||
124 |
![]() |
R0.5S12-1205/H-R
| 0.5 | 5 | 12 | SMD |
| ||
125 |
![]() |
R0.5S12-1205/HP
| 0.5 | 5 | 12 | SMD |
| ||
126 |
![]() |
R0.5S12-1205/HP-R
| 0.5 | 5 | 12 | SMD |
| ||
127 |
![]() |
R0.5S12-1205/P
| 0.5 | 5 | 12 | SMD |
| ||
128 |
![]() |
R0.5S12-1205/P-R
| 0.5 | 5 | 12 | SMD |
| ||
129 |
![]() |
R0.5S12-1212
| 0.5 | 12 | 12 | SMD |
| ||
130 |
![]() |
R0.5S12-1212-R
| 0.5 | 12 | 12 | SMD |
| ||
131 |
![]() |
R0.5S12-1212/H
| 0.5 | 12 | 12 | SMD |
| ||
132 |
![]() |
R0.5S12-1212/H-R
| 0.5 | 12 | 12 | SMD |
| ||
133 |
![]() |
R0.5S12-1212/HP
| 0.5 | 12 | 12 | SMD |
| ||
134 |
![]() |
R0.5S12-1212/HP-R
| 0.5 | 12 | 12 | SMD |
| ||
135 |
![]() |
R0.5S12-1212/P
| 0.5 | 12 | 12 | SMD |
| ||
136 |
![]() |
R0.5S12-1212/P-R
| 0.5 | 12 | 12 | SMD |
| ||
137 |
![]() |
R0.5S12-1215
| 0.5 | 15 | 12 | SMD |
| ||
138 |
![]() |
R0.5S12-1215-R
| 0.5 | 15 | 12 | SMD |
| ||
139 |
![]() |
R0.5S12-1215/H
| 0.5 | 15 | 12 | SMD |
| ||
140 |
![]() |
R0.5S12-1215/H-R
| 0.5 | 15 | 12 | SMD |
| ||
141 |
![]() |
R0.5S12-1215/HP
| 0.5 | 15 | 12 | SMD |
| ||
142 |
![]() |
R0.5S12-1215/HP-R
| 0.5 | 15 | 12 | SMD |
| ||
143 |
![]() |
R0.5S12-1215/P
| 0.5 | 15 | 12 | SMD |
| ||
144 |
![]() |
R0.5S12-1215/P-R
| 0.5 | 15 | 12 | SMD |
| ||
145 |
![]() |
R0.5S12-2405
| 0.5 | 5 | 24 | SMD |
| ||
146 |
![]() |
R0.5S12-2405-R
| 0.5 | 5 | 24 | SMD |
| ||
147 |
![]() |
R0.5S12-2405/H
| 0.5 | 5 | 24 | SMD |
| ||
148 |
![]() |
R0.5S12-2405/H-R
| 0.5 | 5 | 24 | SMD |
| ||
149 |
![]() |
R0.5S12-2405/HP
| 0.5 | 5 | 24 | SMD |
| ||
150 |
![]() |
R0.5S12-2405/HP-R
| 0.5 | 5 | 24 | SMD |
| ||
151 |
![]() |
R0.5S12-2405/P
| 0.5 | 5 | 24 | SMD |
| ||
152 |
![]() |
R0.5S12-2405/P-R
| 0.5 | 5 | 24 | SMD |
| ||
153 |
![]() |
R0.5S12-2412
| 0.5 | 12 | 24 | SMD |
| ||
154 |
![]() |
R0.5S12-2412-R
| 0.5 | 12 | 24 | SMD |
| ||
155 |
![]() |
R0.5S12-2412/H
| 0.5 | 12 | 24 | SMD |
| ||
156 |
![]() |
R0.5S12-2412/H-R
| 0.5 | 12 | 24 | SMD |
| ||
157 |
![]() |
R0.5S12-2412/HP
| 0.5 | 12 | 24 | SMD |
| ||
158 |
![]() |
R0.5S12-2412/HP-R
| 0.5 | 12 | 24 | SMD |
| ||
159 |
![]() |
R0.5S12-2412/P
| 0.5 | 12 | 24 | SMD |
| ||
160 |
![]() |
R0.5S12-2412/P-R
| 0.5 | 12 | 24 | SMD |
| ||
161 |
![]() |
R0.5S12-2415
| 0.5 | 15 | 24 | SMD |
| ||
162 |
![]() |
R0.5S12-2415-R
| 0.5 | 15 | 24 | SMD |
| ||
163 |
![]() |
R0.5S12-2415/H
| 0.5 | 15 | 24 | SMD |
| ||
164 |
![]() |
R0.5S12-2415/H-R
| 0.5 | 15 | 24 | SMD |
| ||
165 |
![]() |
R0.5S12-2415/HP
| 0.5 | 15 | 24 | SMD |
| ||
166 |
![]() |
R0.5S12-2415/HP-R
| 0.5 | 15 | 24 | SMD |
| ||
167 |
![]() |
R0.5S12-2415/P
| 0.5 | 15 | 24 | SMD |
| ||
168 |
![]() |
R0.5S12-2415/P-R
| 0.5 | 15 | 24 | SMD |
| ||
169 |
![]() |
R0.5S12-3.305
| 0.5 | 5 | 3.3 | SMD |
| ||
170 |
![]() |
R0.5S12-3.305-R
| 0.5 | 5 | 3.3 | SMD |
| ||
171 |
![]() |
R0.5S12-3.305/H
| 0.5 | 5 | 3.3 | SMD |
| ||
172 |
![]() |
R0.5S12-3.305/H-R
| 0.5 | 5 | 3.3 | SMD |
| ||
173 |
![]() |
R0.5S12-3.305/HP
| 0.5 | 5 | 3.3 | SMD |
| ||
174 |
![]() |
R0.5S12-3.305/HP-R
| 0.5 | 5 | 3.3 | SMD |
| ||
175 |
![]() |
R0.5S12-3.305/P
| 0.5 | 5 | 3.3 | SMD |
| ||
176 |
![]() |
R0.5S12-3.305/P-R
| 0.5 | 5 | 3.3 | SMD |
| ||
177 |
![]() |
R0.5S12-3.312
| 0.5 | 12 | 3.3 | SMD |
| ||
178 |
![]() |
R0.5S12-3.312-R
| 0.5 | 12 | 3.3 | SMD |
| ||
179 |
![]() |
R0.5S12-3.312/H
| 0.5 | 12 | 3.3 | SMD |
| ||
180 |
![]() |
R0.5S12-3.312/H-R
| 0.5 | 12 | 3.3 | SMD |
| ||
181 |
![]() |
R0.5S12-3.312/HP
| 0.5 | 12 | 3.3 | SMD |
| ||
182 |
![]() |
R0.5S12-3.312/HP-R
| 0.5 | 12 | 3.3 | SMD |
| ||
183 |
![]() |
R0.5S12-3.312/P
| 0.5 | 12 | 3.3 | SMD |
| ||
184 |
![]() |
R0.5S12-3.312/P-R
| 0.5 | 12 | 3.3 | SMD |
| ||
185 |
![]() |
R0.5S12-3.315
| 0.5 | 15 | 3.3 | SMD |
| ||
186 |
![]() |
R0.5S12-3.315-R
| 0.5 | 15 | 3.3 | SMD |
| ||
187 |
![]() |
R0.5S12-3.315/H
| 0.5 | 15 | 3.3 | SMD |
| ||
188 |
![]() |
R0.5S12-3.315/H-R
| 0.5 | 15 | 3.3 | SMD |
| ||
189 |
![]() |
R0.5S12-3.315/HP
| 0.5 | 15 | 3.3 | SMD |
| ||
190 |
![]() |
R0.5S12-3.315/HP-R
| 0.5 | 15 | 3.3 | SMD |
| ||
191 |
![]() |
R0.5S12-3.315/P
| 0.5 | 15 | 3.3 | SMD |
| ||
192 |
![]() |
R0.5S12-3.315/P-R
| 0.5 | 15 | 3.3 | SMD |
| ||
193 |
![]() |
R0.5S8-0505
| 0.5 | 5 | 5 | SMD |
| ||
194 |
![]() |
R0.5S8-0505-R
| 0.5 | 5 | 5 | SMD |
| ||
195 |
![]() |
R0.5S8-0505/P
| 0.5 | 5 | 5 | SMD |
| ||
196 |
![]() |
R0.5S8-0505/P-R
| 0.5 | 5 | 5 | SMD |
| ||
197 |
![]() |
R0.5S8-0512
| 0.5 | 12 | 5 | SMD |
| ||
198 |
![]() |
R0.5S8-0512-R
| 0.5 | 12 | 5 | SMD |
| ||
199 |
![]() |
R0.5S8-0512/P
| 0.5 | 12 | 5 | SMD |
| ||
200 |
![]() |
R0.5S8-0512/P-R
| 0.5 | 12 | 5 | SMD |
| ||
201 |
![]() |
R0.5S8-0515
| 0.5 | 15 | 5 | SMD |
| ||
202 |
![]() |
R0.5S8-0515-R
| 0.5 | 15 | 5 | SMD |
| ||
203 |
![]() |
R0.5S8-0515/P
| 0.5 | 15 | 5 | SMD |
| ||
204 |
![]() |
R0.5S8-0515/P-R
| 0.5 | 15 | 5 | SMD |
| ||
205 |
![]() |
R0.5S8-1205
| 0.5 | 5 | 12 | SMD |
| ||
206 |
![]() |
R0.5S8-1205-R
| 0.5 | 5 | 12 | SMD |
| ||
207 |
![]() |
R0.5S8-1205/P
| 0.5 | 5 | 12 | SMD |
| ||
208 |
![]() |
R0.5S8-1205/P-R
| 0.5 | 5 | 12 | SMD |
| ||
209 |
![]() |
R0.5S8-1212
| 0.5 | 12 | 12 | SMD |
| ||
210 |
![]() |
R0.5S8-1212-R
| 0.5 | 12 | 12 | SMD |
| ||
211 |
![]() |
R0.5S8-1212/P
| 0.5 | 12 | 12 | SMD |
| ||
212 |
![]() |
R0.5S8-1212/P-R
| 0.5 | 12 | 12 | SMD |
| ||
213 |
![]() |
R0.5S8-1215
| 0.5 | 15 | 12 | SMD |
| ||
214 |
![]() |
R0.5S8-1215-R
| 0.5 | 15 | 12 | SMD |
| ||
215 |
![]() |
R0.5S8-1215/P
| 0.5 | 15 | 12 | SMD |
| ||
216 |
![]() |
R0.5S8-1215/P-R
| 0.5 | 15 | 12 | SMD |
| ||
217 |
![]() |
R0.5S8-2405
| 0.5 | 5 | 24 | SMD |
| ||
218 |
![]() |
R0.5S8-2405-R
| 0.5 | 5 | 24 | SMD |
| ||
219 |
![]() |
R0.5S8-2405/P
| 0.5 | 5 | 24 | SMD |
| ||
220 |
![]() |
R0.5S8-2405/P-R
| 0.5 | 5 | 24 | SMD |
| ||
221 |
![]() |
R0.5S8-2412
| 0.5 | 12 | 24 | SMD |
| ||
222 |
![]() |
R0.5S8-2412-R
| 0.5 | 12 | 24 | SMD |
| ||
223 |
![]() |
R0.5S8-2412/P
| 0.5 | 12 | 24 | SMD |
| ||
224 |
![]() |
R0.5S8-2412/P-R
| 0.5 | 12 | 24 | SMD |
| ||
225 |
![]() |
R0.5S8-2415
| 0.5 | 15 | 24 | SMD |
| ||
226 |
![]() |
R0.5S8-2415-R
| 0.5 | 15 | 24 | SMD |
| ||
227 |
![]() |
R0.5S8-2415/P
| 0.5 | 15 | 24 | SMD |
| ||
228 |
![]() |
R0.5S8-2415/P-R
| 0.5 | 15 | 24 | SMD |
| ||
229 |
![]() |
R0.5S8-3.305
| 0.5 | 5 | 3.3 | SMD |
| ||
230 |
![]() |
R0.5S8-3.305-R
| 0.5 | 5 | 3.3 | SMD |
| ||
231 |
![]() |
R0.5S8-3.305/P
| 0.5 | 5 | 3.3 | SMD |
| ||
232 |
![]() |
R0.5S8-3.305/P-R
| 0.5 | 5 | 3.3 | SMD |
| ||
233 |
![]() |
R0.5S8-3.312
| 0.5 | 12 | 3.3 | SMD |
| ||
234 |
![]() |
R0.5S8-3.312-R
| 0.5 | 12 | 3.3 | SMD |
| ||
235 |
![]() |
R0.5S8-3.312/P
| 0.5 | 12 | 3.3 | SMD |
| ||
236 |
![]() |
R0.5S8-3.312/P-R
| 0.5 | 12 | 3.3 | SMD |
| ||
237 |
![]() |
R0.5S8-3.315
| 0.5 | 15 | 3.3 | SMD |
| ||
238 |
![]() |
R0.5S8-3.315-R
| 0.5 | 15 | 3.3 | SMD |
| ||
239 |
![]() |
R0.5S8-3.315/P
| 0.5 | 15 | 3.3 | SMD |
| ||
240 |
![]() |
R0.5S8-3.315/P-R
| 0.5 | 15 | 3.3 | SMD |
|
Title | Type | Date |
---|---|---|
R0.5S_R0.5D.pdf | Datasheet |