The RAC01-GB series are low cost AC/DC power supplies, ideal for PCB mounted, compact, board level industrial applications. They feature universal AC input voltage range, regulated and short-circuit-proof isolated DC outputs, low standby power consumption and -25°C to +80°C operating temperature range. The RAC01-GB have a built-in Class B / FCC Part 15 EMC filter, are certified to EN60950 and EN62368 safety standards and come with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC01-05SGB
| 1 | Isolated | 85 - 264 | 5 | 200 | Standard |
| |||||||
2 |
RAC01-12SGB
| 1 | Isolated | 85 - 264 | 12 | 83 | Standard |
| |||||||
3 |
RAC01-24SGB
| 1 | Isolated | 85 - 264 | 24 | 42 | Standard |
| |||||||
4 |
RAC01-3.3SGB
| 1 | Isolated | 85 - 264 | 3.3 | 303 | Standard |
|
Attributes | RAC01-GB |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 33.7 |
Width (mm) | 22.2 |
Height (mm) | 19 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 70 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC01-05SGB
| 1 | 5 | 85 - 264 | THT |
| |||
2 |
RAC01-12SGB
| 1 | 12 | 85 - 264 | THT |
| |||
3 |
RAC01-24SGB
| 1 | 24 | 85 - 264 | THT |
| |||
4 |
RAC01-3.3SGB
| 1 | 3.3 | 85 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC01-GB.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 |
Title | Type | Date |
---|---|---|
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
Recom RAC01-G and RAC02-G Series | Digi-Key Daily | Youtube Video | Jul 19, 2017 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |