The R-78W series offers wired 0.5A switching regulators which are ideally suited to offer a stable voltage supply without the need for a PCB for applications like high power LED lighting, battery powered systems, cooling systems, or fans. Due to the high efficiencies of up to 96% there is no need for a heat sink. The compact modules feature fully protected outputs and draw only 1mA under no load conditions.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-78W12-0.5
| 15.0 - 32.0 | 12 | SIP3 | 0.5 |
| |||||||
2 |
R-78W3.3-0.5
| 6.5 - 32.0 | 3.3 | SIP3 | 0.5 |
| |||||||
3 |
R-78W5.0-0.5
| 6.5 - 32.0 | 5 | SIP3 | 0.5 |
| |||||||
4 |
R-78W9.0-0.5
| 11.0 - 32.0 | 9 | SIP3 | 0.5 |
|
Attributes | R-78W-0.5 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 500.0 |
Mounting Type | Wired |
Package Style | SIP3 |
Length (mm) | 11.5 |
Width (mm) | 8.5 |
Height (mm) | 17.5 |
Certifications | EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 71.0 |
Current (A) | 0.5 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-78W12-0.5
| 6.0 | 12.0 | 15.0 - 32.0 | Wired |
| |||
2 |
R-78W3.3-0.5
| 1.65 | 3.3 | 6.5 - 32.0 | Wired |
| |||
3 |
R-78W5.0-0.5
| 2.5 | 5.0 | 6.5 - 32.0 | Wired |
| |||
4 |
R-78W9.0-0.5
| 4.5 | 9.0 | 11.0 - 32.0 | Wired |
|
Title | Type | Date |
---|---|---|
R-78W-0.5.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RECOM R-78 Modular Switching Regulators | Digi-Key Daily | Video | Jan 18, 2016 |
Series | Description | |||
---|---|---|---|---|
No Records Found
|
Series | Description | |||
---|---|---|---|---|
No Records Found
|