The R1DA converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low power isolation and voltage matching applications where an SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to single, dual and independent outputs, two isolation options and three different case formats, the converters are also available prepacked as tape and reel for use with automatic insertion machines.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R1DA-050505
| 1 | Isolated | 5 | 5 / 5 | SMD 7 Pin |
| ||||||
| 2 |
|
R1DA-050505-R
| 1 | Isolated | 5 | 5 / 5 | SMD 7 Pin |
| ||||||
| 3 |
|
R1DA-050505/P
| 1 | Isolated | 5 | 5 / 5 | SMD 7 Pin |
| ||||||
| 4 |
|
R1DA-050505/P-R
| 1 | Isolated | 5 | 5 / 5 | SMD 7 Pin |
| ||||||
| 5 |
|
R1DA-050909
| 1 | Isolated | 5 | 9 / 9 | SMD 7 Pin |
| ||||||
| 6 |
|
R1DA-050909-R
| 1 | Isolated | 5 | 9 / 9 | SMD 7 Pin |
| ||||||
| 7 |
|
R1DA-050909/P
| 1 | Isolated | 5 | 9 / 9 | SMD 7 Pin |
| ||||||
| 8 |
|
R1DA-050909/P-R
| 1 | Isolated | 5 | 9 / 9 | SMD 7 Pin |
| ||||||
| 9 |
|
R1DA-051212
| 1 | Isolated | 5 | 12 / 12 | SMD 7 Pin |
| ||||||
| 10 |
|
R1DA-051212-R
| 1 | Isolated | 5 | 12 / 12 | SMD 7 Pin |
| ||||||
| 11 |
|
R1DA-051212/P
| 1 | Isolated | 5 | 12 / 12 | SMD 7 Pin |
| ||||||
| 12 |
|
R1DA-051212/P-R
| 1 | Isolated | 5 | 12 / 12 | SMD 7 Pin |
| ||||||
| 13 |
|
R1DA-051515
| 1 | Isolated | 5 | 15 / 15 | SMD 7 Pin |
| ||||||
| 14 |
|
R1DA-051515-R
| 1 | Isolated | 5 | 15 / 15 | SMD 7 Pin |
| ||||||
| 15 |
|
R1DA-051515/P
| 1 | Isolated | 5 | 15 / 15 | SMD 7 Pin |
| ||||||
| 16 |
|
R1DA-051515/P-R
| 1 | Isolated | 5 | 15 / 15 | SMD 7 Pin |
| ||||||
| 17 |
|
R1DA-053.33.3
| 1 | Isolated | 5 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 18 |
|
R1DA-053.33.3-R
| 1 | Isolated | 5 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 19 |
|
R1DA-053.33.3/P
| 1 | Isolated | 5 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 20 |
|
R1DA-053.33.3/P-R
| 1 | Isolated | 5 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 21 |
|
R1DA-090505
| 1 | Isolated | 9 | 5 / 5 | SMD 7 Pin |
| ||||||
| 22 |
|
R1DA-090505-R
| 1 | Isolated | 9 | 5 / 5 | SMD 7 Pin |
| ||||||
| 23 |
|
R1DA-090505/P
| 1 | Isolated | 9 | 5 / 5 | SMD 7 Pin |
| ||||||
| 24 |
|
R1DA-090505/P-R
| 1 | Isolated | 9 | 5 / 5 | SMD 7 Pin |
| ||||||
| 25 |
|
R1DA-090909
| 1 | Isolated | 9 | 9 / 9 | SMD 7 Pin |
| ||||||
| 26 |
|
R1DA-090909-R
| 1 | Isolated | 9 | 9 / 9 | SMD 7 Pin |
| ||||||
| 27 |
|
R1DA-090909/P
| 1 | Isolated | 9 | 9 / 9 | SMD 7 Pin |
| ||||||
| 28 |
|
R1DA-090909/P-R
| 1 | Isolated | 9 | 9 / 9 | SMD 7 Pin |
| ||||||
| 29 |
|
R1DA-091212
| 1 | Isolated | 9 | 12 / 12 | SMD 7 Pin |
| ||||||
| 30 |
|
R1DA-091212-R
| 1 | Isolated | 9 | 12 / 12 | SMD 7 Pin |
| ||||||
| 31 |
|
R1DA-091212/P
| 1 | Isolated | 9 | 12 / 12 | SMD 7 Pin |
| ||||||
| 32 |
|
R1DA-091212/P-R
| 1 | Isolated | 9 | 12 / 12 | SMD 7 Pin |
| ||||||
| 33 |
|
R1DA-091515
| 1 | Isolated | 9 | 15 / 15 | SMD 7 Pin |
| ||||||
| 34 |
|
R1DA-091515-R
| 1 | Isolated | 9 | 15 / 15 | SMD 7 Pin |
| ||||||
| 35 |
|
R1DA-091515/P
| 1 | Isolated | 9 | 15 / 15 | SMD 7 Pin |
| ||||||
| 36 |
|
R1DA-091515/P-R
| 1 | Isolated | 9 | 15 / 15 | SMD 7 Pin |
| ||||||
| 37 |
|
R1DA-093.33.3
| 1 | Isolated | 9 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 38 |
|
R1DA-093.33.3-R
| 1 | Isolated | 9 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 39 |
|
R1DA-093.33.3/P
| 1 | Isolated | 9 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 40 |
|
R1DA-093.33.3/P-R
| 1 | Isolated | 9 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 41 |
|
R1DA-120505
| 1 | Isolated | 12 | 5 / 5 | SMD 7 Pin |
| ||||||
| 42 |
|
R1DA-120505-R
| 1 | Isolated | 12 | 5 / 5 | SMD 7 Pin |
| ||||||
| 43 |
|
R1DA-120505/P
| 1 | Isolated | 12 | 5 / 5 | SMD 7 Pin |
| ||||||
| 44 |
|
R1DA-120505/P-R
| 1 | Isolated | 12 | 5 / 5 | SMD 7 Pin |
| ||||||
| 45 |
|
R1DA-120909
| 1 | Isolated | 12 | 9 / 9 | SMD 7 Pin |
| ||||||
| 46 |
|
R1DA-120909-R
| 1 | Isolated | 12 | 9 / 9 | SMD 7 Pin |
| ||||||
| 47 |
|
R1DA-120909/P
| 1 | Isolated | 12 | 9 / 9 | SMD 7 Pin |
| ||||||
| 48 |
|
R1DA-120909/P-R
| 1 | Isolated | 12 | 9 / 9 | SMD 7 Pin |
| ||||||
| 49 |
|
R1DA-121212
| 1 | Isolated | 12 | 12 / 12 | SMD 7 Pin |
| ||||||
| 50 |
|
R1DA-121212-R
| 1 | Isolated | 12 | 12 / 12 | SMD 7 Pin |
| ||||||
| 51 |
|
R1DA-121212/P
| 1 | Isolated | 12 | 12 / 12 | SMD 7 Pin |
| ||||||
| 52 |
|
R1DA-121212/P-R
| 1 | Isolated | 12 | 12 / 12 | SMD 7 Pin |
| ||||||
| 53 |
|
R1DA-121515
| 1 | Isolated | 12 | 15 / 15 | SMD 7 Pin |
| ||||||
| 54 |
|
R1DA-121515-R
| 1 | Isolated | 12 | 15 / 15 | SMD 7 Pin |
| ||||||
| 55 |
|
R1DA-121515/P
| 1 | Isolated | 12 | 15 / 15 | SMD 7 Pin |
| ||||||
| 56 |
|
R1DA-121515/P-R
| 1 | Isolated | 12 | 15 / 15 | SMD 7 Pin |
| ||||||
| 57 |
|
R1DA-123.33.3
| 1 | Isolated | 12 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 58 |
|
R1DA-123.33.3-R
| 1 | Isolated | 12 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 59 |
|
R1DA-123.33.3/P
| 1 | Isolated | 12 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 60 |
|
R1DA-123.33.3/P-R
| 1 | Isolated | 12 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 61 |
|
R1DA-150505
| 1 | Isolated | 15 | 5 / 5 | SMD 7 Pin |
| ||||||
| 62 |
|
R1DA-150505-R
| 1 | Isolated | 15 | 5 / 5 | SMD 7 Pin |
| ||||||
| 63 |
|
R1DA-150505/P
| 1 | Isolated | 15 | 5 / 5 | SMD 7 Pin |
| ||||||
| 64 |
|
R1DA-150505/P-R
| 1 | Isolated | 15 | 5 / 5 | SMD 7 Pin |
| ||||||
| 65 |
|
R1DA-150909
| 1 | Isolated | 15 | 9 / 9 | SMD 7 Pin |
| ||||||
| 66 |
|
R1DA-150909-R
| 1 | Isolated | 15 | 9 / 9 | SMD 7 Pin |
| ||||||
| 67 |
|
R1DA-150909/P
| 1 | Isolated | 15 | 9 / 9 | SMD 7 Pin |
| ||||||
| 68 |
|
R1DA-150909/P-R
| 1 | Isolated | 15 | 9 / 9 | SMD 7 Pin |
| ||||||
| 69 |
|
R1DA-151212
| 1 | Isolated | 15 | 12 / 12 | SMD 7 Pin |
| ||||||
| 70 |
|
R1DA-151212-R
| 1 | Isolated | 15 | 12 / 12 | SMD 7 Pin |
| ||||||
| 71 |
|
R1DA-151212/P
| 1 | Isolated | 15 | 12 / 12 | SMD 7 Pin |
| ||||||
| 72 |
|
R1DA-151212/P-R
| 1 | Isolated | 15 | 12 / 12 | SMD 7 Pin |
| ||||||
| 73 |
|
R1DA-151515
| 1 | Isolated | 15 | 15 / 15 | SMD 7 Pin |
| ||||||
| 74 |
|
R1DA-151515-R
| 1 | Isolated | 15 | 15 / 15 | SMD 7 Pin |
| ||||||
| 75 |
|
R1DA-151515/P
| 1 | Isolated | 15 | 15 / 15 | SMD 7 Pin |
| ||||||
| 76 |
|
R1DA-151515/P-R
| 1 | Isolated | 15 | 15 / 15 | SMD 7 Pin |
| ||||||
| 77 |
|
R1DA-153.33.3
| 1 | Isolated | 15 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 78 |
|
R1DA-153.33.3-R
| 1 | Isolated | 15 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 79 |
|
R1DA-153.33.3/P
| 1 | Isolated | 15 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 80 |
|
R1DA-153.33.3/P-R
| 1 | Isolated | 15 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 81 |
|
R1DA-240505
| 1 | Isolated | 24 | 5 / 5 | SMD 7 Pin |
| ||||||
| 82 |
|
R1DA-240505-R
| 1 | Isolated | 24 | 5 / 5 | SMD 7 Pin |
| ||||||
| 83 |
|
R1DA-240505/P
| 1 | Isolated | 24 | 5 / 5 | SMD 7 Pin |
| ||||||
| 84 |
|
R1DA-240505/P-R
| 1 | Isolated | 24 | 5 / 5 | SMD 7 Pin |
| ||||||
| 85 |
|
R1DA-240909
| 1 | Isolated | 24 | 9 / 9 | SMD 7 Pin |
| ||||||
| 86 |
|
R1DA-240909-R
| 1 | Isolated | 24 | 9 / 9 | SMD 7 Pin |
| ||||||
| 87 |
|
R1DA-240909/P
| 1 | Isolated | 24 | 9 / 9 | SMD 7 Pin |
| ||||||
| 88 |
|
R1DA-240909/P-R
| 1 | Isolated | 24 | 9 / 9 | SMD 7 Pin |
| ||||||
| 89 |
|
R1DA-241212
| 1 | Isolated | 24 | 12 / 12 | SMD 7 Pin |
| ||||||
| 90 |
|
R1DA-241212-R
| 1 | Isolated | 24 | 12 / 12 | SMD 7 Pin |
| ||||||
| 91 |
|
R1DA-241212/P
| 1 | Isolated | 24 | 12 / 12 | SMD 7 Pin |
| ||||||
| 92 |
|
R1DA-241212/P-R
| 1 | Isolated | 24 | 12 / 12 | SMD 7 Pin |
| ||||||
| 93 |
|
R1DA-241515
| 1 | Isolated | 24 | 15 / 15 | SMD 7 Pin |
| ||||||
| 94 |
|
R1DA-241515-R
| 1 | Isolated | 24 | 15 / 15 | SMD 7 Pin |
| ||||||
| 95 |
|
R1DA-241515/P
| 1 | Isolated | 24 | 15 / 15 | SMD 7 Pin |
| ||||||
| 96 |
|
R1DA-241515/P-R
| 1 | Isolated | 24 | 15 / 15 | SMD 7 Pin |
| ||||||
| 97 |
|
R1DA-243.33.3
| 1 | Isolated | 24 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 98 |
|
R1DA-243.33.3-R
| 1 | Isolated | 24 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 99 |
|
R1DA-243.33.3/P
| 1 | Isolated | 24 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 100 |
|
R1DA-243.33.3/P-R
| 1 | Isolated | 24 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 101 |
|
R1DA-3.30505
| 1 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
| 102 |
|
R1DA-3.30505-R
| 1 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
| 103 |
|
R1DA-3.30505/P
| 1 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
| 104 |
|
R1DA-3.30505/P-R
| 1 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
| 105 |
|
R1DA-3.30909
| 1 | Isolated | 3.3 | 9 / 9 | SMD 7 Pin |
| ||||||
| 106 |
|
R1DA-3.30909-R
| 1 | Isolated | 3.3 | 9 / 9 | SMD 7 Pin |
| ||||||
| 107 |
|
R1DA-3.30909/P
| 1 | Isolated | 3.3 | 9 / 9 | SMD 7 Pin |
| ||||||
| 108 |
|
R1DA-3.30909/P-R
| 1 | Isolated | 3.3 | 9 / 9 | SMD 7 Pin |
| ||||||
| 109 |
|
R1DA-3.31212
| 1 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
| 110 |
|
R1DA-3.31212-R
| 1 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
| 111 |
|
R1DA-3.31212/P
| 1 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
| 112 |
|
R1DA-3.31212/P-R
| 1 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
| 113 |
|
R1DA-3.31515
| 1 | Isolated | 3.3 | 15 / 15 | SMD 7 Pin |
| ||||||
| 114 |
|
R1DA-3.31515-R
| 1 | Isolated | 3.3 | 15 / 15 | SMD 7 Pin |
| ||||||
| 115 |
|
R1DA-3.31515/P
| 1 | Isolated | 3.3 | 15 / 15 | SMD 7 Pin |
| ||||||
| 116 |
|
R1DA-3.31515/P-R
| 1 | Isolated | 3.3 | 15 / 15 | SMD 7 Pin |
| ||||||
| 117 |
|
R1DA-3.33.33.3
| 1 | Isolated | 3.3 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 118 |
|
R1DA-3.33.33.3-R
| 1 | Isolated | 3.3 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 119 |
|
R1DA-3.33.33.3/P
| 1 | Isolated | 3.3 | 3.3 / 3.3 | SMD 7 Pin |
| ||||||
| 120 |
|
R1DA-3.33.33.3/P-R
| 1 | Isolated | 3.3 | 3.3 / 3.3 | SMD 7 Pin |
|
| Attributes | R1DA |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Nr. of Outputs | Dual |
| Isolation (kV) | 1 |
| Mounting Type | SMD |
| Package Style | SMD 7 Pin |
| Length (mm) | 15.24 |
| Width (mm) | 10.7 |
| Height (mm) | 6.7 |
| Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 100 |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R1DA-050505
| 1 | 5 | 5 | SMD |
| ||
| 2 |
|
R1DA-050505-R
| 1 | 5 | 5 | SMD |
| ||
| 3 |
|
R1DA-050505/P
| 1 | 5 | 5 | SMD |
| ||
| 4 |
|
R1DA-050505/P-R
| 1 | 5 | 5 | SMD |
| ||
| 5 |
|
R1DA-050909
| 1 | 9 | 5 | SMD |
| ||
| 6 |
|
R1DA-050909-R
| 1 | 9 | 5 | SMD |
| ||
| 7 |
|
R1DA-050909/P
| 1 | 9 | 5 | SMD |
| ||
| 8 |
|
R1DA-050909/P-R
| 1 | 9 | 5 | SMD |
| ||
| 9 |
|
R1DA-051212
| 1 | 12 | 5 | SMD |
| ||
| 10 |
|
R1DA-051212-R
| 1 | 12 | 5 | SMD |
| ||
| 11 |
|
R1DA-051212/P
| 1 | 12 | 5 | SMD |
| ||
| 12 |
|
R1DA-051212/P-R
| 1 | 12 | 5 | SMD |
| ||
| 13 |
|
R1DA-051515
| 1 | 15 | 5 | SMD |
| ||
| 14 |
|
R1DA-051515-R
| 1 | 15 | 5 | SMD |
| ||
| 15 |
|
R1DA-051515/P
| 1 | 15 | 5 | SMD |
| ||
| 16 |
|
R1DA-051515/P-R
| 1 | 15 | 5 | SMD |
| ||
| 17 |
|
R1DA-053.33.3
| 1 | 3.3 | 5 | SMD |
| ||
| 18 |
|
R1DA-053.33.3-R
| 1 | 3.3 | 5 | SMD |
| ||
| 19 |
|
R1DA-053.33.3/P
| 1 | 3.3 | 5 | SMD |
| ||
| 20 |
|
R1DA-053.33.3/P-R
| 1 | 3.3 | 5 | SMD |
| ||
| 21 |
|
R1DA-090505
| 1 | 5 | 9 | SMD |
| ||
| 22 |
|
R1DA-090505-R
| 1 | 5 | 9 | SMD |
| ||
| 23 |
|
R1DA-090505/P
| 1 | 5 | 9 | SMD |
| ||
| 24 |
|
R1DA-090505/P-R
| 1 | 5 | 9 | SMD |
| ||
| 25 |
|
R1DA-090909
| 1 | 9 | 9 | SMD |
| ||
| 26 |
|
R1DA-090909-R
| 1 | 9 | 9 | SMD |
| ||
| 27 |
|
R1DA-090909/P
| 1 | 9 | 9 | SMD |
| ||
| 28 |
|
R1DA-090909/P-R
| 1 | 9 | 9 | SMD |
| ||
| 29 |
|
R1DA-091212
| 1 | 12 | 9 | SMD |
| ||
| 30 |
|
R1DA-091212-R
| 1 | 12 | 9 | SMD |
| ||
| 31 |
|
R1DA-091212/P
| 1 | 12 | 9 | SMD |
| ||
| 32 |
|
R1DA-091212/P-R
| 1 | 12 | 9 | SMD |
| ||
| 33 |
|
R1DA-091515
| 1 | 15 | 9 | SMD |
| ||
| 34 |
|
R1DA-091515-R
| 1 | 15 | 9 | SMD |
| ||
| 35 |
|
R1DA-091515/P
| 1 | 15 | 9 | SMD |
| ||
| 36 |
|
R1DA-091515/P-R
| 1 | 15 | 9 | SMD |
| ||
| 37 |
|
R1DA-093.33.3
| 1 | 3.3 | 9 | SMD |
| ||
| 38 |
|
R1DA-093.33.3-R
| 1 | 3.3 | 9 | SMD |
| ||
| 39 |
|
R1DA-093.33.3/P
| 1 | 3.3 | 9 | SMD |
| ||
| 40 |
|
R1DA-093.33.3/P-R
| 1 | 3.3 | 9 | SMD |
| ||
| 41 |
|
R1DA-120505
| 1 | 5 | 12 | SMD |
| ||
| 42 |
|
R1DA-120505-R
| 1 | 5 | 12 | SMD |
| ||
| 43 |
|
R1DA-120505/P
| 1 | 5 | 12 | SMD |
| ||
| 44 |
|
R1DA-120505/P-R
| 1 | 5 | 12 | SMD |
| ||
| 45 |
|
R1DA-120909
| 1 | 9 | 12 | SMD |
| ||
| 46 |
|
R1DA-120909-R
| 1 | 9 | 12 | SMD |
| ||
| 47 |
|
R1DA-120909/P
| 1 | 9 | 12 | SMD |
| ||
| 48 |
|
R1DA-120909/P-R
| 1 | 9 | 12 | SMD |
| ||
| 49 |
|
R1DA-121212
| 1 | 12 | 12 | SMD |
| ||
| 50 |
|
R1DA-121212-R
| 1 | 12 | 12 | SMD |
| ||
| 51 |
|
R1DA-121212/P
| 1 | 12 | 12 | SMD |
| ||
| 52 |
|
R1DA-121212/P-R
| 1 | 12 | 12 | SMD |
| ||
| 53 |
|
R1DA-121515
| 1 | 15 | 12 | SMD |
| ||
| 54 |
|
R1DA-121515-R
| 1 | 15 | 12 | SMD |
| ||
| 55 |
|
R1DA-121515/P
| 1 | 15 | 12 | SMD |
| ||
| 56 |
|
R1DA-121515/P-R
| 1 | 15 | 12 | SMD |
| ||
| 57 |
|
R1DA-123.33.3
| 1 | 3.3 | 12 | SMD |
| ||
| 58 |
|
R1DA-123.33.3-R
| 1 | 3.3 | 12 | SMD |
| ||
| 59 |
|
R1DA-123.33.3/P
| 1 | 3.3 | 12 | SMD |
| ||
| 60 |
|
R1DA-123.33.3/P-R
| 1 | 3.3 | 12 | SMD |
| ||
| 61 |
|
R1DA-150505
| 1 | 5 | 15 | SMD |
| ||
| 62 |
|
R1DA-150505-R
| 1 | 5 | 15 | SMD |
| ||
| 63 |
|
R1DA-150505/P
| 1 | 5 | 15 | SMD |
| ||
| 64 |
|
R1DA-150505/P-R
| 1 | 5 | 15 | SMD |
| ||
| 65 |
|
R1DA-150909
| 1 | 9 | 15 | SMD |
| ||
| 66 |
|
R1DA-150909-R
| 1 | 9 | 15 | SMD |
| ||
| 67 |
|
R1DA-150909/P
| 1 | 9 | 15 | SMD |
| ||
| 68 |
|
R1DA-150909/P-R
| 1 | 9 | 15 | SMD |
| ||
| 69 |
|
R1DA-151212
| 1 | 12 | 15 | SMD |
| ||
| 70 |
|
R1DA-151212-R
| 1 | 12 | 15 | SMD |
| ||
| 71 |
|
R1DA-151212/P
| 1 | 12 | 15 | SMD |
| ||
| 72 |
|
R1DA-151212/P-R
| 1 | 12 | 15 | SMD |
| ||
| 73 |
|
R1DA-151515
| 1 | 15 | 15 | SMD |
| ||
| 74 |
|
R1DA-151515-R
| 1 | 15 | 15 | SMD |
| ||
| 75 |
|
R1DA-151515/P
| 1 | 15 | 15 | SMD |
| ||
| 76 |
|
R1DA-151515/P-R
| 1 | 15 | 15 | SMD |
| ||
| 77 |
|
R1DA-153.33.3
| 1 | 3.3 | 15 | SMD |
| ||
| 78 |
|
R1DA-153.33.3-R
| 1 | 3.3 | 15 | SMD |
| ||
| 79 |
|
R1DA-153.33.3/P
| 1 | 3.3 | 15 | SMD |
| ||
| 80 |
|
R1DA-153.33.3/P-R
| 1 | 3.3 | 15 | SMD |
| ||
| 81 |
|
R1DA-240505
| 1 | 5 | 24 | SMD |
| ||
| 82 |
|
R1DA-240505-R
| 1 | 5 | 24 | SMD |
| ||
| 83 |
|
R1DA-240505/P
| 1 | 5 | 24 | SMD |
| ||
| 84 |
|
R1DA-240505/P-R
| 1 | 5 | 24 | SMD |
| ||
| 85 |
|
R1DA-240909
| 1 | 9 | 24 | SMD |
| ||
| 86 |
|
R1DA-240909-R
| 1 | 9 | 24 | SMD |
| ||
| 87 |
|
R1DA-240909/P
| 1 | 9 | 24 | SMD |
| ||
| 88 |
|
R1DA-240909/P-R
| 1 | 9 | 24 | SMD |
| ||
| 89 |
|
R1DA-241212
| 1 | 12 | 24 | SMD |
| ||
| 90 |
|
R1DA-241212-R
| 1 | 12 | 24 | SMD |
| ||
| 91 |
|
R1DA-241212/P
| 1 | 12 | 24 | SMD |
| ||
| 92 |
|
R1DA-241212/P-R
| 1 | 12 | 24 | SMD |
| ||
| 93 |
|
R1DA-241515
| 1 | 15 | 24 | SMD |
| ||
| 94 |
|
R1DA-241515-R
| 1 | 15 | 24 | SMD |
| ||
| 95 |
|
R1DA-241515/P
| 1 | 15 | 24 | SMD |
| ||
| 96 |
|
R1DA-241515/P-R
| 1 | 15 | 24 | SMD |
| ||
| 97 |
|
R1DA-243.33.3
| 1 | 3.3 | 24 | SMD |
| ||
| 98 |
|
R1DA-243.33.3-R
| 1 | 3.3 | 24 | SMD |
| ||
| 99 |
|
R1DA-243.33.3/P
| 1 | 3.3 | 24 | SMD |
| ||
| 100 |
|
R1DA-243.33.3/P-R
| 1 | 3.3 | 24 | SMD |
| ||
| 101 |
|
R1DA-3.30505
| 1 | 5 | 3.3 | SMD |
| ||
| 102 |
|
R1DA-3.30505-R
| 1 | 5 | 3.3 | SMD |
| ||
| 103 |
|
R1DA-3.30505/P
| 1 | 5 | 3.3 | SMD |
| ||
| 104 |
|
R1DA-3.30505/P-R
| 1 | 5 | 3.3 | SMD |
| ||
| 105 |
|
R1DA-3.30909
| 1 | 9 | 3.3 | SMD |
| ||
| 106 |
|
R1DA-3.30909-R
| 1 | 9 | 3.3 | SMD |
| ||
| 107 |
|
R1DA-3.30909/P
| 1 | 9 | 3.3 | SMD |
| ||
| 108 |
|
R1DA-3.30909/P-R
| 1 | 9 | 3.3 | SMD |
| ||
| 109 |
|
R1DA-3.31212
| 1 | 12 | 3.3 | SMD |
| ||
| 110 |
|
R1DA-3.31212-R
| 1 | 12 | 3.3 | SMD |
| ||
| 111 |
|
R1DA-3.31212/P
| 1 | 12 | 3.3 | SMD |
| ||
| 112 |
|
R1DA-3.31212/P-R
| 1 | 12 | 3.3 | SMD |
| ||
| 113 |
|
R1DA-3.31515
| 1 | 15 | 3.3 | SMD |
| ||
| 114 |
|
R1DA-3.31515-R
| 1 | 15 | 3.3 | SMD |
| ||
| 115 |
|
R1DA-3.31515/P
| 1 | 15 | 3.3 | SMD |
| ||
| 116 |
|
R1DA-3.31515/P-R
| 1 | 15 | 3.3 | SMD |
| ||
| 117 |
|
R1DA-3.33.33.3
| 1 | 3.3 | 3.3 | SMD |
| ||
| 118 |
|
R1DA-3.33.33.3-R
| 1 | 3.3 | 3.3 | SMD |
| ||
| 119 |
|
R1DA-3.33.33.3/P
| 1 | 3.3 | 3.3 | SMD |
| ||
| 120 |
|
R1DA-3.33.33.3/P-R
| 1 | 3.3 | 3.3 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R1DA.pdf | Datasheet |