The R1DA converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low power isolation and voltage matching applications where an SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to single, dual and independent outputs, two isolation options and three different case formats, the converters are also available prepacked as tape and reel for use with automatic insertion machines.
| Attributes | R1DA-091515/P |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 9 |
| Main Vout (V) | 15 / 15 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 33 |
| Iout 2 (mA) | 33 |
| Isolation (kV) | 1 |
| Mounting Type | SMD |
| Package Style | SMD 7 Pin |
| Length (mm) | 15.24 |
| Width (mm) | 10.7 |
| Height (mm) | 6.7 |
| Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 100 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |