The RCD series is a step-down constant current source designed for driving high power white LEDs. Standard output currents available are 300mA, 350mA, 500mA, 600mA, 700mA, 1000mA and 1200mA to make this driver compatible with a wide range of LEDs applications. Despite its compact size, the RCD series is fully featured with very high efficiency, wide input voltage range, high ambient operating temperature and two means of dimming: PWM/digital control and analogue voltage dimming. Both dimming controls are independent and can be combined. The driver is also designed to be as reliable as the LEDs it is driving, even at the full operating temperature. Options include an IP67-rated wired version (/W) and a version with built-in reference output voltage (/Vref) to power sensors or for easy analogue dimming.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RCD-24-0.30
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.3 |
| |||||||
2 |
RCD-24-0.30/Vref
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.3 |
| |||||||
3 |
RCD-24-0.30/W
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.3 |
| |||||||
4 |
RCD-24-0.30/W/Vref
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.3 |
| |||||||
5 |
RCD-24-0.30/W/X1
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.3 |
| |||||||
6 |
RCD-24-0.30/W/X2
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.3 |
| |||||||
7 |
RCD-24-0.30/W/X3
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.3 |
| |||||||
8 |
RCD-24-0.35
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.35 |
| |||||||
9 |
RCD-24-0.35/Vref
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.35 |
| |||||||
10 |
RCD-24-0.35/W
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.35 |
| |||||||
11 |
RCD-24-0.35/W/Vref
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.35 |
| |||||||
12 |
RCD-24-0.35/W/X1
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.35 |
| |||||||
13 |
RCD-24-0.35/W/X2
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.35 |
| |||||||
14 |
RCD-24-0.35/W/X3
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.35 |
| |||||||
15 |
RCD-24-0.50
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.5 |
| |||||||
16 |
RCD-24-0.50/Vref
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.5 |
| |||||||
17 |
RCD-24-0.50/W
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.5 |
| |||||||
18 |
RCD-24-0.50/W/Vref
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.5 |
| |||||||
19 |
RCD-24-0.50/W/X1
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.5 |
| |||||||
20 |
RCD-24-0.50/W/X2
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.5 |
| |||||||
21 |
RCD-24-0.50/W/X3
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.5 |
| |||||||
22 |
RCD-24-0.60
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.6 |
| |||||||
23 |
RCD-24-0.60/Vref
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.6 |
| |||||||
24 |
RCD-24-0.60/W
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.6 |
| |||||||
25 |
RCD-24-0.60/W/Vref
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.6 |
| |||||||
26 |
RCD-24-0.60/W/X1
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.6 |
| |||||||
27 |
RCD-24-0.60/W/X2
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.6 |
| |||||||
28 |
RCD-24-0.60/W/X3
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.6 |
| |||||||
29 |
RCD-24-0.70
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.7 |
| |||||||
30 |
RCD-24-0.70/Vref
Focus
| 4.5 - 36 | 2 to 35 | DIP | 0.7 |
| |||||||
31 |
RCD-24-0.70/W
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.7 |
| |||||||
32 |
RCD-24-0.70/W/Vref
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.7 |
| |||||||
33 |
RCD-24-0.70/W/X1
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.7 |
| |||||||
34 |
RCD-24-0.70/W/X2
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.7 |
| |||||||
35 |
RCD-24-0.70/W/X3
Focus
| 4.5 - 36 | 2 to 35 | Standard | 0.7 |
| |||||||
36 |
RCD-24-1.00
Focus
| 6 - 36 | 3 to 31 | DIP | 1 |
| |||||||
37 |
RCD-24-1.00/W
Focus
| 6 - 36 | 3 to 31 | Standard | 1 |
| |||||||
38 |
RCD-24-1.00/W/X1
Focus
| 6 - 36 | 3 to 31 | Standard | 1 |
| |||||||
39 |
RCD-24-1.00/W/X2
Focus
| 6 - 36 | 3 to 31 | Standard | 1 |
| |||||||
40 |
RCD-24-1.00/W/X3
Focus
| 6 - 36 | 3 to 31 | Standard | 1 |
| |||||||
41 |
RCD-24-1.20
Focus
| 6 - 36 | 3 to 31 | DIP | 1.2 |
| |||||||
42 |
RCD-24-1.20/W
Focus
| 6 - 36 | 3 to 31 | Standard | 1.2 |
| |||||||
43 |
RCD-24-1.20/W/X1
Focus
| 6 - 36 | 3 to 31 | Standard | 1.2 |
| |||||||
44 |
RCD-24-1.20/W/X2
Focus
| 6 - 36 | 3 to 31 | Standard | 1.2 |
| |||||||
45 |
RCD-24-1.20/W/X3
Focus
| 6 - 36 | 3 to 31 | Standard | 1.2 |
|
Attributes | RCD-24 |
---|---|
AC/DC or DC/DC | DC/DC |
Nr. of Outputs | Single |
Length (mm) | 22.1 |
Width (mm) | 12.6 |
Height (mm) | 8.5 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Operating Modes | CC, Dimming |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RCD-24-0.30
Focus
| 10.5 | 4.5 - 36 | THT |
| ||||
2 |
RCD-24-0.30/Vref
Focus
| 10.5 | 4.5 - 36 | THT |
| ||||
3 |
RCD-24-0.30/W
Focus
| 10.5 | 4.5 - 36 | Wired |
| ||||
4 |
RCD-24-0.30/W/Vref
Focus
| 10.5 | 4.5 - 36 | Wired |
| ||||
5 |
RCD-24-0.30/W/X1
Focus
| 10.5 | 4.5 - 36 | Wired |
| ||||
6 |
RCD-24-0.30/W/X2
Focus
| 10.5 | 4.5 - 36 | Wired |
| ||||
7 |
RCD-24-0.30/W/X3
Focus
| 10.5 | 4.5 - 36 | Wired |
| ||||
8 |
RCD-24-0.35
Focus
| 12.25 | 4.5 - 36 | THT |
| ||||
9 |
RCD-24-0.35/Vref
Focus
| 12.25 | 4.5 - 36 | THT |
| ||||
10 |
RCD-24-0.35/W
Focus
| 12.25 | 4.5 - 36 | Wired |
| ||||
11 |
RCD-24-0.35/W/Vref
Focus
| 12.25 | 4.5 - 36 | Wired |
| ||||
12 |
RCD-24-0.35/W/X1
Focus
| 12.25 | 4.5 - 36 | Wired |
| ||||
13 |
RCD-24-0.35/W/X2
Focus
| 12.25 | 4.5 - 36 | Wired |
| ||||
14 |
RCD-24-0.35/W/X3
Focus
| 12.25 | 4.5 - 36 | Wired |
| ||||
15 |
RCD-24-0.50
Focus
| 17.5 | 4.5 - 36 | THT |
| ||||
16 |
RCD-24-0.50/Vref
Focus
| 17.5 | 4.5 - 36 | THT |
| ||||
17 |
RCD-24-0.50/W
Focus
| 17.5 | 4.5 - 36 | Wired |
| ||||
18 |
RCD-24-0.50/W/Vref
Focus
| 17.5 | 4.5 - 36 | Wired |
| ||||
19 |
RCD-24-0.50/W/X1
Focus
| 17.5 | 4.5 - 36 | Wired |
| ||||
20 |
RCD-24-0.50/W/X2
Focus
| 17.5 | 4.5 - 36 | Wired |
| ||||
21 |
RCD-24-0.50/W/X3
Focus
| 17.5 | 4.5 - 36 | Wired |
| ||||
22 |
RCD-24-0.60
Focus
| 21 | 4.5 - 36 | THT |
| ||||
23 |
RCD-24-0.60/Vref
Focus
| 21 | 4.5 - 36 | THT |
| ||||
24 |
RCD-24-0.60/W
Focus
| 21 | 4.5 - 36 | Wired |
| ||||
25 |
RCD-24-0.60/W/Vref
Focus
| 21 | 4.5 - 36 | Wired |
| ||||
26 |
RCD-24-0.60/W/X1
Focus
| 21 | 4.5 - 36 | Wired |
| ||||
27 |
RCD-24-0.60/W/X2
Focus
| 21 | 4.5 - 36 | Wired |
| ||||
28 |
RCD-24-0.60/W/X3
Focus
| 21 | 4.5 - 36 | Wired |
| ||||
29 |
RCD-24-0.70
Focus
| 24.5 | 4.5 - 36 | THT |
| ||||
30 |
RCD-24-0.70/Vref
Focus
| 24.5 | 4.5 - 36 | THT |
| ||||
31 |
RCD-24-0.70/W
Focus
| 24.5 | 4.5 - 36 | Wired |
| ||||
32 |
RCD-24-0.70/W/Vref
Focus
| 24.5 | 4.5 - 36 | Wired |
| ||||
33 |
RCD-24-0.70/W/X1
Focus
| 24.5 | 4.5 - 36 | Wired |
| ||||
34 |
RCD-24-0.70/W/X2
Focus
| 24.5 | 4.5 - 36 | Wired |
| ||||
35 |
RCD-24-0.70/W/X3
Focus
| 24.5 | 4.5 - 36 | Wired |
| ||||
36 |
RCD-24-1.00
Focus
| 31 | 6 - 36 | THT |
| ||||
37 |
RCD-24-1.00/W
Focus
| 31 | 6 - 36 | Wired |
| ||||
38 |
RCD-24-1.00/W/X1
Focus
| 31 | 6 - 36 | Wired |
| ||||
39 |
RCD-24-1.00/W/X2
Focus
| 31 | 6 - 36 | Wired |
| ||||
40 |
RCD-24-1.00/W/X3
Focus
| 31 | 6 - 36 | Wired |
| ||||
41 |
RCD-24-1.20
Focus
| 37.2 | 6 - 36 | THT |
| ||||
42 |
RCD-24-1.20/W
Focus
| 37.2 | 6 - 36 | Wired |
| ||||
43 |
RCD-24-1.20/W/X1
Focus
| 37.2 | 6 - 36 | Wired |
| ||||
44 |
RCD-24-1.20/W/X2
Focus
| 37.2 | 6 - 36 | Wired |
| ||||
45 |
RCD-24-1.20/W/X3
Focus
| 37.2 | 6 - 36 | Wired |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RCD-24.pdf | Datasheet |
Title | Type | Date |
---|---|---|
LED Driver Modules | Video |