The R0.25S and R0.25D converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low ower isolation and voltage matching applications where an SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to single, dual and independent outputs, two isolation options and three different case formats, the converters are also available prepacked as tape and reel for use with automatic insertion machines.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.25DA-050505
| 0.25 | Isolated | 5.0 | 5 / 5 | SMD 7 Pin |
| ||||||
2 |
![]() |
R0.25DA-050505-R
| 0.25 | Isolated | 5.0 | 5 / 5 | SMD 7 Pin |
| ||||||
3 |
![]() |
R0.25DA-050505/P
| 0.25 | Isolated | 5.0 | 5 / 5 | SMD 7 Pin |
| ||||||
4 |
![]() |
R0.25DA-050505/P-R
| 0.25 | Isolated | 5.0 | 5 / 5 | SMD 7 Pin |
| ||||||
5 |
![]() |
R0.25DA-051212
| 0.25 | Isolated | 5.0 | 12 / 12 | SMD 7 Pin |
| ||||||
6 |
![]() |
R0.25DA-051212-R
| 0.25 | Isolated | 5.0 | 12 / 12 | SMD 7 Pin |
| ||||||
7 |
![]() |
R0.25DA-051212/P
| 0.25 | Isolated | 5.0 | 12 / 12 | SMD 7 Pin |
| ||||||
8 |
![]() |
R0.25DA-051212/P-R
| 0.25 | Isolated | 5.0 | 12 / 12 | SMD 7 Pin |
| ||||||
9 |
![]() |
R0.25DA-120505
| 0.25 | Isolated | 12.0 | 5 / 5 | SMD 7 Pin |
| ||||||
10 |
![]() |
R0.25DA-120505-R
| 0.25 | Isolated | 12.0 | 5 / 5 | SMD 7 Pin |
| ||||||
11 |
![]() |
R0.25DA-120505/P
| 0.25 | Isolated | 12.0 | 5 / 5 | SMD 7 Pin |
| ||||||
12 |
![]() |
R0.25DA-120505/P-R
| 0.25 | Isolated | 12.0 | 5 / 5 | SMD 7 Pin |
| ||||||
13 |
![]() |
R0.25DA-121212
| 0.25 | Isolated | 12.0 | 12 / 12 | SMD 7 Pin |
| ||||||
14 |
![]() |
R0.25DA-121212-R
| 0.25 | Isolated | 12.0 | 12 / 12 | SMD 7 Pin |
| ||||||
15 |
![]() |
R0.25DA-121212/P
| 0.25 | Isolated | 12.0 | 12 / 12 | SMD 7 Pin |
| ||||||
16 |
![]() |
R0.25DA-121212/P-R
| 0.25 | Isolated | 12.0 | 12 / 12 | SMD 7 Pin |
| ||||||
17 |
![]() |
R0.25DA-150505
| 0.25 | Isolated | 15.0 | 5 / 5 | SMD 7 Pin |
| ||||||
18 |
![]() |
R0.25DA-150505-R
| 0.25 | Isolated | 15.0 | 5 / 5 | SMD 7 Pin |
| ||||||
19 |
![]() |
R0.25DA-150505/P
| 0.25 | Isolated | 15.0 | 5 / 5 | SMD 7 Pin |
| ||||||
20 |
![]() |
R0.25DA-150505/P-R
| 0.25 | Isolated | 15.0 | 5 / 5 | SMD 7 Pin |
| ||||||
21 |
![]() |
R0.25DA-151212
| 0.25 | Isolated | 15.0 | 12 / 12 | SMD 7 Pin |
| ||||||
22 |
![]() |
R0.25DA-151212-R
| 0.25 | Isolated | 15.0 | 12 / 12 | SMD 7 Pin |
| ||||||
23 |
![]() |
R0.25DA-151212/P
| 0.25 | Isolated | 15.0 | 12 / 12 | SMD 7 Pin |
| ||||||
24 |
![]() |
R0.25DA-151212/P-R
| 0.25 | Isolated | 15.0 | 12 / 12 | SMD 7 Pin |
| ||||||
25 |
![]() |
R0.25DA-240505
| 0.25 | Isolated | 24.0 | 5 / 5 | SMD 7 Pin |
| ||||||
26 |
![]() |
R0.25DA-240505-R
| 0.25 | Isolated | 24.0 | 5 / 5 | SMD 7 Pin |
| ||||||
27 |
![]() |
R0.25DA-240505/P
| 0.25 | Isolated | 24.0 | 5 / 5 | SMD 7 Pin |
| ||||||
28 |
![]() |
R0.25DA-240505/P-R
| 0.25 | Isolated | 24.0 | 5 / 5 | SMD 7 Pin |
| ||||||
29 |
![]() |
R0.25DA-241212
| 0.25 | Isolated | 24.0 | 12 / 12 | SMD 7 Pin |
| ||||||
30 |
![]() |
R0.25DA-241212-R
| 0.25 | Isolated | 24.0 | 12 / 12 | SMD 7 Pin |
| ||||||
31 |
![]() |
R0.25DA-241212/P
| 0.25 | Isolated | 24.0 | 12 / 12 | SMD 7 Pin |
| ||||||
32 |
![]() |
R0.25DA-241212/P-R
| 0.25 | Isolated | 24.0 | 12 / 12 | SMD 7 Pin |
| ||||||
33 |
![]() |
R0.25DA-3.30505
| 0.25 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
34 |
![]() |
R0.25DA-3.30505-R
| 0.25 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
35 |
![]() |
R0.25DA-3.30505/P
| 0.25 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
36 |
![]() |
R0.25DA-3.30505/P-R
| 0.25 | Isolated | 3.3 | 5 / 5 | SMD 7 Pin |
| ||||||
37 |
![]() |
R0.25DA-3.31212
| 0.25 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
38 |
![]() |
R0.25DA-3.31212-R
| 0.25 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
39 |
![]() |
R0.25DA-3.31212/P
| 0.25 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
| ||||||
40 |
![]() |
R0.25DA-3.31212/P-R
| 0.25 | Isolated | 3.3 | 12 / 12 | SMD 7 Pin |
|
Attributes | R0.25DA |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.25 |
Isolation | Isolated |
Nr. of Outputs | Dual |
Isolation (kV) | 1.0 |
Mounting Type | SMD |
Package Style | SMD 7 Pin |
Length (mm) | 15.24 |
Width (mm) | 10.7 |
Height (mm) | 7.0 |
Certifications | EN 55032, EN 60601-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R0.25DA-050505
| 0.25 | 5.0 | 5.0 | SMD |
| ||
2 |
![]() |
R0.25DA-050505-R
| 0.25 | 5.0 | 5.0 | SMD |
| ||
3 |
![]() |
R0.25DA-050505/P
| 0.25 | 5.0 | 5.0 | SMD |
| ||
4 |
![]() |
R0.25DA-050505/P-R
| 0.25 | 5.0 | 5.0 | SMD |
| ||
5 |
![]() |
R0.25DA-051212
| 0.25 | 12.0 | 5.0 | SMD |
| ||
6 |
![]() |
R0.25DA-051212-R
| 0.25 | 12.0 | 5.0 | SMD |
| ||
7 |
![]() |
R0.25DA-051212/P
| 0.25 | 12.0 | 5.0 | SMD |
| ||
8 |
![]() |
R0.25DA-051212/P-R
| 0.25 | 12.0 | 5.0 | SMD |
| ||
9 |
![]() |
R0.25DA-120505
| 0.25 | 5.0 | 12.0 | SMD |
| ||
10 |
![]() |
R0.25DA-120505-R
| 0.25 | 5.0 | 12.0 | SMD |
| ||
11 |
![]() |
R0.25DA-120505/P
| 0.25 | 5.0 | 12.0 | SMD |
| ||
12 |
![]() |
R0.25DA-120505/P-R
| 0.25 | 5.0 | 12.0 | SMD |
| ||
13 |
![]() |
R0.25DA-121212
| 0.25 | 12.0 | 12.0 | SMD |
| ||
14 |
![]() |
R0.25DA-121212-R
| 0.25 | 12.0 | 12.0 | SMD |
| ||
15 |
![]() |
R0.25DA-121212/P
| 0.25 | 12.0 | 12.0 | SMD |
| ||
16 |
![]() |
R0.25DA-121212/P-R
| 0.25 | 12.0 | 12.0 | SMD |
| ||
17 |
![]() |
R0.25DA-150505
| 0.25 | 5.0 | 15.0 | SMD |
| ||
18 |
![]() |
R0.25DA-150505-R
| 0.25 | 5.0 | 15.0 | SMD |
| ||
19 |
![]() |
R0.25DA-150505/P
| 0.25 | 5.0 | 15.0 | SMD |
| ||
20 |
![]() |
R0.25DA-150505/P-R
| 0.25 | 5.0 | 15.0 | SMD |
| ||
21 |
![]() |
R0.25DA-151212
| 0.25 | 12.0 | 15.0 | SMD |
| ||
22 |
![]() |
R0.25DA-151212-R
| 0.25 | 12.0 | 15.0 | SMD |
| ||
23 |
![]() |
R0.25DA-151212/P
| 0.25 | 12.0 | 15.0 | SMD |
| ||
24 |
![]() |
R0.25DA-151212/P-R
| 0.25 | 12.0 | 15.0 | SMD |
| ||
25 |
![]() |
R0.25DA-240505
| 0.25 | 5.0 | 24.0 | SMD |
| ||
26 |
![]() |
R0.25DA-240505-R
| 0.25 | 5.0 | 24.0 | SMD |
| ||
27 |
![]() |
R0.25DA-240505/P
| 0.25 | 5.0 | 24.0 | SMD |
| ||
28 |
![]() |
R0.25DA-240505/P-R
| 0.25 | 5.0 | 24.0 | SMD |
| ||
29 |
![]() |
R0.25DA-241212
| 0.25 | 12.0 | 24.0 | SMD |
| ||
30 |
![]() |
R0.25DA-241212-R
| 0.25 | 12.0 | 24.0 | SMD |
| ||
31 |
![]() |
R0.25DA-241212/P
| 0.25 | 12.0 | 24.0 | SMD |
| ||
32 |
![]() |
R0.25DA-241212/P-R
| 0.25 | 12.0 | 24.0 | SMD |
| ||
33 |
![]() |
R0.25DA-3.30505
| 0.25 | 5.0 | 3.3 | SMD |
| ||
34 |
![]() |
R0.25DA-3.30505-R
| 0.25 | 5.0 | 3.3 | SMD |
| ||
35 |
![]() |
R0.25DA-3.30505/P
| 0.25 | 5.0 | 3.3 | SMD |
| ||
36 |
![]() |
R0.25DA-3.30505/P-R
| 0.25 | 5.0 | 3.3 | SMD |
| ||
37 |
![]() |
R0.25DA-3.31212
| 0.25 | 12.0 | 3.3 | SMD |
| ||
38 |
![]() |
R0.25DA-3.31212-R
| 0.25 | 12.0 | 3.3 | SMD |
| ||
39 |
![]() |
R0.25DA-3.31212/P
| 0.25 | 12.0 | 3.3 | SMD |
| ||
40 |
![]() |
R0.25DA-3.31212/P-R
| 0.25 | 12.0 | 3.3 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R0.25S_R0.25D.pdf | Datasheet |