Introducing the RPZ-3.0A, the latest innovation in non-isolated step-down power modules. This compact powerhouse redefines expectations with its cutting-edge features and compact design, making it an ideal choice for applications demanding efficiency, reliability, and space optimization such as portable electronics, IoT devices, embedded systems, industrial automation, and for powering microcontrollers and sensors. The RPZ-3.0A is a buck regulator power module that incorporates an integrated shielded inductor, ensuring optimal performance in a variety of settings. With a maximum input voltage of 6V, this module is designed for efficiency and size, offering a stable and reliable power conversion solution for low-voltage applications. Flexibility is at the core of the RPZ-3.0A, allowing for programmable output voltages ranging from 0.6V to 5.5V. Delivering up to 3A of maximum output current, the RPZ-3.0A is engineered to power a variety of electronic devices and systems efficiently. Safety is paramount, and this module comes equipped with Short Circuit Protection (SCP), Overcurrent Protection (OCP), Overtemperature Protection (OTP), and Undervoltage Lockout (UVLO) features, ensuring the longevity and protection of connected devices. Housed in an incredibly compact 2.5mm x 3.5mm x 1.6mm QFN package, the RPZ-3.0A is designed to maximize space efficiency without compromising performance. The integration of Flip-Chip technology enhances thermal management, ensuring the module operates at peak efficiency even in demanding conditions. With an impressive efficiency rating of up to 92%, the RPZ-3.0A not only meets but exceeds industry standards. This high efficiency not only minimizes energy consumption but also reduces heat generation, contributing to the overall reliability and extended lifespan of the module. The RPZ-3.0A is a non-isolated step-down power module that combines compact design, versatility, and advanced thermal management for a reliable and efficient power solution in a minimal footprint.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPZ-3.0A-CT
Focus
| 2.75 - 6 | 0.6 to 5.5 | 18-Pad QFN | 3 |
| ||||||
| 2 |
|
RPZ-3.0A-R
Focus
| 2.75 - 6 | 0.6 to 5.5 | 18-Pad QFN | 3 |
|
| Attributes | RPZ-3.0A |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 15 |
| Isolation | Non-Isolated |
| Vin (V) | 2.75 - 6 |
| Main Vout (V) | 0.6 to 5.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3000 |
| Mounting Type | SMD (pinless) |
| Package Style | 18-Pad QFN |
| Length (mm) | 2.5 |
| Width (mm) | 3.5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 75 |
| Current (A) | 3 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-5.5 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPZ-3.0A-CT
Focus
| 15 | 5 | 2.75 - 6 | SMD (pinless) |
| ||
| 2 |
|
RPZ-3.0A-R
Focus
| 15 | 5 | 2.75 - 6 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RPZ-3.0A.pdf | Datasheet | |
| RPZ-3.0A Reliability Test Report.pdf | Sep 25, 2025 | |
| RPZ-3.0A_Layout_EMI_Guidelines.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| On-Board Power Supplies for Optic Modules | Blog Article | Mar 8, 2024 |
| New RPZ and RPL DC/DCs in SMT QFN Packages are Ultra-Compact | Official Press Release | Feb 28, 2024 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |