New RPZ and RPL DC/DCs in SMT QFN Packages are Ultra-Compact

RECOM RPL & RPZ series with USPs listed
We have set a new standard for a combination of size, power cost-effectiveness, and efficiency with our new RPZ series of non-isolated buck converters along with a new RPL series variant.

The RPZ series includes parts rated at 0.5A, 1A, 2A, 3A, and 6A with input ranges down to 2.3V and up to 7V, depending on the variant. Output voltages are programmable down to 0.6V and up to a value close to the input voltage. The new RPL-5.0 delivers 5A from a wide-ranging 2.75-17V input at a programmable output voltage between 0.6V and 12V.

All parts are in thermally-enhanced packages with flip-chip technology and range from just 2 x 2mm footprint for the RPZ-0.5 with 2mm profile to 4 x 6 x 1.6mm for the RPZ-6.0 and RPL-5.0. Ambient operating temperature is up to 125°C with derating and efficiency is up to 92%, depending on variant.

Full protection is provided against short circuits, over-current, over-temperature, and input undervoltage for ‘fit-and-forget’ operations in demanding applications. A power good and enable pin are available on the higher-power variants.

Typical applications for the RPZ and RPL DC/DCs are for microcontrollers, sensors, embedded systems, portable electronics, IoT devices, consumer electronics, and medical devices.
Applications
  Series
1 DC/DC, 25 W, Single Output, SMD (pinless) RPL-5.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 17V maximum input voltage
  • Programmable 0.6 - 12V output voltage
  • 5A maximum output current
2 DC/DC, 25 W, Single Output RPL-5.0-EVM-1 Series
Focus New
  • Evaluation platform for RPL-5.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
3 DC/DC, 2.5 W, Single Output, SMD (pinless) RPZ-0.5 Series
Focus
  • 2.3 - 5.5VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2x2mm
  • Adjustable output 0.6 to 5.375V
4 DC/DC, 2.5 W, Single Output RPZ-0.5-EVM-1 Series
Focus New
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
5 DC/DC, 5 W, Single Output, SMD (pinless) RPZ-1.0 Series
Focus
  • 2.3 - 5.5VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2x2mm
  • Adjustable output 0.6 to 5.25V
6 DC/DC, 5 W, Single Output RPZ-1.0-EVM-1 Series
Focus New
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
7 DC/DC, 10 W, Single Output, SMD (pinless) RPZ-2.0 Series
Focus
  • 2.75 - 6VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2.5x3.5mm
  • Adjustable output 0.6 to 5.74V
8 DC/DC, 10 W, Single Output RPZ-2.0-EVM-1 Series
Focus New
  • Evaluation platform for RPZ-2.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter
9 DC/DC, 15 W, Single Output, SMD (pinless) RPZ-3.0A Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 6V maximum input voltage
  • Programmable 0.6 - 5.5V output voltage
  • 3A maximum output current
10 DC/DC, 15 W, Single Output RPZ-3.0A-EVM-1 Series
Focus New
  • Evaluation platform for RPZ-3.0A Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, and sensing functions
11 DC/DC, 30 W, Single Output, SMD (pinless) RPZ-6.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 7V maximum input voltage
  • Programmable 0.6 - 6.65V output voltage
  • 6A maximum output current
12 DC/DC, 30 W, Single Output RPZ-6.0-EVM-1 Series
Focus New
  • Evaluation platform for RPZ-6.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter