The R0.25S and R0.25D converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low ower isolation and voltage matching applications where an SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to single, dual and independent outputs, two isolation options and three different case formats, the converters are also available prepacked as tape and reel for use with automatic insertion machines.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R0.25D-0505
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 2 |
|
R0.25D-0505-R
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 3 |
|
R0.25D-0505/H
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 4 |
|
R0.25D-0505/H-R
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 5 |
|
R0.25D-0505/HP
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 6 |
|
R0.25D-0505/HP-R
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 7 |
|
R0.25D-0505/P
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 8 |
|
R0.25D-0505/P-R
| 0.25 | Isolated | 5 | ± 5 | SMD 6 Pin |
| ||||||
| 9 |
|
R0.25D-0509
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 10 |
|
R0.25D-0509-R
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 11 |
|
R0.25D-0509/H
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 12 |
|
R0.25D-0509/H-R
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 13 |
|
R0.25D-0509/HP
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 14 |
|
R0.25D-0509/HP-R
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 15 |
|
R0.25D-0509/P
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 16 |
|
R0.25D-0509/P-R
| 0.25 | Isolated | 5 | ± 9 | SMD 6 Pin |
| ||||||
| 17 |
|
R0.25D-0512
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 18 |
|
R0.25D-0512-R
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 19 |
|
R0.25D-0512/H
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 20 |
|
R0.25D-0512/H-R
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 21 |
|
R0.25D-0512/HP
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 22 |
|
R0.25D-0512/HP-R
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 23 |
|
R0.25D-0512/P
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 24 |
|
R0.25D-0512/P-R
| 0.25 | Isolated | 5 | ± 12 | SMD 6 Pin |
| ||||||
| 25 |
|
R0.25D-0515
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 26 |
|
R0.25D-0515-R
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 27 |
|
R0.25D-0515/H
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 28 |
|
R0.25D-0515/H-R
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 29 |
|
R0.25D-0515/HP
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 30 |
|
R0.25D-0515/HP-R
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 31 |
|
R0.25D-0515/P
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 32 |
|
R0.25D-0515/P-R
| 0.25 | Isolated | 5 | ± 15 | SMD 6 Pin |
| ||||||
| 33 |
|
R0.25D-0524
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 34 |
|
R0.25D-0524-R
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 35 |
|
R0.25D-0524/H
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 36 |
|
R0.25D-0524/H-R
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 37 |
|
R0.25D-0524/HP
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 38 |
|
R0.25D-0524/HP-R
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 39 |
|
R0.25D-0524/P
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 40 |
|
R0.25D-0524/P-R
| 0.25 | Isolated | 5 | ± 24 | SMD 6 Pin |
| ||||||
| 41 |
|
R0.25D-053.3
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 42 |
|
R0.25D-053.3-R
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 43 |
|
R0.25D-053.3/H
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 44 |
|
R0.25D-053.3/H-R
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 45 |
|
R0.25D-053.3/HP
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 46 |
|
R0.25D-053.3/HP-R
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 47 |
|
R0.25D-053.3/P
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 48 |
|
R0.25D-053.3/P-R
| 0.25 | Isolated | 5 | ± 3.3 | SMD 6 Pin |
| ||||||
| 49 |
|
R0.25D-1205
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 50 |
|
R0.25D-1205-R
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 51 |
|
R0.25D-1205/H
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 52 |
|
R0.25D-1205/H-R
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 53 |
|
R0.25D-1205/HP
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 54 |
|
R0.25D-1205/HP-R
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 55 |
|
R0.25D-1205/P
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 56 |
|
R0.25D-1205/P-R
| 0.25 | Isolated | 12 | ± 5 | SMD 6 Pin |
| ||||||
| 57 |
|
R0.25D-1209
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 58 |
|
R0.25D-1209-R
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 59 |
|
R0.25D-1209/H
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 60 |
|
R0.25D-1209/H-R
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 61 |
|
R0.25D-1209/HP
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 62 |
|
R0.25D-1209/HP-R
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 63 |
|
R0.25D-1209/P
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 64 |
|
R0.25D-1209/P-R
| 0.25 | Isolated | 12 | ± 9 | SMD 6 Pin |
| ||||||
| 65 |
|
R0.25D-1212
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 66 |
|
R0.25D-1212-R
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 67 |
|
R0.25D-1212/H
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 68 |
|
R0.25D-1212/H-R
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 69 |
|
R0.25D-1212/HP
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 70 |
|
R0.25D-1212/HP-R
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 71 |
|
R0.25D-1212/P
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 72 |
|
R0.25D-1212/P-R
| 0.25 | Isolated | 12 | ± 12 | SMD 6 Pin |
| ||||||
| 73 |
|
R0.25D-1215
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 74 |
|
R0.25D-1215-R
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 75 |
|
R0.25D-1215/H
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 76 |
|
R0.25D-1215/H-R
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 77 |
|
R0.25D-1215/HP
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 78 |
|
R0.25D-1215/HP-R
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 79 |
|
R0.25D-1215/P
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 80 |
|
R0.25D-1215/P-R
| 0.25 | Isolated | 12 | ± 15 | SMD 6 Pin |
| ||||||
| 81 |
|
R0.25D-1224
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 82 |
|
R0.25D-1224-R
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 83 |
|
R0.25D-1224/H
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 84 |
|
R0.25D-1224/H-R
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 85 |
|
R0.25D-1224/HP
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 86 |
|
R0.25D-1224/HP-R
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 87 |
|
R0.25D-1224/P
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 88 |
|
R0.25D-1224/P-R
| 0.25 | Isolated | 12 | ± 24 | SMD 6 Pin |
| ||||||
| 89 |
|
R0.25D-123.3
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 90 |
|
R0.25D-123.3-R
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 91 |
|
R0.25D-123.3/H
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 92 |
|
R0.25D-123.3/H-R
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 93 |
|
R0.25D-123.3/HP
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 94 |
|
R0.25D-123.3/HP-R
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 95 |
|
R0.25D-123.3/P
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 96 |
|
R0.25D-123.3/P-R
| 0.25 | Isolated | 12 | ± 3.3 | SMD 6 Pin |
| ||||||
| 97 |
|
R0.25D-1505
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 98 |
|
R0.25D-1505-R
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 99 |
|
R0.25D-1505/H
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 100 |
|
R0.25D-1505/H-R
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 101 |
|
R0.25D-1505/HP
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 102 |
|
R0.25D-1505/HP-R
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 103 |
|
R0.25D-1505/P
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 104 |
|
R0.25D-1505/P-R
| 0.25 | Isolated | 15 | ± 5 | SMD 6 Pin |
| ||||||
| 105 |
|
R0.25D-1509
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 106 |
|
R0.25D-1509-R
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 107 |
|
R0.25D-1509/H
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 108 |
|
R0.25D-1509/H-R
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 109 |
|
R0.25D-1509/HP
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 110 |
|
R0.25D-1509/HP-R
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 111 |
|
R0.25D-1509/P
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 112 |
|
R0.25D-1509/P-R
| 0.25 | Isolated | 15 | ± 9 | SMD 6 Pin |
| ||||||
| 113 |
|
R0.25D-1512
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 114 |
|
R0.25D-1512-R
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 115 |
|
R0.25D-1512/H
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 116 |
|
R0.25D-1512/H-R
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 117 |
|
R0.25D-1512/HP
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 118 |
|
R0.25D-1512/HP-R
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 119 |
|
R0.25D-1512/P
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 120 |
|
R0.25D-1512/P-R
| 0.25 | Isolated | 15 | ± 12 | SMD 6 Pin |
| ||||||
| 121 |
|
R0.25D-1515
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 122 |
|
R0.25D-1515-R
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 123 |
|
R0.25D-1515/H
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 124 |
|
R0.25D-1515/H-R
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 125 |
|
R0.25D-1515/HP
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 126 |
|
R0.25D-1515/HP-R
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 127 |
|
R0.25D-1515/P
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 128 |
|
R0.25D-1515/P-R
| 0.25 | Isolated | 15 | ± 15 | SMD 6 Pin |
| ||||||
| 129 |
|
R0.25D-1524
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 130 |
|
R0.25D-1524-R
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 131 |
|
R0.25D-1524/H
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 132 |
|
R0.25D-1524/H-R
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 133 |
|
R0.25D-1524/HP
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 134 |
|
R0.25D-1524/HP-R
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 135 |
|
R0.25D-1524/P
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 136 |
|
R0.25D-1524/P-R
| 0.25 | Isolated | 15 | ± 24 | SMD 6 Pin |
| ||||||
| 137 |
|
R0.25D-153.3
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 138 |
|
R0.25D-153.3-R
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 139 |
|
R0.25D-153.3/H
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 140 |
|
R0.25D-153.3/H-R
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 141 |
|
R0.25D-153.3/HP
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 142 |
|
R0.25D-153.3/HP-R
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 143 |
|
R0.25D-153.3/P
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 144 |
|
R0.25D-153.3/P-R
| 0.25 | Isolated | 15 | ± 3.3 | SMD 6 Pin |
| ||||||
| 145 |
|
R0.25D-2405
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 146 |
|
R0.25D-2405-R
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 147 |
|
R0.25D-2405/H
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 148 |
|
R0.25D-2405/H-R
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 149 |
|
R0.25D-2405/HP
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 150 |
|
R0.25D-2405/HP-R
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 151 |
|
R0.25D-2405/P
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 152 |
|
R0.25D-2405/P-R
| 0.25 | Isolated | 24 | ± 5 | SMD 6 Pin |
| ||||||
| 153 |
|
R0.25D-2409
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 154 |
|
R0.25D-2409-R
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 155 |
|
R0.25D-2409/H
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 156 |
|
R0.25D-2409/H-R
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 157 |
|
R0.25D-2409/HP
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 158 |
|
R0.25D-2409/HP-R
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 159 |
|
R0.25D-2409/P
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 160 |
|
R0.25D-2409/P-R
| 0.25 | Isolated | 24 | ± 9 | SMD 6 Pin |
| ||||||
| 161 |
|
R0.25D-2412
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 162 |
|
R0.25D-2412-R
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 163 |
|
R0.25D-2412/H
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 164 |
|
R0.25D-2412/H-R
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 165 |
|
R0.25D-2412/HP
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 166 |
|
R0.25D-2412/HP-R
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 167 |
|
R0.25D-2412/P
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 168 |
|
R0.25D-2412/P-R
| 0.25 | Isolated | 24 | ± 12 | SMD 6 Pin |
| ||||||
| 169 |
|
R0.25D-2415
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 170 |
|
R0.25D-2415-R
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 171 |
|
R0.25D-2415/H
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 172 |
|
R0.25D-2415/H-R
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 173 |
|
R0.25D-2415/HP
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 174 |
|
R0.25D-2415/HP-R
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 175 |
|
R0.25D-2415/P
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 176 |
|
R0.25D-2415/P-R
| 0.25 | Isolated | 24 | ± 15 | SMD 6 Pin |
| ||||||
| 177 |
|
R0.25D-2424
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 178 |
|
R0.25D-2424-R
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 179 |
|
R0.25D-2424/H
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 180 |
|
R0.25D-2424/H-R
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 181 |
|
R0.25D-2424/HP
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 182 |
|
R0.25D-2424/HP-R
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 183 |
|
R0.25D-2424/P
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 184 |
|
R0.25D-2424/P-R
| 0.25 | Isolated | 24 | ± 24 | SMD 6 Pin |
| ||||||
| 185 |
|
R0.25D-243.3
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 186 |
|
R0.25D-243.3-R
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 187 |
|
R0.25D-243.3/H
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 188 |
|
R0.25D-243.3/H-R
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 189 |
|
R0.25D-243.3/HP
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 190 |
|
R0.25D-243.3/HP-R
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 191 |
|
R0.25D-243.3/P
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 192 |
|
R0.25D-243.3/P-R
| 0.25 | Isolated | 24 | ± 3.3 | SMD 6 Pin |
| ||||||
| 193 |
|
R0.25D-3.305
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 194 |
|
R0.25D-3.305-R
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 195 |
|
R0.25D-3.305/H
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 196 |
|
R0.25D-3.305/H-R
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 197 |
|
R0.25D-3.305/HP
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 198 |
|
R0.25D-3.305/HP-R
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 199 |
|
R0.25D-3.305/P
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 200 |
|
R0.25D-3.305/P-R
| 0.25 | Isolated | 3.3 | ± 5 | SMD 6 Pin |
| ||||||
| 201 |
|
R0.25D-3.309
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 202 |
|
R0.25D-3.309-R
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 203 |
|
R0.25D-3.309/H
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 204 |
|
R0.25D-3.309/H-R
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 205 |
|
R0.25D-3.309/HP
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 206 |
|
R0.25D-3.309/HP-R
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 207 |
|
R0.25D-3.309/P
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 208 |
|
R0.25D-3.309/P-R
| 0.25 | Isolated | 3.3 | ± 9 | SMD 6 Pin |
| ||||||
| 209 |
|
R0.25D-3.312
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 210 |
|
R0.25D-3.312-R
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 211 |
|
R0.25D-3.312/H
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 212 |
|
R0.25D-3.312/H-R
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 213 |
|
R0.25D-3.312/HP
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 214 |
|
R0.25D-3.312/HP-R
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 215 |
|
R0.25D-3.312/P
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 216 |
|
R0.25D-3.312/P-R
| 0.25 | Isolated | 3.3 | ± 12 | SMD 6 Pin |
| ||||||
| 217 |
|
R0.25D-3.315
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 218 |
|
R0.25D-3.315-R
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 219 |
|
R0.25D-3.315/H
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 220 |
|
R0.25D-3.315/H-R
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 221 |
|
R0.25D-3.315/HP
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 222 |
|
R0.25D-3.315/HP-R
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 223 |
|
R0.25D-3.315/P
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 224 |
|
R0.25D-3.315/P-R
| 0.25 | Isolated | 3.3 | ± 15 | SMD 6 Pin |
| ||||||
| 225 |
|
R0.25D-3.324
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 226 |
|
R0.25D-3.324-R
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 227 |
|
R0.25D-3.324/H
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 228 |
|
R0.25D-3.324/H-R
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 229 |
|
R0.25D-3.324/HP
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 230 |
|
R0.25D-3.324/HP-R
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 231 |
|
R0.25D-3.324/P
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 232 |
|
R0.25D-3.324/P-R
| 0.25 | Isolated | 3.3 | ± 24 | SMD 6 Pin |
| ||||||
| 233 |
|
R0.25D-3.33.3
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 234 |
|
R0.25D-3.33.3-R
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 235 |
|
R0.25D-3.33.3/H
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 236 |
|
R0.25D-3.33.3/H-R
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 237 |
|
R0.25D-3.33.3/HP
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 238 |
|
R0.25D-3.33.3/HP-R
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 239 |
|
R0.25D-3.33.3/P
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 240 |
|
R0.25D-3.33.3/P-R
| 0.25 | Isolated | 3.3 | ± 3.3 | SMD 6 Pin |
| ||||||
| 241 |
|
R0.25D10-0505
| 0.25 | Isolated | 5 | ± 5 | SMD 10 Pin |
| ||||||
| 242 |
|
R0.25D10-0505-R
| 0.25 | Isolated | 5 | ± 5 | SMD 10 Pin |
| ||||||
| 243 |
|
R0.25D10-0505/P
| 0.25 | Isolated | 5 | ± 5 | SMD 10 Pin |
| ||||||
| 244 |
|
R0.25D10-0505/P-R
| 0.25 | Isolated | 5 | ± 5 | SMD 10 Pin |
| ||||||
| 245 |
|
R0.25D10-0509
| 0.25 | Isolated | 5 | ± 9 | SMD 10 Pin |
| ||||||
| 246 |
|
R0.25D10-0509-R
| 0.25 | Isolated | 5 | ± 9 | SMD 10 Pin |
| ||||||
| 247 |
|
R0.25D10-0509/P
| 0.25 | Isolated | 5 | ± 9 | SMD 10 Pin |
| ||||||
| 248 |
|
R0.25D10-0509/P-R
| 0.25 | Isolated | 5 | ± 9 | SMD 10 Pin |
| ||||||
| 249 |
|
R0.25D10-0512
| 0.25 | Isolated | 5 | ± 12 | SMD 10 Pin |
| ||||||
| 250 |
|
R0.25D10-0512-R
| 0.25 | Isolated | 5 | ± 12 | SMD 10 Pin |
|
| Attributes | R0.25D |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 0.25 |
| Isolation | Isolated |
| Nr. of Outputs | Dual |
| Mounting Type | SMD |
| Length (mm) | 15.24 |
| Width (mm) | 10.7 |
| Height (mm) | 7 |
| Certifications | CB, EN 55032, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 100 |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R0.25D-0505
| 0.25 | 5 | 5 | SMD |
| ||
| 2 |
|
R0.25D-0505-R
| 0.25 | 5 | 5 | SMD |
| ||
| 3 |
|
R0.25D-0505/H
| 0.25 | 5 | 5 | SMD |
| ||
| 4 |
|
R0.25D-0505/H-R
| 0.25 | 5 | 5 | SMD |
| ||
| 5 |
|
R0.25D-0505/HP
| 0.25 | 5 | 5 | SMD |
| ||
| 6 |
|
R0.25D-0505/HP-R
| 0.25 | 5 | 5 | SMD |
| ||
| 7 |
|
R0.25D-0505/P
| 0.25 | 5 | 5 | SMD |
| ||
| 8 |
|
R0.25D-0505/P-R
| 0.25 | 5 | 5 | SMD |
| ||
| 9 |
|
R0.25D-0509
| 0.25 | 9 | 5 | SMD |
| ||
| 10 |
|
R0.25D-0509-R
| 0.25 | 9 | 5 | SMD |
| ||
| 11 |
|
R0.25D-0509/H
| 0.25 | 9 | 5 | SMD |
| ||
| 12 |
|
R0.25D-0509/H-R
| 0.25 | 9 | 5 | SMD |
| ||
| 13 |
|
R0.25D-0509/HP
| 0.25 | 9 | 5 | SMD |
| ||
| 14 |
|
R0.25D-0509/HP-R
| 0.25 | 9 | 5 | SMD |
| ||
| 15 |
|
R0.25D-0509/P
| 0.25 | 9 | 5 | SMD |
| ||
| 16 |
|
R0.25D-0509/P-R
| 0.25 | 9 | 5 | SMD |
| ||
| 17 |
|
R0.25D-0512
| 0.25 | 12 | 5 | SMD |
| ||
| 18 |
|
R0.25D-0512-R
| 0.25 | 12 | 5 | SMD |
| ||
| 19 |
|
R0.25D-0512/H
| 0.25 | 12 | 5 | SMD |
| ||
| 20 |
|
R0.25D-0512/H-R
| 0.25 | 12 | 5 | SMD |
| ||
| 21 |
|
R0.25D-0512/HP
| 0.25 | 12 | 5 | SMD |
| ||
| 22 |
|
R0.25D-0512/HP-R
| 0.25 | 12 | 5 | SMD |
| ||
| 23 |
|
R0.25D-0512/P
| 0.25 | 12 | 5 | SMD |
| ||
| 24 |
|
R0.25D-0512/P-R
| 0.25 | 12 | 5 | SMD |
| ||
| 25 |
|
R0.25D-0515
| 0.25 | 15 | 5 | SMD |
| ||
| 26 |
|
R0.25D-0515-R
| 0.25 | 15 | 5 | SMD |
| ||
| 27 |
|
R0.25D-0515/H
| 0.25 | 15 | 5 | SMD |
| ||
| 28 |
|
R0.25D-0515/H-R
| 0.25 | 15 | 5 | SMD |
| ||
| 29 |
|
R0.25D-0515/HP
| 0.25 | 15 | 5 | SMD |
| ||
| 30 |
|
R0.25D-0515/HP-R
| 0.25 | 15 | 5 | SMD |
| ||
| 31 |
|
R0.25D-0515/P
| 0.25 | 15 | 5 | SMD |
| ||
| 32 |
|
R0.25D-0515/P-R
| 0.25 | 15 | 5 | SMD |
| ||
| 33 |
|
R0.25D-0524
| 0.25 | 24 | 5 | SMD |
| ||
| 34 |
|
R0.25D-0524-R
| 0.25 | 24 | 5 | SMD |
| ||
| 35 |
|
R0.25D-0524/H
| 0.25 | 24 | 5 | SMD |
| ||
| 36 |
|
R0.25D-0524/H-R
| 0.25 | 24 | 5 | SMD |
| ||
| 37 |
|
R0.25D-0524/HP
| 0.25 | 24 | 5 | SMD |
| ||
| 38 |
|
R0.25D-0524/HP-R
| 0.25 | 24 | 5 | SMD |
| ||
| 39 |
|
R0.25D-0524/P
| 0.25 | 24 | 5 | SMD |
| ||
| 40 |
|
R0.25D-0524/P-R
| 0.25 | 24 | 5 | SMD |
| ||
| 41 |
|
R0.25D-053.3
| 0.25 | 3.3 | 5 | SMD |
| ||
| 42 |
|
R0.25D-053.3-R
| 0.25 | 3.3 | 5 | SMD |
| ||
| 43 |
|
R0.25D-053.3/H
| 0.25 | 3.3 | 5 | SMD |
| ||
| 44 |
|
R0.25D-053.3/H-R
| 0.25 | 3.3 | 5 | SMD |
| ||
| 45 |
|
R0.25D-053.3/HP
| 0.25 | 3.3 | 5 | SMD |
| ||
| 46 |
|
R0.25D-053.3/HP-R
| 0.25 | 3.3 | 5 | SMD |
| ||
| 47 |
|
R0.25D-053.3/P
| 0.25 | 3.3 | 5 | SMD |
| ||
| 48 |
|
R0.25D-053.3/P-R
| 0.25 | 3.3 | 5 | SMD |
| ||
| 49 |
|
R0.25D-1205
| 0.25 | 5 | 12 | SMD |
| ||
| 50 |
|
R0.25D-1205-R
| 0.25 | 5 | 12 | SMD |
| ||
| 51 |
|
R0.25D-1205/H
| 0.25 | 5 | 12 | SMD |
| ||
| 52 |
|
R0.25D-1205/H-R
| 0.25 | 5 | 12 | SMD |
| ||
| 53 |
|
R0.25D-1205/HP
| 0.25 | 5 | 12 | SMD |
| ||
| 54 |
|
R0.25D-1205/HP-R
| 0.25 | 5 | 12 | SMD |
| ||
| 55 |
|
R0.25D-1205/P
| 0.25 | 5 | 12 | SMD |
| ||
| 56 |
|
R0.25D-1205/P-R
| 0.25 | 5 | 12 | SMD |
| ||
| 57 |
|
R0.25D-1209
| 0.25 | 9 | 12 | SMD |
| ||
| 58 |
|
R0.25D-1209-R
| 0.25 | 9 | 12 | SMD |
| ||
| 59 |
|
R0.25D-1209/H
| 0.25 | 9 | 12 | SMD |
| ||
| 60 |
|
R0.25D-1209/H-R
| 0.25 | 9 | 12 | SMD |
| ||
| 61 |
|
R0.25D-1209/HP
| 0.25 | 9 | 12 | SMD |
| ||
| 62 |
|
R0.25D-1209/HP-R
| 0.25 | 9 | 12 | SMD |
| ||
| 63 |
|
R0.25D-1209/P
| 0.25 | 9 | 12 | SMD |
| ||
| 64 |
|
R0.25D-1209/P-R
| 0.25 | 9 | 12 | SMD |
| ||
| 65 |
|
R0.25D-1212
| 0.25 | 12 | 12 | SMD |
| ||
| 66 |
|
R0.25D-1212-R
| 0.25 | 12 | 12 | SMD |
| ||
| 67 |
|
R0.25D-1212/H
| 0.25 | 12 | 12 | SMD |
| ||
| 68 |
|
R0.25D-1212/H-R
| 0.25 | 12 | 12 | SMD |
| ||
| 69 |
|
R0.25D-1212/HP
| 0.25 | 12 | 12 | SMD |
| ||
| 70 |
|
R0.25D-1212/HP-R
| 0.25 | 12 | 12 | SMD |
| ||
| 71 |
|
R0.25D-1212/P
| 0.25 | 12 | 12 | SMD |
| ||
| 72 |
|
R0.25D-1212/P-R
| 0.25 | 12 | 12 | SMD |
| ||
| 73 |
|
R0.25D-1215
| 0.25 | 15 | 12 | SMD |
| ||
| 74 |
|
R0.25D-1215-R
| 0.25 | 15 | 12 | SMD |
| ||
| 75 |
|
R0.25D-1215/H
| 0.25 | 15 | 12 | SMD |
| ||
| 76 |
|
R0.25D-1215/H-R
| 0.25 | 15 | 12 | SMD |
| ||
| 77 |
|
R0.25D-1215/HP
| 0.25 | 15 | 12 | SMD |
| ||
| 78 |
|
R0.25D-1215/HP-R
| 0.25 | 15 | 12 | SMD |
| ||
| 79 |
|
R0.25D-1215/P
| 0.25 | 15 | 12 | SMD |
| ||
| 80 |
|
R0.25D-1215/P-R
| 0.25 | 15 | 12 | SMD |
| ||
| 81 |
|
R0.25D-1224
| 0.25 | 24 | 12 | SMD |
| ||
| 82 |
|
R0.25D-1224-R
| 0.25 | 24 | 12 | SMD |
| ||
| 83 |
|
R0.25D-1224/H
| 0.25 | 24 | 12 | SMD |
| ||
| 84 |
|
R0.25D-1224/H-R
| 0.25 | 24 | 12 | SMD |
| ||
| 85 |
|
R0.25D-1224/HP
| 0.25 | 24 | 12 | SMD |
| ||
| 86 |
|
R0.25D-1224/HP-R
| 0.25 | 24 | 12 | SMD |
| ||
| 87 |
|
R0.25D-1224/P
| 0.25 | 24 | 12 | SMD |
| ||
| 88 |
|
R0.25D-1224/P-R
| 0.25 | 24 | 12 | SMD |
| ||
| 89 |
|
R0.25D-123.3
| 0.25 | 3.3 | 12 | SMD |
| ||
| 90 |
|
R0.25D-123.3-R
| 0.25 | 3.3 | 12 | SMD |
| ||
| 91 |
|
R0.25D-123.3/H
| 0.25 | 3.3 | 12 | SMD |
| ||
| 92 |
|
R0.25D-123.3/H-R
| 0.25 | 3.3 | 12 | SMD |
| ||
| 93 |
|
R0.25D-123.3/HP
| 0.25 | 3.3 | 12 | SMD |
| ||
| 94 |
|
R0.25D-123.3/HP-R
| 0.25 | 3.3 | 12 | SMD |
| ||
| 95 |
|
R0.25D-123.3/P
| 0.25 | 3.3 | 12 | SMD |
| ||
| 96 |
|
R0.25D-123.3/P-R
| 0.25 | 3.3 | 12 | SMD |
| ||
| 97 |
|
R0.25D-1505
| 0.25 | 5 | 15 | SMD |
| ||
| 98 |
|
R0.25D-1505-R
| 0.25 | 5 | 15 | SMD |
| ||
| 99 |
|
R0.25D-1505/H
| 0.25 | 5 | 15 | SMD |
| ||
| 100 |
|
R0.25D-1505/H-R
| 0.25 | 5 | 15 | SMD |
| ||
| 101 |
|
R0.25D-1505/HP
| 0.25 | 5 | 15 | SMD |
| ||
| 102 |
|
R0.25D-1505/HP-R
| 0.25 | 5 | 15 | SMD |
| ||
| 103 |
|
R0.25D-1505/P
| 0.25 | 5 | 15 | SMD |
| ||
| 104 |
|
R0.25D-1505/P-R
| 0.25 | 5 | 15 | SMD |
| ||
| 105 |
|
R0.25D-1509
| 0.25 | 9 | 15 | SMD |
| ||
| 106 |
|
R0.25D-1509-R
| 0.25 | 9 | 15 | SMD |
| ||
| 107 |
|
R0.25D-1509/H
| 0.25 | 9 | 15 | SMD |
| ||
| 108 |
|
R0.25D-1509/H-R
| 0.25 | 9 | 15 | SMD |
| ||
| 109 |
|
R0.25D-1509/HP
| 0.25 | 9 | 15 | SMD |
| ||
| 110 |
|
R0.25D-1509/HP-R
| 0.25 | 9 | 15 | SMD |
| ||
| 111 |
|
R0.25D-1509/P
| 0.25 | 9 | 15 | SMD |
| ||
| 112 |
|
R0.25D-1509/P-R
| 0.25 | 9 | 15 | SMD |
| ||
| 113 |
|
R0.25D-1512
| 0.25 | 12 | 15 | SMD |
| ||
| 114 |
|
R0.25D-1512-R
| 0.25 | 12 | 15 | SMD |
| ||
| 115 |
|
R0.25D-1512/H
| 0.25 | 12 | 15 | SMD |
| ||
| 116 |
|
R0.25D-1512/H-R
| 0.25 | 12 | 15 | SMD |
| ||
| 117 |
|
R0.25D-1512/HP
| 0.25 | 12 | 15 | SMD |
| ||
| 118 |
|
R0.25D-1512/HP-R
| 0.25 | 12 | 15 | SMD |
| ||
| 119 |
|
R0.25D-1512/P
| 0.25 | 12 | 15 | SMD |
| ||
| 120 |
|
R0.25D-1512/P-R
| 0.25 | 12 | 15 | SMD |
| ||
| 121 |
|
R0.25D-1515
| 0.25 | 15 | 15 | SMD |
| ||
| 122 |
|
R0.25D-1515-R
| 0.25 | 15 | 15 | SMD |
| ||
| 123 |
|
R0.25D-1515/H
| 0.25 | 15 | 15 | SMD |
| ||
| 124 |
|
R0.25D-1515/H-R
| 0.25 | 15 | 15 | SMD |
| ||
| 125 |
|
R0.25D-1515/HP
| 0.25 | 15 | 15 | SMD |
| ||
| 126 |
|
R0.25D-1515/HP-R
| 0.25 | 15 | 15 | SMD |
| ||
| 127 |
|
R0.25D-1515/P
| 0.25 | 15 | 15 | SMD |
| ||
| 128 |
|
R0.25D-1515/P-R
| 0.25 | 15 | 15 | SMD |
| ||
| 129 |
|
R0.25D-1524
| 0.25 | 24 | 15 | SMD |
| ||
| 130 |
|
R0.25D-1524-R
| 0.25 | 24 | 15 | SMD |
| ||
| 131 |
|
R0.25D-1524/H
| 0.25 | 24 | 15 | SMD |
| ||
| 132 |
|
R0.25D-1524/H-R
| 0.25 | 24 | 15 | SMD |
| ||
| 133 |
|
R0.25D-1524/HP
| 0.25 | 24 | 15 | SMD |
| ||
| 134 |
|
R0.25D-1524/HP-R
| 0.25 | 24 | 15 | SMD |
| ||
| 135 |
|
R0.25D-1524/P
| 0.25 | 24 | 15 | SMD |
| ||
| 136 |
|
R0.25D-1524/P-R
| 0.25 | 24 | 15 | SMD |
| ||
| 137 |
|
R0.25D-153.3
| 0.25 | 3.3 | 15 | SMD |
| ||
| 138 |
|
R0.25D-153.3-R
| 0.25 | 3.3 | 15 | SMD |
| ||
| 139 |
|
R0.25D-153.3/H
| 0.25 | 3.3 | 15 | SMD |
| ||
| 140 |
|
R0.25D-153.3/H-R
| 0.25 | 3.3 | 15 | SMD |
| ||
| 141 |
|
R0.25D-153.3/HP
| 0.25 | 3.3 | 15 | SMD |
| ||
| 142 |
|
R0.25D-153.3/HP-R
| 0.25 | 3.3 | 15 | SMD |
| ||
| 143 |
|
R0.25D-153.3/P
| 0.25 | 3.3 | 15 | SMD |
| ||
| 144 |
|
R0.25D-153.3/P-R
| 0.25 | 3.3 | 15 | SMD |
| ||
| 145 |
|
R0.25D-2405
| 0.25 | 5 | 24 | SMD |
| ||
| 146 |
|
R0.25D-2405-R
| 0.25 | 5 | 24 | SMD |
| ||
| 147 |
|
R0.25D-2405/H
| 0.25 | 5 | 24 | SMD |
| ||
| 148 |
|
R0.25D-2405/H-R
| 0.25 | 5 | 24 | SMD |
| ||
| 149 |
|
R0.25D-2405/HP
| 0.25 | 5 | 24 | SMD |
| ||
| 150 |
|
R0.25D-2405/HP-R
| 0.25 | 5 | 24 | SMD |
| ||
| 151 |
|
R0.25D-2405/P
| 0.25 | 5 | 24 | SMD |
| ||
| 152 |
|
R0.25D-2405/P-R
| 0.25 | 5 | 24 | SMD |
| ||
| 153 |
|
R0.25D-2409
| 0.25 | 9 | 24 | SMD |
| ||
| 154 |
|
R0.25D-2409-R
| 0.25 | 9 | 24 | SMD |
| ||
| 155 |
|
R0.25D-2409/H
| 0.25 | 9 | 24 | SMD |
| ||
| 156 |
|
R0.25D-2409/H-R
| 0.25 | 9 | 24 | SMD |
| ||
| 157 |
|
R0.25D-2409/HP
| 0.25 | 9 | 24 | SMD |
| ||
| 158 |
|
R0.25D-2409/HP-R
| 0.25 | 9 | 24 | SMD |
| ||
| 159 |
|
R0.25D-2409/P
| 0.25 | 9 | 24 | SMD |
| ||
| 160 |
|
R0.25D-2409/P-R
| 0.25 | 9 | 24 | SMD |
| ||
| 161 |
|
R0.25D-2412
| 0.25 | 12 | 24 | SMD |
| ||
| 162 |
|
R0.25D-2412-R
| 0.25 | 12 | 24 | SMD |
| ||
| 163 |
|
R0.25D-2412/H
| 0.25 | 12 | 24 | SMD |
| ||
| 164 |
|
R0.25D-2412/H-R
| 0.25 | 12 | 24 | SMD |
| ||
| 165 |
|
R0.25D-2412/HP
| 0.25 | 12 | 24 | SMD |
| ||
| 166 |
|
R0.25D-2412/HP-R
| 0.25 | 12 | 24 | SMD |
| ||
| 167 |
|
R0.25D-2412/P
| 0.25 | 12 | 24 | SMD |
| ||
| 168 |
|
R0.25D-2412/P-R
| 0.25 | 12 | 24 | SMD |
| ||
| 169 |
|
R0.25D-2415
| 0.25 | 15 | 24 | SMD |
| ||
| 170 |
|
R0.25D-2415-R
| 0.25 | 15 | 24 | SMD |
| ||
| 171 |
|
R0.25D-2415/H
| 0.25 | 15 | 24 | SMD |
| ||
| 172 |
|
R0.25D-2415/H-R
| 0.25 | 15 | 24 | SMD |
| ||
| 173 |
|
R0.25D-2415/HP
| 0.25 | 15 | 24 | SMD |
| ||
| 174 |
|
R0.25D-2415/HP-R
| 0.25 | 15 | 24 | SMD |
| ||
| 175 |
|
R0.25D-2415/P
| 0.25 | 15 | 24 | SMD |
| ||
| 176 |
|
R0.25D-2415/P-R
| 0.25 | 15 | 24 | SMD |
| ||
| 177 |
|
R0.25D-2424
| 0.25 | 24 | 24 | SMD |
| ||
| 178 |
|
R0.25D-2424-R
| 0.25 | 24 | 24 | SMD |
| ||
| 179 |
|
R0.25D-2424/H
| 0.25 | 24 | 24 | SMD |
| ||
| 180 |
|
R0.25D-2424/H-R
| 0.25 | 24 | 24 | SMD |
| ||
| 181 |
|
R0.25D-2424/HP
| 0.25 | 24 | 24 | SMD |
| ||
| 182 |
|
R0.25D-2424/HP-R
| 0.25 | 24 | 24 | SMD |
| ||
| 183 |
|
R0.25D-2424/P
| 0.25 | 24 | 24 | SMD |
| ||
| 184 |
|
R0.25D-2424/P-R
| 0.25 | 24 | 24 | SMD |
| ||
| 185 |
|
R0.25D-243.3
| 0.25 | 3.3 | 24 | SMD |
| ||
| 186 |
|
R0.25D-243.3-R
| 0.25 | 3.3 | 24 | SMD |
| ||
| 187 |
|
R0.25D-243.3/H
| 0.25 | 3.3 | 24 | SMD |
| ||
| 188 |
|
R0.25D-243.3/H-R
| 0.25 | 3.3 | 24 | SMD |
| ||
| 189 |
|
R0.25D-243.3/HP
| 0.25 | 3.3 | 24 | SMD |
| ||
| 190 |
|
R0.25D-243.3/HP-R
| 0.25 | 3.3 | 24 | SMD |
| ||
| 191 |
|
R0.25D-243.3/P
| 0.25 | 3.3 | 24 | SMD |
| ||
| 192 |
|
R0.25D-243.3/P-R
| 0.25 | 3.3 | 24 | SMD |
| ||
| 193 |
|
R0.25D-3.305
| 0.25 | 5 | 3.3 | SMD |
| ||
| 194 |
|
R0.25D-3.305-R
| 0.25 | 5 | 3.3 | SMD |
| ||
| 195 |
|
R0.25D-3.305/H
| 0.25 | 5 | 3.3 | SMD |
| ||
| 196 |
|
R0.25D-3.305/H-R
| 0.25 | 5 | 3.3 | SMD |
| ||
| 197 |
|
R0.25D-3.305/HP
| 0.25 | 5 | 3.3 | SMD |
| ||
| 198 |
|
R0.25D-3.305/HP-R
| 0.25 | 5 | 3.3 | SMD |
| ||
| 199 |
|
R0.25D-3.305/P
| 0.25 | 5 | 3.3 | SMD |
| ||
| 200 |
|
R0.25D-3.305/P-R
| 0.25 | 5 | 3.3 | SMD |
| ||
| 201 |
|
R0.25D-3.309
| 0.25 | 9 | 3.3 | SMD |
| ||
| 202 |
|
R0.25D-3.309-R
| 0.25 | 9 | 3.3 | SMD |
| ||
| 203 |
|
R0.25D-3.309/H
| 0.25 | 9 | 3.3 | SMD |
| ||
| 204 |
|
R0.25D-3.309/H-R
| 0.25 | 9 | 3.3 | SMD |
| ||
| 205 |
|
R0.25D-3.309/HP
| 0.25 | 9 | 3.3 | SMD |
| ||
| 206 |
|
R0.25D-3.309/HP-R
| 0.25 | 9 | 3.3 | SMD |
| ||
| 207 |
|
R0.25D-3.309/P
| 0.25 | 9 | 3.3 | SMD |
| ||
| 208 |
|
R0.25D-3.309/P-R
| 0.25 | 9 | 3.3 | SMD |
| ||
| 209 |
|
R0.25D-3.312
| 0.25 | 12 | 3.3 | SMD |
| ||
| 210 |
|
R0.25D-3.312-R
| 0.25 | 12 | 3.3 | SMD |
| ||
| 211 |
|
R0.25D-3.312/H
| 0.25 | 12 | 3.3 | SMD |
| ||
| 212 |
|
R0.25D-3.312/H-R
| 0.25 | 12 | 3.3 | SMD |
| ||
| 213 |
|
R0.25D-3.312/HP
| 0.25 | 12 | 3.3 | SMD |
| ||
| 214 |
|
R0.25D-3.312/HP-R
| 0.25 | 12 | 3.3 | SMD |
| ||
| 215 |
|
R0.25D-3.312/P
| 0.25 | 12 | 3.3 | SMD |
| ||
| 216 |
|
R0.25D-3.312/P-R
| 0.25 | 12 | 3.3 | SMD |
| ||
| 217 |
|
R0.25D-3.315
| 0.25 | 15 | 3.3 | SMD |
| ||
| 218 |
|
R0.25D-3.315-R
| 0.25 | 15 | 3.3 | SMD |
| ||
| 219 |
|
R0.25D-3.315/H
| 0.25 | 15 | 3.3 | SMD |
| ||
| 220 |
|
R0.25D-3.315/H-R
| 0.25 | 15 | 3.3 | SMD |
| ||
| 221 |
|
R0.25D-3.315/HP
| 0.25 | 15 | 3.3 | SMD |
| ||
| 222 |
|
R0.25D-3.315/HP-R
| 0.25 | 15 | 3.3 | SMD |
| ||
| 223 |
|
R0.25D-3.315/P
| 0.25 | 15 | 3.3 | SMD |
| ||
| 224 |
|
R0.25D-3.315/P-R
| 0.25 | 15 | 3.3 | SMD |
| ||
| 225 |
|
R0.25D-3.324
| 0.25 | 24 | 3.3 | SMD |
| ||
| 226 |
|
R0.25D-3.324-R
| 0.25 | 24 | 3.3 | SMD |
| ||
| 227 |
|
R0.25D-3.324/H
| 0.25 | 24 | 3.3 | SMD |
| ||
| 228 |
|
R0.25D-3.324/H-R
| 0.25 | 24 | 3.3 | SMD |
| ||
| 229 |
|
R0.25D-3.324/HP
| 0.25 | 24 | 3.3 | SMD |
| ||
| 230 |
|
R0.25D-3.324/HP-R
| 0.25 | 24 | 3.3 | SMD |
| ||
| 231 |
|
R0.25D-3.324/P
| 0.25 | 24 | 3.3 | SMD |
| ||
| 232 |
|
R0.25D-3.324/P-R
| 0.25 | 24 | 3.3 | SMD |
| ||
| 233 |
|
R0.25D-3.33.3
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 234 |
|
R0.25D-3.33.3-R
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 235 |
|
R0.25D-3.33.3/H
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 236 |
|
R0.25D-3.33.3/H-R
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 237 |
|
R0.25D-3.33.3/HP
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 238 |
|
R0.25D-3.33.3/HP-R
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 239 |
|
R0.25D-3.33.3/P
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 240 |
|
R0.25D-3.33.3/P-R
| 0.25 | 3.3 | 3.3 | SMD |
| ||
| 241 |
|
R0.25D10-0505
| 0.25 | 5 | 5 | SMD |
| ||
| 242 |
|
R0.25D10-0505-R
| 0.25 | 5 | 5 | SMD |
| ||
| 243 |
|
R0.25D10-0505/P
| 0.25 | 5 | 5 | SMD |
| ||
| 244 |
|
R0.25D10-0505/P-R
| 0.25 | 5 | 5 | SMD |
| ||
| 245 |
|
R0.25D10-0509
| 0.25 | 9 | 5 | SMD |
| ||
| 246 |
|
R0.25D10-0509-R
| 0.25 | 9 | 5 | SMD |
| ||
| 247 |
|
R0.25D10-0509/P
| 0.25 | 9 | 5 | SMD |
| ||
| 248 |
|
R0.25D10-0509/P-R
| 0.25 | 9 | 5 | SMD |
| ||
| 249 |
|
R0.25D10-0512
| 0.25 | 12 | 5 | SMD |
| ||
| 250 |
|
R0.25D10-0512-R
| 0.25 | 12 | 5 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R0.25S_R0.25D.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| High Isolation Medical-Grade Converters | Video | May 4, 2020 |