The RPZ-0.5/1.0-EVM-1 generates a constant output voltage selectable from 1.0V, 1.2V, 1.8V, 2.5V to 3.3V from a DC input in the range from 2.3V to 5.5V. It has a maximum continuous output current 1A. Switching frequency is internally regulated from 1.8MHz to 3MHz. All the functions of the RPZ-0.5/1.0 such as output voltage selection, control, trim and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in. The evaluation board also contains the filter components to meet EMC Class B levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPZ-1.0-EVM-1
Focus
| 2.3 - 5.5 | 0.6 to 5.25 | Open Frame | 1 |
|
Attributes | RPZ-1.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 5 |
Vin (V) | 2.3 - 5.5 |
Main Vout (V) | 0.6 to 5.25 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 6.5 |
Current (A) | 1 |
Trim Pin Output Voltage Adjustment | 0.6-5.25 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPZ-1.0-EVM-1
Focus
| 5 | 5 | 2.3 - 5.5 |
|
Title | Type | Date |
---|---|---|
RPZ-1.0-EVM-1.pdf | Datasheet | |
RPZ-1.0-EVM-1_Gerber Files.zip | Gerber File |
Title | Type | Date |
---|---|---|
Evaluation Modules Now Available for RPL, RPH and RPZ Switching Regulators | Official Press Release | May 29, 2024 |