The RAC04-GB series are low cost AC/DC power supplies, ideal for PCB mounted, compact, board level industrial applications. They feature universal AC input voltage range, regulated and short-circuit-proof isolated DC outputs, low standby power consumption and -40°C to +85°C operating temperature range. The RAC04-GB have a built-in Class B / FCC Part 15 EMC filter, are certified to IEC/EN/UL60950-1 and are certified to IEC/EN/UL62368 and EN61558 safety standards and come with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC04-05SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 5 | 800.0 | Standard |
| ||||||
2 |
![]() |
RAC04-09SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 9 | 440.0 | Standard |
| ||||||
3 |
![]() |
RAC04-12SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 12 | 330.0 | Standard |
| ||||||
4 |
![]() |
RAC04-15SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 15 | 270.0 | Standard |
| ||||||
5 |
![]() |
RAC04-24SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 24 | 170.0 | Standard |
| ||||||
6 |
![]() |
RAC04-3.3SGB
Focus
| 4.0 | Isolated | 85.0 - 305.0 | 3.3 | 1210.0 | Standard |
|
Attributes | RAC04-GB |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 37.0 |
Width (mm) | 24.0 |
Height (mm) | 15.0 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 70.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2 (6/6) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC04-05SGB
Focus
| 4.0 | 5.0 | 85.0 - 305.0 | THT |
| ||
2 |
![]() |
RAC04-09SGB
Focus
| 4.0 | 9.0 | 85.0 - 305.0 | THT |
| ||
3 |
![]() |
RAC04-12SGB
Focus
| 4.0 | 12.0 | 85.0 - 305.0 | THT |
| ||
4 |
![]() |
RAC04-15SGB
Focus
| 4.0 | 15.0 | 85.0 - 305.0 | THT |
| ||
5 |
![]() |
RAC04-24SGB
Focus
| 4.0 | 24.0 | 85.0 - 305.0 | THT |
| ||
6 |
![]() |
RAC04-3.3SGB
Focus
| 4.0 | 3.3 | 85.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC04-GB.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Jul 17, 2019 | |
| Blog Article | May 29, 2019 |
| Nov 15, 2018 | |
| Official Press Release | Feb 5, 2018 |
Title | Type | Date |
---|---|---|
| Youtube Video | Nov 7, 2018 |
| Youtube Video | Jan 27, 2016 |