The RA3 series features 3-watt DC/DC converters which are especially designed to power transistor gate drivers. The modules are available with input voltages of 5, 12, or 24VDC with single or dual asymmetric outputs to cover the latest Si, SiC, and GaN transistors on the market today. The compact SMD design ensures that required board space is minimal - especially on multilayer PCBs. The modules offer a robust 5.2kVDC/1min isolation and an isolation capacitance less than 10pF. The operating temperature range of -40C to +85°C at full load meets harsh environmental requirements for renewable energy such as solar inverters, induction heating, telecom, EV battery chargers, and motor drives.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RA3-050701D/SMD
Focus
| 3 | Isolated | 5 | 7 / -1 | DIP16 |
|
| |||||
| 2 |
|
RA3-050701D/SMD-R
Focus
| 3 | Isolated | 5 | 7 / -1 | DIP16 |
|
| |||||
| 3 |
|
RA3-0508S/SMD
Focus
| 3 | Isolated | 5 | 8 | DIP16 |
|
| |||||
| 4 |
|
RA3-0508S/SMD-R
Focus
| 3 | Isolated | 5 | 8 | DIP16 |
|
| |||||
| 5 |
|
RA3-051503D/SMD
Focus
| 3 | Isolated | 5 | 15 / -3 | DIP16 |
|
| |||||
| 6 |
|
RA3-051503D/SMD-R
Focus
| 3 | Isolated | 5 | 15 / -3 | DIP16 |
|
| |||||
| 7 |
|
RA3-051505D/SMD
Focus
| 3 | Isolated | 5 | 15 / -5 | DIP16 |
|
| |||||
| 8 |
|
RA3-051505D/SMD-R
Focus
| 3 | Isolated | 5 | 15 / -5 | DIP16 |
|
| |||||
| 9 |
|
RA3-052005D/SMD
Focus
| 3 | Isolated | 5 | 20 / -5 | DIP16 |
|
| |||||
| 10 |
|
RA3-052005D/SMD-R
Focus
| 3 | Isolated | 5 | 20 / -5 | DIP16 |
|
| |||||
| 11 |
|
RA3-120701D/SMD
Focus
| 3 | Isolated | 12 | 7 / -1 | DIP16 |
|
| |||||
| 12 |
|
RA3-120701D/SMD-R
Focus
| 3 | Isolated | 12 | 7 / -1 | DIP16 |
|
| |||||
| 13 |
|
RA3-1208S/SMD
Focus
| 3 | Isolated | 12 | 8 | DIP16 |
|
| |||||
| 14 |
|
RA3-1208S/SMD-R
Focus
| 3 | Isolated | 12 | 8 | DIP16 |
|
| |||||
| 15 |
|
RA3-1209S/SMD
Focus
| 3 | Isolated | 12 | 9 | DIP16 |
|
| |||||
| 16 |
|
RA3-1209S/SMD-R
Focus
| 3 | Isolated | 12 | 9 | DIP16 |
|
| |||||
| 17 |
|
RA3-121503D/SMD
Focus
| 3 | Isolated | 12 | 15 / -3 | DIP16 |
|
| |||||
| 18 |
|
RA3-121503D/SMD-R
Focus
| 3 | Isolated | 12 | 15 / -3 | DIP16 |
|
| |||||
| 19 |
|
RA3-121505D/SMD
Focus
| 3 | Isolated | 12 | 15 / -5 | DIP16 |
|
| |||||
| 20 |
|
RA3-121505D/SMD-R
Focus
| 3 | Isolated | 12 | 15 / -5 | DIP16 |
|
| |||||
| 21 |
|
RA3-122005D/SMD
Focus
| 3 | Isolated | 12 | 20 / -5 | DIP16 |
|
| |||||
| 22 |
|
RA3-122005D/SMD-R
Focus
| 3 | Isolated | 12 | 20 / -5 | DIP16 |
|
| |||||
| 23 |
|
RA3-240701D/SMD
Focus
| 3 | Isolated | 24 | 7 / -1 | DIP16 |
|
| |||||
| 24 |
|
RA3-240701D/SMD-R
Focus
| 3 | Isolated | 24 | 7 / -1 | DIP16 |
|
| |||||
| 25 |
|
RA3-2408S/SMD
Focus
| 3 | Isolated | 24 | 8 | DIP16 |
|
| |||||
| 26 |
|
RA3-2408S/SMD-R
Focus
| 3 | Isolated | 24 | 8 | DIP16 |
|
| |||||
| 27 |
|
RA3-241503D/SMD
Focus
| 3 | Isolated | 24 | 15 / -3 | DIP16 |
|
| |||||
| 28 |
|
RA3-241503D/SMD-R
Focus
| 3 | Isolated | 24 | 15 / -3 | DIP16 |
|
| |||||
| 29 |
|
RA3-241505D/SMD
Focus
| 3 | Isolated | 24 | 15 / -5 | DIP16 |
|
| |||||
| 30 |
|
RA3-241505D/SMD-R
Focus
| 3 | Isolated | 24 | 15 / -5 | DIP16 |
|
| |||||
| 31 |
|
RA3-242005D/SMD
Focus
| 3 | Isolated | 24 | 20 / -5 | DIP16 |
|
| |||||
| 32 |
|
RA3-242005D/SMD-R
Focus
| 3 | Isolated | 24 | 20 / -5 | DIP16 |
|
|
| Attributes | RA3 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Isolation (kV) | 5.2 |
| Mounting Type | SMD (pinless) |
| Package Style | DIP16 |
| Length (mm) | 23.4 |
| Width (mm) | 15 |
| Height (mm) | 8.5 |
| Certifications | CB, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RA3-050701D/SMD
Focus
| 3 | 7 | 5 | SMD (pinless) |
| ||
| 2 |
|
RA3-050701D/SMD-R
Focus
| 3 | 7 | 5 | SMD (pinless) |
| ||
| 3 |
|
RA3-0508S/SMD
Focus
| 3 | 8 | 5 | SMD (pinless) |
| ||
| 4 |
|
RA3-0508S/SMD-R
Focus
| 3 | 8 | 5 | SMD (pinless) |
| ||
| 5 |
|
RA3-051503D/SMD
Focus
| 3 | 15 | 5 | SMD (pinless) |
| ||
| 6 |
|
RA3-051503D/SMD-R
Focus
| 3 | 15 | 5 | SMD (pinless) |
| ||
| 7 |
|
RA3-051505D/SMD
Focus
| 3 | 15 | 5 | SMD (pinless) |
| ||
| 8 |
|
RA3-051505D/SMD-R
Focus
| 3 | 15 | 5 | SMD (pinless) |
| ||
| 9 |
|
RA3-052005D/SMD
Focus
| 3 | 20 | 5 | SMD (pinless) |
| ||
| 10 |
|
RA3-052005D/SMD-R
Focus
| 3 | 20 | 5 | SMD (pinless) |
| ||
| 11 |
|
RA3-120701D/SMD
Focus
| 3 | 7 | 12 | SMD (pinless) |
| ||
| 12 |
|
RA3-120701D/SMD-R
Focus
| 3 | 7 | 12 | SMD (pinless) |
| ||
| 13 |
|
RA3-1208S/SMD
Focus
| 3 | 8 | 12 | SMD (pinless) |
| ||
| 14 |
|
RA3-1208S/SMD-R
Focus
| 3 | 8 | 12 | SMD (pinless) |
| ||
| 15 |
|
RA3-1209S/SMD
Focus
| 3 | 9 | 12 | SMD (pinless) |
| ||
| 16 |
|
RA3-1209S/SMD-R
Focus
| 3 | 9 | 12 | SMD (pinless) |
| ||
| 17 |
|
RA3-121503D/SMD
Focus
| 3 | 15 | 12 | SMD (pinless) |
| ||
| 18 |
|
RA3-121503D/SMD-R
Focus
| 3 | 15 | 12 | SMD (pinless) |
| ||
| 19 |
|
RA3-121505D/SMD
Focus
| 3 | 15 | 12 | SMD (pinless) |
| ||
| 20 |
|
RA3-121505D/SMD-R
Focus
| 3 | 15 | 12 | SMD (pinless) |
| ||
| 21 |
|
RA3-122005D/SMD
Focus
| 3 | 20 | 12 | SMD (pinless) |
| ||
| 22 |
|
RA3-122005D/SMD-R
Focus
| 3 | 20 | 12 | SMD (pinless) |
| ||
| 23 |
|
RA3-240701D/SMD
Focus
| 3 | 7 | 24 | SMD (pinless) |
| ||
| 24 |
|
RA3-240701D/SMD-R
Focus
| 3 | 7 | 24 | SMD (pinless) |
| ||
| 25 |
|
RA3-2408S/SMD
Focus
| 3 | 8 | 24 | SMD (pinless) |
| ||
| 26 |
|
RA3-2408S/SMD-R
Focus
| 3 | 8 | 24 | SMD (pinless) |
| ||
| 27 |
|
RA3-241503D/SMD
Focus
| 3 | 15 | 24 | SMD (pinless) |
| ||
| 28 |
|
RA3-241503D/SMD-R
Focus
| 3 | 15 | 24 | SMD (pinless) |
| ||
| 29 |
|
RA3-241505D/SMD
Focus
| 3 | 15 | 24 | SMD (pinless) |
| ||
| 30 |
|
RA3-241505D/SMD-R
Focus
| 3 | 15 | 24 | SMD (pinless) |
| ||
| 31 |
|
RA3-242005D/SMD
Focus
| 3 | 20 | 24 | SMD (pinless) |
| ||
| 32 |
|
RA3-242005D/SMD-R
Focus
| 3 | 20 | 24 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RA3.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| AI Data Center Power Systems: How 800VDC, SiC and GaN Are Changing Power Architecture | Blog Article | Nov 6, 2026 |
| Gate Driver Power Supply Challenges for SiC & GaN Wide-Bandgap Devices | Blog Article | Jun 14, 2024 |
| High-Isolation DC/DC Converters for Renewable Energy Applications | Blog Article | Dec 2, 2022 |
| DC/DC Converters Designed for Gate Drive Power | Official Press Release | Jan 19, 2022 |