The REM1 complements the existing board-mount REM3, REM6 and REM10 series by offering a 1W medical grade unregulated DC/DC converter in a more compact SIP7 package. The REM1 features reinforced 5.2kVDC/1 minute isolation and 2MOPP/250VAC working voltage. The REM1 is available with 3.3, 5, 12, 15 or 24V inputs and offers 3.3, 5 or 12V outputs with up to 85% effi ciency. The operating temperature range is -40°C up to +90°C. The converter is Class B EMC and 60601-1-2 (4th Ed.) medical EMC certifi ed using a simple external LC fi lter. The converters are fully certifi ed to CB, IEC/EN and ANSI/AAMI 60601 third edition safety standards, RoHS2+ (10/10) and REACH and come with a 5 year warranty.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM1-0505S
Focus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 2 |
|
REM1-0512S
Focus
| 1 | Isolated | 5 | 12 | SIP7 |
| ||||||
| 3 |
|
REM1-053.3S
Focus
| 1 | Isolated | 5 | 3.3 | SIP7 |
| ||||||
| 4 |
|
REM1-1205S
Focus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 5 |
|
REM1-123.3S
Focus
| 1 | Isolated | 12 | 3.3 | SIP7 |
| ||||||
| 6 |
|
REM1-1505S
Focus
| 1 | Isolated | 15 | 5 | SIP7 |
| ||||||
| 7 |
|
REM1-153.3S
Focus
| 1 | Isolated | 15 | 3.3 | SIP7 |
| ||||||
| 8 |
|
REM1-2405S
Focus
| 1 | Isolated | 24 | 5 | SIP7 |
| ||||||
| 9 |
|
REM1-243.3S
Focus
| 1 | Isolated | 24 | 3.3 | SIP7 |
| ||||||
| 10 |
|
REM1-3.305S
Focus
| 1 | Isolated | 3.3 | 5 | SIP7 |
| ||||||
| 11 |
|
REM1-3.312S
Focus
| 1 | Isolated | 3.3 | 12 | SIP7 |
| ||||||
| 12 |
|
REM1-3.33.3S
Focus
| 1 | Isolated | 3.3 | 3.3 | SIP7 |
|
| Attributes | REM1 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 5.2 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.6 |
| Width (mm) | 6 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 5 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM1-0505S
Focus
| 1 | 5 | 5 | THT |
| ||
| 2 |
|
REM1-0512S
Focus
| 1 | 12 | 5 | THT |
| ||
| 3 |
|
REM1-053.3S
Focus
| 1 | 3.3 | 5 | THT |
| ||
| 4 |
|
REM1-1205S
Focus
| 1 | 5 | 12 | THT |
| ||
| 5 |
|
REM1-123.3S
Focus
| 1 | 3.3 | 12 | THT |
| ||
| 6 |
|
REM1-1505S
Focus
| 1 | 5 | 15 | THT |
| ||
| 7 |
|
REM1-153.3S
Focus
| 1 | 3.3 | 15 | THT |
| ||
| 8 |
|
REM1-2405S
Focus
| 1 | 5 | 24 | THT |
| ||
| 9 |
|
REM1-243.3S
Focus
| 1 | 3.3 | 24 | THT |
| ||
| 10 |
|
REM1-3.305S
Focus
| 1 | 5 | 3.3 | THT |
| ||
| 11 |
|
REM1-3.312S
Focus
| 1 | 12 | 3.3 | THT |
| ||
| 12 |
|
REM1-3.33.3S
Focus
| 1 | 3.3 | 3.3 | THT |
|
| Title | Type | Date |
|---|---|---|
| REM1.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| Medical Grade DC/DC Converters – REM Series | Podcast | Feb 17, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Understanding Isolation in DC/DC Converters | Blog Article | Aug 14, 2019 |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
| Medical Power Supplies | Apr 15, 2019 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |
| Recom REM1 Series Converters | Digi-Key Daily | Youtube Video | Aug 8, 2017 |