The Half-Bridge Gate-Drive Power Supply Reference Design (RD) consists of a half-bridge suitable for voltages up to 1kV and a fully-isolated driver stage with isolated power supplies for the low-side and the high-side switching transistors. It is suitable for single gate/drive supply voltages as low as +4V as well as dual gate drive supply voltages as high as +20V / -5V (30V max) with no maximum duty cycle limitations.
Two R12P22005D, R12P21503D, R12P21509D and R12P06S DC/DC modules each are included in the R-REF01-HB design kit.
With these converters the following gate drive voltages can be generated:
+20V/-5V
+15V/-3V or +18V*
+15V/-9V
+6V
*For single ended +18V please check the modification instructions which can be found on tab "Documents & Media".
NOTE: transistors sold separately.
The signal ground is galvanically isolated from the power ground and can be connected to any potential, as long as it is less than 2.5kV with respect to the power potential (high-side and low-side). The limiting element is the gate driver IC specification.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-REF01-HB
| Isolated | Open Frame |
|
| Attributes | R-REF01-HB |
|---|---|
| Product Category | DC/DC |
| Isolation | Isolated |
| Isolation (kV) | 2.5 |
| Package Style | Open Frame |
| Length (mm) | 90 |
| Width (mm) | 60 |
| Height (mm) | 51 |
| Packaging Type | Single Box |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-REF01-HB
|
|
|
| Title | Type | Date |
|---|---|---|
| R-REF01-HB.pdf | Datasheet | |
| recom-gerber-files-r-ref01-hb.zip | Gerber File | Apr 10, 2018 |
| Title | Type | Date |
|---|---|---|
| Emerging Trends in Wide Bandgap Gate Drivers | Blog Article | Jul 12, 2024 |
| High-Isolation DC/DC Converters Meet Green Requirements | Blog Article | Dec 2, 2022 |
| How to Hack your DC/DC Converter - Part 1 | Blog Article | Jan 28, 2022 |
| How electronics has been changing motoring | Blog Article | Jul 10, 2019 |
| IGBT Sic Gan reference List | Landingpage | Jun 27, 2019 |
| Worried about gate driver insulation? Apply the 'BIER' test | Blog Article | Mar 4, 2019 |
| Modification Instruction R-REF01-HB | Whitepaper | Feb 5, 2019 |
| DC/DC Converters for GaN Gate Drivers | Whitepaper | Mar 30, 2018 |
| R-REF01-HB Universal Half-bridge Reference Design | Official Press Release | Jan 8, 2018 |