The RPL-3.0-EVM-1 generates a constant output voltage selectable from 1.8V, 3.3V, or 5V from a DC input in the range of 4 – 18V. It has a maximum continuous output current of 3 A.
All the functions of the RPL-3.0 such as output voltage selection, control, power good, and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC Class A levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPL-3.0-EVM-1
Focus
| 15 | 4 - 18 | 1.8 to 5.2 | Open Frame |
|
Attributes | RPL-3.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15 |
Vin (V) | 4 - 18 |
Main Vout (V) | 1.8 to 5.2 |
Nr. of Outputs | Single |
Iout 1 (mA) | 3000 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 6.5 |
Current (A) | 3 |
Trim Pin Output Voltage Adjustment | 1.8-5.2 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPL-3.0-EVM-1
Focus
| 15 | 5 | 4 - 18 |
|
Title | Type | Date |
---|---|---|
RPL-3.0-EVM-1.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Wide input, 3 Amp POL has a tiny 3 x 3mm footprint | Official Press Release | Mar 11, 2021 |