The RPL-3.0-EVM-1 generates a constant output voltage selectable from 1.8V, 3.3V, or 5V from a DC input in the range of 4 – 18V. It has a maximum continuous output current of 3 A.
All the functions of the RPL-3.0 such as output voltage selection, control, power good, and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC Class A levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
| Attributes | RPL-3.0-EVM-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 15 |
| Vin (V) | 4 - 18 |
| Main Vout (V) | 1.8 to 5.2 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3000 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 6.5 |
| Current (A) | 3 |
| Trim Pin Output Voltage Adjustment | 1.8-5.2 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPL-3.0-EVM-1.pdf | Datasheet | |
| RPL-3.0-EVM-1.pdf | 2D/3D | Jun 26, 2020 |
| Title | Type | Date |
|---|---|---|
| Wide Input, 3 Amp POL has a tiny 3 x 3mm Footprint | Official Press Release | Mar 11, 2021 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-3.0-CT
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPL-3.0-R
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg |