R-78-1.0 Series

  • Efficiency up to 94%, no need for heatsinks
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 7.5 x 10.2mm)
  • Wide input range
  • Short circuit protection, thermal shutdown
  • Low ripple and noise
  • IEC/EN60950-1 certified

You may also like:

The R-78xx-1.0 series switching regulators are ideally suited to replace 1 Amp 78xx linear regulators and are pin compatible. Efficiencies of up to 94% means that very little energy is wasted as heat so there is no need for any heat sinks with their additional space and mounting costs.

Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  •   Part Number Vin (V) Main Vout (V) Package Style Current (A)
    1 DC/DC, 1.8 W, Single Output, THT R-781.8-1.0
    4.75 - 18.0 1.8 SIP3 1.0
    New
    Order now
    2 DC/DC, 2.5 W, Single Output, THT R-782.5-1.0
    4.75 - 18.0 2.5 SIP3 1.0
    3 DC/DC, 3.3 W, Single Output, THT R-783.3-1.0
    4.75 - 18.0 3.3 SIP3 1.0
    4 DC/DC, 5.0 W, Single Output, THT R-785.0-1.0
    6.5 - 18.0 5 SIP3 1.0
    Attributes R-78-1.0
    AC/DC or DC/DC DC/DC
    Isolation Non-Isolated
    Nr. of Outputs Single
    Iout 1 (mA) 1000.0
    Mounting Type THT
    Package Style SIP3
    Length (mm) 11.5
    Width (mm) 7.55
    Height (mm) 10.2
    Certifications EN 55032, EN 60950-1, IEC 60950-1
    MIN Operating Temp (°C) -40.0
    MAX Operating Temp (°C) 85.0
    Current (A) 1.0
    Protections SCP
    Directives REACH, RoHS 2+ (10/10)
    Packaging Type Tube
    Warranty 3 Years
    Regulation Regulated

    Documents & Media

    Title Type Date
    recom-certificate-rohs-2.1.pdf PDF
    R-78-1.0.pdf Datasheet
    It is recommended that the R-78 series of switching converters is used with a minimum load of 6mA to guarantee that the output is stable under all operating conditions.
    Yes you can. Please refer to the Innoline Application Notes and find our recommended circuits to get a negative output from each series of our switching regulator families.
    The datasheets specify the maximum capacitive load. If the combined capacitive load is higher, the converter may go into short circuit protection on power-up.
    For switching regulators, but the output capacitor may discharge back into the output of the converter if the input supply is suddenly removed and damage the converter. Fitting protection diodes can avoid this reverse current flow.
    No. Switching regulators function differently than linear regulators and this “trick” does not work. They need a very good ground connection to function properly.
    All of our DC/DC converters contain a built-in input capacitor filter, so an external capacitor is not required for normal operation, unless specified in the datasheet. An input capacitor may also be required to meet surge requirements or to smooth the DC supply at the point of load. If several DC/DCs are powered from the same rail, then input capacitors placed close to the input pins are recommended.
    No external components are needed. An input capacitor is recommended only if the input voltage exceeds 26V. An output capacitor helps reduce output ripple further, but the ripple is relatively low anyway.
    The Innoline series all use intelligent controllers that measure the output current on each switching cycle (Current Mode Control). If the output is overloaded, the converter will deliver the over-current until either the converter overheats and shuts itself down (thermal protection) or the load current exceeds the safe limits. If the output is short circuited, the controller shuts down the output drive circuitry. The output condition is continuously monitored and the converter automatically restarts.
    Type is not critical. Actually, a lower quality, relatively high ESR capacitor on the input is actually an advantage as its internal resistance helps damp down any switch-on surge oscillations.
    A combination of tantalum or electrolytic in parallel with an MLCC on the input or output combines the advantages of both types (high ESR to reduce ringing, low ESR to filter noise).
    The R-78 costs more than a linear regulator because it is intelligent. It may look similar to a three-pin linear regulator, but it is far more efficient and inside is a controller chip that protects the converter against overload, over temperature and short circuits. This makes it very robust and hard-to-kill.
    Even if the converter itself costs more, the savings that can be made in the primary power supply (because it needs less output current), assembly (because there is no fiddly heatsink, screw, nut and thermal paste to worry about) and inventory (one part rather than 7 parts with the linear regulator + heatsink + mounting + input and output capacitors) mean that the overall power supply cost can be lower with the R-78 than with the ""cheaper"" linear regulator.
    Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

    Sales

    Find the right Sales Contact in your region.

    Tech Support

    Contact us with technical questions about our products.