Discover RECOM’s RACPRO1 DIN rail power supplies with up to 150% boost power, compact designs, redundancy modules, and e-fuse protection for reliable industrial automation...
Discover how RECOM’s integrated power modules and validated discrete ICs accelerate prototyping, optimize power architectures, and simplify the transition to high-volume...
RECOM’s single-phase DIN rail power supplies deliver reliable, compact DC power for PLCs, motion controllers, sensors, distributed I/O, and edge-AI systems in modern smart...
RECOM Power GmbH proudly announces the opening of its new Research & Development Centre and SMT Prototyping Line in Xiamen, China. This milestone marks a significant...
Discover RECOM’s latest power supply innovations for industrial automation at SPS 2025, including AC/DC, DC/DC, and DIN rail solutions like the RACPRO1.
Learn the key cybersecurity risks of connected PSUs and the proven strategies that engineers use to prevent attacks and safeguard critical power systems.
Discover RECOM’s RACM30-K/277 AC/DC converters for PoE and PoE+ injection. Compact and standards-compliant power solutions for Ethernet-connected devices.
Discover how RECOM Power Systems delivers rugged, high-power AC/DC and DC/DC solutions for mission-critical sectors like transportation, medical, and energy.
Discover effective strategies for power supply peak load management to enhance efficiency and reduce costs. Read the article to learn how to optimize your energy usage.
RECOM is excited to announce a strategic cooperation with EPLAN, a leading provider of CAE (Computer-Aided Engineering) solutions. This partnership enables our customers and...
Explore the difference between MTBF and lifetime expectancy. Understand how these reliability metrics impact downtime, maintenance, and cost of ownership.
We proudly announce that RECOM's RACPRO1 series has been awarded the ElectroTec Pioneer Award in the Automation category. This accolade recognizes groundbreaking products and...
RECOM proudly announces that its groundbreaking AC/DC RACPRO1 DIN rail power supplies have been awarded the prestigious Red Dot Award: Product Design 2025, one of the highest...
Discover the RACPRO1 series, a high-efficiency AC/DC DIN rail power supply for mission-critical industrial automation and renewable energy applications.
In this episode, we discuss the features and benefits of DIN rail power supplies, highlighting the standout RACPRO1 series from RECOM. Listen to learn how this innovative...
Discover why overvoltage, overcurrent, and short-circuit protection are essential for industrial power supplies. Learn more about RECOM’s RACPRO1 series.
Dive into RECOM’s game-changing RACPRO1 series, featuring high-reliability 3-phase AC power supplies and electronic fuses (E-Fuse). Designed for industrial automation, this...
Discover RACPRO1 e-Fuse modules for DIN rail systems. Intelligent 24V DC protection with overload control, load priority, and simplified wiring for automation.
Ensure secure DC fuse and circuit breaker tripping with the RACPRO1 series. Compensate voltage drops, enhance overcurrent protection, and prevent damage.
Regulating DC voltages has a long history: the first integrated circuit regulators date back fifty years. Linear regulators came first and some of the earliest designs are...
Switching regulator topologies are preferred for most general-purpose power conversion applications as they combine high efficiency with design flexibility. As a result, many...
Explore the difference between SOUR and SWEET power supplies and see how RECOM’s RAC15-K/WI delivers universal input, high efficiency, and unmatched versatility.
Explore RECOM's REDIIN slim DIN rail power supplies. Compact, high-efficiency AC/DC units deliver reliable power for demanding industrial applications.
RECOM’s portfolio of products and capabilities is now significantly enhanced. New full custom and standard power conversion solutions addressing high-end markets such as...
Explore bidirectional power supplies for EV charging, V2G, energy storage, and grid stabilization. Learn how RECOM solutions enable smart grid integration.
Our popular and cost-effective RAC03-K range of miniature AC/DC converters is now available in SMT format. Parts in the RAC03-K/SMT series operate from universal 85 – 265VAC...
We are pleased to now offer 15W AC/DCs in open frame and enclosed versions, suitable for chassis and DIN rail mounting. The open RACM15E-K/OF parts are sized 3.1 x 0.9 x 0.8...
Simply grounding the output of a standard class II AC/DC switching power supply can create EMC problems. The solution is to use an external mains filter or to select a RECOM...
RECOM DC/DC converters are designed to provide off-highway electric vehicles low-voltage power from a wide-ranging HV input. Visit our site to learn more.
Our new RACM140E-K range of universal input AC/DCs is the balanced ratio of feeding dynamic power needs versus reliability and at competitive pricing at less restricted space...
The new cost-effective RPMGE-10 and RPMGH-40 non-isolated DC/DCs from RECOM are rated for 10A and 40A output in half and eighth brick formats respectively. Input for both is...
Learn about key design challenges for SiC and GaN gate driver power supplies, including bias voltages, isolation requirements, and WBG-specific constraints.
Our latest generation, cost-effective, high-performance “K” series pinned DC/DCs now pack a more powerful punch with up to 30W rating and wide input ranges in a miniature 1”...
Our very popular RACM series of encapsulated board-mount AC/DC power supplies now includes parts rated at 16W in a 2 x 1.08 x 0.9 inches (52.7 x 27.6 x 23mm) package with a...
RECOM is currently launching a REDIIN series of DIN rail AC/DC power supplies at 90V to 264V input ranges and 120W, 240W, and 480W power ratings onto the market in addition...
Our RPL, RPH, and RPZ products in QFN and LGA packages are so tiny that bench evaluation of performance can be a challenge to eyesight and soldering skills. However,...
Advancements in material science, including SiC, GaN, and nanomaterials, are transforming power supply design. Learn how RECOM integrates these innovations for enhanced...
Our cost-effective RMOD range has just been extended with two new products – the RMOD300-UW and RMOD360-UW. Both DC/DC converters are in a 190 x 76 x 44mm baseplate cooled...
Edge AI is reshaping power supply design, emphasizing efficiency, scalability, and adaptability. See how RECOM addresses these evolving design challenges.
We have used our expertise in state-of-the-art circuit design and packaging techniques to push the boundaries of power density combined with cost-effectiveness and now offer...
Explore the isolated DC/DC converter with programmable output for SiC gate driver and WBG power supply designs. Flexible, efficient, and reliable performance.
Discover how leveraging and reusing power supply designs streamlines system development, reduces BOM cost, and improves SWaP-C. Optimize TTM with RECOM.
Explore the benefits and key considerations of new isolated power supply topologies to enhance safety and performance in your applications. Read more to learn how!
Learn how to future-proof power switching designs with bidirectional architecture, wide-band gap semiconductors, and programmable isolated gate driver supply.
An optic module is a transceiver device that converts high speed electrical data signals into optical signals and vice versa. Such electro-optic systems are key components in...
We have set a new standard for a combination of size, power cost-effectiveness, and efficiency with our new RPZ series of non-isolated buck converters along with a new RPL...
Explore how carbon, graphene, and CNTs advance power electronics, UWBG transistors, and energy-efficient green systems in next-gen electronic materials.
An EV Power Design Manager overcame integration and scalability issues using RECOM’s modular power subsystem, streamlining design and accelerating deployment
Asymmetric regulated outputs suit IGBT, Si, SiC, and GaN cascode gate drives - It is now simpler than ever to generate power for IGBT, Si, SiC, and GaN cascode gate drivers...
Our popular ‘ready-to-use’ RMOD series of DC/DCs for mobility applications now includes two 600W versions – the RMOD600-W with 33.6V to 96V input range (125V/5 mins) with a...
New models in the RECOM RMOD range of DC/DCs for mobility applications are now available. With 400W output power, the RMOD400-28-13SW suits 24V, 28V, or 36V input nominals...
Discover RECOM's corporate sustainability initiatives, from global tree planting to green manufacturing and waste reduction in power supply production.
AIoT power supplies with PMBus control enable smart monitoring, remote adjustments, and real-time system management. Learn how RECOM supports AIoT applications.
LED (Light Emitting Diode) lighting is gaining popularity in the field of agriculture, especially in animal husbandry, greenhouses, and indoor farming, where it provides...
Our popular RECOM RACM30-K/277 range of 30W-rated, low-cost, board-mount AC/DCs has been extended to include an open frame option, designated /OF, at half the weight of the...
RECOM leads the market again with the release of the RACM06E-K/277, an economical 6W AC/DC converter with an exceptional range of features in a tiny 1” X 1” form factor.
Our newest 60W output power source from a wide-input DC/DC converter boasts top-tier medical certifications. The REM60-W is a compact board-mount solution adheres to...
Discover RECOM’s low-power DC/DC converters with planar transformers, automated assembly, and high efficiency for industrial and automotive applications.
Two new variants of our popular and cost-effective RACM600-L AC/DC series have been released with 12V and 48V outputs. Adding to the existing 24V output version, the new...
Our low-cost R-78K-2.0 series is now available with 90 degree, pre-formed, through-hole pins for horizontal mounting where a low profile of just 8.5mm is an advantage. The...
Our popular R-78 series of switching regulators - a drop-in replacement for lossy linear types - is now available with an extended input voltage range to 40V and a wider...
Explore modern DC/DC converter design, from switching topologies to synchronous rectification. Learn how RECOM delivers high efficiency & power density.
RECOM’s three-dimensional power packaging (3DPP) enhances DC/DC converters for green energy applications, optimizing power density and efficiency in a compact form.
Achieving electromagnetic compatibility (EMC) between electronic system components and the end equipment is a major challenge in modern product design. The present article...
60W of output power is now available from a wide-input DC/DC with high-grade medical certifications in a compact board-mount format with industry-standard pin-out.
Explore how enhanced power modules improve system reliability through optimized design, manufacturing, and component selection—insights from RECOM Power.
RPxx-RAW series is an ideal choice for providing isolated and auxiliary power in various rail and wide voltage range scenarios. The three different power levels of this part...
RECOM offers over 30,000 DC/DC converters, including modified standard, semi-custom, and full custom designs. Learn how new architectures improve power conversion efficiency...
A subsequent whitepaper will expand on the identified items and offer guidance on managing the supply chain resources mentioned in the preceding document. It was developed...
The whitepaper shares some design guidelines and advice on how to reduce failure causes and simplify the design - with application examples for a better comprehension.
This whitepaper will provide a solid overview of energy storage (ES) fundamentals, with a focus on ES solutions at the system level. Gain insights into capacitors vs....
Discover how MIL-grade EMC filters ensure EMI suppression and meet MIL-STD-461G standards for DC/DC converters used in military vehicles, aircraft, and naval systems.
Modern advancements in power supplies and powered solutions are transforming
the “inconvenient necessity” of the system into highly-enabling features that
are driving a...
On the topic “Build or Buy?” [1], we took a fresh, holistic view on perspectives for addressing this difficult, yet common question that system designers and board engineers...
The RBBA3000-50 is a 50A high-current DC/DC converter with advanced protection features, adjustable output voltage, and efficient power conversion for industrial and...
Our cost-effective RPxx-RAW series is perfect for isolated, auxiliary supplies in rail and wider voltage range applications, with its 36 – 160VDC input range, suitable for...
We have now published the latest in our series of ‘Books of Knowledge’ for engineers, designers and students on the subject of Electromagnetic Compatibility (EMC).
We have continued to add to our ‘K’ series of DC/DC converters featuring advanced circuit design techniques and manufacturing technology with the REC5K-AW, a 5W, wide input...
RECOM is honored to be the number one power supply brand for Rutronik, an electronics distributor of high-scale and complex electronic components. RECOM has partnered with...
The R-78K is a new riff on the R-78 series and a pin for pin replacement of LM78 linear regulators. The RSK is an isolated 2W DC/DC regulated converter with a 5V output in an...
Our new RPA40-FR series of rugged, board-mount DC/DC converters in a 2“ x 1” x 0.4” (50.8 x 25.4 x 10.2mm) through-pin package is ideal for railway applications with their...
We have re-visited the designs of some of our most popular isolated and non-isolated DC/DC converters and achieved major performance improvements from the implementation of...
The RACM30-K is highly efficient from light loads all the way up to 30W. It also has an excellent ambient temperature range. Listen to learn more about this power supply and...
Our R-78E series of three-terminal switching regulators has been a very popular high-efficiency replacement for three-terminal, TO-220 style linear regulators, saving energy,...
Our popular RACM series has been extended with the addition of the RACM30-K/277 range of parts rated at 30W (36W peak), setting a new benchmark of 9.2W/inch³ thermally...
Our new REC30E-Z DC/DCs offer a great combination of power density, performance, and cost with a 30W rating in a package size of just 25.4 x 25.4 x 10mm. Two wide input...
These are very compact, isolated DC/DC converters which support a wide 4:1 input voltage range. Listen to learn more about the four different RxM converter family.
Users can now take advantage of surface mount technology with our new R5M, R3M, R2M, and R1M regulated DC/DC converters, rated at 5W, 3W, 2W, and 1W respectively.
Temperature critically impacts power supply lifetime. Learn how thermal derating, airflow, and automated testing extend performance and prevent overheating in power systems.
These switching regulators can support loads up to 20A with a sixteen brick footprint and a quarter brick footprint. Listen to learn more about the voltages, standard...
Two new ranges of cost-effective switching regulators are announced - the RPMGQ-20 and RPMGS-20 open-frame, through-hole, non-isolated DC/DC buck converters with 20A output...
The green energy revolution is underway, driven by climate change and sustainable development. High-isolation DC/DC converters also play a key role. Learn more.
90W versions of the popular and cost-efficient RACM 2”x4” AC/DC series are now available with wide 85-264Vac input range and a selection of tightly regulated outputs...
A new 300W-rated half-brick DC/DC converter, the REC300H-W, is now available with a wide 9V to 36VDC input and output options of 12V, 15V, 24V, and 48VDC isolated to 3kVDC/1...
Explore the fundamentals of energy storage, including types, applications, and why it's critical for efficient, reliable, and sustainable power systems.
Explore how 800V systems boost EV charging speed, reduce heat, and advance high-voltage power electronics for next-generation mobility solutions from RECOM.
The RACM130E-K is a cost effective power supply in a 2″x4″ footprint available with 130W peak output power from a wide 85-264VAC input. Listen to learn more about this power...
To ensure the safety of patients & medical professionals, medical electrical equipment is strictly regulated by standards such as IEC 60601-1. Learn more.
Expanding our AC/DC range, the cost-effective RACM130E-K series in a 2”x4” footprint is now available with 130W peak output power from a wide 85-264Vac input.
Learn how to optimize power supply design for efficiency, voltage regulation, transient response, and thermal management to ensure maximum system reliability.
Manufacturers are replacing gasoline with cleaner fuel alternatives and EVs are experiencing rapid growth and switching to bidirectional designs. Learn more.
Building on the success of our 5W board-mount RAC05-K/480 AC/DC, RECOM now offers 15W and 25W versions with the same ultra-wide input range of 85-528VAC, for line-to-line and...
Designing a stable light rail transit (LRT) power supply solution is challenging. This blog talks about how to meet railway standards such as EN51055 and EN50163.
A railway signaling systems maker battled sealed‑box designs in extremes from −40°C to 70°C. RECOM’s power supply delivers full output with no derating.
A rail computing system needed more power for sensors and processors within a fixed chassis. RECOM’s 60W converter fits, and operates from −40°C to +75°C.
A rail system needed a power solution for both 24V metro and 110V train grids. RECOM's customized converter offers reliable performance across both inputs.
A customer designing a smart grid controller needed reliable auxiliary power to optimize PV energy. RECOM’s solution meets OVC III overvoltage requirements.